(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RoHS Compliant Pivot Pin - L Dimension Configurable, Straight Retaining Ring Type [RoHS Compliant]

RoHS Compliant Pivot Pin - L Dimension Configurable, Straight Retaining Ring Type [RoHS Compliant]

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
RoHS Compliant Pivot Pin - L Dimension Configurable, Straight Retaining Ring Type [RoHS Compliant]

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail

Dimensional Drawing


[ ! ] Two retaining rings are included.
Type[ M ] Material[ H ] Hardness[ A ]Accessory
E-GSCCGSUS304-Retaining Ring 2 pcs.[ M ] SUS304
E-GASCCGHigh Hardness Stainless Steel30HRC or more
[ ! ] Note that High Hardness Stainless Steel contains Mn and therefore has the acid dissolution property.
[ ! ] High Hardness Stainless Steel is weakly magnetic (magnetic permeability: 1.10 ≤ µs < 1.15).

Specification Table

Part Number-L
E-GSCCG8-60.3
■ Pivot Pin - Straight Retaining Ring Type
Part Number
L
m
N
d
Included Retaining Ring
Type
D
0.1 mm Increments
 
Tolerance
 
Tolerance
Shape
JIS Nominal
SUS304
E-GSCCG
(SUS304)

E-GASCCG
(High Hardness Stainless Steel)
2
5.0 to 50.0
0.5
+0.05
0
2
1.5
+0.06
0
E Type
No. 1.5
NETWS1.5
3
2
No. 2
NETWS2
4
0.7
+0.1
0
3
No. 3
NETWS3
5
5.0 to 100.0
4
+0.075
0
No. 4
NETWS4
6
5
No. 5
NETWS5
8
0.9
3
7
+0.09
0
No. 7
NETWS7
10
10.0 to 100.0
1.15
+0.14
0
9.6
0
-0.09
C Type
No. 10
STWS10
12
4
11.5
0
-0.11
No. 12
STWS12
Product Comparison Information
 
MISUMI Standard ProductsEconomy Series
E-GSCCG
SCCG
Material
SUS304SUS304
Mounting Method
Retaining RingRetaining Ring
Accessory
Retaining Ring Included
(SUS304)
Retaining Ring Included
(SUS304)
Dimension
Shaft Dia. Tolerance
g6g7
RoHS10
Compliant

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GASCCG2-[5-50/0.1]
E-GASCCG3-[5-50/0.1]
E-GASCCG4-[5-50/0.1]
E-GASCCG5-[5-100/0.1]
E-GASCCG6-[5-100/0.1]
E-GASCCG8-[5-100/0.1]
E-GASCCG10-[10-100/0.1]
E-GASCCG12-[10-100/0.1]
E-GSCCG2-[5-50/0.1]
E-GSCCG3-[5-50/0.1]
E-GSCCG4-[5-50/0.1]
E-GSCCG5-[5-100/0.1]
E-GSCCG6-[5-100/0.1]
E-GSCCG8-[5-100/0.1]
E-GSCCG10-[10-100/0.1]
E-GSCCG12-[10-100/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. D
(mm)
Hardness Material Details L Dimension
(mm)
Material Certificate: Material

-

1 Piece(s) 11 Day(s) 10230HRC~High Hardness Stainless Steel5.0 to 50.0ASK8000

-

1 Piece(s) 11 Day(s) 10330HRC~High Hardness Stainless Steel5.0 to 50.0ASK8000

-

1 Piece(s) 11 Day(s) 10430HRC~High Hardness Stainless Steel5.0 to 50.0ASK8000

-

1 Piece(s) 11 Day(s) 10530HRC~High Hardness Stainless Steel5.0 to 100.0ASK8000

-

1 Piece(s) 11 Day(s) 10630HRC~High Hardness Stainless Steel5.0 to 100.0ASK8000

-

1 Piece(s) 11 Day(s) 10830HRC~High Hardness Stainless Steel5.0 to 100.0ASK8000

-

1 Piece(s) 11 Day(s) 101030HRC~High Hardness Stainless Steel10.0 to 100.0ASK8000

-

1 Piece(s) 11 Day(s) 101230HRC~High Hardness Stainless Steel10.0 to 100.0ASK8000

-

1 Piece(s) 11 Day(s) 102Not Spec-designedSUS3045.0 to 50.0SUS304

-

1 Piece(s) 11 Day(s) 103Not Spec-designedSUS3045.0 to 50.0SUS304

-

1 Piece(s) 11 Day(s) 104Not Spec-designedSUS3045.0 to 50.0SUS304

-

1 Piece(s) 11 Day(s) 105Not Spec-designedSUS3045.0 to 100.0SUS304

-

1 Piece(s) 11 Day(s) 106Not Spec-designedSUS3045.0 to 100.0SUS304

-

1 Piece(s) 11 Day(s) 108Not Spec-designedSUS3045.0 to 100.0SUS304

-

1 Piece(s) 11 Day(s) 1010Not Spec-designedSUS30410.0 to 100.0SUS304

-

1 Piece(s) 11 Day(s) 1012Not Spec-designedSUS30410.0 to 100.0SUS304
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. D
(mm)
Hardness Material Details L Dimension
(mm)
Material Certificate: Material

Loading...

  1. 1

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Mounting Method Retaining Ring Characteristics/Applications Not Applicable
Basic Shape Straight Material Stainless Steel Surface Treatment Not Provided
L Configurable/Fixed L Dimension Configurable Cleaning Method No Cleaning Material Certificate Available
Material Certificate: Surface Treatment Not provided
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list