Loading...

Ball Lock Pins - Push Type

Brand :
MISUMI

Caution

  • Some Page Materials are under undating.

Product Description

This is an economy item, The price is cheaper than the MISUMI standard product.

 
Product Overview
   · Workpieces can be quickly positioned and fixed.
 
Dimensional Drawing
External drawing

 Material Table
 
TypeBallPin1Pin2SpringKnobButton
 Material Hardness Material Surface Treatment Material Surface Treatment Material Surface Treatment Material Material Surface Treatment
C-BLPSUS440CHRC55 or moreSUS304-SUS303-SUS304-Nylon
(Black · Orange)
SUS303-
 
Specification Table
 
Part NumberL dimension selectableDD1B112Matching Hole
Recommended Size
TypeB
C-BLP5
2030
38165.5731.55+0.07
0
6
152025304050
776+0.07
0
8
2025304050
9.588+0.09
0
10
2530405060
43231293610+0.09
0
12
40506080
14.51012+0.11
0
16
6080100
191416+0.11
0
 
Product Features
· Ball head locking pin with higher cost performance.
· When frequently switching or assembling components, you can quickly lock or detach them with one touch.
 
Precautions
 · Ejector type, with button.
 
Example of Use
  Example of Use
Ball Lock Pins - Push Type | MISUMI | MISUMI India