Linear Motor Actuator 12 Series Standard Type

Brand :
MISUMI
Caution
- - Economy Series Linear Motor Actuator with High Precision and Speed. You can choose appropriate part no. of the actuator by using selection software.
【1 minute Quick Selection Software】 ・Selection Software ver2.2
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
- Economy Series Linear Motor Actuator
Linear Motor Actuator(LMAC) Manuals and Softwares
<MISUMI Driver>
【Manuals and Quick Start Guide】 ・MISUMI Driver Manuals and Quick Start Guide
【MISUMI Driver Configuration Software】 ・MISUMI E Driver v1.2.0
<Panasonic and Servotronix Driver>
【Driver Setting File Download】 ・ Servotronix/Panasonic Driver Setting File
【Driver Setting Manual Download】 ・ Servotronix Driver Setting Manual, ・Panasonic Driver Setting Manual
【Driver Debug Manual Download】 ・ Servotronix Driver Debug Manual, ・Panasonic Driver Debug Manual
【Auto Tuning Manual Download】 ・ Panasonic Auto Tuning Manual
Prodcut Overview
■ High Precision
Positioning Repeatability is ±5μm and each product is guaranteed to be inspected with a laser interferometer before shipment.
Closed-loop control between the driver and the actuator.The accuracy change is smaller than Traditional Screw Type Actuators, even after long-term use.

■ High Speed
Compared with the traditional screw type actuator with a lead of 10, the speed is increased by 4 times.
At high speed, the noise is up to 10% lower than that of Traditional Screw Type Actuators*1
■ Long Lifetime
Compared with Traditional Screw Type Actuators, lifetime up to 2.5 times better.
■ The number of sliders can be added on the same axis
MISUMI Linear Motor Actuators has a single slider and the number of sliders can be changed according to customers' requirements.
<Can be changed up to 4 Sliders>
After specifying the number of sliders, the number of photo micro sensors on the actuator base changes from 3 to 4, and the additional sliders will be equipped with an anti-collision photo micro sensor.
ex) As shown in the figure below, the sensor changes when the number of sliders (2 pcs) is selected.

■ Easy Selection
MISUMI's selection software allows you to select the most suitable model in just one minute.
(If necessary, please ask MISUMI Sales Representative or Technical Support Staff for the selection software)

Traditional Screw Type Actuators are similar products that our company randomly purchases from online or offline markets.
*1 This value is obtained by testing in our laboratory under the conditions of speed 1m/s and acceleration 0.5G. The result is 72db for MISUMI Linear Motor Actuators and 80db for Traditional Screw Type Actuators.
*2 This value is the result obtained under ideal conditions, and the service life is affected by factors such as the use environment, use conditions, and maintenance.
*3 This value is the result obtained under ideal conditions.
Positioning Repeatability is ±5μm and each product is guaranteed to be inspected with a laser interferometer before shipment.
Closed-loop control between the driver and the actuator.The accuracy change is smaller than Traditional Screw Type Actuators, even after long-term use.

■ High Speed
Compared with the traditional screw type actuator with a lead of 10, the speed is increased by 4 times.
At high speed, the noise is up to 10% lower than that of Traditional Screw Type Actuators*1
■ Long Lifetime
Compared with Traditional Screw Type Actuators, lifetime up to 2.5 times better.
■ The number of sliders can be added on the same axis
MISUMI Linear Motor Actuators has a single slider and the number of sliders can be changed according to customers' requirements.
<Can be changed up to 4 Sliders>
| Alterations | Sliders added(Total 2pc) ![]() | Sliders added(Total 3pc) ![]() | Sliders added(Total 4pc) ![]() |
| Code | B2 | B3 | B4 |
After specifying the number of sliders, the number of photo micro sensors on the actuator base changes from 3 to 4, and the additional sliders will be equipped with an anti-collision photo micro sensor.ex) As shown in the figure below, the sensor changes when the number of sliders (2 pcs) is selected.

■ Easy Selection
MISUMI's selection software allows you to select the most suitable model in just one minute.
(If necessary, please ask MISUMI Sales Representative or Technical Support Staff for the selection software)

Traditional Screw Type Actuators are similar products that our company randomly purchases from online or offline markets.
*1 This value is obtained by testing in our laboratory under the conditions of speed 1m/s and acceleration 0.5G. The result is 72db for MISUMI Linear Motor Actuators and 80db for Traditional Screw Type Actuators.
*2 This value is the result obtained under ideal conditions, and the service life is affected by factors such as the use environment, use conditions, and maintenance.
*3 This value is the result obtained under ideal conditions.
All Types – Basic Information
■ Main Unit Information
| Model | Type | Base Width (mm) | Mounting Height (mm) | Maximum Load Capacity (kg) | Continuous Thrust (N) | Peak Thrust (N) | Maximum Speed (m/s) | Maximum Acceleration (G) | Mounting Height (Specified Unit: 60 mm) | Additional Processing | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Horizontal Installation | Wall-mounted Installation | Inverted Installation | min (mm) | max (mm) | Slider | Grease | ||||||||
| E-RBM6-S | Standard | 60 | 65 | 15 | 5 | 15 | 38 | 152 | 1.5 | 1.5 | 40 | 1360 | B2 B3 B4 | CLK |
| E-RBM8-S | Standard | 82 | 76 | 20 | 13 | 20 | 52 | 208 | 2.0 | 2.0 | 60 | 1800 | ||
| E-RBM8-M | Heavy Load | 30 | 18 | 30 | 98 | 392 | 80 | 1760 | ||||||
| E-RBM10-S | Standard | 95 | 78 | 25 | 16 | 25 | 110 | 442 | 60 | 3780 | ||||
| E-RBM10-M | Heavy Load | 38 | 23 | 38 | 147 | 588 | 3720 | |||||||
| E-RBM12-S | Standard | 115 | 78 | 35 | 21 | 35 | 152 | 609 | 3780 | |||||
| E-RBM12-M | Heavy Load | 50 | 30 | 50 | 203 | 812 | 3720 | |||||||
| E-RBM14-S | Standard | 145 | 95 | 65 | 39 | 65 | 225 | 900 | 3720 | |||||
| E-RBM14-M | Heavy Load | 85 | 50 | 85 | 337 | 1350 | 3660 | |||||||
| E-RBM17-S | Standard | 165 | 98 | 75 | 45 | 75 | 299 | 1196 | 3720 | |||||
| E-RBM17-M | Heavy Load | 95 | 60 | 95 | 447 | 1790 | 3660 | |||||||
| E-RBM19-S | Standard | 195 | 102 | 90 | 55 | 90 | 392 | 1568 | 3720 | |||||
| E-RBM19-M | Heavy Load | 115 | 75 | 115 | 561 | 2244 | 3660 | |||||||
| E-RAF6-S | Foreign Matter Protection Standard | 60 | 70 | 15 | 5 | 15 | 38 | 152 | 1.5 | 1.5 | 40 | 1360 | ||
| E-RAF8-S | Foreign Matter Protection Standard | 82 | 77 | 20 | 13 | 20 | 52 | 208 | 2.0 | 2.0 | 60 | 1800 | ||
| E-RAF8-M | Foreign Matter Protection Heavy Load | 30 | 18 | 30 | 98 | 392 | 80 | 1760 | ||||||
■ Driver Information
EtherCAT Type
| Code | ME30 | ME60 |
|---|---|---|
| Manufacturer | MISUMI | |
| Control Mode | Position / Speed / Torque Control | |
| Positioning Unit | Required | |
| Input Voltage | Single-phase / Three-phase AC200–240V ±10%, 50/60Hz | |
| Output Current | Rated 2.8A Max. 9A | Rated 6.0A Max. 21.0A |
| Weight (kg) | 1 | 1.1 |
| Position Synchronous Output | Supports 42 position synchronous outputs | |
| Digital Input | 8 points (Supports plus common / minus common) | |
| Digital Output | 3 points (Differential output) | |
| Divided Output | Differential divided output of Phase A / Phase B / Phase Z | |
| Auto Tuning | Supported | |
| Gantry Dual-side Synchronous Drive ※1 | Supported | |
| STO | Supported | |
Positioner / Pulse Type
| Code | MA30 | MA60 |
|---|---|---|
| Manufacturer | MISUMI | |
| Control Mode | PR Mode ※2 | Pulse Train ※3 |
| Positioning Unit | Not Required | Required ※4 |
| Input Voltage | Single-phase / Three-phase AC200–240V ±10%, 50/60Hz | |
| Output Current | Rated 2.8A Max. 9A | Rated 6.0A Max. 21.0A |
| Weight (kg) | 1 | 1.1 |
| Position Synchronous Output | Supports 42 position synchronous outputs | |
| Digital Input | 10 points (Supports plus common / minus common) | |
| Digital Output | 6 points (4 differential outputs / 2 single-ended outputs) | |
| Divided Output | Differential divided output of Phase A / Phase B / Phase Z | |
| Auto Tuning | Supported | |
| Gantry Dual-side Synchronous Drive ※1 | Supported | |
| STO | Supported | |
Basic Rated Load / Static Allowable Moment

| Model | Type | Encoder Type | Basic Rated Load | Static Allowable Moment (N·m) | |||
|---|---|---|---|---|---|---|---|
| C (Dynamic) N | Co (Static) N | MA | MB | MC | |||
| E-RAM6-S | Standard | Incremental | 8,937 | 18,782 | 217 | 217 | 301 |
| E-RBM6-S | Absolute | ||||||
| E-RAM8-S | Standard | Incremental | 17,759 | 31,799 | 358 | 358 | 747 |
| E-RBM8-S | Absolute | ||||||
| E-RAM8-M | Heavy Load | Incremental | 28,012 | 50,878 | 1,568 | 1,568 | 1,196 |
| E-RBM8-M | Absolute | ||||||
| E-RAM10-S | Standard | Incremental | 17,399 | 25,439 | 675 | 675 | 1,221 |
| E-RBM10-S | Absolute | ||||||
| E-RAM10-M | Heavy Load | Incremental | 28,067 | 50,878 | 1,742 | 1,742 | 2,442 |
| E-RBM10-M | Absolute | ||||||
| E-RAM12-S | Standard | Incremental | 17,399 | 25,439 | 675 | 675 | 1,475 |
| E-RBM12-S | Absolute | ||||||
| E-RAM12-M | Heavy Load | Incremental | 28,067 | 50,878 | 1,742 | 1,742 | 2,951 |
| E-RBM12-M | Absolute | ||||||
| E-RAM14-S | Standard | Incremental | 45,595 | 101,756 | 3,483 | 3,483 | 5,120 |
| E-RBM14-S | Absolute | ||||||
| E-RAM14-M | Heavy Load | Incremental | 53,448 | 127,196 | 6,167 | 6,167 | 6,400 |
| E-RBM14-M | Absolute | ||||||
| E-RAM17-S | Standard | Incremental | 45,595 | 101,756 | 3,483 | 3,483 | 6,060 |
| E-RBM17-S | Absolute | ||||||
| E-RAM17-M | Heavy Load | Incremental | 53,448 | 127,196 | 6,167 | 6,167 | 7,575 |
| E-RBM17-M | Absolute | ||||||
| E-RAM19-S | Standard | Incremental | 45,595 | 101,756 | 3,483 | 3,483 | 7,136 |
| E-RBM19-S | Absolute | ||||||
| E-RAM19-M | Heavy Load | Incremental | 53,448 | 127,196 | 6,167 | 6,167 | 8,920 |
| E-RBM19-M | Absolute | ||||||
| E-RAF6-S | Foreign Matter Protection Standard | Incremental | 8,937 | 18,782 | 217 | 217 | 301 |
| E-RBF6-S | Absolute | ||||||
| E-RAF8-S | Foreign Matter Protection Standard | Incremental | 17,759 | 31,799 | 358 | 358 | 747 |
| E-RBF8-S | Absolute | ||||||
| E-RAF8-M | Foreign Matter Protection Heavy Load | Incremental | 28,012 | 50,878 | 1,568 | 1,568 | 1,196 |
| E-RBF8-M | Absolute | ||||||










