(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | [M] Material | [S] Surface Treatment | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-BNFA | Aluminum Alloy | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment |
SH-BNFA | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SL-BNFM | S45C Equivalent | Electroless Nickel Plating | Degreasing | General environment | Anti-rust packing | General environment |
SH-BNFM | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SL-BNFR | Low Temperature Black Chrome Plating | Degreasing | General environment | Anti-rust packing | General environment | |
SH-BNFR | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | H |
SL-BNFA802S | — | 20 |
Part Number | H | A | B | P.C.D. | K | M1 × ℓ | D | ℓ1 | F | L | ℓ2 | ℓ3 | M2 × ℓ | MISUMI Ball Screw | ||||||||||||
Type | No. | Selection | BSX (C3) | BSS (C5) BSSE (C7) | BS□□□ (C10) | |||||||||||||||||||||
SL-BNFA SH-BNFA SL-BNFM SH-BNFM SL-BNFR SH-BNFR | 801X | 10 | 20 | 30 | H+8 | 19 | 30 | M3 × 5 | 12.4 | 24 | 8 | 16 | 3 | 10 | M3 × 5 | 801 | — | — | ||||||||
802S | 18 | 20 | 23 | 25 | 40 | H+13 | 27 | 45 | 20.4 | 30 | 14 | 28 | 8 | 12 | M4× 8 | 802 | 802 | — | ||||||||
802C | 17 | 20 | 23 | 25 | H+10 | 24 | 30 | M4 × 7 | 16.4 | 12 | 24 | 6 | — | — | 802 | |||||||||||
802R | 17 | 20 | 23 | 25 | 28 | 30 | 43 | H+12 | 30 | 0 | 20.4 | 34 | 17 | — | — | 802 | ||||||||||
804R | 17 | 20 | 23 | 25 | 28 | 30 | 30 | M3× 5 | 23.4 | 16 | — | — | 804 | |||||||||||||
1002R | 17 | 20 | 23 | 25 | 28 | 30 | 50 | H+13.5 | 33 | M4× 7 | 42 | — | — | 1002 | ||||||||||||
1002X | 17 | 20 | 23 | 25 | 28 | 30 | 43 | H+15.5 | 31 | 45 | 34 | 26 | 7 | 1002 | — | — | ||||||||||
1002S | 17 | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 24 | 6 | — | 1002 | — | |||||||||||||
1004S | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 52 | H+14 | 36 | 30 | 26.4 | 42 | 22 | 32 | 10 | 16 | M5 × 10 | — | 1004 | — | |||||
1004C | 17 | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 50 | H+13 | 31 | 22.4 | 40 | 18 | 27 | 6 | 15 | — | — | 1004 | ||||||
1004R | 17 | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 52 | H+14 | 36 | 26.4 | 42 | 22 | — | — | 1004 | |||||||||
1010R | 17 | 20 | 23 | 25 | 28 | 30 | 35 | 40 | H+15 | 28.4 | 23 | — | — | 1010 | ||||||||||||
1010S | 17 | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 34 | 7 | 20 | — | 1010 | — | ||||||||||||
1202S | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 50 | H+17 | 33 | 45 | 25.4 | 40 | 15 | 28 | 8 | 14 | 1202 | 1202 | — | ||||||
1204S | 23 | 25 | 28 | 30 | 35 | 40 | H+20.5 | 41 | M5× 7 | 30.4 | 20 | 34 | 7 | 20 | — | 1204 | — | |||||||||
1204C | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 52 | H+14 | 33 | 30 | M4× 7 | 24.4 | 42 | 27 | 6 | 15 | — | — | 1204 | ||||||
1204R | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 60 | H+15 | 40 | 30.4 | 50 | 24 | 29 | 7 | — | — | 1204 | ||||||||
1205S | 20 | 23 | 25 | 28 | 30 | 35 | 40 | H+16 | 36 | 8 | 20 | 1205 | 1205 | — | ||||||||||||
1210S | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 41 | M5× 7 | 40 | 10 | — | 1210 | 1210 | ||||||||||||
1405R | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 40 | M4× 7 | — | — | 1405 | ||||||||||||||
1505C | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 45 | H+17 | 42 | M5× 7 | 31.4 | 34 | 7 | M6 × 12 | — | — | 1505 | ||||||||
1505R | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 45 | 62 | 44 | M4× 7 | 34.4 | 52 | 28 | — | — | 1505 | |||||||||
1505S | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 45 | 45 | M5× 7 | 36 | 8 | 1505 | 1505 | — | |||||||||||
1510S | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 45 | 42 | 11 | — | 1510 | — | |||||||||||||
1510C | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 45 | 42 | 31.4 | 24 | 38 | 7 | 24 | — | — | 1510 | |||||||||
1510R | 20 | 23 | 25 | 28 | 30 | 35 | 40 | 45 | 45 | 34.4 | 28 | 44 | 30 | — | — | 1510 | ||||||||||
1520S | 23 | 25 | 28 | 30 | 35 | 40 | 45 | 50 | 10 | — | 1520 | 1520 | ||||||||||||||
2005C | 25 | 28 | 30 | 35 | 40 | 45 | 72 | H+19 | 49 | M6 × 10 | 36.4 | 60 | 26 | 40 | 20 | M8 × 16 | — | — | 2005 | |||||||
2010C | 25 | 28 | 30 | 35 | 40 | 45 | 50 | 30 | — | — | 2010 | |||||||||||||||
2005S | 25 | 28 | 30 | 35 | 40 | 45 | 76 | H+20 | 53 | M6 × 10 | 40.4 | 64 | 34 | 55 | 35 | — | 2005 | — | ||||||||
2005R | 25 | 28 | 30 | 35 | 40 | 45 | 68 | 50 | M4× 7 | 56 | 40 | 20 | — | — | 2005 | |||||||||||
2020R | 25 | 28 | 30 | 35 | 40 | 45 | H+19.5 | M5× 7 | 32 | 70 | 15 | 40 | — | 2020 | ||||||||||||
2505C | 28 | 30 | 35 | 40 | 45 | 55 | 76 | H+24 | 53 | M6 × 10 | 42.4 | 64 | 40 | 10 | 20 | — | 2505 | |||||||||
2505R | 28 | 30 | 35 | 40 | 45 | 55 | H+21 | 55 | M5× 7 | 43.4 | 62 | 38 | 60 | 40 | M10 × 20 | — | 2505 | |||||||||
2010S | 28 | 30 | 35 | 40 | 45 | 55 | 82 | H+23 | 59 | M6 × 10 | 46.4 | 70 | 40 | 55 | 35 | M8 × 16 | 2010/2020 | — | ||||||||
2525R | 28 | 30 | 35 | 40 | 45 | 55 | 60 | 47.4 | 90 | 70 | — | 2525 | ||||||||||||||
2505S | 30 | 35 | 40 | 45 | 55 | 76 | H+28.5 | 45 | 64 | 32 | 40 | 20 | 2505 | — | ||||||||||||
2010R | 32 | 35 | 40 | 45 | 55 | 84 | H+26 | 67 | 30 | 52.4 | 72 | 46 | 60 | 40 | — | 2010 | ||||||||||
2510S | 32 | 35 | 40 | 45 | 55 | 94 | 68 | M8 × 12 | 80 | 44 | 55 | 35 | M10 × 20 | 2510/2520 | — | |||||||||||
2510R | 35 | 40 | 45 | 55 | 100 | H+30 | 78 | 60.4 | 86 | 54 | 60 | 40 | — | 2510 | ||||||||||||
2806R | 35 | 40 | 45 | 55 | 87 | H+26 | 65 | M6 × 10 | 50.4 | 75 | 42 | M8 × 16 | — | 2806 | ||||||||||||
3232R | 35 | 40 | 45 | 55 | 106 | H+30 | 74 | M8 × 12 | 58.4 | 86 | 50 | 75 | 55 | M10 × 20 | — | 3232 | ||||||||||
3210R | 40 | 45 | 55 | 116 | H+33 | 85 | 67.4 | 96 | 58 | 80 | 60 | — | 3210 | |||||||||||||
[!] No. 802R has 2 holes. [!] No.□□□□C is for C10 rolled ball screw compact type. |
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
* If the surface treatment is low-temperature black chrome plating, IPA cleaning will be applied.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: | |
(Part Number: SH-□□/SHD-□□) | ||
For austenitic stainless steel and aluminum materials | For iron and martensitic stainless steel materials | |
![]() | ![]() | ![]() |
Depending on some products and sizes, packaging type may vary. | [ ! ] Both the first and second layer packaging are degassed. | [ ! ] A desiccant is included as an anti-rust measure. There is one desiccant per package. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-BNFA1002R-[17,20,23,25,28,30,35,40] |
SH-BNFA1002S-[17,20,23,25,28,30,35,40] |
SH-BNFA1002X-[17,20,23,25,28,30,35,40] |
SH-BNFA1004C-[17,20,23,25,28,30,35,40] |
SH-BNFA1004R-[17,20,23,25,28,30,35,40] |
SH-BNFA1004S-[20,23,25,28,30,35,40] |
SH-BNFA1010R-[17,20,23,25,28,30,35,40] |
SH-BNFA1010S-[17,20,23,25,28,30,35,40] |
SH-BNFA1202S-[20,23,25,28,30,35,40] |
SH-BNFA1204C-[20,23,25,28,30,35,40] |
SH-BNFA1204R-[20,23,25,28,30,35,40] |
SH-BNFA1204S-[23,25,28,30,35,40] |
SH-BNFA1205S-[20,23,25,28,30,35,40] |
SH-BNFA1210S-[20,23,25,28,30,35,40] |
SH-BNFA1405R-[20,23,25,28,30,35,40] |
SH-BNFA1505C-[20,23,25,28,30,35,40,45] |
SH-BNFA1505R-[20,23,25,28,30,35,40,45] |
SH-BNFA1505S-[20,23,25,28,30,35,40,45] |
SH-BNFA1510C-[20,23,25,28,30,35,40,45] |
SH-BNFA1510R-[20,23,25,28,30,35,40,45] |
SH-BNFA1510S-[20,23,25,28,30,35,40,45] |
SH-BNFA1520S-[23,25,28,30,35,40,45] |
SH-BNFA2005C-[25,28,30,35,40,45] |
SH-BNFA2005R-[25,28,30,35,40,45] |
SH-BNFA2005S-[25,28,30,35,40,45] |
SH-BNFA2010C-[25,28,30,35,40,45] |
SH-BNFA2010R-[32,35,40,45,55] |
SH-BNFA2010S-[28,30,35,40,45,55] |
SH-BNFA2020R-[25,28,30,35,40,45] |
SH-BNFA2505C-[28,30,35,40,45,55] |
SH-BNFA2505R-[28,30,35,40,45,55] |
SH-BNFA2505S-[30,35,40,45,55] |
SH-BNFA2510R-[35,40,45,55] |
SH-BNFA2510S-[32,35,40,45,55] |
SH-BNFA2525R-[28,30,35,40,45,55] |
SH-BNFA2806R-[35,40,45,55] |
SH-BNFA3210R-[40,45,55] |
SH-BNFA3232R-[35,40,45,55] |
SH-BNFA801X-[10,20] |
SH-BNFA802C-[17,20,23,25] |
SH-BNFA802R-[17,20,23,25,28,30,35,40] |
SH-BNFA802S-[18,20,23,25,35,40] |
SH-BNFA804R-[17,20,23,25,28,30,35,40] |
SH-BNFM1002R-[17,20,23,25,28,30,35,40] |
SH-BNFM1002S-[17,20,23,25,28,30,35,40] |
SH-BNFM1002X-[17,20,23,25,28,30,35,40] |
SH-BNFM1004C-[17,20,23,25,28,30,35,40] |
SH-BNFM1004R-[17,20,23,25,28,30,35,40] |
SH-BNFM1004S-[20,23,25,28,30,35,40] |
SH-BNFM1010R-[17,20,23,25,28,30,35,40] |
SH-BNFM1010S-[17,20,23,25,28,30,35,40] |
SH-BNFM1202S-[20,23,25,28,30,35,40] |
SH-BNFM1204C-[20,23,25,28,30,35,40] |
SH-BNFM1204R-[20,23,25,28,30,35,40] |
SH-BNFM1204S-[23,25,28,30,35,40] |
SH-BNFM1205S-[20,23,25,28,30,35,40] |
SH-BNFM1210S-[20,23,25,28,30,35,40] |
SH-BNFM1405R-[20,23,25,28,30,35,40] |
SH-BNFM1505C-[20,23,25,28,30,35,40,45] |
SH-BNFM1505R-[20,23,25,28,30,35,40,45] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cleaning Method | Material | Surface Treatment | No. | MISUMI Ball Screw Shaft Dia. | Nut Size | Related Components Applicable Shaft Dia. | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1002R | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1002S | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1002X | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1004C | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1004R | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1004S | 10 | Standard | 10 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1010R | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1010S | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1202S | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1204C | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1204R | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1204S | 12 | Standard | 12 | 23 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1205S | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1210S | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1405R | 14 | Standard | 14 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1505C | 15 | Standard | 15 | 20 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1505R | 15 | Standard | 15 | 20 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1505S | 15 | Standard | 15 | 20 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1510C | 15 | Standard | 15 | 20 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1510R | 15 | Standard | 15 | 20 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1510S | 15 | Standard | 15 | 20 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 1520S | 15 | Standard | 15 | 23 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2005C | 20 | Standard | 20 | 25 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2005R | 20 | Standard | 20 | 25 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2005S | 20 | Standard | 20 | 25 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2010C | 20 | Standard | 20 | 25 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2010R | 20 | Standard | 20 | 32 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2010S | 20 | Standard | 20 | 28 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2020R | 20 | Standard | 20 | 25 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2505C | 25 | Standard | 25 | 28 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2505R | 25 | Standard | 25 | 28 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2505S | 25 | Standard | 25 | 30 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2510R | 25 | Standard | 25 | 35 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2510S | 25 | Standard | 25 | 32 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2525R | 25 | Standard | 25 | 28 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 2806R | 28 | Standard | 28 | 35 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 3210R | 32 | Standard | 32 | 40 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 3232R | 32 | Standard | 32 | 35 ~ 55 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 801X | 8 | Standard | 8 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 802C | 8 | Standard | 8 | 17 ~ 25 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 802R | 8 | Standard | 8 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 802S | 8 | Standard | 8 | 18 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) or more | Precision Cleaning | Aluminum Alloy | Anodize (White) | 804R | 8 | Standard | 8 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1002R | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1002S | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1002X | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1004C | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1004R | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1004S | 10 | Standard | 10 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1010R | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1010S | 10 | Standard | 10 | 17 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1202S | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1204C | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1204R | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1204S | 12 | Standard | 12 | 23 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1205S | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1210S | 12 | Standard | 12 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1405R | 14 | Standard | 14 | 20 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1505C | 15 | Standard | 15 | 20 ~ 45 | ||
- | 1 Piece(s) | 11 Day(s) | Precision Cleaning | S45C Equivalent | Electroless Nickel Plating | 1505R | 15 | Standard | 15 | 20 ~ 45 |
Loading...
Type | Related Components | Properties / applications | Clean washing | Environmentally Friendly | RoHS compliant (10 substances) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy