6060 Aluminum Frame Slot Width 8

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get upto ₹10,000 Discount* on Your First Order. Click to Register Now
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
MISUMI Economy series aluminum frames with a groove width of 8mm, a side length of 60mm, and one row of grooves.
Suitable for the structure of small hoods, cabinets, and display bars.
Suitable for the structure of small hoods, cabinets, and display bars.
LCFI8-6060
![]() | ![]() |
| Type | Material | Surface Treatment |
| LCFI8-6060 | 6063-T5 | Clear Anodize |
Specification Overview
| Part number | ③ Overall Length L | Wall Thickness t (mm) | Weight kg/m | |
| ① Type | ② Profile | |||
| LCFI8 | 6060 | 50~4000 (1mm increments) | 2 | 2.495 |
Precautions
6060 Aluminum Frame Slot Width 8 Accessories
The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
| Accessories | Part Number 1 | Part Number 2 | Part Number 3 |
| T-NUT | LNTN8-30-6 | LNHRN8-30-6 | LNSN8-30-6 |
| Bracket | LBSBK8-6060 | LBSB8-6060 | - |
| End Cap | LCEC8-6060-B | LCEC8-6060-G | - |
| Slot Cover | LMCSB8 | LMCSG8 | - |
| Join Plate/Screw | - | - | - |
Alteration
![]() | | Part number (① Type - ② Profile) | - | ③Overall Length L | - | (TPW...etc.) | |
| LCFI8-6060 | - | 4000 | - | TPW | |||
| Alteration Name | Machining content | Applicable installation example |
| End Tapping (Center hole) | Machining Tapped Holes on End Faces of aluminumframe | ![]() |
| 45-Degree Cutting | Cutting with 45-degree angle. | ![]() |
| S Hole | Adding required holes for Pre-Assembly. Insertion Double Joint connections. | ![]() |
| M Hole | Adding required holes for Post-Assembly. Insertion Double Joints, Center Joint connections. | ![]() |
| Drilling Wrench Hole | Drilling Wrench holes in fixed positions for Blind joint connections. | ![]() |
| Counterboring | Machining Counterbored holes at anyspecified positions. | ![]() |








