(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Material | Surface Treatment | ||||||
Belt Width 15mm | Belt Width 20mm | Belt Width 25mm | Belt Width 30mm | Belt Width 40mm | Belt Width 50mm | Pulley | Flange | |
A: 17 W: 22 L: 37 | A: 22 W: 27 L: 42 | A: 27 W: 32 L: 47(52) | A: 32 W: 37 L: 52(57) | A: 43 W: 48 L: 61(63) | A: 53 W: 58 L: 70 | |||
E-TTPA□□T10150 | E-TTPA□□T10200 | E-TTPA□□T10250 | E-TTPA□□T10300 | E-TTPA□□T10400 | E-TTPA□□T10500 | Aluminum Alloy | Aluminum Alloy | Clear Anodized |
E-TTPB□□T10150 | E-TTPB□□T10200 | E-TTPB□□T10250 | E-TTPB□□T10300 | E-TTPB□□T10400 | E-TTPB□□T10500 | Black Anodized | ||
E-TTPK□□T10150 | E-TTPK□□T10200 | E-TTPK□□T10250 | E-TTPK□□T10300 | E-TTPK□□T10400 | E-TTPK□□T10500 | Hard Clear Anodize* | ||
E-TTPT□□T10150 | E-TTPT□□T10200 | E-TTPT□□T10250 | E-TTPT□□T10300 | E-TTPT□□T10400 | E-TTPT□□T10500 | Equivalent to S45C | SPCC | - |
E-TTPM□□T10150 | E-TTPM□□T10200 | E-TTPM□□T10250 | E-TTPM□□T10300 | E-TTPM□□T10400 | E-TTPM□□T10500 | Black Oxide Coating | ||
E-TTPP□□T10150 | E-TTPP□□T10200 | E-TTPP□□T10250 | E-TTPP□□T10300 | E-TTPP□□T10400 | E-TTPP□□T10500 | Electroless Nickel Plating |
Part Number | Pulley Shape | Shaft Bore Specs. | Shaft Bore Specs. (1mm increments) | P.D. | O.D. | D | F | E | |||||||
H Round Hole | P Round Hole + Threaded Hole | N Keyway Hole + Tap | |||||||||||||
Type | Number of Teeth | Type & Nominal Width | dH7 | ||||||||||||
Shape A | Shape B | Shape A | Shape B | Shape A | Shape B | ||||||||||
(Aluminum Alloy) E-TTPA E-TTPB E-TTPK (S45C equivalent) E-TTPT E-TTPM E-TTPP | 12 | T10150 *A :17 *W :22 *L :37 T10200 *A :22 *W :27 *L :42 T10250 *A :27 *W :32 *L :47 (L:52) T10300 *A :32 *W :37 *L :52 (L:57) T10400 *A :43 *W :48 *L :61 (L:63) T10500 *A :53 *W :58 *L :70 | A | H P N | 8~23 | - | 8~18 | - | 8~18 | - | 38.20 | 36.35 | - | 40 | 27 |
14 | A B | 10~31 | 10~28 | 10~26 | 10~22 | 10~26 | 10~20 | 44.56 | 42.70 | 32 | 48 | 35 | |||
15 | 10~32 | 10~29 | 10~26 | 10~23 | 10~26 | 10~20 | 47.75 | 45.90 | 33 | 52 | 36 | ||||
16 | 12~36 | 12~33 | 12~30 | 12~27 | 12~30 | 12~22 | 50.93 | 49.05 | 37 | 58 | 40 | ||||
18 | 12~41 | 12~36 | 12~30 | 12~30 | 12~30 | 12~25 | 57.30 | 55.45 | 40 | 61 | 45 | ||||
20 | 12~46 | 12~43 | 12~40 | 12~35 | 12~40 | 12~29 | 63.66 | 61.80 | 47 | 67 | 50 | ||||
22 | 12~56 | 12~46 | 12~48 | 12~38 | 12~48 | 12~32 | 70.03 | 68.15 | 50 | 80 | 60 | ||||
24 | 12~63 | 12~56 | 12~50 | 12~46 | 12~50 | 12~40 | 76.39 | 74.55 | 60 | 87 | 67 | ||||
25 | 12~63 | 12~59 | 12~50 | 12~49 | 12~50 | 12~43 | 79.58 | 77.70 | 63 | ||||||
26 | 12~63 | 12~59 | 12~50 | 12~49 | 12~50 | 12~43 | 82.76 | 80.90 | |||||||
28 | 12~68 | 12~66 | 12~57 | 12~56 | 12~50 | 12~48 | 89.13 | 87.25 | 70 | 95 | 75 | ||||
30 | 12~76 | 12~71 | 12~65 | 12~61 | 12~55 | 12~50 | 95.49 | 93.65 | 75 | 104 | 84 | ||||
32 | 20~80 | 20~80 | 20~70 | 20~65 | 20~55 | 20~55 | 101.86 | 100.00 | 85 | 111 | 90 | ||||
34 | 20~80 | 20~84 | 20~70 | 20~70 | 20~55 | 20~55 | 108.23 | 106.40 | 90 | 115 | 95 | ||||
36 | 20~85 | 20~85 | 20~70 | 20~70 | 20~55 | 20~55 | 114.59 | 112.75 | 95 | 123 | 102 | ||||
40 | 20~85 | 20~85 | 20~70 | 20~70 | 20~55 | 20~55 | 127.32 | 125.45 | 100 | 135 | 115 | ||||
44 | 20~85 | 20~85 | 20~70 | 20~70 | 20~55 | 20~55 | 140.06 | 138.20 | 152 | 130 | |||||
48 | 20~85 | 20~85 | 20~70 | 20~70 | 20~55 | 20~55 | 152.79 | 150.95 | 160 | 140 | |||||
50 | 20~85 | 20~85 | 20~70 | 20~70 | 20~55 | 20~55 | 159.15 | 157.30 | 170 | 150 | |||||
Shaft Bore Dia. 9 and 51~54 are not available for Shaft Bore Specs. N. Values in () for dimension L apply to the number of teeth 44~60. Specify NK10 when New JIS Keyway Hole + Threaded Hole with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested. Refer to Keyway Detailed Dimensions. NK10, if falling within the selection range, can also be selected for Shaft Bore Specs. N. |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
①Driving (The driven wheel is driven by the driving wheel for transmission) | |
②Linear driving (Reciprocating motion is carried out through the free-end toothed timing belt.) |
Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
③Conveyance (Plates are conveyed by two toothed timing belts) | |
④Traction transmission (Workpieces are clamped and transmitted by the belt) |
Semiconductor | Automotive | Smart Phones | ||
Medical | Electronic & Electrical | Robotics | ||
Idler | Toothed Timing Belts XL | Toothed Timing Belts | ||
Representative model: AATF28XL031 | Representative model: TBN128XL031 | Representative model: C-TBN178XL031 | ||
Advantages: short delivery time, multiple types | Advantages: short delivery time, multiple types | Advantages: multiple types, low price |
Part Number |
---|
E-TTPA12T10150-A-H12.7 |
E-TTPA12T10150-A-H[8-23/1] |
E-TTPA12T10150-A-N8 |
E-TTPA12T10150-A-N[10-18/1] |
E-TTPA12T10150-A-NK10 |
E-TTPA12T10150-A-P12.7 |
E-TTPA12T10150-A-P[8-18/1] |
E-TTPA12T10200-A-H12.7 |
E-TTPA12T10200-A-H[8-23/1] |
E-TTPA12T10200-A-N8 |
E-TTPA12T10200-A-N[10-18/1] |
E-TTPA12T10200-A-NK10 |
E-TTPA12T10200-A-P12.7 |
E-TTPA12T10200-A-P[8-18/1] |
E-TTPA12T10250-A-H12.7 |
E-TTPA12T10250-A-H[8-23/1] |
E-TTPA12T10250-A-N8 |
E-TTPA12T10250-A-N[10-18/1] |
E-TTPA12T10250-A-NK10 |
E-TTPA12T10250-A-P12.7 |
E-TTPA12T10250-A-P[8-18/1] |
E-TTPA12T10300-A-H12.7 |
E-TTPA12T10300-A-H[8-23/1] |
E-TTPA12T10300-A-N8 |
E-TTPA12T10300-A-N[10-18/1] |
E-TTPA12T10300-A-NK10 |
E-TTPA12T10300-A-P12.7 |
E-TTPA12T10300-A-P[8-18/1] |
E-TTPA12T10400-A-H12.7 |
E-TTPA12T10400-A-H[8-23/1] |
E-TTPA12T10400-A-N8 |
E-TTPA12T10400-A-N[10-18/1] |
E-TTPA12T10400-A-NK10 |
E-TTPA12T10400-A-P12.7 |
E-TTPA12T10400-A-P[8-18/1] |
E-TTPA12T10500-A-H12.7 |
E-TTPA12T10500-A-H[8-23/1] |
E-TTPA12T10500-A-N8 |
E-TTPA12T10500-A-N[10-18/1] |
E-TTPA12T10500-A-NK10 |
E-TTPA12T10500-A-P12.7 |
E-TTPA12T10500-A-P[8-18/1] |
E-TTPA14T10150-A-H12.7 |
E-TTPA14T10150-A-H[10-31/1] |
E-TTPA14T10150-A-N[10-26/1] |
E-TTPA14T10150-A-NK10 |
E-TTPA14T10150-A-NK10 |
E-TTPA14T10150-A-P12.7 |
E-TTPA14T10150-A-P[10-26/1] |
E-TTPA14T10150-B-H12.7 |
E-TTPA14T10150-B-H[10-28/1] |
E-TTPA14T10150-B-N[10-20/1] |
E-TTPA14T10150-B-NK10 |
E-TTPA14T10150-B-P12.7 |
E-TTPA14T10150-B-P[10-22/1] |
E-TTPA14T10200-A-H12.7 |
E-TTPA14T10200-A-H[10-31/1] |
E-TTPA14T10200-A-N[10-26/1] |
E-TTPA14T10200-A-NK10 |
E-TTPA14T10200-A-P12.7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Pulley Shape | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Shaft Hole Shape | Number of Teeth | Shaft Bore Specs. (Round Hole+Threaded Hole) [P] (mm) | Shaft Bore Specs. (Round Hole) [H] (mm) | Shaft Bore Specs. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) [NK] (mm) | Shaft Bore Specs. (New JIS Keyway Hole+Threaded Hole) [N] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 8 ~ 23 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 10 ~ 18 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 8 ~ 18 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 8 ~ 23 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 10 ~ 18 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 8 ~ 18 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 8 ~ 23 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 10 ~ 18 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 8 ~ 18 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 8 ~ 23 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 10 ~ 18 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 8 ~ 18 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 8 ~ 23 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 10 ~ 18 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 8 ~ 18 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | 8 ~ 23 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | - | 10 ~ 18 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 12 | 8 ~ 18 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | 10 ~ 31 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | - | - | 10 ~ 26 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | - | 10 | - | ||
₹ 19.86 | 1 Piece(s) | Available | 8 Day(s) | - | 15 | - | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | NK | 14 | - | - | - | - | |
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | 10 ~ 26 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | 10 ~ 28 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | - | - | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | 12.7 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape B | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | 10 ~ 22 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | 12.7 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | 10 ~ 31 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | - | - | 10 ~ 26 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | - | - | 10 | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Shape A | [Aluminum] Aluminum Alloy | Clear Anodize | - | - | 14 | 12.7 | - | - | - |
Loading...
Type | Timing Pulleys | Belt Type | T10 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy