Loading...

Timing Pulleys High Torque/S3M

Brand :
MISUMI

Caution

    Product Description



    Product Overview
    Usually, timing pulleys and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
    Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
    Dimensional Drawing
    Standard Tooth ProfilePulley Shape KA ShapeShape B
    MISUMI Timing Pulleys S3M Tooth Profile Drawing timing pulley
    The tooth groove size varies slightly with the number of teeth
    (Tooth pitch: 3.0 mm)
    MISUMI Timing Pulleys S3M Type Shape K  timing pulleyMISUMI Timing Pulleys S3M Type Shape A  timing pulleyMISUMI Timing Pulleys S3M Type Shape B  timing pulley
    Shaft Bore Specs.   
    H Round HoleP Round Hole+Threaded HoleN New JIS Keyway + Threaded Hole 
    MISUMI timing pulley shaft bore H round hole specifications  timing pulleyMISUMI timing pulley shaft bore P round hole and threaded hole specifications  timing pulleyMISUMI timing pulley shaft bore N or C keyway hole and threaded hole specifications  timing pulley 
    Without threaded holes and set screws.The stop threaded hole of Shape A pulley is located near 120° to avoid interference with the threads.
    Shaft Bore Specs. P cannot be selected for Shape A with the number of teeth 22 or less and nominal width 060.
    For detailed dimensions of keyway, please click Here. 

    Tapped Hole Size Table
    (Shaft Bore Specs.: P·N)
    dH7
    Shaft Bore ID
    M
    (Coarse Thread)
    Accessory
    Fixing Screw
    4~5M3M3×3
    6~17M4M4×3
    18~33M5M5×4
    34~42M6M6×5
    Specifications Overview
    Part Number Material Surface Treatment
    Belt Width 6mmBelt Width 10mmBelt Width 15mmPulleyFlange
    A: 7 W: 11 L: 19A: 11 W: 15 L: 23A: 17 W: 21 L: 29
    E-HTPA□□S3M060E-HTPA□□S3M100E-HTPA□□S3M150Aluminum AlloyAluminum AlloyClear Anodized
    E-HTPB□□S3M060E-HTPB□□S3M100E-HTPB□□S3M150Black Anodized
    E-HTPK□□S3M060E-HTPK□□S3M100E-HTPK□□S3M150Hard Clear Anodize
    E-HTPM□□S3M060E-HTPM□□S3M100E-HTPM□□S3M150Equivalent to S45CSPCCBlack Oxide Coating
    E-HTPP□□S3M060E-HTPP□□S3M100E-HTPP□□S3M150Electroless Nickel Plating
    E-HTPS□□S3M060E-HTPS□□S3M100-SUS304 Equivalent-
    *Film hardness of hard clear anodize is 300HV~.
    The flange is riveted, and set screws are included for shaft bore specs. P.
    If there are requirements for rust prevention, give priority to products made of aluminum alloy, stainless steel SUS304 and with surface treatment of electroless nickel plating.
    For anti-rust performance and maintenance of metal materials and surface treatment, clickhere.
    Specification Table
    TypePulley
    Shape
    Shaft Bore
    Specs.
    Shaft Bore Specs. (1mm increments)P.D.O.D.DFE
    H
    Round Hole
    P
    Round Hole + Threaded Hole
    N
    Keyway Hole + Tap
    TypeNumber of TeethType & Nominal WidthdH7
    Shape AShape B・KShape AShape B・KShape AShape B
    (Aluminum Alloy)
    E-HTPA
    E-HTPB
    E-HTPK


    (S45C equivalent)
    E-HTPM
    E-HTPP


    (SUS304 equivalent)
    E-HTPS
    14S3M060
    *A :7
    *W :11
    *L :19 

    S3M100
    *A :11
    *W :15
    *L :23 

    S3M150
    *A :17
    *W :21
    *L :29
    A

    K
    H

    P

    N




    4・5・64・5・644・5・6--13.3712.61161610
    154-74・5・64.4.5.54・5・614.3213.56181811
    164-74-74.4.5.54-715.2814.52
    184-94-84-64-817.1916.43202013
    194-104-84・5・64-818.1417.38222214
    204-104-84・5・64-819.118.34222214
    224-124-104-84-1021.0120.25252516
    24A

    B
    4-124-104-104-8--22.9222.16142516
    254-144-124-114-108-11823.8723.11162818
    265~145-125-115-108-11824.8324.07
    285-165~145~135-108-13826.7425.98183020
    306-196~166-156-128-148-1128.6527.89203223
    326-216~166-176-128-178-1130.5629.83525
    346-246~226-186-188~188-1532.4731.71264028
    366-246~226-186-188~198-1534.3833.62
    408~288~268~238-218~238-1738.237.44304432
    448~328~288~268~238~258~1842.0241.25324836
    488~348~308~288~258~278~2045.8445.07345038
    508~368~308~308~258~298~2047.7546.985240
    608~428~358~348~308~358~2257.356.53396146
    728~548~468~468~388~458~3268.7567.99507458
    The number of teeth for HTPS is only limited to values marked with *.
    Z-d≥2 for Shaft Bore Specs. V or F.
    Q(R)-d≥2 for Shaft Bore Specs. Y.
    Shaft Bore Dia. 4.5 and 6.35, if falling within the selection range, can be selected for Shaft Bore Specs. H, P, V and F.
    Specify NK10 when New JIS Keyway Hole + Threaded Hole with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested. For detailed dimensions of keyway, please click here.
    NK10, if falling within the selection range, can also be selected for Shaft Bore Specs. N.
    Shaft Bore Dia. 9 is not available for Shaft Bore Specs. N.
    Shaft Bore Dia. 8, 9, 11, 13, 14, 17 and 21~45 are not available for Shaft Bore Specs. C.
    Shaft Bore Specs. P cannot be selected for Shape A with the number of teeth 22 or less and nominal width 060.
    Product Features
    Feature 1: S specification timing pulleys, suitable for high torque transmission and conveyance design.
    Feature 2: S specification timing pulleys provide great transmission accuracy and efficiency, making them suitable for high-precision transmission and conveyance designs.
    Feature 3: S specification timing pulleys can be designed for use in mechanisms with larger shaft spacing, applicable to most mechanisms and equipment.
    Feature 4: MISUMI timing pulleys satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
    Feature 5: MISUMI timing pulleys are available in various materials and suitable for a wide range of design environments.
    Feature 6: MISUMI timing pulleys are made with meticulous attention to detail, allowing customers to make purchases with more confidence.
    Features of MISUMI Timing Pulleys S3M timing pulley①Well processed teeth→High processing accuracy
    ②Threaded hole deburred→Longer service life of timing belt
    ③Evenly press-fitted retainer→Firm retainer, not easy to fall off
    ④Beautiful tooth shape→Precisely engaged belt, with high concentricity
    Usage Method
    Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
    MISUMI Timing Pulley Driving Example  timing pulley①Driving (The driven wheel is driven by the driving wheel for transmission)
    MISUMI Timing Pulley Conveyance Example  timing pulley②Linear driving (Reciprocating motion is carried out through the free-end toothed timing belt.)
    Usage Method Example DrawingUsage Method of Timing Wheel and Timing Belt
    MISUMI Timing Pulley Linear Driving Example  timing pulley③Conveyance (Plates are conveyed by two toothed timing belts)
    MISUMI Timing Pulley Traction Transmission Example  timing pulley④Traction transmission (Workpieces are clamped and transmitted by the belt)
    Shape S timing pulleys, suitable for MISUMI standard and economy series S specification belts.
    Precautions
    ①For Shaft Bore Specs. P (round hole+threaded hole) or N, the attached set screws are shipped in the same package (may drop in the packaging bag).
    ②There is no threaded hole for Shaft Bore Specs. H (round hole).
    ③There may be no surface treatment in the shaft bore.
    ④For the N keyway hole, the position relation between keyway and tooth is not fixed.
    Example of Use
    Example drawing of a workpiece reversal transfer mechanism designed using MISUMI timing pulley  timing pulley
    Example Name:
      Workpiece Reversal Transfer Mechanism
    Purpose:
      Rotates the workpiece on the conveyor belt by 90 degrees and transfers it to the next process, using the transmission power of the timing pulley and the timing belt.
      At this time, the clamping mechanism rotates 180 degrees and does not change the direction of the workpiece relative to the conveying direction at the same time during transfer.
    Purpose of Timing Pulley:
      The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)
    For detailed information, clickhere.
    Application Industries
    Semiconductor Automotive Smart Phones
    MISUMI Timing Pulleys S3M are applicable to the semiconductor industry  timing pulley MISUMI Timing Pulleys S3M are applicable to the automotive industry  timing pulley MISUMI Timing Pulleys S3M are applicable to the smart phone industry  timing pulley
    Medical Electronic & Electrical Robotics
    MISUMI Timing Pulleys S3M are applicable to the medical industry  timing pulley MISUMI Timing Pulleys S3M are applicable to the electronics and electrical appliances industry  timing pulley MISUMI Timing Pulleys S3M are applicable to the robotics industry  timing pulley
    Related Products
    Idler High Torque Toothed Timing Belts S3M Toothed Timing Belts
    MISUMI High Torque Timing Belt Idlers S2M and S3M idler MISUMI High Torque Timing Belts S2M, S3M, S5M and S8M timing belt MISUMI Economy series Toothed Timing Belts  timing belt
    Representative model: AHTF20S3M100 Representative model: HTBN300S3M-100 Representative model: C-HTBN960S3M-100
    Related Documents
    Technical Data of Toothed Timing Belts and Timing Pulleys
    ①For the data on the selection of timing pulleys and toothed timing belts, tensioning force, etc. (drive), please click here and check.
    ②For the data on the selection of timing pulleys and toothed timing belts, tensioning force, etc. (transmission & conveyance), please click here and check.
    ③For the main causes and countermeasures for the damage, breakage, abnormal noise of timing toothed belts, please click here and check.
    ④For the reference data on the replacement time of toothed timing belts, please click here and check.
    ⑤For the data on dimensional tolerance of timing pulleys, please click here and check.