(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Economy Timing Pulley for S5M with Keyless Bushing
[Pulley shape] Shape E, Shape F
[Fixing Method] Keyless Bushing
[Material]
•Pulley: Aluminum Alloy
•Flange: Aluminum Alloy
•Keyless Bushing: Aluminum Alloy/A2014, Steel/S45C Equivalent
[Surface Treatment] Not Provided, Clear Anodized
[Applicable Belt Width(mm)] 10, 15, 25
[Number of Teeth(T)] 20, 22, 24, ... , 72
[Shaft Bore Diameter(mm)] 6, 8, 10, ... , 35
*Allowable Shaft bore diameter is depending on Pulley shape & number of teeth.
Part Number | ![]() | ![]() | ||||||
Belt Width 10mm | Belt Width 15mm | Belt Width 25mm | Pulley | Flange | Kyless Bushing | Pulley | Flange | Kyless Bushing |
A: 11 W: 16 | A: 17 W: 22 Y: 14 | A: 27 W: 32 Y: 14(22・23.5) | ||||||
E-HHAA□□S5M100 | E-HHAA□□S5M150 | E-HHAA□□S5M250 | Aluminum Alloy 2024 | Aluminum Alloy 5056 | A2014 | Clear Anodized | ||
E-HHTA□□S5M100 | E-HHTA□□S5M150 | E-HHTA□□S5M250 | Aluminum Alloy 7A09 | Aluminum Alloy 5056 | Equivalent to S45C | Clear Anodized | - |
Part Number | ![]() Shape | ![]() | P.D. | O.D. | F | E | ||||||||
E-HHAA | E-HHTA | |||||||||||||
![]() | ![]() | ![]() | S5M100 | S5M150 | S5M100 | S5M150 | S5M250 | |||||||
Shape E | Shape F | Shape E | Shape E | Shape F | Shape E | Shape F | ||||||||
E-HHAA E-HHTA | 20 | S5M100 *A:11 *W:16 S5M150 *A:17 *W:22 *Y:14 S5M250 *A:27 *W:32 *Y:14 (d12~22:Y=22) (d24~:Y=23.5) | E F | 6 | - | - | - | - | - | - | 31.83 | 30.87 | 36 | 24 |
22 | 8 | - | - | - | - | - | - | 35.01 | 34.05 | 40 | 27 | |||
24 | 8・10 | - | 8 | 8 | 8 | 8 | 8 | 38.2 | 37.24 | 45 | 30 | |||
25 | 8・10 | - | 8 | 8 | 8 | 8 | 8 | 39.79 | 38.83 | |||||
26 | 8・10 | 8・10 | 8・10 | 8・10 | 8・10 | 8・10 | 8・10 | 41.38 | 40.42 | 48 | 35 | |||
28 | 8・10 | 8・10 | 8・10 | 8・10 | 8・10 | 8・10 | 8・10 | 44.56 | 43.6 | |||||
30 | 10・12 | 10・12 | 10 | 10 | 10 | 10 | 10 | 47.75 | 46.79 | 52 | 36 | |||
32 | 10~15 | 10~15 | 10~14 | 10~14 | 10 | 10~14 | 10~14 | 50.93 | 49.97 | 55 | 40 | |||
34 | 10~16 | 10~16 | 10~14 | 10~16 | 10 | 10~16 | 10~16 | 54.11 | 53.15 | 61 | 45 | |||
36 | 10~16 | 10~16 | 10~14 | 10~16 | 10 | 10~16 | 10~16 | 57.3 | 56.34 | |||||
40 | 10~16 | 10~16 | 10~14 | 10~19 | 10 | 10~19 | 10~19 | 63.66 | 62.7 | 67 | 50 | |||
44 | - | - | 12~14 | 12~22 | - | 12~22 | 12~22 | 70.03 | 69.07 | 74 | 58 | |||
48 | 12~14 | 12~22 | 12~24 | 12~24 | 76.39 | 75.43 | 83 | 63 | ||||||
50 | 12~14 | 12~22 | 12~28 | 12~28 | 79.58 | 78.62 | 87 | 67 | ||||||
60 | 12~14 | 12~22 | 12~30 | 12~30 | 95.49 | 94.53 | 99 | 80 | ||||||
72 | 12~14 | 12~22 | 12~35 | 12~30 | 114.59 | 113.63 | 119 | 100 |
dH7 | E-HHAA | E-HHTA | D1 | (L) | ||||
Allowable max. torque (N・m) | D2 | B | G | n | Allowable max. torque (N・m) | |||
6 | 4 | 17 | 4 | 20 | 0.5 | - | - | - |
8 | 6 | 19 | 5 | 22 | 0.5 | 19.6 | 23.5 | 6 |
10 | 8 | 21 | 5 | 24 | 0.5 | 27.5 | 25.5 | |
12 | 12 | 24 | 6 | 27 | 1 | 44.1 | 28.5 | 6.5 |
14 | 18 | 26 | 6 | 29 | 1 | 63.7 | 30.5 | |
15 | 25 | 28 | 7 | 31 | 1.2 | 80.4 | 31.5 | |
16 | 26 | 29 | 7 | 32 | 1.2 | 83.3 | 33 | |
17 | - | - | - | - | - | 92.2 | 33.5 | |
18 | 95.1 | 34.5 | ||||||
19 | 98.1 | 35.5 | ||||||
20 | 216 | 42 | 8 | |||||
22 | 255 | 44 | ||||||
24 | 363 | 46 | ||||||
25 | 392 | 47 | ||||||
28 | 441 | 50 | 8.5 | |||||
30 | 500 | 52 | ||||||
32 | 530 | 54 | ||||||
35 | 883 | 62 | 10 |
Smart Phones | Medical | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Lithium battery | ||
![]() | ![]() | ![]() |
Flat-belt idlers, Width (T), 6 to 32 mm | Flat Belts For General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
Representative model: HBG15-6 | Representative model: HBLT350-4.23 | Representative model: HTPA48S2M040-B-N10 | ||
Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | No. of Teeth (T) | Pulley Shape | Material | Shaft Bore Dia. d (mm) | Shaft Bore Dia. D (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,628.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 28 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 6 | 6 | 20 | |
₹ 3,492.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 28 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 8 | 8 | 22 | |
₹ 3,533.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 30 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 8 | 8 | 24 | |
₹ 3,533.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 30 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 24 | |
₹ 3,554.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 30 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 8 | 8 | 25 | |
₹ 3,554.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 30 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 25 | |
₹ 3,576.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 30 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 8 | 8 | 26 | |
₹ 3,576.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 30 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 26 | |
₹ 3,710.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 32 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 8 | 8 | 26 | |
₹ 3,710.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 32 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 26 | |
₹ 3,622.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 32 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 8 | 8 | 28 | |
₹ 3,622.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 32 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 28 | |
₹ 3,773.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 32 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 8 | 8 | 28 | |
₹ 3,773.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 32 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 28 | |
₹ 3,670.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 34 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 30 | |
₹ 3,670.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 34 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 30 | |
₹ 3,839.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 34 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 30 | |
₹ 3,839.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 34 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 30 | |
₹ 3,721.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 34 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 32 | |
₹ 3,721.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 34 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 32 | |
₹ 3,721.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | - | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 32 | |
₹ 3,721.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | - | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 32 | |
₹ 3,909.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | - | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 32 | |
₹ 3,909.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | - | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 32 | |
₹ 3,909.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | - | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 32 | |
₹ 3,909.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | - | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 32 | |
₹ 3,774.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 38 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 34 | |
₹ 3,774.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 38 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 34 | |
₹ 3,774.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 38 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 34 | |
₹ 3,774.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 38 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 34 | |
₹ 3,774.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 38 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 16 | 16 | 34 | |
₹ 3,982.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 38 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 34 | |
₹ 3,982.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 40 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 34 | |
₹ 3,982.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 40 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 34 | |
₹ 3,982.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 40 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 34 | |
₹ 3,982.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 40 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 16 | 16 | 34 | |
₹ 3,830.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 40 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 36 | |
₹ 3,830.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 40 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 36 | |
₹ 3,830.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 42 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 36 | |
₹ 3,830.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 42 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 36 | |
₹ 3,830.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 42 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 16 | 16 | 36 | |
₹ 4,059.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 42 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 36 | |
₹ 4,059.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 42 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 36 | |
₹ 4,059.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 42 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 36 | |
₹ 4,059.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 44 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 36 | |
₹ 4,059.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 44 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 16 | 16 | 36 | |
₹ 3,950.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 44 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 40 | |
₹ 3,950.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 44 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 40 | |
₹ 3,950.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 44 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 40 | |
₹ 3,950.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 44 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 40 | |
₹ 3,950.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 46 | Shape E | [Aluminum] 2000 Series Aluminum Alloy | 16 | 16 | 40 | |
₹ 4,223.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 46 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 10 | 10 | 40 | |
₹ 4,223.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 46 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 12 | 12 | 40 | |
₹ 4,223.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 46 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 14 | 14 | 40 | |
₹ 4,223.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 46 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 15 | 15 | 40 | |
₹ 4,223.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 46 | Shape F | [Aluminum] 2000 Series Aluminum Alloy | 16 | 16 | 40 | |
₹ 3,472.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 10 | 48 | Shape E | [Aluminum] Aluminum Alloy | 8 | 8 | 24 | |
₹ 3,611.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 48 | Shape E | [Aluminum] Aluminum Alloy | 8 | 8 | 24 | |
₹ 3,611.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 15 | 48 | Shape F | [Aluminum] Aluminum Alloy | 8 | 8 | 24 | |
₹ 3,840.00 | 1 Piece(s) | Available | 11 Day(s) | 10 | 25 | 48 | Shape E | [Aluminum] Aluminum Alloy | 8 | 8 | 24 |
Part Number |
---|
Loading...
Type | Keyless Bushings | Belt Type | S5M |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy