(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Material | Surface Treatment | ||||||
Belt Width 10mm | Belt Width 15mm | Belt Width 25mm | Pulley | Flange | Bushing | Pulley | Flange | Bushing |
A: 11 W: 16 | A: 17 W: 22 | A: 27 W: 32 | ||||||
E-HTLA□□S5M100 | E-HTLA□□S5M150 | E-HTLA□□S5M250 | Aluminum Alloy 7A09 | Aluminum Alloy | Equivalent to S45C | Clear Anodized | - | |
E-HTLK□□S5M100 | E-HTLK□□S5M150 | E-HTLK□□S5M250 | Hard Clear Anodize | - | ||||
E-HTPL□□S5M100 | E-HTPL□□S5M150 | E-HTPL□□S5M250 | Equivalent to S45C | SPCC | Equivalent to S45C | Ferroferric Oxide Protective Film | ||
E-HTLG□□S5M100 | E-HTLG□□S5M150 | E-HTLG□□S5M250 | Electroless Nickel Plating |
Part Number | Pulley Shape | dH7 range (select Shaft Bore Dia. according to Table 1) | P.D. | O.D. | F | E | |||||||
S5M100 | S5M150 | S5M250 | |||||||||||
Type | Number of Teeth | Type & Nominal Width | Shape E (ST Bushing) | Shape F (SH Bushing) | Shape E (ST Bushing) | Shape F (SH Bushing) | Shape E (ST Bushing) | Shape F (SH Bushing) | |||||
E-HTLA E-HTLK E-HTPL E-HTLG | 22 | S5M100 *A:11 *W:16 S5M150 *A:17 *W:22 S5M250 *A:27 *W:32 | E F | 8 | - | - | - | - | - | 35.01 | 34.05 | 40 | 27 |
24 | 8・10 | 8 | 10 | 8 | 10 | 8 | 38.2 | 37.24 | 45 | 30 | |||
25 | 8・10 | 8 | 10 | 8 | 10 | 8 | 39.79 | 38.83 | |||||
26 | 8~12 | 8 | 10・11・12 | 8~12 | 10・11・12 | 8~12 | 41.38 | 40.42 | 48 | 35 | |||
28 | 8~12 | 8 | 10・11・12 | 8~12 | 10・11・12 | 8~12 | 44.56 | 43.6 | |||||
30 | 10~15 | - | 10~15 | 10・11・12 | 10~15 | 10・11・12 | 47.75 | 46.79 | 52 | 36 | |||
32 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10・11・12 | 50.93 | 49.97 | 55 | 40 | ||||
34 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10~17 | 54.11 | 53.15 | 61 | 45 | ||||
36 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10~17 | 57.3 | 56.34 | ||||||
40 | 10~17 | 10~17 | 10・11・12 | 10~17 | 10~17 | 63.66 | 62.7 | 67 | 50 | ||||
44 | 12~25 | 12~25 | 12 | 12~25 | 12~25 | 70.03 | 69.07 | 74 | 58 | ||||
48 | 12~28 | 12~28 | 12 | 12~28 | 12~28 | 76.39 | 75.43 | 83 | 63 | ||||
50 | 12~32 | - | 12~32 | 12 | 12~32 | 12~32 | 79.58 | 78.62 | 87 | 67 | |||
60 | 12~32 | 12~40 | 12 | 12~40 | 12~35 | 95.49 | 94.53 | 99 | 80 | ||||
72 | 12~32 | 12~42 | 12 | 12~42 | 12~35 | 114.59 | 113.63 | 119 | 100 |
H7 | Allowable max. torque N・m | D | (L) | ||
ST Bushing | SH Bushing | ST Bushing | SH Bushing | ||
8 | 16 | 8.5 | 25.5 | 24.5 | 8.5 |
10 | 39 | 18 | 30 | 29 | 10.5 |
11 | 43 | 20 | 31 | 30 | |
12 | 48 | 23 | 32 | 31 | |
14 | 73 | 37 | 35 | 36 | 12 |
15 | 78 | 39 | 36 | 37 | |
16 | 83 | 42 | 37 | 38 | 13 |
17 | 88 | 45 | 38 | 39 | |
18 | 154 | 48 | 43 | 40 | 14 |
19 | 163 | 49 | 45 | 42 | |
20 | 171 | 97 | 46 | 46 | |
22 | 186 | 110 | 48 | 47 | |
24 | 206 | 121 | 50 | 49 | |
25 | 216 | 124 | 52 | 51 | |
28 | 353 | 141 | 54 | 53 | 15.5 |
30 | 382 | 149 | 57 | 56 | |
32 | 412 | 163 | 59 | 58 | 16.5 |
35 | 451 | 173 | 63 | 61 | |
38 | 686 | - | 70 | - | 19 |
40 | 725 | 71 | |||
42 | 757 | 74 | 20 |
Smart Phones | Medical | Electronic & Electrical | ||
Automotive | Robotics | Lithium battery | ||
S5M Timing Belt Idler Pulley | S5M Timing Belt | Timing Pulleys High Torque S5M | ||
C-AHTFW26-S5M150-10 | Representative model: C-HTBN230S5M-150 | E-HTPK26S5M150-B-NK10 | ||
Advantage: Short delivery time, multiple types | Advantage: Short delivery time, multiple types | Advantage: Short delivery time, multiple types |
Part Number |
---|
E-HTLA22S5M100-E-8 |
E-HTLA24S5M100-E-[8,10] |
E-HTLA24S5M100-F-8 |
E-HTLA24S5M150-E-10 |
E-HTLA24S5M150-F-8 |
E-HTLA24S5M250-E-10 |
E-HTLA24S5M250-F-8 |
E-HTLA25S5M100-E-[8,10] |
E-HTLA25S5M100-F-8 |
E-HTLA25S5M150-E-10 |
E-HTLA25S5M150-F-8 |
E-HTLA25S5M250-E-10 |
E-HTLA25S5M250-F-8 |
E-HTLA26S5M100-E-[8,10,11,12] |
E-HTLA26S5M100-F-8 |
E-HTLA26S5M150-E-[10,11,12] |
E-HTLA26S5M150-F-[8,10,11,12] |
E-HTLA26S5M250-E-[10,11,12] |
E-HTLA26S5M250-F-[8,10,11,12] |
E-HTLA28S5M100-E-[8,10,11,12] |
E-HTLA28S5M100-F-8 |
E-HTLA28S5M150-E-[10,11,12] |
E-HTLA28S5M150-F-[8,10,11,12] |
E-HTLA28S5M250-E-[10,11,12] |
E-HTLA28S5M250-F-[8,10,11,12] |
E-HTLA30S5M100-E-[10,11,12,14,15] |
E-HTLA30S5M150-E-[10,11,12,14,15] |
E-HTLA30S5M150-F-[10,11,12] |
E-HTLA30S5M250-E-[10,11,12,14,15] |
E-HTLA30S5M250-F-[10,11,12] |
E-HTLA32S5M100-E-[10,11,12,14,15,16,17] |
E-HTLA32S5M150-E-[10,11,12,14,15,16,17] |
E-HTLA32S5M150-F-[10,11,12] |
E-HTLA32S5M250-E-[10,11,12,14,15,16,17] |
E-HTLA32S5M250-F-[10,11,12] |
E-HTLA34S5M100-E-[10,11,12,14,15,16,17] |
E-HTLA34S5M150-E-[10,11,12,14,15,16,17] |
E-HTLA34S5M150-F-[10,11,12] |
E-HTLA34S5M250-E-[10,11,12,14,15,16,17] |
E-HTLA34S5M250-F-[10,11,12,14,15,16,17] |
E-HTLA36S5M100-E-[10,11,12,14,15,16,17] |
E-HTLA36S5M150-E-[10,11,12,14,15,16,17] |
E-HTLA36S5M150-F-[10,11,12] |
E-HTLA36S5M250-E-[10,11,12,14,15,16,17] |
E-HTLA36S5M250-F-[10,11,12,14,15,16,17] |
E-HTLA40S5M100-E-[10,11,12,14,15,16,17] |
E-HTLA40S5M150-E-[10,11,12,14,15,16,17] |
E-HTLA40S5M150-F-[10,11,12] |
E-HTLA40S5M250-E-[10,11,12,14,15,16,17] |
E-HTLA40S5M250-F-[10,11,12,14,15,16,17] |
E-HTLA44S5M100-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-HTLA44S5M150-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-HTLA44S5M150-F-12 |
E-HTLA44S5M250-E-[12,14,15,16,17,18,19,20,22,24,25] |
E-HTLA44S5M250-F-[12,14,15,16,17,18,19,20,22,24,25] |
E-HTLA48S5M100-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
E-HTLA48S5M150-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
E-HTLA48S5M150-F-12 |
E-HTLA48S5M250-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
E-HTLA48S5M250-F-[12,14,15,16,17,18,19,20,22,24,25,28] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Pulley Shape | Material | Surface Treatment | Number of Teeth | Shaft Bore Dia. [d] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 22 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 8 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 24 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 8 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 25 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 8 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 8 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 26 | 8 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 8 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 8 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 28 | 8 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 10 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 10 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 10 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 30 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 32 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 34 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 36 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | 10 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 40 | 10 ~ 17 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | 12 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | 12 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | 12 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 44 | 12 ~ 25 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | 12 ~ 28 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | 12 ~ 28 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape E | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | 12 ~ 28 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Shape F | [Aluminum] Aluminum Alloy | Clear Anodize | 48 | 12 ~ 28 |
Loading...
Type | Keyless Bushings | Belt Type | S5M |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy