(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant] (Part Number)

Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]
  • Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]
  • Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This product can be purchased in quantities of 10pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (10 pcs. or more)
  • Since it is an I.D. referenced type spring, it is manufactured with priority given to I.D. tolerances. Please be careful.
  • Stainless Steel Spring is magnetic.

Product Description

\RoHS10-compliant products are newly released.

Dimensional Drawing of Compression Springs

+0.6 mm+0.1 mm +0.8 mm+0.1 mm
I.D. Dø8 or Less     Free Length L±1 mm
 ø10 or More     Spring Constant±10%
[M]Material SUS304-WPB

Specification Table of Compression Springs

■E-GVUL: Fmax. (allowable deflection) = L × 40%
[ ! ] Compression Springs I.D. Referenced Type is inner diameter prioritized, and the O.D. is a reference value.
Part NumberO.D. D1
(reference value)
Wire Dia.
d
F
max.
N (kgf)
max.
Pitch
(reference value)
Solid Length
(reference value)
Total Coils
(reference value)
Type D-L
E-GVUL5 -156.20.665.88{0.60}2.54.87
 2087.84{0.80}3.3
E-GVUL 6 -157.40.765.88{0.60}2.16.38
 2087.84{0.80}2.9
 257.60.8109.8{1.00}2.310.412
 301211.76{1.20}2.7
 351413.72{1.40}3.2
E-GVUL 8 -209.80.987.84{0.80}2.49.59.5
 25109.8{1.00}2.9
 351011413.72{1.40}2.91413
E-GVUL 10 -2012187.84{0.80}3.18.57.5
 25109.8{1.00}3.8
 3012.21.11211.76{1.20}3.212.710.5
 351413.72{1.40}3.7
E-GVUL 12 -2514.41.2109.8{1.00}2.912.69.5
 351413.72{1.40}4.1
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).

■E-GVUM: Fmax. (allowable deflection) = L × 35%
[ ! ] I.D. Referenced Type is inner diameter prioritized, and the O.D. is a reference value.
Part NumberO.D. D1
(reference value)
Wire Dia.
d
F
max.
N (kgf)
max.
Pitch
(reference value)
Solid Length
(reference value)
Total Coils
(reference value)
Type D-L
E-GVUM 5 -156.60.85.315.39{1.57}2.36.87.5
 206.80.9720.58{2.10}1.811.712
 40711441.16{4.20}3.214.513.5
E-GVUM 6 -157.80.95.315.39{1.57}2.37.77.5
 20720.58{2.10}3
 25818.825.68{2.62}2.81110
 3010.530.87{3.15}3.3
E-GVUM 8 -2010.21.1720.58{2.10}3.38.87
 258.825.68{2.62}4.2
E-GVUM 10 -2012.41.2720.58{2.10}48.46
 2512.61.38.825.68{2.62}4.210.47
 3010.530.87{3.15}5
E-GVUM 16 -3519.61.812.335.97{3.67}5.814.47
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
(kgf) = N × 0.101972
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■Compression Springs Constant (N/mm) [kgf/mm]
O.D.O.D. Referenced
DE-GUVE-GUYE-GURE-GUFE-GULE-GUTTE-GUME-GUHE-GUBB
2 0.050.20.30.5    
 {0.005}{0.02}{0.03}{0.05}    
30.05
{0.005}
0.098
{0.01}
0.29
{0.03}
0.49
{0.05}
0.98
{0.1}
1.5   
4{0.15}22.94.9
52
{0.2}
{0.2}{0.3}{0.5}
62.9
{0.3}
5.9
{0.6}
9.8
{1.0}
8
10 0.2
12 {0.02}    
13    22.99.819.6
    {0.2}{0.3}{1.0}{2.0}
14         
16   0.49
{0.05}
 2
{0.2}
  19.6
      {2.0}
20   0.982.9   29.4
   {0.1}{0.3}   {3.0}
Fmax.F =F =F =F =F =F =F =F =F =
L × 70%L × 75%L × 60%L × 45%L × 40%L × 40%L × 35%L × 30%L × 25%
 
I.D.I.D. Referenced
DE-GVURE-GVUFE-GVULE-GVUM
50.29
{0.03}
0.49
{0.05}
0.98
{0.10}
2.94
{0.30}
6
8
10
12  
16  2.94
{0.30}
  
Fmax.F=F=F=F=
L × 60%L × 45%L × 40%L × 35%

Related Products of Compression Springs

[Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Extra Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUF, E-GUR, E-GUV, E-GUY Type: E-GUL, E-GUTT Type: E-GUH, E-GUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 50 JPY Unit Price: From 50 JPY Unit Price: From 55 yen
 
[Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Ultra Heavy Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUBB Type: E-GVUF, E-GVUR Type: E-GVUL, E-GVUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 105 yen Unit Price: From 85 yen Unit Price: From 95 yen

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GVUM10-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 149.60

10 Piece(s) Available 6 Day(s) or more 102512.62.9416.01~30.0025.681.310.48.816.2107

Loading...

  1. 1

Basic Information

Cleaning Method No Cleaning Type Round Wire End Face State With grinding

Please check the type/dimensions/specifications of the part E-GVUM10-25 in the Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant] series.

Product variants

Part Number
E-GVUL10-35
E-GVUL12-25
E-GVUL12-35
E-GVUM10-30
E-GVUM16-35
E-GVUM5-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 147.02

10 Piece(s)Available 6 Day(s) or more 103512.20.988.51~16.0013.721.112.714211010.5

₹ 143.34

10 Piece(s)Available 6 Day(s) or more 102514.40.988.51~16.009.81.212.61015129.5

₹ 149.16

10 Piece(s)Available 6 Day(s) or more 103514.40.988.51~16.0013.721.212.61421129.5

₹ 149.11

10 Piece(s)Available 6 Day(s) or more 103012.62.9430.01~50.0030.871.310.410.519.5107

₹ 150.70

10 Piece(s)Available 6 Day(s) or more 103519.62.9430.01~50.0035.971.814.412.322.7167

₹ 127.53

10 Piece(s)Available 6 Day(s) or more 10156.62.948.51~16.0015.390.86.85.39.757.5