(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
\RoHS10-compliant products are newly released.
I.D. D | ø8 or Less | Free Length L | ±1 mm | ||
ø10 or More | Spring Constant | ±10% |
Part Number | O.D. D1 (reference value) | Wire Dia. d | F max. | N (kgf) max. | Pitch (reference value) | Solid Length (reference value) | Total Coils (reference value) | ||
Type D-L | |||||||||
E-GVUL5 - | 15 | 6.2 | 0.6 | 6 | 5.88 | {0.60} | 2.5 | 4.8 | 7 |
20 | 8 | 7.84 | {0.80} | 3.3 | |||||
E-GVUL 6 - | 15 | 7.4 | 0.7 | 6 | 5.88 | {0.60} | 2.1 | 6.3 | 8 |
20 | 8 | 7.84 | {0.80} | 2.9 | |||||
25 | 7.6 | 0.8 | 10 | 9.8 | {1.00} | 2.3 | 10.4 | 12 | |
30 | 12 | 11.76 | {1.20} | 2.7 | |||||
35 | 14 | 13.72 | {1.40} | 3.2 | |||||
E-GVUL 8 - | 20 | 9.8 | 0.9 | 8 | 7.84 | {0.80} | 2.4 | 9.5 | 9.5 |
25 | 10 | 9.8 | {1.00} | 2.9 | |||||
35 | 10 | 1 | 14 | 13.72 | {1.40} | 2.9 | 14 | 13 | |
E-GVUL 10 - | 20 | 12 | 1 | 8 | 7.84 | {0.80} | 3.1 | 8.5 | 7.5 |
25 | 10 | 9.8 | {1.00} | 3.8 | |||||
30 | 12.2 | 1.1 | 12 | 11.76 | {1.20} | 3.2 | 12.7 | 10.5 | |
35 | 14 | 13.72 | {1.40} | 3.7 | |||||
E-GVUL 12 - | 25 | 14.4 | 1.2 | 10 | 9.8 | {1.00} | 2.9 | 12.6 | 9.5 |
35 | 14 | 13.72 | {1.40} | 4.1 |
Part Number | O.D. D1 (reference value) | Wire Dia. d | F max. | N (kgf) max. | Pitch (reference value) | Solid Length (reference value) | Total Coils (reference value) | ||
Type D-L | |||||||||
E-GVUM 5 - | 15 | 6.6 | 0.8 | 5.3 | 15.39 | {1.57} | 2.3 | 6.8 | 7.5 |
20 | 6.8 | 0.9 | 7 | 20.58 | {2.10} | 1.8 | 11.7 | 12 | |
40 | 7 | 1 | 14 | 41.16 | {4.20} | 3.2 | 14.5 | 13.5 | |
E-GVUM 6 - | 15 | 7.8 | 0.9 | 5.3 | 15.39 | {1.57} | 2.3 | 7.7 | 7.5 |
20 | 7 | 20.58 | {2.10} | 3 | |||||
25 | 8 | 1 | 8.8 | 25.68 | {2.62} | 2.8 | 11 | 10 | |
30 | 10.5 | 30.87 | {3.15} | 3.3 | |||||
E-GVUM 8 - | 20 | 10.2 | 1.1 | 7 | 20.58 | {2.10} | 3.3 | 8.8 | 7 |
25 | 8.8 | 25.68 | {2.62} | 4.2 | |||||
E-GVUM 10 - | 20 | 12.4 | 1.2 | 7 | 20.58 | {2.10} | 4 | 8.4 | 6 |
25 | 12.6 | 1.3 | 8.8 | 25.68 | {2.62} | 4.2 | 10.4 | 7 | |
30 | 10.5 | 30.87 | {3.15} | 5 | |||||
E-GVUM 16 - | 35 | 19.6 | 1.8 | 12.3 | 35.97 | {3.67} | 5.8 | 14.4 | 7 |
O.D. | O.D. Referenced | ||||||||
D | E-GUV | E-GUY | E-GUR | E-GUF | E-GUL | E-GUTT | E-GUM | E-GUH | E-GUBB |
2 | 0.05 | 0.2 | 0.3 | 0.5 | |||||
{0.005} | {0.02} | {0.03} | {0.05} | ||||||
3 | 0.05 {0.005} | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 | |||
4 | {0.15} | 2 | 2.9 | 4.9 | |||||
5 | 2 {0.2} | {0.2} | {0.3} | {0.5} | |||||
6 | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||
8 | |||||||||
10 | 0.2 | ||||||||
12 | {0.02} | ||||||||
13 | 2 | 2.9 | 9.8 | 19.6 | |||||
{0.2} | {0.3} | {1.0} | {2.0} | ||||||
14 | |||||||||
16 | 0.49 {0.05} | 2 {0.2} | 19.6 | ||||||
{2.0} | |||||||||
20 | 0.98 | 2.9 | 29.4 | ||||||
{0.1} | {0.3} | {3.0} | |||||||
Fmax. | F = | F = | F = | F = | F = | F = | F = | F = | F = |
L × 70% | L × 75% | L × 60% | L × 45% | L × 40% | L × 40% | L × 35% | L × 30% | L × 25% |
I.D. | I.D. Referenced | |||
D | E-GVUR | E-GVUF | E-GVUL | E-GVUM |
5 | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 2.94 {0.30} |
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | 2.94 {0.30} | |||
Fmax. | F= | F= | F= | F= |
L × 60% | L × 45% | L × 40% | L × 35% |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Extra Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Heavy Load | ||
![]() | ![]() | ![]() | ||
Type: E-GUF, E-GUR, E-GUV, E-GUY | Type: E-GUL, E-GUTT | Type: E-GUH, E-GUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 50 JPY | Unit Price: From 50 JPY | Unit Price: From 55 yen |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Ultra Heavy Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Heavy Load | ||
![]() | ![]() | ![]() | ||
Type: E-GUBB | Type: E-GVUF, E-GVUR | Type: E-GVUL, E-GVUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 105 yen | Unit Price: From 85 yen | Unit Price: From 95 yen |
Part Number |
---|
E-GVUM8-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 143.96 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | 10.2 | 2.94 | 16.01~30.00 | 20.58 | 1.1 | 8.8 | 7 | 13 | 8 | 7 |
Loading...
Cleaning Method | No Cleaning | Type | Round Wire | End Face State | With grinding |
---|
Please check the type/dimensions/specifications of the part E-GVUM8-20 in the Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant] series.
Part Number |
---|
E-GVUL10-25 |
E-GVUL10-30 |
E-GVUL10-35 |
E-GVUL12-25 |
E-GVUL12-35 |
E-GVUM8-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 136.48 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 12 | 0.98 | 8.51~16.00 | 9.8 | 1 | 8.5 | 10 | 15 | 10 | 7.5 | |
₹ 138.20 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 12.2 | 0.98 | 8.51~16.00 | 11.76 | 1.1 | 12.7 | 12 | 18 | 10 | 10.5 | |
₹ 147.02 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 12.2 | 0.98 | 8.51~16.00 | 13.72 | 1.1 | 12.7 | 14 | 21 | 10 | 10.5 | |
₹ 143.34 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 14.4 | 0.98 | 8.51~16.00 | 9.8 | 1.2 | 12.6 | 10 | 15 | 12 | 9.5 | |
₹ 149.16 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 14.4 | 0.98 | 8.51~16.00 | 13.72 | 1.2 | 12.6 | 14 | 21 | 12 | 9.5 | |
₹ 150.14 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 10.2 | 2.94 | 16.01~30.00 | 25.68 | 1.1 | 8.8 | 8.8 | 16.2 | 8 | 7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy