(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
\RoHS10-compliant products are newly released.
Item | MISUMI's Similar Products | Economy Series |
Service Life | 1 million times | 700,000 Times |
Manufactured | In Japan | Outside of Japan |
I.D. D | ø8 or Less | Free Length L | ±1 mm | ||
ø10 or More | Spring Constant | ±10% |
Ordering Example | Part Number |
E-GVUM6-15 | |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N (kgf) max. | Pitch (Reference Value) | Solid Length (Reference Value) | Total Coils (Reference Value) | ||
Type D-L | |||||||||
E-GVUL | 5-15 | 6.2 | 0.6 | 6 | 5.88{0.60} | 2.5 | 4.8 | 7.0 | |
20 | 8 | 7.84{0.80} | 3.3 | ||||||
6-15 | 7.4 | 0.7 | 6 | 5.88{0.60} | 2.1 | 6.3 | 8.0 | ||
20 | 8 | 7.84{0.80} | 2.9 | ||||||
25 | 7.6 | 0.8 | 10 | 9.8{1.00} | 2.3 | 10.4 | 12.0 | ||
30 | 12 | 11.76{1.20} | 2.7 | ||||||
35 | 14 | 13.72{1.40} | 3.2 | ||||||
8-20 | 9.8 | 0.9 | 8 | 7.84{0.80} | 2.4 | 9.5 | 9.5 | ||
25 | 10 | 9.8{1.00} | 2.9 | ||||||
30 | 10.0 | 1.0 | 12 | 11.76{1.20} | 2.5 | 14.0 | 13.0 | ||
35 | 14 | 13.72{1.40} | 2.9 | ||||||
10-20 | 12.0 | 1.0 | 8 | 7.84{0.80} | 3.1 | 8.5 | 7.5 | ||
25 | 10 | 9.8{1.00} | 3.8 | ||||||
30 | 12.2 | 1.1 | 12 | 11.76{1.20} | 3.2 | 12.7 | 10.5 | ||
35 | 14 | 13.72{1.40} | 3.7 | ||||||
12-25 | 14.4 | 1.2 | 10 | 9.8{1.00} | 2.9 | 12.6 | 9.5 | ||
35 | 14 | 13.72{1.40} | 4.1 |
Part Number | O.D. D1 (Reference Value) | Wire Dia. d | F max. | N (kgf) max. | Pitch (Reference Value) | Solid Length (Reference Value) | Total Coils (Reference Value) | ||
Type D-L | |||||||||
E-GVUM | 5-15 | 6.6 | 0.8 | 5.3 | 15.39{1.57} | 2.3 | 6.8 | 7.5 | |
20 | 6.8 | 0.9 | 7.0 | 20.58{2.10} | 1.8 | 11.7 | 12.0 | ||
40 | 7.0 | 1.0 | 14.0 | 41.16{4.20} | 3.2 | 14.5 | 13.5 | ||
6-15 | 7.8 | 0.9 | 5.3 | 15.39{1.57} | 2.3 | 7.7 | 7.5 | ||
20 | 7.0 | 20.58{2.10} | 3.0 | ||||||
25 | 8.0 | 1.0 | 8.8 | 25.68{2.62} | 2.8 | 11.0 | 10.0 | ||
30 | 10.5 | 30.87{3.15} | 3.3 | ||||||
8-20 | 10.2 | 1.1 | 7.0 | 20.58{2.10} | 3.3 | 8.8 | 7.0 | ||
25 | 8.8 | 25.68{2.62} | 4.2 | ||||||
30 | 10.5 | 30.87{3.15} | 5.0 | ||||||
10-20 | 12.4 | 1.2 | 7.0 | 20.58{2.10} | 4.0 | 8.4 | 6.0 | ||
25 | 12.6 | 1.3 | 8.8 | 25.68{2.62} | 4.2 | 10.4 | 7.0 | ||
30 | 10.5 | 30.87{3.15} | 5.0 | ||||||
12-25 | 14.8 | 1.4 | 8.8 | 25.68{2.62} | 5.0 | 9.8 | 6.0 | ||
16-35 | 19.6 | 1.8 | 12.3 | 35.97{3.67} | 5.8 | 14.4 | 7.0 |
O.D. D | O.D. Referenced | ||||||||
E-GUV | E-GUY | E-GUR | E-GUF | E-GUL | E-GUTT | E-GUM | E-GUH | E-GUBB | |
2 | 0.05 {0.005} | 0.20 {0.02} | 0.30 {0.03} | 0.50 {0.05} | |||||
3 | 0.05 {0.005} | 0.098 {0.010} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 {0.15} | |||
4 | 2.0 {0.2} | 2.9 {0.3} | 4.9 {0.5} | ||||||
5 | 2.0 {0.2} | ||||||||
6 | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||
8 | |||||||||
10 | 0.200 {0.020} | ||||||||
12 | |||||||||
13 | 2.0 {0.2} | 2.9 {0.3} | 9.8 {1.0} | 19.6 {2.0} | |||||
16 | 0.49 {0.05} | ||||||||
20 | 0.98 {0.10} | 2.90 {0.3} | 4.9 {0.5} | 14.7 {1.5} | 29.4 {3.0} | ||||
Fmax. | F = L × 70% | F = L × Fa% | F = L × Fa% | F = L × 45% | F = L × 40% | F = L × Fa% | F = L × 35% | F = L × 30% | F = L × 25% |
I.D. D | I.D. Referenced | |||
E-GVUR | E-GVUF | E-GVUL | E-GVUM | |
5 | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 2.94 {0.30} |
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
Fmax. | F= L × 60% | F= L × 45% | F= L × 40% | F= L × 35% |
[Economy Series]Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load | [Economy Series]Compression Spring - O.D. Referenced Stainless Steel, Light Load | [Economy Series]Compression Spring - O.D. Referenced Stainless Steel, Heavy Load | ||
Type: E-GUF, E-GUR, E-GUV, E-GUY | Type: E-GUL, E-GUTT | Type: E-GUH, E-GUM |
Part Number |
---|
E-GVUL8-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 138.86 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | 8 | 9.8 | 12 | 0.98 | 4.51~8.50 | 7.84 | 0.9 | 9.5 | 8 | 12 | 8 | 9.5 |
Loading...
Material | SUS304-WPB | Cleaning Method | No Cleaning | Type | Round Wire |
---|---|---|---|---|---|
Environmentally friendly | RoHS Compliant (10 Substances) | End Face State | With Grinding | Material Certificate: Materials | SUS304-WPB |
Please check the type/dimensions/specifications of the part E-GVUL8-20 in the Compression Spring - I.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant] series.
Part Number |
---|
E-GVUL10-35 |
E-GVUL12-25 |
E-GVUL12-35 |
E-GVUL8-25 |
E-GVUL8-30 |
E-GVUL8-35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 147.02 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 10 | 12.2 | 21 | 0.98 | 8.51~16.00 | 13.72 | 1.1 | 12.7 | 14 | 21 | 10 | 10.5 | |
₹ 143.34 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 12 | 14.4 | 15 | 0.98 | 8.51~16.00 | 9.8 | 1.2 | 12.6 | 10 | 15 | 12 | 9.5 | |
₹ 149.16 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 12 | 14.4 | 21 | 0.98 | 8.51~16.00 | 13.72 | 1.2 | 12.6 | 14 | 21 | 12 | 9.5 | |
₹ 138.86 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 8 | 9.8 | 15 | 0.98 | 8.51~16.00 | 9.8 | 0.9 | 9.5 | 10 | 15 | 8 | 9.5 | |
₹ 63.49 | 10 Piece(s) | Available | 6 Day(s) or more | - | 30 | 8 | 10 | 18 | 0.98 | 8.51~16.00 | 11.76 | 1 | 14 | 12 | 18 | 8 | 13 | |
₹ 144.62 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 8 | 10 | 21 | 0.98 | 8.51~16.00 | 13.72 | 1 | 14 | 14 | 21 | 8 | 13 |