(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant] (Part Number)

Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This product can be purchased in quantities of 10pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (10 pcs. or more)
  • Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
  • Stainless Steel Spring is magnetic.

Product Description

\RoHS10-compliant products are newly released.

Dimensional Drawing of Compression Springs

0-0.5 mm0-0.8 mm
O.D. Dø10 or Less    Free Length L±1 mm
 ø12 or More    Spring Constant±10%
[M]Material SUS304-WPB

Specification Table of Compression Springs

■E-GUM: Fmax. (allowable deflection) = L × Fa%
[ ! ] Compression Springs O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberWire Dia.
d
I.D. D-2d
(reference value)
Solid Length
(reference value)
F
max.
N (kgf)
max.
Fa%Total Coils
(reference value)
Number of active coils
(reference value)
Type D-L
E-GUM 4-5*0.43.22.21.753.4{0.35}354.52.5
 10*0.534.93.56.8{0.7 }8.86.8
 150.552.97.55.2510.3{1.05}12.610.6
 200.62.811.1713.7{1.4 }17.515.5
E-GUM 5-10*0.543.133.56.8{0.7 }5.23.2
 150.653.78.455.2510.3{1.05}1210
 200.653.78.45713.7{1.4 }1210
 300.73.611.910.524.0{2.45}1614
 350.753.516.512.2520.6{2.1 }2119
E-GUM 6-5*0.554.92.71.74.9{0.5 }3.91.9
 100.74.65.63.510.8{1.1 }75
 150.754.57.45.215.7{1.6 }8.86.8
 200.754.57.4720.6{2.1 }8.86.8
 250.854.312.88.725.5{2.6 }1412
 300.854.312.810.531.4{3.2 }1412
 350.94.216.712.236.3{3.7 }17.515.5
 400.94.216.81441.2{4.2 }17.615.6
E-GUM 8-100.856.36.43.510.8{1.1 }6.54.5
 150.96.27.95.315.7{1.6 }7.75.7
 200.96.27.9720.6{2.1 }7.75.7
 250.96.27.98.825.5{2.6 }7.75.7
 30161210.531.4{3.2 }119
 35161212.336.3{3.7 }119
E-GUM 10-100.98.25.23.510.8{1.1 }4.72.7
 15187.35.315.7{1.6 }6.34.3
 20187.3720.6{2.1 }6.34.3
 251.17.810.58.825.5{2.6 }8.56.5
 301.17.810.510.531.4{3.2 }8.56.5
E-GUM 13-151.210.68.45.315.7{1.6 }64
 201.310.411.1720.6{2.1 }7.55.5
 251.310.411.18.825.5{2.6 }7.55.5
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
 Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).

■E-GUH: Fmax. (allowable deflection) = L × Fa%
[ ! ] O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberWire Dia.
d
I.D. D-2d
(reference value)
Solid Length
(reference value)
F
max.
N (kgf)
max.
Fa%Total Coils
(reference value)
Number of active coils
(reference value)
Type D-L
E-GUH 4-5*0.453.12.71.54.4{ 0.45}3053
 10*0.533.838.8{ 0.9 }6.64.6
 150.62.88.14.513.2{ 1.35}12.510.5
E-GUH 5-100.63.84.6538.8{ 0.9 }6.74.7
 150.63.84.654.513.2{ 1.35}6.74.7
 250.753.511.817.522.1{ 2.25}14.712.7
E-GUH 6-5*0.654.73.21.58.8{ 0.9 }3.91.9
 100.74.63.9317.7{ 1.8 }4.52.5
 150.854.37.74.526.5{ 2.7 }86
 200.94.29.7635.3{ 3.6 }9.77.7
 251415.57.544.1{ 4.5 }14.512.5
E-GUH 8-100.96.25.3317.7{ 1.8 }4.82.8
 150.96.25.34.526.5{ 2.7 }4.82.8
 201.15.811635.3{ 3.6 }97
 251.15.8117.544.1{ 4.5 }97
 301.25.615.9953{ 5.4 }12.210.2
E-GUH 10-151.17.86.94.526.5{ 2.7 }5.23.2
 201.27.69.3635.3{ 3.6 }6.74.7
 251.27.69.37.544.1{ 4.5 }6.74.7
 301.37.412.7953{ 5.4 }8.76.7
 351.47.217.510.561.8{ 6.3 }11.59.5
E-GUH 13-201.5109.2658.8{ 6 }5.13.1
 251.5109.27.573.5{ 7.5 }5.13.1
 301.89.418988.3{ 9 }97
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
(kgf) = N × 0.101972
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
 Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■Compression Springs Constant (N/mm) [kgf/mm]
O.D.O.D. Referenced
DE-GUVE-GUYE-GURE-GUFE-GULE-GUTTE-GUME-GUHE-GUBB
2 0.050.20.30.5    
 {0.005}{0.02}{0.03}{0.05}    
30.05
{0.005}
0.098
{0.01}
0.29
{0.03}
0.49
{0.05}
0.98
{0.1}
1.5   
4{0.15}22.94.9
52
{0.2}
{0.2}{0.3}{0.5}
62.9
{0.3}
5.9
{0.6}
9.8
{1.0}
8
10 0.2
12 {0.02}    
13    22.99.819.6
    {0.2}{0.3}{1.0}{2.0}
14         
16   0.49
{0.05}
 2
{0.2}
  19.6
      {2.0}
20   0.982.9   29.4
   {0.1}{0.3}   {3.0}
Fmax.F =F =F =F =F =F =F =F =F =
L × 70%L × 75%L × 60%L × 45%L × 40%L × 40%L × 35%L × 30%L × 25%
 
I.D.I.D. Referenced
DE-GVURE-GVUFE-GVULE-GVUM
50.29
{0.03}
0.49
{0.05}
0.98
{0.10}
2.94
{0.30}
6
8
10
12  
16  2.94
{0.30}
  
Fmax.F=F=F=F=
L × 60%L × 45%L × 40%L × 35%

Related Products of Compression Springs

[Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Extra Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUF, E-GUR, E-GUV, E-GUY Type: E-GUL, E-GUTT Type: E-GUH, E-GUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 50 JPY Unit Price: From 50 JPY Unit Price: From 55 yen
 
[Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Ultra Heavy Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUBB Type: E-GVUF, E-GVUR Type: E-GVUL, E-GVUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 105 yen Unit Price: From 85 yen Unit Price: From 95 yen

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GUM10-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 114.40

10 Piece(s) Available 6 Day(s) or more 1010102.98.51~16.0010.80.95.23.5With grinding6.58.24.7

Loading...

  1. 1

Precautions

Cautions on Use
Operating Temperature
Stainless Steel:: -10 to 100°C
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
Stainless Steel Spring is magnetic.

Basic Information

Cleaning Method No Cleaning Type Round Wire

Please check the type/dimensions/specifications of the part E-GUM10-10 in the Compression Spring - O.D. Referenced Stainless Steel, Heavy Load [RoHS Compliant] series.

Product variants

Part Number
E-GUH10-30
E-GUH10-35
E-GUH13-20
E-GUM10-15
E-GUM10-20
E-GUM10-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 145.20

10 Piece(s)Available 6 Day(s) or more 1030105.950.01~73.00531.312.79With grinding217.48.7

₹ 151.60

10 Piece(s)Available 6 Day(s) or more 1035105.950.01~73.0061.81.417.510.5With grinding24.57.211.5

₹ 145.74

10 Piece(s)Available 6 Day(s) or more 1020139.850.01~73.0058.81.59.26With grinding14105.1

₹ 134.20

10 Piece(s)Available 6 Day(s) or more 1015102.98.51~16.0015.717.35.3With grinding9.786.3

₹ 134.20

10 Piece(s)Available 6 Day(s) or more 1020102.916.01~30.0020.617.37With grinding1386.3

₹ 136.40

10 Piece(s)Available 6 Day(s) or more 1025102.916.01~30.0025.51.110.58.8With grinding16.27.88.5
X
whatsapp-qr whatsapp-icon