(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant] (Part Number)

Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      123₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This product can be purchased in quantities of 10pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (10 pcs. or more)
  • Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
  • Stainless Steel Spring is magnetic.

Product Description

\RoHS10-compliant products are newly released.

Dimensional Drawing of Compression Springs

0-0.5 mm0-0.8 mm
O.D. Dø10 or Less    Free Length L±1 mm
 ø12 or More    Spring Constant±10%
[M]Material SUS304-WPB

Specification Table of Compression Springs

■E-GUL: Fmax. (allowable deflection) = L × 40%
[ ! ] Compression Springs O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberdI.D. D-2d
(reference value)
Solid Length
(reference value)
F
max.
N (kgf)
max.
Fa%Total Coils
(reference value)
Number of active coils
(reference value)
Type D-L
E-GUL 2-5*0.21.61.6520.98{0.1}407.25.2
10*0.261.485.0741.96{0.2}18.516.5
15*0.261.485.0762.94{0.3}18.516.5
E-GUL 3-5*0.32.4222{0.2}5.63.6
10*0.352.33.743.9{0.4}9.57.5
15*0.42.26.665.9{0.6}15.513.5
20*0.42.26.687.8{0.8}15.513.5
25*0.452.111.7109.8{1 }2523
30*0.452.111.71211.8{1.2}2523
E-GUL 4-5*0.353.32.122{0.2}53
10*0.453.15.343.9{0.4}10.78.7
15*0.453.15.365.9{0.6}10.78.7
20*0.53887.8{0.8}1513
25*0.538109.8{1 }1513
30*0.552.912.71211.8{1.2}2220
40 0.62.819.81615.7{1.6}3230
E-GUL 5-5*0.44.22.222{0.2}4.52.5
10*0.544.7543.9{0.4}8.56.5
15*0.544.7565.9{0.6}8.56.5
20*0.553.96.8887.8{0.8}11.59.5
25*0.553.96.88109.8{1 }11.59.5
30 0.653.714.951211.8{1.2}2220
40 0.653.714.951615.7{1.6}2220
E-GUL 6-5*0.455.12.322{0.2}4.12.1
10*0.554.94.443.9{0.4}75
15*0.554.94.465.9{0.6}75
20 0.654.78.587.8{0.8}1210
25 0.654.78.5109.8{1 }1210
30 0.74.612.61211.8{1.2}1715
35 0.74.612.61413.7{1.4}1715
E-GUL 8-10 0.656.74.643.9{0.4}64
15 0.756.58.365.9{0.6}108
20 0.756.58.387.8{0.8}108
25 0.756.58.3109.8{1 }108
30 0.86.410.41211.8{1.2}1210
35 0.86.410.41413.7{1.4}1210
40 0.86.410.41615.7{1.6}1210
E-GUL 10-10 0.758.54.743.9{0.4}5.23.2
15 0.88.46.265.9{0.6}6.74.7
20 0.88.46.287.8{0.8}6.74.7
25 0.98.29.5109.8{1 }9.57.5
30 0.98.29.51211.8{1.2}9.57.5
35 0.98.29.51413.7{1.4}9.57.5
E-GUL 12-25 11010109.8{1.0}97
E-GUL 13-20 1118.2587.8{0.8}7.25.2
30 1.110.812.11211.8{1.2}108
E-GUL 20-30 1.716.612.81235.3{3.6}6.54.5
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).

■E-GUTT: Fmax. (allowable deflection) = L × Fa%
[ ! ] O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberdI.D. D-2d
(reference value)
Solid Length
(reference value)
F
max.
N (kgf)
max.
Fa%Total Coils
(reference value)
Number of active coils
(reference value)
Type D-L
E-GUTT 3-5*0.352.32.822.9{0.3}4075
10*0.42.24.845.9{0.6}119
15*0.452.18.368.8{0.9}17.415.4
20*0.452.18.368.8{0.9}3017.415.4
E-GUTT 4-5*0.43.22.622.9{0.3}405.53.5
10*0.453.13.945.9{0.6}7.65.6
15*0.53668.8{0.9}119
20*0.552.99.4811.8{1.2}1614
300.62.814.41014.7{1.5}332321
E-GUTT 5-5*0.454.12.622.9{0.3}404.72.7
10*0.543.645.9{0.6}6.24.2
150.63.87.568.8{0.9}11.59.5
200.63.87.5811.8{1.2}11.59.5
250.653.710.71014.7{1.5}15.413.4
300.73.615.41217.7{1.8}2119
E-GUTT 6-5*0.552.423.9{0.4}403.81.8
100.64.84.247.8{0.8}64
150.74.67.4611.8{1.2}9.57.5
200.74.67.4815.7{1.6}9.57.5
250.84.413.61019.6{2.0}1614
300.84.413.61223.5{2.4}1614
350.854.317.51427.5{2.8}19.517.5
E-GUTT 8-100.756.55.347.8{0.8}4064
150.756.55.3611.8{1.2}64
200.96.210.4815.7{1.6}10.58.5
250.96.210.41019.6{2.0}10.58.5
3016171223.5{2.4}1614
3516171427.5{2.8}1614
4016171631.4{3.2}1614
E-GUTT 10-100.858.35.147.8{0.8}4053
150.858.35.1611.8{1.2}53
20189.5815.7{1.6}8.56.5
25189.51019.6{2.0}8.56.5
301.17.814.31223.5{2.4}1210
351.17.814.31427.5{2.8}1210
E-GUTT 13-151115.75611.8{1.2}404.72.7
201.210.610.5815.7{1.6}7.75.7
251.210.610.51019.6{2.0}7.75.7
301.310.4151223.5{2.4}10.58.5
351.310.4151427.5{2.8}10.58.5
401.410.220.31631.4{3.2}13.511.5
E-GUTT 16-151.213.67.2611.8{1.2}4053
351.51316.51427.5{2.8}108
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
(kgf) = N × 0.101972
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■Compression Springs Constant (N/mm) [kgf/mm]
O.D.O.D. Referenced
DE-GUVE-GUYE-GURE-GUFE-GULE-GUTTE-GUME-GUHE-GUBB
2 0.050.20.30.5    
 {0.005}{0.02}{0.03}{0.05}    
30.05
{0.005}
0.098
{0.01}
0.29
{0.03}
0.49
{0.05}
0.98
{0.1}
1.5   
4{0.15}22.94.9
52
{0.2}
{0.2}{0.3}{0.5}
62.9
{0.3}
5.9
{0.6}
9.8
{1.0}
8
10 0.2
12 {0.02}    
13    22.99.819.6
    {0.2}{0.3}{1.0}{2.0}
14         
16   0.49
{0.05}
 2
{0.2}
  19.6
      {2.0}
20   0.982.9   29.4
   {0.1}{0.3}   {3.0}
Fmax.F =F =F =F =F =F =F =F =F =
L × 70%L × 75%L × 60%L × 45%L × 40%L × 40%L × 35%L × 30%L × 25%
 
I.D.I.D. Referenced
DE-GVURE-GVUFE-GVULE-GVUM
50.29
{0.03}
0.49
{0.05}
0.98
{0.10}
2.94
{0.30}
6
8
10
12  
16  2.94
{0.30}
  
Fmax.F=F=F=F=
L × 60%L × 45%L × 40%L × 35%

Related Products of Compression Springs

[Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Extra Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUF, E-GUR, E-GUV, E-GUY Type: E-GUL, E-GUTT Type: E-GUH, E-GUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 50 JPY Unit Price: From 50 JPY Unit Price: From 55 yen
 
[Economy Series / Large Quantity Order Super-Discount] Compression Spring
O.D. Referenced Stainless Steel, Ultra Heavy Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
I.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Spring
I.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUBB Type: E-GVUF, E-GVUR Type: E-GVUL, E-GVUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 105 yen Unit Price: From 85 yen Unit Price: From 95 yen

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GUL8-35
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 134.20

10 Piece(s) Available 6 Day(s) or more 103580.988.51~16.0013.70.810.414With grinding216.412

Loading...

  1. 1

Precautions

Cautions on Use
Operating Temperature
Stainless Steel:: -10 to 100°C
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
Stainless Steel Spring is magnetic.

Basic Information

Cleaning Method No Cleaning Type Round Wire

Please check the type/dimensions/specifications of the part E-GUL8-35 in the Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant] series.

Product variants

Part Number
E-GUL10-25
E-GUL10-30
E-GUL10-35
E-GUL8-40
E-GUTT10-10
E-GUTT10-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 134.20

10 Piece(s)Available 6 Day(s) or more 1025100.988.51~16.009.80.99.510With grinding158.29.5

₹ 134.20

10 Piece(s)Available 6 Day(s) or more 1030100.988.51~16.0011.80.99.512With grinding188.29.5

₹ 136.40

10 Piece(s)Available 6 Day(s) or more 1035100.988.51~16.0013.70.99.514With grinding218.29.5

₹ 134.20

10 Piece(s)Available 6 Day(s) or more 104080.988.51~16.0015.70.810.416With grinding246.412

₹ 132.72

10 Piece(s)Available 6 Day(s) or more 10101024.51~8.507.80.855.14With grinding68.35

₹ 133.10

10 Piece(s)Available 6 Day(s) or more 10151028.51~16.0011.80.855.16With grinding98.35