(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
\RoHS10-compliant products are newly released.
O.D. D | ø10 or Less | Free Length L | ±1 mm | ||
ø12 or More | Spring Constant | ±10% |
Part Number | d | I.D. D-2d (reference value) | Solid Length (reference value) | F max. | N (kgf) max. | Fa% | Total Coils (reference value) | Number of active coils (reference value) | ||
Type D-L | ||||||||||
E-GUL 2- | 5* | 0.2 | 1.6 | 1.65 | 2 | 0.98 | {0.1} | 40 | 7.2 | 5.2 |
10* | 0.26 | 1.48 | 5.07 | 4 | 1.96 | {0.2} | 18.5 | 16.5 | ||
15* | 0.26 | 1.48 | 5.07 | 6 | 2.94 | {0.3} | 18.5 | 16.5 | ||
E-GUL 3- | 5* | 0.3 | 2.4 | 2 | 2 | 2 | {0.2} | 5.6 | 3.6 | |
10* | 0.35 | 2.3 | 3.7 | 4 | 3.9 | {0.4} | 9.5 | 7.5 | ||
15* | 0.4 | 2.2 | 6.6 | 6 | 5.9 | {0.6} | 15.5 | 13.5 | ||
20* | 0.4 | 2.2 | 6.6 | 8 | 7.8 | {0.8} | 15.5 | 13.5 | ||
25* | 0.45 | 2.1 | 11.7 | 10 | 9.8 | {1 } | 25 | 23 | ||
30* | 0.45 | 2.1 | 11.7 | 12 | 11.8 | {1.2} | 25 | 23 | ||
E-GUL 4- | 5* | 0.35 | 3.3 | 2.1 | 2 | 2 | {0.2} | 5 | 3 | |
10* | 0.45 | 3.1 | 5.3 | 4 | 3.9 | {0.4} | 10.7 | 8.7 | ||
15* | 0.45 | 3.1 | 5.3 | 6 | 5.9 | {0.6} | 10.7 | 8.7 | ||
20* | 0.5 | 3 | 8 | 8 | 7.8 | {0.8} | 15 | 13 | ||
25* | 0.5 | 3 | 8 | 10 | 9.8 | {1 } | 15 | 13 | ||
30* | 0.55 | 2.9 | 12.7 | 12 | 11.8 | {1.2} | 22 | 20 | ||
40 | 0.6 | 2.8 | 19.8 | 16 | 15.7 | {1.6} | 32 | 30 | ||
E-GUL 5- | 5* | 0.4 | 4.2 | 2.2 | 2 | 2 | {0.2} | 4.5 | 2.5 | |
10* | 0.5 | 4 | 4.75 | 4 | 3.9 | {0.4} | 8.5 | 6.5 | ||
15* | 0.5 | 4 | 4.75 | 6 | 5.9 | {0.6} | 8.5 | 6.5 | ||
20* | 0.55 | 3.9 | 6.88 | 8 | 7.8 | {0.8} | 11.5 | 9.5 | ||
25* | 0.55 | 3.9 | 6.88 | 10 | 9.8 | {1 } | 11.5 | 9.5 | ||
30 | 0.65 | 3.7 | 14.95 | 12 | 11.8 | {1.2} | 22 | 20 | ||
40 | 0.65 | 3.7 | 14.95 | 16 | 15.7 | {1.6} | 22 | 20 | ||
E-GUL 6- | 5* | 0.45 | 5.1 | 2.3 | 2 | 2 | {0.2} | 4.1 | 2.1 | |
10* | 0.55 | 4.9 | 4.4 | 4 | 3.9 | {0.4} | 7 | 5 | ||
15* | 0.55 | 4.9 | 4.4 | 6 | 5.9 | {0.6} | 7 | 5 | ||
20 | 0.65 | 4.7 | 8.5 | 8 | 7.8 | {0.8} | 12 | 10 | ||
25 | 0.65 | 4.7 | 8.5 | 10 | 9.8 | {1 } | 12 | 10 | ||
30 | 0.7 | 4.6 | 12.6 | 12 | 11.8 | {1.2} | 17 | 15 | ||
35 | 0.7 | 4.6 | 12.6 | 14 | 13.7 | {1.4} | 17 | 15 | ||
E-GUL 8- | 10 | 0.65 | 6.7 | 4.6 | 4 | 3.9 | {0.4} | 6 | 4 | |
15 | 0.75 | 6.5 | 8.3 | 6 | 5.9 | {0.6} | 10 | 8 | ||
20 | 0.75 | 6.5 | 8.3 | 8 | 7.8 | {0.8} | 10 | 8 | ||
25 | 0.75 | 6.5 | 8.3 | 10 | 9.8 | {1 } | 10 | 8 | ||
30 | 0.8 | 6.4 | 10.4 | 12 | 11.8 | {1.2} | 12 | 10 | ||
35 | 0.8 | 6.4 | 10.4 | 14 | 13.7 | {1.4} | 12 | 10 | ||
40 | 0.8 | 6.4 | 10.4 | 16 | 15.7 | {1.6} | 12 | 10 | ||
E-GUL 10- | 10 | 0.75 | 8.5 | 4.7 | 4 | 3.9 | {0.4} | 5.2 | 3.2 | |
15 | 0.8 | 8.4 | 6.2 | 6 | 5.9 | {0.6} | 6.7 | 4.7 | ||
20 | 0.8 | 8.4 | 6.2 | 8 | 7.8 | {0.8} | 6.7 | 4.7 | ||
25 | 0.9 | 8.2 | 9.5 | 10 | 9.8 | {1 } | 9.5 | 7.5 | ||
30 | 0.9 | 8.2 | 9.5 | 12 | 11.8 | {1.2} | 9.5 | 7.5 | ||
35 | 0.9 | 8.2 | 9.5 | 14 | 13.7 | {1.4} | 9.5 | 7.5 | ||
E-GUL 12- | 25 | 1 | 10 | 10 | 10 | 9.8 | {1.0} | 9 | 7 | |
E-GUL 13- | 20 | 1 | 11 | 8.25 | 8 | 7.8 | {0.8} | 7.2 | 5.2 | |
30 | 1.1 | 10.8 | 12.1 | 12 | 11.8 | {1.2} | 10 | 8 | ||
E-GUL 20- | 30 | 1.7 | 16.6 | 12.8 | 12 | 35.3 | {3.6} | 6.5 | 4.5 |
Part Number | d | I.D. D-2d (reference value) | Solid Length (reference value) | F max. | N (kgf) max. | Fa% | Total Coils (reference value) | Number of active coils (reference value) | ||
Type D-L | ||||||||||
E-GUTT 3- | 5* | 0.35 | 2.3 | 2.8 | 2 | 2.9 | {0.3} | 40 | 7 | 5 |
10* | 0.4 | 2.2 | 4.8 | 4 | 5.9 | {0.6} | 11 | 9 | ||
15* | 0.45 | 2.1 | 8.3 | 6 | 8.8 | {0.9} | 17.4 | 15.4 | ||
20* | 0.45 | 2.1 | 8.3 | 6 | 8.8 | {0.9} | 30 | 17.4 | 15.4 | |
E-GUTT 4- | 5* | 0.4 | 3.2 | 2.6 | 2 | 2.9 | {0.3} | 40 | 5.5 | 3.5 |
10* | 0.45 | 3.1 | 3.9 | 4 | 5.9 | {0.6} | 7.6 | 5.6 | ||
15* | 0.5 | 3 | 6 | 6 | 8.8 | {0.9} | 11 | 9 | ||
20* | 0.55 | 2.9 | 9.4 | 8 | 11.8 | {1.2} | 16 | 14 | ||
30 | 0.6 | 2.8 | 14.4 | 10 | 14.7 | {1.5} | 33 | 23 | 21 | |
E-GUTT 5- | 5* | 0.45 | 4.1 | 2.6 | 2 | 2.9 | {0.3} | 40 | 4.7 | 2.7 |
10* | 0.5 | 4 | 3.6 | 4 | 5.9 | {0.6} | 6.2 | 4.2 | ||
15 | 0.6 | 3.8 | 7.5 | 6 | 8.8 | {0.9} | 11.5 | 9.5 | ||
20 | 0.6 | 3.8 | 7.5 | 8 | 11.8 | {1.2} | 11.5 | 9.5 | ||
25 | 0.65 | 3.7 | 10.7 | 10 | 14.7 | {1.5} | 15.4 | 13.4 | ||
30 | 0.7 | 3.6 | 15.4 | 12 | 17.7 | {1.8} | 21 | 19 | ||
E-GUTT 6- | 5* | 0.5 | 5 | 2.4 | 2 | 3.9 | {0.4} | 40 | 3.8 | 1.8 |
10 | 0.6 | 4.8 | 4.2 | 4 | 7.8 | {0.8} | 6 | 4 | ||
15 | 0.7 | 4.6 | 7.4 | 6 | 11.8 | {1.2} | 9.5 | 7.5 | ||
20 | 0.7 | 4.6 | 7.4 | 8 | 15.7 | {1.6} | 9.5 | 7.5 | ||
25 | 0.8 | 4.4 | 13.6 | 10 | 19.6 | {2.0} | 16 | 14 | ||
30 | 0.8 | 4.4 | 13.6 | 12 | 23.5 | {2.4} | 16 | 14 | ||
35 | 0.85 | 4.3 | 17.5 | 14 | 27.5 | {2.8} | 19.5 | 17.5 | ||
E-GUTT 8- | 10 | 0.75 | 6.5 | 5.3 | 4 | 7.8 | {0.8} | 40 | 6 | 4 |
15 | 0.75 | 6.5 | 5.3 | 6 | 11.8 | {1.2} | 6 | 4 | ||
20 | 0.9 | 6.2 | 10.4 | 8 | 15.7 | {1.6} | 10.5 | 8.5 | ||
25 | 0.9 | 6.2 | 10.4 | 10 | 19.6 | {2.0} | 10.5 | 8.5 | ||
30 | 1 | 6 | 17 | 12 | 23.5 | {2.4} | 16 | 14 | ||
35 | 1 | 6 | 17 | 14 | 27.5 | {2.8} | 16 | 14 | ||
40 | 1 | 6 | 17 | 16 | 31.4 | {3.2} | 16 | 14 | ||
E-GUTT 10- | 10 | 0.85 | 8.3 | 5.1 | 4 | 7.8 | {0.8} | 40 | 5 | 3 |
15 | 0.85 | 8.3 | 5.1 | 6 | 11.8 | {1.2} | 5 | 3 | ||
20 | 1 | 8 | 9.5 | 8 | 15.7 | {1.6} | 8.5 | 6.5 | ||
25 | 1 | 8 | 9.5 | 10 | 19.6 | {2.0} | 8.5 | 6.5 | ||
30 | 1.1 | 7.8 | 14.3 | 12 | 23.5 | {2.4} | 12 | 10 | ||
35 | 1.1 | 7.8 | 14.3 | 14 | 27.5 | {2.8} | 12 | 10 | ||
E-GUTT 13- | 15 | 1 | 11 | 5.75 | 6 | 11.8 | {1.2} | 40 | 4.7 | 2.7 |
20 | 1.2 | 10.6 | 10.5 | 8 | 15.7 | {1.6} | 7.7 | 5.7 | ||
25 | 1.2 | 10.6 | 10.5 | 10 | 19.6 | {2.0} | 7.7 | 5.7 | ||
30 | 1.3 | 10.4 | 15 | 12 | 23.5 | {2.4} | 10.5 | 8.5 | ||
35 | 1.3 | 10.4 | 15 | 14 | 27.5 | {2.8} | 10.5 | 8.5 | ||
40 | 1.4 | 10.2 | 20.3 | 16 | 31.4 | {3.2} | 13.5 | 11.5 | ||
E-GUTT 16- | 15 | 1.2 | 13.6 | 7.2 | 6 | 11.8 | {1.2} | 40 | 5 | 3 |
35 | 1.5 | 13 | 16.5 | 14 | 27.5 | {2.8} | 10 | 8 |
O.D. | O.D. Referenced | ||||||||
D | E-GUV | E-GUY | E-GUR | E-GUF | E-GUL | E-GUTT | E-GUM | E-GUH | E-GUBB |
2 | 0.05 | 0.2 | 0.3 | 0.5 | |||||
{0.005} | {0.02} | {0.03} | {0.05} | ||||||
3 | 0.05 {0.005} | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 | |||
4 | {0.15} | 2 | 2.9 | 4.9 | |||||
5 | 2 {0.2} | {0.2} | {0.3} | {0.5} | |||||
6 | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||
8 | |||||||||
10 | 0.2 | ||||||||
12 | {0.02} | ||||||||
13 | 2 | 2.9 | 9.8 | 19.6 | |||||
{0.2} | {0.3} | {1.0} | {2.0} | ||||||
14 | |||||||||
16 | 0.49 {0.05} | 2 {0.2} | 19.6 | ||||||
{2.0} | |||||||||
20 | 0.98 | 2.9 | 29.4 | ||||||
{0.1} | {0.3} | {3.0} | |||||||
Fmax. | F = | F = | F = | F = | F = | F = | F = | F = | F = |
L × 70% | L × 75% | L × 60% | L × 45% | L × 40% | L × 40% | L × 35% | L × 30% | L × 25% |
I.D. | I.D. Referenced | |||
D | E-GVUR | E-GVUF | E-GVUL | E-GVUM |
5 | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 2.94 {0.30} |
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | 2.94 {0.30} | |||
Fmax. | F= | F= | F= | F= |
L × 60% | L × 45% | L × 40% | L × 35% |
[Economy Series / Large Quantity Order Super-Discount] Compression Spring O.D. Referenced Stainless Steel, Extra Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Spring O.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Spring O.D. Referenced Stainless Steel, Heavy Load | ||
Type: E-GUF, E-GUR, E-GUV, E-GUY | Type: E-GUL, E-GUTT | Type: E-GUH, E-GUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 50 JPY | Unit Price: From 50 JPY | Unit Price: From 55 yen |
[Economy Series / Large Quantity Order Super-Discount] Compression Spring O.D. Referenced Stainless Steel, Ultra Heavy Load | [Economy Series / Large Quantity Order Super-Discount] Compression Spring I.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Spring I.D. Referenced Stainless Steel, Heavy Load | ||
Type: E-GUBB | Type: E-GVUF, E-GVUR | Type: E-GVUL, E-GVUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 105 yen | Unit Price: From 85 yen | Unit Price: From 95 yen |
Part Number |
---|
E-GUTT10-35 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 142.51 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 10 | 2 | 16.01~30.00 | 27.5 | 1.1 | 14.3 | 14 | With grinding | 21 | 7.8 | 12 |
Loading...
Cleaning Method | No Cleaning | Type | Round Wire |
---|
Please check the type/dimensions/specifications of the part E-GUTT10-35 in the Compression Spring - O.D. Referenced Stainless Steel, Light Load [RoHS Compliant] series.
Part Number |
---|
E-GUL10-25 |
E-GUL10-30 |
E-GUL10-35 |
E-GUTT13-15 |
E-GUTT13-20 |
E-GUTT13-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 134.20 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 10 | 0.98 | 8.51~16.00 | 9.8 | 0.9 | 9.5 | 10 | With grinding | 15 | 8.2 | 9.5 | |
₹ 134.20 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 10 | 0.98 | 8.51~16.00 | 11.8 | 0.9 | 9.5 | 12 | With grinding | 18 | 8.2 | 9.5 | |
₹ 136.40 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 10 | 0.98 | 8.51~16.00 | 13.7 | 0.9 | 9.5 | 14 | With grinding | 21 | 8.2 | 9.5 | |
₹ 137.50 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 15 | 13 | 2 | 8.51~16.00 | 11.8 | 1 | 5.75 | 6 | With grinding | 9 | 11 | 4.7 | |
₹ 141.90 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | 13 | 2 | 8.51~16.00 | 15.7 | 1.2 | 10.5 | 8 | With grinding | 12 | 10.6 | 7.7 | |
₹ 141.90 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 25 | 13 | 2 | 16.01~30.00 | 19.6 | 1.2 | 10.5 | 10 | With grinding | 15 | 10.6 | 7.7 |