(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
\RoHS10-compliant products are newly released.
O.D. D | ø10 or Less | Free Length L | ±1.5 mm | ||
ø12 or More | Spring Constant | ±10% |
Part Number | d | I.D. D-2d | Solid Length | F | N (kgf) | Fa% | Total Coils | Number of active coils | ||
TYPE D-L | (reference value) | (reference value) | max. | max. | (reference value) | (reference value) | ||||
E-GUV 3- | 5* | 0.15 | 2.7 | 1.1 | 4 | 0.18 | {0.018} | 70 | 6 | 4 |
10* | 0.18 | 2.64 | 2.5 | 7 | 0.35 | {0.036} | 12.8 | 10.8 | ||
15* | 0.18 | 2.64 | 2.5 | 11 | 0.53 | {0.054} | 12.8 | 10.8 | ||
E-GUV 4- | 5* | 0.18 | 3.64 | 1.2 | 4 | 0.18 | {0.018} | 5.6 | 3.6 | |
10* | 0.2 | 3.6 | 1.7 | 7 | 0.35 | {0.036} | 7.5 | 5.5 | ||
15* | 0.23 | 3.54 | 3 | 11 | 0.53 | {0.054} | 12 | 10 | ||
20* | 0.23 | 3.54 | 3 | 14 | 0.7 | {0.071} | 12 | 10 | ||
E-GUV 5- | 10* | 0.23 | 4.54 | 1.8 | 7 | 0.35 | {0.036} | 6.8 | 4.8 | |
15* | 0.26 | 4.48 | 2.9 | 11 | 0.53 | {0.054} | 10.1 | 8.1 | ||
20* | 0.29 | 4.42 | 4.5 | 14 | 0.7 | {0.071} | 14.5 | 12.5 | ||
E-GUV 6- | 10* | 0.26 | 5.48 | 2 | 7 | 0.35 | {0.036} | 6.6 | 4.6 | |
15* | 0.3 | 5.4 | 3.3 | 11 | 0.53 | {0.054} | 10 | 8 | ||
E-GUV 8- | 10* | 0.3 | 7.4 | 1.9 | 7 | 0.35 | {0.036} | 5.3 | 3.3 | |
15* | 0.35 | 7.3 | 3.2 | 11 | 0.53 | {0.054} | 8.1 | 6.1 | ||
20* | 0.35 | 7.3 | 3.2 | 14 | 0.7 | {0.071} | 8.1 | 6.1 | ||
25* | 0.4 | 7.2 | 5.6 | 18 | 0.88 | {0.089} | 13 | 11 | ||
40* | 0.45 | 7.1 | 9.3 | 28 | 1.4 | {0.143} | 19.6 | 17.6 |
Part Number | d | I.D. D-2d | Solid Length | F | N (kgf) | Fa% | Total Coils | Number of active coils | ||
TYPE D-L | (reference value) | (reference value) | max. | max. | (reference value) | (reference value) | ||||
E-GUY 2- | 5* | 0.13 | 1.74 | 1.5 | 3 | 0.15 | {0.015 } | 60 | 11 | 9 |
10* | 0.13 | 1.74 | 1.5 | 6 | 0.29 | {0.03 } | 10.5 | 8.5 | ||
15* | 0.15 | 1.7 | 2.7 | 9 | 0.44 | {0.045 } | 17 | 15 | ||
E-GUY 3- | 10* | 0.2 | 2.6 | 2 | 7.5 | 0.74 | {0.075 } | 75 | 9 | 7 |
15* | 0.23 | 2.54 | 3.45 | 11.25 | 1.1 | {0.1125} | 14 | 12 | ||
E-GUY 4- | 5* | 0.2 | 3.6 | 1.05 | 3.75 | 0.37 | {0.0375} | 75 | 4.2 | 2.2 |
10* | 0.23 | 3.54 | 1.84 | 7.5 | 0.74 | {0.075 } | 7 | 5 | ||
15* | 0.26 | 3.48 | 2.86 | 11.25 | 1.1 | {0.1125} | 10 | 8 | ||
20* | 0.29 | 3.42 | 4.64 | 15 | 1.47 | {0.15 } | 15 | 13 | ||
25* | 0.3 | 3.4 | 5.4 | 18.75 | 1.84 | {0.1875} | 17 | 15 | ||
30* | 0.3 | 3.4 | 5.4 | 22.5 | 2.26 | {0.23 } | 17 | 15 | ||
E-GUY 5- | 10* | 0.26 | 4.48 | 1.82 | 7.5 | 0.74 | {0.075 } | 75 | 6 | 4 |
15* | 0.3 | 4.4 | 3.15 | 11.25 | 1.1 | {0.1125} | 9.5 | 7.5 | ||
20* | 0.3 | 4.4 | 3.15 | 15 | 1.47 | {0.15 } | 9.5 | 7.5 | ||
25* | 0.32 | 4.36 | 4.16 | 18.75 | 1.84 | {0.1875} | 12 | 10 | ||
E-GUY 6- | 5* | 0.26 | 5.48 | 1.24 | 3.5 | 0.34 | {0.035 } | 70 | 3.7 | 1.7 |
10* | 0.3 | 5.4 | 2.1 | 7.5 | 0.74 | {0.075 } | 75 | 6 | 4 | |
15* | 0.32 | 5.36 | 2.64 | 11.25 | 1.1 | {0.1125} | 7.2 | 5.2 | ||
20* | 0.35 | 5.3 | 3.85 | 15 | 1.47 | {0.15 } | 10 | 8 | ||
25* | 0.38 | 5.24 | 5.32 | 18.75 | 1.84 | {0.1875} | 13 | 11 | ||
30* | 0.4 | 5.2 | 6.8 | 22.5 | 2.21 | {0.225 } | 16 | 14 | ||
E-GUY 8- | 10* | 0.35 | 7.3 | 2.19 | 7.5 | 0.74 | {0.075 } | 75 | 5.2 | 3.2 |
15* | 0.4 | 7.2 | 3.4 | 11.25 | 1.1 | {0.1125} | 7.5 | 5.5 | ||
20* | 0.4 | 7.2 | 3.4 | 15 | 1.47 | {0.15 } | 7.5 | 5.5 | ||
25* | 0.45 | 7.1 | 5.4 | 18.75 | 1.84 | {0.1875} | 11 | 9 | ||
30* | 0.45 | 7.1 | 5.4 | 22.5 | 2.21 | {0.225 } | 11 | 9 | ||
E-GUY 10- | 15* | 0.5 | 9 | 3.25 | 11.25 | 2.21 | {0.225 } | 75 | 5.5 | 3.5 |
20* | 0.55 | 8.9 | 4.4 | 15 | 2.94 | {0.3 } | 7 | 5 | ||
25* | 0.55 | 8.9 | 4.4 | 18.75 | 3.68 | {0.375 } | 7 | 5 | ||
30* | 0.6 | 8.8 | 6.15 | 22.5 | 4.41 | {0.45 } | 9.2 | 7.2 | ||
35* | 0.6 | 8.8 | 6.3 | 26.25 | 5.1 | {0.52 } | 9.5 | 7.5 | ||
E-GUY 12- | 15* | 0.55 | 10.9 | 3.3 | 11.25 | 2.206 | {0.225 } | 75 | 5 | 3 |
Part Number | d | I.D. D-2d | Solid Length | F | N (kgf) | Fa% | Total Coils | Number of active coils | ||
TYPE D-L | (reference value) | (reference value) | max. | max. | (reference value) | (reference value) | ||||
E-GUR 2- | 5* | 0.18 | 1.64 | 2 | 2.5 | 0.49 | {0.05} | 50 | 10 | 8 |
10* | 0.18 | 1.64 | 2 | 5 | 0.98 | {0.1 } | 10 | 8 | ||
15* | 0.23 | 1.54 | 6 | 7.5 | 1.5 | {0.15} | 25 | 23 | ||
E-GUR 3- | 5* | 0.23 | 2.54 | 1.6 | 3 | 0.9 | {0.09} | 60 | 5 | 3 |
10* | 0.25 | 2.5 | 2.1 | 6 | 1.8 | {0.18} | 7 | 5 | ||
15* | 0.3 | 2.4 | 4.5 | 9 | 2.6 | {0.27} | 14 | 12 | ||
20* | 0.3 | 2.4 | 4.5 | 12 | 3.5 | {0.36} | 14 | 12 | ||
25* | 0.32 | 2.36 | 6.4 | 15 | 4.4 | {0.45} | 19 | 17 | ||
E-GUR 4- | 5* | 0.26 | 3.48 | 1.4 | 3 | 0.9 | {0.09} | 60 | 4 | 2 |
10* | 0.29 | 3.42 | 2 | 6 | 1.8 | {0.18} | 5 | 3 | ||
15* | 0.32 | 3.36 | 3 | 9 | 2.6 | {0.27} | 8 | 6 | ||
20* | 0.38 | 3.24 | 6.1 | 12 | 3.5 | {0.36} | 15 | 13 | ||
25* | 0.38 | 3.24 | 6.1 | 15 | 4.4 | {0.45} | 15 | 13 | ||
30* | 0.4 | 3.2 | 8 | 18 | 5.3 | {0.54} | 19 | 17 | ||
E-GUR 5- | 10* | 0.35 | 4.3 | 2.71 | 6 | 1.8 | {0.18} | 60 | 6 | 4 |
15* | 0.38 | 4.24 | 3.61 | 9 | 2.6 | {0.27} | 8 | 6 | ||
20* | 0.38 | 4.24 | 3.61 | 12 | 3.5 | {0.36} | 8 | 6 | ||
25* | 0.45 | 4.1 | 7.43 | 15 | 4.4 | {0.45} | 15 | 13 | ||
30* | 0.45 | 4.1 | 7.43 | 18 | 5.3 | {0.54} | 15 | 13 | ||
35* | 0.5 | 4 | 12.25 | 21 | 6.2 | {0.63} | 23 | 21 | ||
E-GUR 6- | 5* | 0.32 | 5.36 | 1.5 | 3 | 0.9 | {0.09} | 60 | 3 | 1 |
10* | 0.4 | 5.2 | 3 | 6 | 1.8 | {0.18} | 6 | 4 | ||
15* | 0.4 | 5.2 | 3 | 9 | 2.6 | {0.27} | 6 | 4 | ||
20* | 0.5 | 5 | 7 | 12 | 3.5 | {0.36} | 13 | 11 | ||
25* | 0.5 | 5 | 7 | 15 | 4.4 | {0.45} | 13 | 11 | ||
30* | 0.5 | 5 | 7 | 18 | 5.3 | {0.54} | 13 | 11 | ||
E-GUR 8- | 10* | 0.45 | 7.1 | 2.6 | 6 | 1.8 | {0.18} | 60 | 4 | 2 |
15* | 0.5 | 7 | 3.6 | 9 | 2.6 | {0.27} | 6 | 4 | ||
20* | 0.5 | 7 | 3.6 | 12 | 3.5 | {0.36} | 6 | 4 | ||
25* | 0.55 | 6.9 | 5.9 | 15 | 4.4 | {0.45} | 9 | 7 | ||
30* | 0.65 | 6.7 | 10.4 | 18 | 5.3 | {0.54} | 15 | 13 | ||
35* | 0.65 | 6.7 | 10.4 | 21 | 6.2 | {0.63} | 15 | 13 | ||
E-GUR 10- | 10* | 0.55 | 8.9 | 3.3 | 6 | 1.8 | {0.18} | 60 | 5 | 3 |
15* | 0.6 | 8.8 | 4.2 | 9 | 2.6 | {0.27} | 6 | 4 | ||
20* | 0.65 | 8.7 | 6.2 | 12 | 3.5 | {0.36} | 8 | 6 | ||
25* | 0.65 | 8.7 | 6.2 | 15 | 4.4 | {0.45} | 8 | 6 | ||
30* | 0.7 | 8.6 | 8.4 | 18 | 5.3 | {0.54} | 11 | 9 |
Part Number | d | I.D. D-2d | Solid Length | F | N (kgf) | Fa% | Total Coils | Number of active coils | ||
TYPE D-L | (reference value) | (reference value) | max. | max. | (reference value) | (reference value) | ||||
E-GUF 2- | 5* | 0.2 | 1.6 | 2.35 | 2.25 | 0.66 | {0.068} | 45 | 10 | 8 |
10* | 0.2 | 1.6 | 2.35 | 4.5 | 1.3 | {0.14 } | 10 | 8 | ||
E-GUF 3- | 5* | 0.26 | 2.48 | 1.8 | 2.25 | 1.1 | {0.11 } | 5 | 3 | |
10* | 0.32 | 2.36 | 4.5 | 4.5 | 2.2 | {0.22 } | 13 | 11 | ||
15* | 0.32 | 2.36 | 4.5 | 6.7 | 3.2 | {0.33 } | 13 | 11 | ||
20* | 0.35 | 2.3 | 6.3 | 9 | 4.4 | {0.45 } | 17 | 15 | ||
25* | 0.35 | 2.3 | 6.3 | 11.2 | 5.5 | {0.56 } | 17 | 15 | ||
E-GUF 4- | 5* | 0.32 | 3.36 | 2 | 2.25 | 1.1 | {0.11 } | 5 | 3 | |
10* | 0.35 | 3.3 | 3 | 4.5 | 2.2 | {0.22 } | 7 | 5 | ||
15* | 0.4 | 3.2 | 5.2 | 6.7 | 3.2 | {0.33 } | 12 | 10 | ||
20* | 0.4 | 3.2 | 5.2 | 9 | 4.4 | {0.45 } | 12 | 10 | ||
25* | 0.45 | 3.1 | 9.5 | 11.2 | 5.5 | {0.56 } | 20 | 18 | ||
30* | 0.45 | 3.1 | 9.5 | 13.5 | 6.6 | {0.67 } | 20 | 18 | ||
E-GUF 5- | 10* | 0.4 | 4.2 | 3.2 | 4.5 | 2.2 | {0.23 } | 7 | 5 | |
15* | 0.4 | 4.2 | 3.2 | 6.75 | 3.3 | {0.34 } | 7 | 5 | ||
20* | 0.45 | 4.1 | 4.95 | 9 | 4.4 | {0.45 } | 10 | 8 | ||
25* | 0.45 | 4.1 | 4.95 | 11.25 | 5.5 | {0.56 } | 10 | 8 | ||
30* | 0.5 | 4 | 7.75 | 13.5 | 6.7 | {0.68 } | 14 | 12 | ||
35* | 0.5 | 4 | 7.75 | 15.75 | 7.7 | {0.79 } | 14 | 12 | ||
E-GUF 6- | 10* | 0.5 | 5 | 5 | 4.5 | 2.2 | {0.22 } | 9 | 7 | |
15* | 0.55 | 4.9 | 7.7 | 6.7 | 3.2 | {0.33 } | 13 | 11 | ||
20* | 0.55 | 4.9 | 7.7 | 9 | 4.4 | {0.45 } | 13 | 11 | ||
25 | 0.6 | 4.8 | 10.8 | 11.2 | 5.5 | {0.56 } | 17 | 15 | ||
30 | 0.65 | 4.7 | 15.6 | 13.5 | 6.6 | {0.67 } | 23 | 21 | ||
E-GUF 8- | 10 | 0.6 | 6.8 | 5.4 | 4.5 | 2.2 | {0.22 } | 8 | 6 | |
15 | 0.65 | 6.7 | 7.2 | 6.7 | 3.2 | {0.33 } | 10 | 8 | ||
20 | 0.7 | 6.6 | 10.5 | 9 | 4.4 | {0.45 } | 14 | 12 | ||
25 | 0.7 | 6.6 | 10.5 | 11.2 | 5.5 | {0.56 } | 14 | 12 | ||
30 | 0.75 | 6.5 | 13.5 | 13.5 | 6.6 | {0.67 } | 17 | 15 | ||
35 | 0.75 | 6.5 | 13.5 | 15.7 | 7.6 | {0.78 } | 17 | 15 | ||
E-GUF 10- | 15 | 0.65 | 8.7 | 4.6 | 6.7 | 3.2 | {0.33 } | 6 | 4 | |
20 | 0.8 | 8.4 | 9.6 | 9 | 4.4 | {0.45 } | 11 | 9 | ||
25 | 0.8 | 8.4 | 9.6 | 11.2 | 5.5 | {0.56 } | 11 | 9 | ||
30 | 0.85 | 8.3 | 12.8 | 13.5 | 6.6 | {0.67 } | 14 | 12 | ||
E-GUF 12- | 20 | 0.8 | 10.4 | 6.8 | 9 | 4.4 | {0.45 } | 7 | 5 | |
E-GUF 16- | 35 | 1.1 | 13.8 | 12.1 | 15.7 | 7.6 | {0.78 } | 10 | 8 | |
E-GUF 20- | 25 | 1.3 | 17.4 | 9.1 | 11.3 | 11.1 | {1.13 } | 6 | 4 |
O.D. | O.D. Referenced | ||||||||
D | E-GUV | E-GUY | E-GUR | E-GUF | E-GUL | E-GUTT | E-GUM | E-GUH | E-GUBB |
2 | 0.05 | 0.2 | 0.3 | 0.5 | |||||
{0.005} | {0.02} | {0.03} | {0.05} | ||||||
3 | 0.05 {0.005} | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.1} | 1.5 | |||
4 | {0.15} | 2 | 2.9 | 4.9 | |||||
5 | 2 {0.2} | {0.2} | {0.3} | {0.5} | |||||
6 | 2.9 {0.3} | 5.9 {0.6} | 9.8 {1.0} | ||||||
8 | |||||||||
10 | 0.2 | ||||||||
12 | {0.02} | ||||||||
13 | 2 | 2.9 | 9.8 | 19.6 | |||||
{0.2} | {0.3} | {1.0} | {2.0} | ||||||
14 | |||||||||
16 | 0.49 {0.05} | 2 {0.2} | 19.6 | ||||||
{2.0} | |||||||||
20 | 0.98 | 2.9 | 29.4 | ||||||
{0.1} | {0.3} | {3.0} | |||||||
Fmax. | F = | F = | F = | F = | F = | F = | F = | F = | F = |
L × 70% | L × 75% | L × 60% | L × 45% | L × 40% | L × 40% | L × 35% | L × 30% | L × 25% |
I.D. | I.D. Referenced | |||
D | E-GVUR | E-GVUF | E-GVUL | E-GVUM |
5 | 0.29 {0.03} | 0.49 {0.05} | 0.98 {0.10} | 2.94 {0.30} |
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | 2.94 {0.30} | |||
Fmax. | F= | F= | F= | F= |
L × 60% | L × 45% | L × 40% | L × 35% |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Extra Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Heavy Load | ||
Type: E-GUF, E-GUR, E-GUV, E-GUY | Type: E-GUL, E-GUTT | Type: E-GUH, E-GUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 50 JPY | Unit Price: From 50 JPY | Unit Price: From 55 yen |
[Economy Series / Large Quantity Order Super-Discount] Compression Springs O.D. Referenced Stainless Steel, Ultra Heavy Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Light Load | [Economy Series / Large Quantity Order Super-Discount] Compression Springs I.D. Referenced Stainless Steel, Heavy Load | ||
Type: E-GUBB | Type: E-GVUF, E-GVUR | Type: E-GVUL, E-GVUM | ||
Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | Standard Days to Ship: 1 Day (In Stock Products) | ||
Unit Price: From 105 yen | Unit Price: From 85 yen | Unit Price: From 95 yen |
Part Number |
---|
E-GUF4-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 128.21 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 4 | 0.49 | 4.51~8.50 | 6.6 | 0.45 | 9.5 | 13.5 | No grinding | 16.5 | 3.1 | 20 |
Loading...
Cleaning Method | No Cleaning | Type | Round Wire |
---|
Please check the type/dimensions/specifications of the part E-GUF4-30 in the Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Compliant] series.
Part Number |
---|
E-GUF10-30 |
E-GUF12-20 |
E-GUF16-35 |
E-GUF4-5 |
E-GUF5-10 |
E-GUF5-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) | I.D. D (⌀) (φ) | Total Coils Nt *Reference Value |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 136.11 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 30 | 10 | 0.49 | 4.51~8.50 | 6.6 | 0.85 | 12.8 | 13.5 | With grinding | 16.5 | 8.3 | 14 | |
₹ 134.06 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 20 | 12 | 0.49 | 1.51~4.50 | 4.4 | 0.8 | 6.8 | 9 | With grinding | 11 | 10.4 | 7 | |
₹ 147.07 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 35 | 16 | 0.49 | 4.51~8.50 | 7.6 | 1.1 | 12.1 | 15.7 | With grinding | 19.3 | 13.8 | 10 | |
₹ 128.21 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 5 | 4 | 0.49 | ~1.50 | 1.1 | 0.32 | 2 | 2.25 | No grinding | 2.75 | 3.36 | 5 | |
₹ 128.21 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | 5 | 0.49 | 1.51~4.50 | 2.2 | 0.4 | 3.2 | 4.5 | No grinding | 5.5 | 4.2 | 7 | |
₹ 123.20 | 10 Piece(s) | Available | 6 Day(s) or more | 10 | 15 | 5 | 0.49 | 1.51~4.50 | 3.3 | 0.4 | 3.2 | 6.75 | No grinding | 8.25 | 4.2 | 7 |