(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Compliant] (Part Number)

Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Compliant]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Compliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Compliant]
  • Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Compliant]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This product can be purchased in quantities of 10pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (10 pcs. or more)
  • Since it is an O.D. referenced type spring, it is manufactured with priority given to O.D. tolerances. Please be careful.
  • Stainless Steel Spring is magnetic.

Product Description

\RoHS10-compliant products are newly released.

Dimensional Drawing of Compression Springs

0-0.5 mm0-0.8 mm
O.D. Dø10 or Less    Free Length L±1.5 mm
 ø12 or More    Spring Constant±10%
[M]Material SUS304-WPB

Specification Table of Compression Springs

■E-GUV: Fmax. (allowable deflection) = L × Fa%
[ ! ] Compression Springs O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberdI.D. D-2dSolid LengthFN (kgf)Fa%Total CoilsNumber of active coils
TYPE D-L (reference value)(reference value)max.max. (reference value)(reference value)
E-GUV 3-5*0.152.71.140.18{0.018}7064
 10*0.182.642.570.35{0.036}12.810.8
 15*0.182.642.5110.53{0.054}12.810.8
E-GUV 4-5*0.183.641.240.18{0.018}5.63.6
 10*0.23.61.770.35{0.036}7.55.5
 15*0.233.543110.53{0.054}1210
 20*0.233.543140.7{0.071}1210
E-GUV 5-10*0.234.541.870.35{0.036}6.84.8
 15*0.264.482.9110.53{0.054}10.18.1
 20*0.294.424.5140.7{0.071}14.512.5
E-GUV 6-10*0.265.48270.35{0.036}6.64.6
 15*0.35.43.3110.53{0.054}108
E-GUV 8-10*0.37.41.970.35{0.036}5.33.3
 15*0.357.33.2110.53{0.054}8.16.1
 20*0.357.33.2140.7{0.071}8.16.1
 25*0.47.25.6180.88{0.089}1311
 40*0.457.19.3281.4{0.143}19.617.6
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■E-GUY: Fmax. (allowable deflection) = L × Fa%
[ ! ] O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberdI.D. D-2dSolid LengthFN (kgf)Fa%Total CoilsNumber of active coils
TYPE D-L (reference value)(reference value)max.max. (reference value)(reference value)
E-GUY 2-5*0.131.741.530.15{0.015 }60119
 10*0.131.741.560.29{0.03 }10.58.5
 15*0.151.72.790.44{0.045 }1715
E-GUY 3-10*0.22.627.50.74{0.075 }7597
 15*0.232.543.4511.251.1{0.1125}1412
E-GUY 4-5*0.23.61.053.750.37{0.0375}754.22.2
 10*0.233.541.847.50.74{0.075 }75
 15*0.263.482.8611.251.1{0.1125}108
 20*0.293.424.64151.47{0.15 }1513
 25*0.33.45.418.751.84{0.1875}1715
 30*0.33.45.422.52.26{0.23 }1715
E-GUY 5-10*0.264.481.827.50.74{0.075 }7564
 15*0.34.43.1511.251.1{0.1125}9.57.5
 20*0.34.43.15151.47{0.15 }9.57.5
 25*0.324.364.1618.751.84{0.1875}1210
E-GUY 6-5*0.265.481.243.50.34{0.035 }703.71.7
 10*0.35.42.17.50.74{0.075 }7564
 15*0.325.362.6411.251.1{0.1125}7.25.2
 20*0.355.33.85151.47{0.15 }108
 25*0.385.245.3218.751.84{0.1875}1311
 30*0.45.26.822.52.21{0.225 }1614
E-GUY 8-10*0.357.32.197.50.74{0.075 }755.23.2
 15*0.47.23.411.251.1{0.1125}7.55.5
 20*0.47.23.4151.47{0.15 }7.55.5
 25*0.457.15.418.751.84{0.1875}119
 30*0.457.15.422.52.21{0.225 }119
E-GUY 10-15*0.593.2511.252.21{0.225 }755.53.5
 20*0.558.94.4152.94{0.3 }75
 25*0.558.94.418.753.68{0.375 }75
 30*0.68.86.1522.54.41{0.45 }9.27.2
 35*0.68.86.326.255.1{0.52 }9.57.5
E-GUY 12-15*0.5510.93.311.252.206{0.225 }7553
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■E-GUR: Fmax. (allowable deflection) = L × Fa%
[ ! ] O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberdI.D. D-2dSolid LengthFN (kgf)Fa%Total CoilsNumber of active coils
TYPE D-L (reference value)(reference value)max.max. (reference value)(reference value)
E-GUR 2-5*0.181.6422.50.49{0.05}50108
 10*0.181.64250.98{0.1 }108
 15*0.231.5467.51.5{0.15}2523
E-GUR 3-5*0.232.541.630.9{0.09}6053
 10*0.252.52.161.8{0.18}75
 15*0.32.44.592.6{0.27}1412
 20*0.32.44.5123.5{0.36}1412
 25*0.322.366.4154.4{0.45}1917
E-GUR 4-5*0.263.481.430.9{0.09}6042
 10*0.293.42261.8{0.18}53
 15*0.323.36392.6{0.27}86
 20*0.383.246.1123.5{0.36}1513
 25*0.383.246.1154.4{0.45}1513
 30*0.43.28185.3{0.54}1917
E-GUR 5-10*0.354.32.7161.8{0.18}6064
 15*0.384.243.6192.6{0.27}86
 20*0.384.243.61123.5{0.36}86
 25*0.454.17.43154.4{0.45}1513
 30*0.454.17.43185.3{0.54}1513
 35*0.5412.25216.2{0.63}2321
E-GUR 6-5*0.325.361.530.9{0.09}6031
 10*0.45.2361.8{0.18}64
 15*0.45.2392.6{0.27}64
 20*0.557123.5{0.36}1311
 25*0.557154.4{0.45}1311
 30*0.557185.3{0.54}1311
E-GUR 8-10*0.457.12.661.8{0.18}6042
 15*0.573.692.6{0.27}64
 20*0.573.6123.5{0.36}64
 25*0.556.95.9154.4{0.45}97
 30*0.656.710.4185.3{0.54}1513
 35*0.656.710.4216.2{0.63}1513
E-GUR 10-10*0.558.93.361.8{0.18}6053
 15*0.68.84.292.6{0.27}64
 20*0.658.76.2123.5{0.36}86
 25*0.658.76.2154.4{0.45}86
 30*0.78.68.4185.3{0.54}119
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■E-GUF: Fmax. (allowable deflection) = L × 45%
[ ! ] O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
Part NumberdI.D. D-2dSolid LengthFN (kgf)Fa%Total CoilsNumber of active coils
TYPE D-L (reference value)(reference value)max.max. (reference value)(reference value)
E-GUF 2-5*0.21.62.352.250.66{0.068}45108
 10*0.21.62.354.51.3{0.14 }108
E-GUF 3-5*0.262.481.82.251.1{0.11 }53
 10*0.322.364.54.52.2{0.22 }1311
 15*0.322.364.56.73.2{0.33 }1311
 20*0.352.36.394.4{0.45 }1715
 25*0.352.36.311.25.5{0.56 }1715
E-GUF 4-5*0.323.3622.251.1{0.11 }53
 10*0.353.334.52.2{0.22 }75
 15*0.43.25.26.73.2{0.33 }1210
 20*0.43.25.294.4{0.45 }1210
 25*0.453.19.511.25.5{0.56 }2018
 30*0.453.19.513.56.6{0.67 }2018
E-GUF 5-10*0.44.23.24.52.2{0.23 }75
 15*0.44.23.26.753.3{0.34 }75
 20*0.454.14.9594.4{0.45 }108
 25*0.454.14.9511.255.5{0.56 }108
 30*0.547.7513.56.7{0.68 }1412
 35*0.547.7515.757.7{0.79 }1412
E-GUF 6-10*0.5554.52.2{0.22 }97
 15*0.554.97.76.73.2{0.33 }1311
 20*0.554.97.794.4{0.45 }1311
 25 0.64.810.811.25.5{0.56 }1715
 30 0.654.715.613.56.6{0.67 }2321
E-GUF 8-10 0.66.85.44.52.2{0.22 }86
 15 0.656.77.26.73.2{0.33 }108
 20 0.76.610.594.4{0.45 }1412
 25 0.76.610.511.25.5{0.56 }1412
 30 0.756.513.513.56.6{0.67 }1715
 35 0.756.513.515.77.6{0.78 }1715
E-GUF 10-15 0.658.74.66.73.2{0.33 }64
 20 0.88.49.694.4{0.45 }119
 25 0.88.49.611.25.5{0.56 }119
 30 0.858.312.813.56.6{0.67 }1412
E-GUF 12-20 0.810.46.894.4{0.45 }75
E-GUF 16-35 1.113.812.115.77.6{0.78 }108
E-GUF 20-25 1.317.49.111.311.1{1.13 }64
kgf (load) = N⋅mm (spring constant) × 0.101972 × F (Deflection)
(kgf) = N × 0.101972
[ ! ] Both ends of * marked Compression Springs are not ground.
● How to Determine the Number of Winding (reference value):
Total coils = solid length / wire diameter (d) - 1
Number of active coils = total coils - 2
* The values of the number of coils are for reference only. There may be some variations depending on the lot.
[!] The values of solid length are for reference only. There may be some variations depending on the lot.
Using it compressed to the solid length may cause deformation or break after a few uses.
[ ! ] Be sure to use the Compression Springs within the range of the allowable deflection F max.(mm).
■Spring Constant (N/mm) [kgf/mm]
O.D.O.D. Referenced
DE-GUVE-GUYE-GURE-GUFE-GULE-GUTTE-GUME-GUHE-GUBB
20.050.20.30.5
{0.005}{0.02}{0.03}{0.05}
30.05
{0.005}
0.098
{0.01}
0.29
{0.03}
0.49
{0.05}
0.98
{0.1}
1.5
4{0.15}22.94.9
52
{0.2}
{0.2}{0.3}{0.5}
62.9
{0.3}
5.9
{0.6}
9.8
{1.0}
8
100.2
12{0.02}
1322.99.819.6
{0.2}{0.3}{1.0}{2.0}
14
160.49
{0.05}
2
{0.2}
19.6
{2.0}
200.982.929.4
{0.1}{0.3}{3.0}
Fmax.F =F =F =F =F =F =F =F =F =
L × 70%L × 75%L × 60%L × 45%L × 40%L × 40%L × 35%L × 30%L × 25%
 
I.D.I.D. Referenced
DE-GVURE-GVUFE-GVULE-GVUM
50.29
{0.03}
0.49
{0.05}
0.98
{0.10}
2.94
{0.30}
6
8
10
12
162.94
{0.30}
Fmax.F=F=F=F=
L × 60%L × 45%L × 40%L × 35%

Related Products of Compression Springs

[Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Extra Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUF, E-GUR, E-GUV, E-GUY Type: E-GUL, E-GUTT Type: E-GUH, E-GUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 50 JPY Unit Price: From 50 JPY Unit Price: From 55 yen
[Economy Series / Large Quantity Order Super-Discount] Compression Springs
O.D. Referenced Stainless Steel, Ultra Heavy Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Light Load
 [Economy Series / Large Quantity Order Super-Discount] Compression Springs
I.D. Referenced Stainless Steel, Heavy Load
  
Type: E-GUBB Type: E-GVUF, E-GVUR Type: E-GVUL, E-GVUM
Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products) Standard Days to Ship: 1 Day (In Stock Products)
Unit Price: From 105 yen Unit Price: From 85 yen Unit Price: From 95 yen

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GUF5-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 123.20

10 Piece(s) Available 6 Day(s) or more 101550.491.51~4.503.30.43.26.75No grinding8.254.27

Loading...

  1. 1

Precautions

Cautions on Use
Operating Temperature
Stainless Steel:: -10 to 100°C
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
Stainless Steel Spring is magnetic.

Basic Information

Cleaning Method No Cleaning Type Round Wire

Please check the type/dimensions/specifications of the part E-GUF5-15 in the Compression Spring - O.D. Referenced Stainless Steel, Extra Light Load [RoHS Compliant] series.

Product variants

Part Number
E-GUF10-30
E-GUF12-20
E-GUF16-35
E-GUF5-20
E-GUF5-25
E-GUF5-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D (or D1)
(Ø)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
Solid Length
(mm)
Allowable Displacement
(mm)
End Face State Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
I.D. D (⌀)
(φ)
Total Coils Nt *Reference Value

₹ 136.11

10 Piece(s)Available 6 Day(s) or more 1030100.494.51~8.506.60.8512.813.5With grinding16.58.314

₹ 134.06

10 Piece(s)Available 6 Day(s) or more 1020120.491.51~4.504.40.86.89With grinding1110.47

₹ 147.07

10 Piece(s)Available 6 Day(s) or more 1035160.494.51~8.507.61.112.115.7With grinding19.313.810

₹ 123.20

10 Piece(s)Available 6 Day(s) or more 102050.491.51~4.504.40.454.959No grinding114.110

₹ 128.21

10 Piece(s)Available 6 Day(s) or more 102550.494.51~8.505.50.454.9511.25No grinding13.754.110

₹ 126.50

10 Piece(s)Available 6 Day(s) or more 103050.494.51~8.506.70.57.7513.5No grinding16.5414