(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Material No. | ![]() | ![]() | ![]() | Type |
Tapped | ||||
① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-LPSTTA |
② | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50~55HRC Plating hardness 750HV~ | E-GLPSTTA |
③ | Alloy tool steel or bearing steel | - | - | E-BLPSTTA |
④ | Austenitic stainless steel | - | - | E-SLPSTTA |
⑤ | Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ | E-HLPSTTA |
⑥ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CLPSTTA |
Part Number | ![]() 0.1mm increments | ![]() 0.1mm increments | ![]() Selection | M (Coarse Thread) | ℓ | ||
![]() | ![]() | ![]() | |||||
Tapped | |||||||
E-LPSTTA E-GLPSTTA E-BLPSTTA E-SLPSTTA E-HLPSTTA E-CLPSTTA | M(m7) P(p7) G(g7) H(h7) | 5 | 10.0~30.0 | 0.5~10.0 | 15 30 45 60 | M2 | 3 |
6 | 10.0~40.0 | M3 | 5 | ||||
8 | 15.0~40.0 | M5 | 8 | ||||
10 | M5 | 8 |
D | Normal | |||
M | P | G | H | |
m7 | p7 | g7 | h7 | |
1~3 | +0.012 +0.002 | +0.018 +0.009 | -0.003 -0.012 | 0 -0.010 |
4~6 | +0.016 +0.004 | +0.024 +0.012 | -0.004 -0.016 | 0 -0.012 |
8・10 | +0.021 +0.006 | +0.030 +0.015 | -0.005 -0.020 | 0 -0.015 |
Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Bushing for locating pin Shouldered | Bushing for locating pin Straight type | Bushing for locating pin Slotted hole Shouldered | ||
![]() | ![]() | ![]() | ||
Representative model: JBH6-8 | Representative model: JBA3-8 | Representative model: JBPE10-P6.8-W4.82-L15 | ||
Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Part Number |
---|
E-BLPSTTAG5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAG6-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAH5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAH6-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAM5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAP5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAP6-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-BLPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAG5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAG6-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAH5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAH6-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAM6-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAP6-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-CLPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAG5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAG6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAH5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAH6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAM5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAP5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAP6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAP8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-GLPSTTAP10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAG5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAG6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAG8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAG10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAH5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAH6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAH8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAH10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAM5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAM6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAM8-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAM10-L[15-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAP5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
E-HLPSTTAP6-L[10-40/0.1]-E[0.5-10/0.1]-A[15,30,45,60] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Basic Shape | Surface Treatment | Heat Treatment | Steel Type | Stainless Steel Type | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Taper Length E (mm) | Positioning Side O.D. Tolerance | Mounting Side Tolerance | Mounting Part Length L (mm) | A (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | g7 | g7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | g7 | g7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | h7 | h7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | h7 | h7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | m7 | m7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | m7 | m7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | p7 | p7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | p7 | p7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | p7 | p7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Not Provided | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | p7 | p7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 | 5 | 0.5 ~ 10 | g7 | g7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6 | 6 | 0.5 ~ 10 | g7 | g7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 | 8 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 10 | 10 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 | 5 | 0.5 ~ 10 | h7 | h7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6 | 6 | 0.5 ~ 10 | h7 | h7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 | 8 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 10 | 10 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6 | 6 | 0.5 ~ 10 | m7 | m7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 | 8 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 10 | 10 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6 | 6 | 0.5 ~ 10 | p7 | p7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 | 8 | 0.5 ~ 10 | p7 | p7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 10 | 10 | 0.5 ~ 10 | p7 | p7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | g7 | g7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | g7 | g7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | h7 | h7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | h7 | h7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | m7 | m7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | m7 | m7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 5 | 5 | 0.5 ~ 10 | p7 | p7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 6 | 6 | 0.5 ~ 10 | p7 | p7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 8 | 8 | 0.5 ~ 10 | p7 | p7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Dip Quenching | [SKS3] Alloy tool steel | - | 10 | 10 | 0.5 ~ 10 | p7 | p7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 5 | 5 | 0.5 ~ 10 | g7 | g7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 6 | 6 | 0.5 ~ 10 | g7 | g7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 8 | 8 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 10 | 10 | 0.5 ~ 10 | g7 | g7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 5 | 5 | 0.5 ~ 10 | h7 | h7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 6 | 6 | 0.5 ~ 10 | h7 | h7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 8 | 8 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 10 | 10 | 0.5 ~ 10 | h7 | h7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 5 | 5 | 0.5 ~ 10 | m7 | m7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 6 | 6 | 0.5 ~ 10 | m7 | m7 | 10 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 8 | 8 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 10 | 10 | 0.5 ~ 10 | m7 | m7 | 15 ~ 40 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 5 | 5 | 0.5 ~ 10 | p7 | p7 | 10 ~ 30 | 15 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Straight / Air Vent | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | [SUS304] SUS304 Equivalent | 6 | 6 | 0.5 ~ 10 | p7 | p7 | 10 ~ 40 | 15 ~ 60 |
Part Number |
---|
Loading...
Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Tapped | Application | Standard Shape | Shouldered | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy