(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locating Pins Large Head, Round Tapered, Configurable - Tolerance, Taper R Selectable, Tapped

Locating Pins Large Head, Round Tapered, Configurable - Tolerance, Taper R Selectable, Tapped
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview
The locating pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the large head, round tapered, D and P tolerance, taper R selectable type provides flexible selection and can meet the design requirements of most customers.
Dimensional Drawing
MISUMI Locating Pin Specifications and Dimensional Drawing  Large Head Round
Specifications Overview
■Material Specification Table
Material No.M MaterialS Surface TreatmentH HardnessType
Alloy tool steel or bearing steel-Quenching hardness 60~63HRCE-KFPBT
Alloy tool steel or bearing steelHard Chrome Plated
Plating thickness: 3μm or more
Quenching hardness 50~55HRC
Plating hardness 750HV~
E-GKFPBT
Austenitic stainless steel--E-SKFPBT
Martensitic stainless steel-Quenching hardness 50~55HRCE-CKFPBT
Alloy tool steel or bearing steelBuffedQuenching hardness 60~63HRCE-MKFPBT
Alloy tool steel or bearing steelHard Chrome Plated
Plating thickness: 3μm or more
Quenching hardness 50~55HRC
Plating hardness 750HV~
E-MGKFPBT
Martensitic stainless steelBuffedQuenching hardness 50~55HRCE-MCKFPBT
Specification Table
Part NumberP
0.01mm increments
L
1mm increments
B
0.5mm increments
E
0.5mm increments
R
Selection
M
(Coarse Thread)
TypeShape
Code
D Tolerance
Selection
P Tolerance
Selection
D
Tapped
E-KFPB
E-GKFPB
E-SKFPB
E-CKFP
B

(Buffed)
E-MKFPB
E-M
GKFPB
E-MCKFPB
T
M
P
G
H
S
M
P
G
H
66.00~10.00  6~123.0~12.01.0~20.05
10
15
20
25
30
35

40
M35
6T  6~10M2.64
88.00~13.00  8~163.0~14.0M58
8T  6~12M46
1010.00~15.0010~203.0~16.0M58
10T  6~16M46
1212.00~16.0012~243.0~18.0M58
12T  8~18M46
1313.00~18.0013~263.0~20.0M810
13T  8~20M69
1616.00~25.0016~323.0~20.0M812
16T10~24The value that can be specified depends on the P dimension.
Please check the “Details of Specified Range of E Dimension and R Dimension” table.
M69
2020.00~30.0020~403.0~20.0M812
20T12~30M69
Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
Note the strength of under-head part. Please confirm pilot hole depth. Holes may go through.

■Tolerance Details of D Dimension and P Dimension
D
or
P
NormalPrecision
MPGHSAB
m7p7g7h7---
2.00~3.00+0.012
+0.002
+0.018
+0.009
-0.003
-0.012
0
-0.010
0
-0.02
+0.005
0
0
-0.005
3.01~6.00+0.016
+0.004
+0.024
+0.012
-0.004
-0.016
0
-0.012
6.01~10.00+0.021
+0.006
+0.030
+0.015
-0.005
-0.020
0
-0.015
10.01~18.00+0.025
+0.007
+0.036
+0.018
-0.006
-0.024
0
-0.018
18.01~30.00+0.029
+0.008
+0.043
+0.022
-0.007
-0.028
0
-0.021
Hard-chrome plated products and buffed products are not available in precision grade tolerances.
Martensitic stainless steel products have an identification groove on D part.
Austenitic stainless steel products may be ground or without center hole.

■Details of Specified Range of E Dimension and R Dimension
P
0.01mm increments
E
0.5mm increments
R Selection
  2.00~  4.001.0~  2.0510      
  4.01~  8.002.5~  4.0 1015     
  8.01~12.004.5~  7.0 101520    
12.01~16.005.0~10.0  152025   
16.01~20.005.0~15.0   202530  
20.01~25.005.0~15.0    253035 
25.01~30.005.0~20.0     303540
Product Features
Usage outline of small head tapered taper angle configurable type locating pins Locating Pins  Feature 1: Standard type with round tapered lead-in part. Multiple mounting methods: press-fit type or thread connection.
Feature 2: The head is available in round and diamond types. Tolerance that can be freely specified for the lead-in part and mounting part: m7, p7, g7, h7, 0/-0.02, +0.005/0, 0/-0.005.
Feature 3: Optional material: iron (alloy tool steel or bearing steel); austenitic stainless steel, martensitic stainless steel, suitable for positioning of various workpieces.
Feature 4: Hard chrome plated surface, effectively ensuring surface hardness and antirust.
Precautions
①Dimensional tolerance and fit parameter table For details, click Dimensional Tolerance Fit Table
②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click Reference Table for Dimensions Without Indicated Tolerance
③Reference value for thread mounting torque For details, click Thread Torque Reference Values
Example of Use
Example of Use for Positioning Fixtures  Example introduction: Round and diamond types combined for positioning
①The combination of round and diamond types in the fixture enables more accurate positioning in A direction and reduction of the mating hole pitch error in B direction.
②Of the 2 locating pins, the cylindrical shape is taken as reference for 1 locating pin, and the cut-flat position on the round shape (diamond type) in the direction of the center distance of the two holes is taken as reference for the other, which enables mounting/dismounting operations and ensures positioning accuracy.
③Taking advantage of the different heights of the 2 locating pins, insert the tall pin for pre-positioning and then the short pin for precise positioning.
Application Industries
Lithium battery Semiconductor Medical
Application of locating pins in lithium battery industry Use of locating pins in semiconductor industry Small head tapered locating pins in medical industry
Smart Phones Electronic & Electrical Robotics
Locating pins in smartphone manufacturing Application of press-fit type locating pins in 3C electronic and electrical appliances industry Application of locating pins on robotic automation equipment
Related Products
Bushings for Fixtures Configurable, Thin Wall, Straight Bushings for Fixtures Shouldered, Configurable, Thin Wall Bushings for Locating Pins, Slotted Hole, Shouldered
MISUMI original standard fixture bushing Jig Bushing MISUMI brand configurable fixture bushing Jig Bushing MISUMI brand fixture bushing with special-shaped hole Jig Bushing
Representative model: JBAUF10-P7.31-L8.5 Representative model: JBHUFM25-P15.61-L20.0 Representative model: JBPE10-P6.8-W4.82-L15
Advantages: regular shape, widely used Advantages: suitable for applications where it is difficult to adjust the height Advantages: absorbs clearance errors

Related Documents
①Positioning technology reference information Click Positioning Information Reference
②Surface treatment related anti-rust ability salt spray test reference Click Anti-rust Treatment Reference for Metal Surface

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-CKFPBTGG6-P[6-10/0.01]-L[6-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGG6T-P[6-10/0.01]-L[6-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGG8-P[8-13/0.01]-L[8-16/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG8T-P[8-13/0.01]-L[6-12/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG10T-P[10-15/0.01]-L[6-16/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG10T-P[10-15/0.01]-L[6-16/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG12-P[12-16/0.01]-L[12-24/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG12-P[12-16/0.01]-L[12-24/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG12T-P[12-16/0.01]-L[8-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG12T-P[12-16/0.01]-L[8-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGG13-P[13-18/0.01]-L[13-26/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
E-CKFPBTGG13T-P[13-18/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
E-CKFPBTGG16-P[16-25/0.01]-L[16-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
E-CKFPBTGG16T-P[16-25/0.01]-L[10-24/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
E-CKFPBTGG20-P[20-30/0.01]-L[20-40/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
E-CKFPBTGG20T-P[20-30/0.01]-L[12-30/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
E-CKFPBTGH6-P[6-10/0.01]-L[6-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGH6T-P[6-10/0.01]-L[6-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGH8-P[8-13/0.01]-L[8-16/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH8T-P[8-13/0.01]-L[6-12/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH10T-P[10-15/0.01]-L[6-16/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH10T-P[10-15/0.01]-L[6-16/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH12-P[12-16/0.01]-L[12-24/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH12-P[12-16/0.01]-L[12-24/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH12T-P[12-16/0.01]-L[8-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH12T-P[12-16/0.01]-L[8-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGH13-P[13-18/0.01]-L[13-26/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
E-CKFPBTGH13T-P[13-18/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
E-CKFPBTGH16-P[16-25/0.01]-L[16-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
E-CKFPBTGH16T-P[16-25/0.01]-L[10-24/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
E-CKFPBTGH20-P[20-30/0.01]-L[20-40/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
E-CKFPBTGH20T-P[20-30/0.01]-L[12-30/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
E-CKFPBTGM6-P[6-10/0.01]-L[6-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGM6T-P[6-10/0.01]-L[6-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGM8-P[8-13/0.01]-L[8-16/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM8T-P[8-13/0.01]-L[6-12/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM10T-P[10-15/0.01]-L[6-16/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM10T-P[10-15/0.01]-L[6-16/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM12-P[12-16/0.01]-L[12-24/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM12-P[12-16/0.01]-L[12-24/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM12T-P[12-16/0.01]-L[8-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM12T-P[12-16/0.01]-L[8-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGM13-P[13-18/0.01]-L[13-26/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
E-CKFPBTGM13T-P[13-18/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
E-CKFPBTGM16-P[16-25/0.01]-L[16-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
E-CKFPBTGM16T-P[16-25/0.01]-L[10-24/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
E-CKFPBTGM20-P[20-30/0.01]-L[20-40/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
E-CKFPBTGM20T-P[20-30/0.01]-L[12-30/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
E-CKFPBTGP6-P[6-10/0.01]-L[6-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGP6T-P[6-10/0.01]-L[6-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
E-CKFPBTGP8-P[8-13/0.01]-L[8-16/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGP8T-P[8-13/0.01]-L[6-12/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
E-CKFPBTGP10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
E-CKFPBTGP10-P[10-15/0.01]-L[10-20/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Steel Type Type of Stainless Steel Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(mm)
Screw Dia. M
(mm)
Taper Length E
(mm)
Positioning Side O.D. Tolerance Mounting Side Tolerance Mounting Part Length L
(mm)
Positioning Part Length B
(mm)
R
(mm)

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 10632.5 ~ 7g7g76 ~ 123 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 106T2.62.5 ~ 7g7g76 ~ 103 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 13852.5 ~ 10g7g78 ~ 163 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 138T42.5 ~ 10g7g76 ~ 123 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151054.5 ~ 7g7g710 ~ 203 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151055 ~ 10g7g710 ~ 203 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1510T44.5 ~ 7g7g76 ~ 163 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1510T45 ~ 10g7g76 ~ 163 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 161254.5 ~ 7g7g712 ~ 243 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 161255 ~ 10g7g712 ~ 243 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1612T44.5 ~ 7g7g78 ~ 183 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1612T45 ~ 10g7g78 ~ 183 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 181385 ~ 15g7g713 ~ 263 ~ 2015 ~ 30

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 1813T65 ~ 15g7g78 ~ 203 ~ 2015 ~ 30

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C16 ~ 251685 ~ 15g7g716 ~ 323 ~ 2015 ~ 35

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C16 ~ 2516T65 ~ 15g7g710 ~ 243 ~ 2015 ~ 35

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 302085 ~ 20g7g720 ~ 403 ~ 2020 ~ 40

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 3020T65 ~ 20g7g712 ~ 303 ~ 2020 ~ 40

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 10632.5 ~ 7h7g76 ~ 123 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 106T2.62.5 ~ 7h7g76 ~ 103 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 13852.5 ~ 10h7g78 ~ 163 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 138T42.5 ~ 10h7g76 ~ 123 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151054.5 ~ 7h7g710 ~ 203 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151055 ~ 10h7g710 ~ 203 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1510T44.5 ~ 7h7g76 ~ 163 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1510T45 ~ 10h7g76 ~ 163 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 161254.5 ~ 7h7g712 ~ 243 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 161255 ~ 10h7g712 ~ 243 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1612T44.5 ~ 7h7g78 ~ 183 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1612T45 ~ 10h7g78 ~ 183 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 181385 ~ 15h7g713 ~ 263 ~ 2015 ~ 30

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 1813T65 ~ 15h7g78 ~ 203 ~ 2015 ~ 30

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C16 ~ 251685 ~ 15h7g716 ~ 323 ~ 2015 ~ 35

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C16 ~ 2516T65 ~ 15h7g710 ~ 243 ~ 2015 ~ 35

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 302085 ~ 20h7g720 ~ 403 ~ 2020 ~ 40

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 3020T65 ~ 20h7g712 ~ 303 ~ 2020 ~ 40

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 10632.5 ~ 7m7g76 ~ 123 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 106T2.62.5 ~ 7m7g76 ~ 103 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 13852.5 ~ 10m7g78 ~ 163 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 138T42.5 ~ 10m7g76 ~ 123 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151054.5 ~ 7m7g710 ~ 203 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151055 ~ 10m7g710 ~ 203 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1510T44.5 ~ 7m7g76 ~ 163 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1510T45 ~ 10m7g76 ~ 163 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 161254.5 ~ 7m7g712 ~ 243 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 161255 ~ 10m7g712 ~ 243 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1612T44.5 ~ 7m7g78 ~ 183 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1612T45 ~ 10m7g78 ~ 183 ~ 1810 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 181385 ~ 15m7g713 ~ 263 ~ 2015 ~ 30

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 1813T65 ~ 15m7g78 ~ 203 ~ 2015 ~ 30

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C16 ~ 251685 ~ 15m7g716 ~ 323 ~ 2015 ~ 35

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C16 ~ 2516T65 ~ 15m7g710 ~ 243 ~ 2015 ~ 35

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 302085 ~ 20m7g720 ~ 403 ~ 2020 ~ 40

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 3020T65 ~ 20m7g712 ~ 303 ~ 2020 ~ 40

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 10632.5 ~ 7p7g76 ~ 123 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C6 ~ 106T2.62.5 ~ 7p7g76 ~ 103 ~ 1210 ~ 20

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 13852.5 ~ 10p7g78 ~ 163 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 138T42.5 ~ 10p7g76 ~ 123 ~ 1410 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151054.5 ~ 7p7g710 ~ 203 ~ 1610 ~ 25

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 151055 ~ 10p7g710 ~ 203 ~ 1610 ~ 25

Loading...

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Taper R
Insertion Guide Specifications Not Provided Mounting Side Shape Tapped Application Standard Shape
Shouldered Not Provided
X
whatsapp-qr whatsapp-icon