(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locating Pins Large Head, Round Tapered, Tapped

Locating Pins Large Head, Round Tapered, Tapped
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
The locating pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the large head round tapered type allows for smooth insertion and easy installation.
Dimensional Drawing
MISUMI Locating Pin Specifications and Dimensional Drawing  Large Head Round
Specifications Overview
■Material Specification Table
Material No. Material Surface Treatment HardnessTypeD Tolerance and Shape Code
Alloy tool steel or bearing steel-Quenching hardness 55HRC~E-JPRBTB(Tapped)
Alloy tool steel or bearing steelHard Chrome PlatedQuenching hardness 50HRC~E-GJPRB
Plating thickness: 3μm or morePlating hardness 750HV~
Austenitic stainless steel--E-SJPRB
Martensitic stainless steel-Quenching hardness 50HRC~E-CJPRB
Alloy tool steel or bearing steelBuffedQuenching hardness 50HRC~E-MJPRB
Alloy tool steel or bearing steelHard Chrome Plated + Buffed
Thickness: 3μm or more
Quenching hardness 50HRC~E-MGJPRB
Martensitic stainless steelBuffedQuenching hardness 50HRC~E-MCJPRB
If there are requirements on rust prevention, give priority to the hard-chrome plated products, products with surface treatment of electroless nickel plating or products made of SUS3 stainless steel.
Specification Table
Part Number③P SelectionL(B)(E)M
(Coarse Thread)
①Type①Shape Code②DD Dimension Tolerance g7
Tapped
E-JPRB
E-GJPRB
E-SJPRB
E-CJPRB
E-MJPRB
E-MGJPRB
E-MCJPRB
TB6-0.004
-0.016
810       1085M35
6T810       M2.64
8-0.005
-0.020
 101213     15M58
8T 101213     M46
10  121315    10M58
12-0.006
-0.024
   131516   6
13    1516   22M812
16      2025 7
20-0.007
-0.028
       25303015
Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
Note the strength of under-head part. Precautions for Strength
Please confirm pilot hole depth. Depth. Holes may go through.
Product Features
Usage outline of tip shape selectable locating pins Locating PinsFeature 1: For large head round tapered locating pins, the mounting methods include the press-fit type, tapped type and threaded type, suitable for installation in various working conditions.
Feature 2: Optional material: iron (alloy tool steel or bearing steel); stainless steel (austenitic stainless steel, martensitic stainless steel), suitable for positioning of various workpieces.
Feature 3: Hard chrome plated surface, effectively ensuring surface hardness and antirust.
Feature 4: Buffed types have smooth surface without edges and corners, facilitating smooth insertion of workpieces for positioning.
Feature 5: Tolerance of mounting part: m7, g7, p7.
Precautions
①Dimensional tolerance and fit parameter table For details, click Tolerance Fit Parameter Table
②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click List of Common Tolerances
③Reference value for thread mounting torque For details, click Thread Torque
Example of Use
Usage Method of Locating PinsExample introduction: Round and diamond types combined for positioning
①The combination of round and diamond types in the fixture enables more accurate positioning in A direction and reduction of the mating hole pitch error in B direction.
②Of the 2 locating pins, the cylindrical shape is taken as reference for 1 locating pin, and the cut-flat position on the round shape (diamond type) in the direction of the center distance of the two holes is taken as reference for the other, which enables mounting/dismounting operations and ensures positioning accuracy.
③Taking advantage of the different heights of the 2 locating pins, insert the tall pin for pre-positioning and then the short pin for precise positioning.
Application Industries
Lithium battery Semiconductor Medical
Application of locating pins in lithium battery industry Use of locating pins in semiconductor industry Large head tapered locating pins in medical industry
Smart Phones Electronic & Electrical Robotics
Locating pins in smartphone manufacturing Application of press-fit type locating pins in 3C electronic and electrical appliances industry Application of locating pins on robotic automation equipment
Related Products
Bushing for locating pin Shouldered Bushing for locating pin Straight type Bushing for locating pin Slotted hole Shouldered
Shouldered fixture bushing  Jig Bushing Straight type fixture bushing  Jig Bushing MISUMI original special-shaped fixture bushing  Jig Bushing
Representative model: JBH6-8 Representative model: JBA3-8 Representative model: JBPE10-P6.8-W4.82-L15
Advantages: suitable for applications where it is difficult to adjust the hole depth Advantages: space-saving Advantages: absorbs clearance errors

Related Documents
①Positioning technology reference information Click Positioning Technology
②Surface treatment related anti-rust ability salt spray test reference Click Salt Spray Test for Anti-rust Ability of Metal Surface

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-CJPRBTB6-[8,​10]
E-CJPRBTB6T-[8,​10]
E-CJPRBTB8-[10,​12,​13]
E-CJPRBTB8T-[10,​12,​13]
E-CJPRBTB10-[12,​13,​15]
E-CJPRBTB12-[13,​15,​16]
E-CJPRBTB13-[15,​16]
E-CJPRBTB16-[20,​25]
E-CJPRBTB20-[25,​30]
E-GJPRBTB6-[8,​10]
E-GJPRBTB6T-[8,​10]
E-GJPRBTB8-[10,​12,​13]
E-GJPRBTB8T-[10,​12,​13]
E-GJPRBTB10-[12,​13,​15]
E-GJPRBTB12-[13,​15,​16]
E-GJPRBTB13-[15,​16]
E-GJPRBTB16-[20,​25]
E-GJPRBTB20-[25,​30]
E-JPRBTB6-[8,​10]
E-JPRBTB6T-[8,​10]
E-JPRBTB8-[10,​12,​13]
E-JPRBTB8T-[10,​12,​13]
E-JPRBTB10-[12,​13,​15]
E-JPRBTB12-[13,​15,​16]
E-JPRBTB13-[15,​16]
E-JPRBTB16-[20,​25]
E-JPRBTB20-[25,​30]
E-MCJPRBTB6-[8,​10]
E-MCJPRBTB6T-[8,​10]
E-MCJPRBTB8-[10,​12,​13]
E-MCJPRBTB8T-[10,​12,​13]
E-MCJPRBTB10-[12,​13,​15]
E-MCJPRBTB12-[13,​15,​16]
E-MCJPRBTB13-[15,​16]
E-MCJPRBTB16-[20,​25]
E-MCJPRBTB20-[25,​30]
E-MGJPRBTB6-[8,​10]
E-MGJPRBTB6T-[8,​10]
E-MGJPRBTB8-[10,​12,​13]
E-MGJPRBTB8T-[10,​12,​13]
E-MGJPRBTB10-[12,​13,​15]
E-MGJPRBTB12-[13,​15,​16]
E-MGJPRBTB13-[15,​16]
E-MGJPRBTB16-[20,​25]
E-MGJPRBTB20-[25,​30]
E-MJPRBTB6-[8,​10]
E-MJPRBTB6T-[8,​10]
E-MJPRBTB8-[10,​12,​13]
E-MJPRBTB8T-[10,​12,​13]
E-MJPRBTB10-[12,​13,​15]
E-MJPRBTB12-[13,​15,​16]
E-MJPRBTB13-[15,​16]
E-MJPRBTB16-[20,​25]
E-MJPRBTB20-[25,​30]
E-SJPRBTB6-[8,​10]
E-SJPRBTB6T-[8,​10]
E-SJPRBTB8-[10,​12,​13]
E-SJPRBTB8T-[10,​12,​13]
E-SJPRBTB10-[12,​13,​15]
E-SJPRBTB12-[13,​15,​16]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Steel Type Type of Stainless Steel Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(mm)
Screw Dia. M
(mm)

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 1063

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 106T2.6

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1385

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 138T4

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1510-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 1612-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C15 ~ 1613-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 2516-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C25 ~ 3020-

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-8 ~ 1063

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-8 ~ 106T2.6

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-10 ~ 1385

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-10 ~ 138T4

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-12 ~ 1510-

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-13 ~ 1612-

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-15 ~ 1613-

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-20 ~ 2516-

-

1 Piece(s) 6 Day(s) 10-Directly Quenching[SKS3] SKS3 equivalent-25 ~ 3020-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-8 ~ 1063

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-8 ~ 106T2.6

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-10 ~ 1385

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-10 ~ 138T4

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-12 ~ 1510-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-13 ~ 1612-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-15 ~ 1613-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-20 ~ 2516-

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[SKS3] SKS3 equivalent-25 ~ 3020-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 1063

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C8 ~ 106T2.6

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 1385

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C10 ~ 138T4

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 1510-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C13 ~ 1612-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C15 ~ 1613-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C20 ~ 2516-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching-[SUS440C] Equivalent SUS440C25 ~ 3020-

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-8 ~ 1063

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-8 ~ 106T2.6

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-10 ~ 1385

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-10 ~ 138T4

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-12 ~ 1510-

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-13 ~ 1612-

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-15 ~ 1613-

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-20 ~ 2516-

-

1 Piece(s) 6 Day(s) 10Hard Chrome Plating + BuffedDirectly Quenching[SKS3] Alloy tool steel-25 ~ 3020-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-8 ~ 1063

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-8 ~ 106T2.6

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-10 ~ 1385

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-10 ~ 138T4

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-12 ~ 1510-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-13 ~ 1612-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-15 ~ 1613-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-20 ~ 2516-

-

1 Piece(s) 6 Day(s) 10BuffedDirectly Quenching[SKS3] Alloy tool steel-25 ~ 3020-

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--8 ~ 1063

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--8 ~ 106T2.6

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--10 ~ 1385

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--10 ~ 138T4

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--12 ~ 1510-

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--13 ~ 1612-

Loading...

Basic Information

Basic Shape Large Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Taper R
Insertion Guide Specifications Not Provided Mounting Side Shape Tapped Locating Side O.D. Tolerance 0/-0.02
Application Standard Shape Shouldered Not Provided Mounting Side Tolerance g7
X
whatsapp-qr whatsapp-icon