(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locating Pins Large Head, Tapered, Configurable - Taper Angle, Tolerance Selectable, Tapped

Locating Pins Large Head, Tapered, Configurable - Taper Angle, Tolerance Selectable, Tapped
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Economic Design Case Study

Product Overview
The locating pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the large head, taper angle configurable, tolerance selectable type provides flexible selection and can meet the design requirements of most customers.
Dimensional Drawing
MISUMI Locating Pin Specifications and Dimensional Drawing  Large Head Round
Specifications Overview
■Material Specification Table
Material No. Material Surface Treatment HardnessTypeShape Code
Tapped
Alloy tool steel or bearing steel-Quenching hardness 60~63HRCE-KFTA(Round)
D(Diamond)
Alloy tool steel or bearing steelHard Chrome PlatedQuenching hardness 50~55HRC
Plating hardness 750HV~
E-GKFT
Alloy tool steel or bearing steel--E-BKFT
Austenitic stainless steel--E-SKFT
Austenitic stainless steelHard Chrome PlatedPlating hardness 750HV~E-HKFT
Martensitic stainless steel-Quenching hardness 50~55HRCE-CKFT
If there are requirements on rust prevention, give priority to the hard-chrome plated products, products with surface treatment of electroless nickel plating or products made of austenitic stainless steel.
Please understand that E-BKTD series products are temporarily not available in the diamond shape.
Specification Table
Part NumberP
0.01mm increments
L
1mm increments
B
0.1mm increments
E
0.1mm increments
A
Selection
(W)M
(Coarse Thread)
TypeShapeD Tolerance
Selection
P Tolerance
Selection
D
E-KFT
E-GKFT
E-BKFT
E-SKFT
E-HKFT
E-CKFT
A(Round)



D(Diamond)
M
P
G
H
S
M
P
G
H
55.00~8.005(9)~102.0~10.00.5~15.015

30

45

60
2.2M23
66.00~10.006(9)~121.5~15.0(12.0)3M35
6T2.0~12.0M2.64
88.50~15.008(12)~162.0~30.0(15.0)3.5M58
8T6(12)~16M46
1010.00~17.0010(12)~203.0~30.0(20.0)4M58
10T6(12)~16M46
1212.00~18.0012~243.0~30.0(20.0)5M58
12T8(12)~18M46
1313.00~20.0013(14)~265.0~30.0(20.0)5.5M810
13T8(14)~20M69
1616.00~27.0016~325.0~30.0(27.0)7M812
16T10(14)~24M69
2020.00~30.0020~405.0~30.09M812
20T12(18)~30M69
B dimension in ( ) applies to Diamond Shape.
Pins of D dimension with T have one size smaller thread diameter and larger wall thickness. (Actual D dimension is the number without "T".)
Note the strength of under-head part.Precautions for Strength of Under-head Part
L dimension applicable to the diamond type is as shown in ( ).
Please confirm pilot hole depth.Pilot Hole Value Reference. Holes may go through.
Please understand that E-BKTD series products are temporarily not available in the diamond shape.
 
Product Features
Usage outline of large head tapered taper angle configurable type locating pins Locating PinsFeature 1: Standard type with tapered lead-in part. Press-fit use.
Feature 2: The head is available in round and diamond types. Tolerance that can be freely specified for the lead-in part and mounting part: m7, p7, g7, h7, 0/-0.02.
Feature 3: Optional material: iron (alloy tool steel or bearing steel); austenitic stainless steel, martensitic stainless steel, suitable for positioning of various workpieces.
Feature 4: Hard chrome plated surface, effectively ensuring surface hardness and antirust.
 
Precautions
①Dimensional tolerance and fit parameter table For details, click Dimensional Tolerance Fit Table
②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click Reference Table of Dimensions Without Indicated Tolerance
③Reference value for thread mounting torque The tightening torque (reference value) is the strength class (8.8) in the technical data Thread Torque Reference Values, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.
Example of Use
Example of Use for Positioning FixturesExample introduction: Round and diamond types combined for positioning
  ①The combination of round and diamond types in the fixture enables more accurate positioning in A direction and reduction of the mating hole pitch error in B direction.
  ②Of the 2 locating pins, the cylindrical shape is taken as reference for 1 locating pin, and the cut-flat position on the round shape (diamond type) in the direction of the center distance of the two holes is taken as reference for the other, which enables mounting/dismounting operations and ensures positioning accuracy.
  ③Taking advantage of the different heights of the 2 locating pins, insert the tall pin for pre-positioning and then the short pin for precise positioning.
Application Industries
Lithium battery Semiconductor Medical
Application of locating pins in lithium battery industry Use of locating pins in semiconductor industry Large head tapered locating pins in medical industry
Smart Phones Electronic & Electrical Robotics
Locating pins in smartphone manufacturing Application of press-fit type locating pins in 3C electronic and electrical appliances industry Application of locating pins on robotic automation equipment
Related Products
Bushing for locating pin Shouldered Bushing for locating pin Straight type Bushing for locating pin Slotted hole Shouldered
MISUMI original standard fixture bushing Jig Bushing MISUMI brand fixture bushing Jig Bushing MISUMI brand fixture bushing Jig Bushing
Representative model: JBH6-8 Representative model: JBA3-8 Representative model: JBPE10-P6.8-W4.82-L15
Advantages: suitable for applications where it is difficult to adjust the height Advantages: regular shape, widely used Advantages: absorbs clearance errors
Related Documents
①Positioning technology reference information Click Positioning Information Reference
②Surface treatment related anti-rust ability salt spray test reference Click Anti-rust Treatment Reference for Metal Surface


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-BKFTAGG5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-AA[15,​30,​45,​60]
E-BKFTAGG13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGG20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-AA[15,​30,​45,​60]
E-BKFTAGH13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGH20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-AA[15,​30,​45,​60]
E-BKFTAGM13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM16-P[16-27/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM16T-P[16-27/0.01]-L[10-24/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM20-P[20-30/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGM20T-P[20-30/0.01]-L[12-30/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP5-P[5-8/0.01]-L[5-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP6-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP6T-P[6-10/0.01]-L[6-12/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP8T-P[8-15/0.01]-L[6-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP10-P[10-17/0.01]-L[10-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP10T-P[10-17/0.01]-L[6-16/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP12-P[12-18/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP12T-P[12-18/0.01]-L[8-18/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
E-BKFTAGP13-P[13-20/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-AA[15,​30,​45,​60]
E-BKFTAGP13T-P[13-20/0.01]-L[8-20/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,​30,​45,​60]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Steel Type Stainless Steel Type Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(mm)
Screw Dia. M
(mm)
Positioning Side O.D. Tolerance Mounting Side Tolerance Mounting Part Length L
(mm)
Positioning Part Length B
(mm)
Positioning Part Length E
(mm)
A
(°)
AA

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-5 ~ 852g7g75 ~ 101.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 1063g7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 106T2.6g7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8.5 ~ 1585g7g78 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8 ~ 158T4g7g76 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 17105g7g710 ~ 203 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 1710T4g7g76 ~ 163 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 18125g7g712 ~ 243 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 1812T4g7g78 ~ 183 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138g7g713 ~ 265 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138g7g713 ~ 265 ~ 300.5 ~ 15-15 ~ 60

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 2013T6g7g78 ~ 205 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-16 ~ 27168g7g716 ~ 325 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-16 ~ 2716T6g7g710 ~ 245 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-20 ~ 30208g7g720 ~ 405 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-20 ~ 3020T6g7g712 ~ 305 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-5 ~ 852h7g75 ~ 101.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 1063h7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 106T2.6h7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8.5 ~ 1585h7g78 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8 ~ 158T4h7g76 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 17105h7g710 ~ 203 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 1710T4h7g76 ~ 163 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 18125h7g712 ~ 243 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 1812T4h7g78 ~ 183 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138h7g713 ~ 265 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138h7g713 ~ 265 ~ 300.5 ~ 15-15 ~ 60

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 2013T6h7g78 ~ 205 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-16 ~ 27168h7g716 ~ 325 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-16 ~ 2716T6h7g710 ~ 245 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-20 ~ 30208h7g720 ~ 405 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-20 ~ 3020T6h7g712 ~ 305 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-5 ~ 852m7g75 ~ 101.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 1063m7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 106T2.6m7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8.5 ~ 1585m7g78 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8 ~ 158T4m7g76 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 17105m7g710 ~ 203 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 1710T4m7g76 ~ 163 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 18125m7g712 ~ 243 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 1812T4m7g78 ~ 183 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138m7g713 ~ 265 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138m7g713 ~ 265 ~ 300.5 ~ 15-15 ~ 60

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 2013T6m7g78 ~ 205 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-16 ~ 27168m7g716 ~ 325 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-16 ~ 2716T6m7g710 ~ 245 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-20 ~ 30208m7g720 ~ 405 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-20 ~ 3020T6m7g712 ~ 305 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-5 ~ 852p7g75 ~ 101.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 1063p7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-6 ~ 106T2.6p7g76 ~ 121.5 ~ 150.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8.5 ~ 1585p7g78 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-8 ~ 158T4p7g76 ~ 161.5 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 17105p7g710 ~ 203 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-10 ~ 1710T4p7g76 ~ 163 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 18125p7g712 ~ 243 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-12 ~ 1812T4p7g78 ~ 183 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138p7g713 ~ 265 ~ 300.5 ~ 1515 ~ 60-

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 20138p7g713 ~ 265 ~ 300.5 ~ 15-15 ~ 60

-

1 Piece(s) 6 Day(s) 10RoundNot ProvidedNot Provided[SKS3] Alloy tool steel-13 ~ 2013T6p7g78 ~ 205 ~ 300.5 ~ 1515 ~ 60-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Steel Type Stainless Steel Type Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(mm)
Screw Dia. M
(mm)
Positioning Side O.D. Tolerance Mounting Side Tolerance Mounting Part Length L
(mm)
Positioning Part Length B
(mm)
Positioning Part Length E
(mm)
A
(°)
AA

Loading...

Basic Information

Basic Shape Large Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Tapped
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list