(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locating Pins Screw Mounted (Part Number)

Locating Pins Screw Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
The locating pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the screw mounted type is easy to install, widely used and saves installation space.
Dimensional Drawing
Locating Pins Screw Mounted, Dimensional Drawing
Specifications Overview
■Material Specification Table
Type Material Surface Treatment Hardness
E-LPZGeneral structural steel or carbon steel-Quenching hardness 45~50HRC
E-LPZBGeneral structural steel or carbon steelFerroferric Oxide Protective FilmQuenching hardness 45~50HRC
E-LPZRGeneral structural steel or carbon steelHard Chrome PlatedQuenching hardness 45~50HRC
E-LPZSAustenitic stainless steel--
E-LPZHAustenitic stainless steelHard Chrome Plated-
E-LPZCMartensitic stainless steel-Quenching hardness 50~55HRC
Hard chrome plating: Plating hardness 750HV~
If there are requirements on rust prevention, give priority to the hard-chrome plated or austenitic stainless steel products.
Specification Table
Part NumberP
0.01mm increments
B
0.1mm increments
G
1mm increments
d1d2HApplicable
Bolt
TypeNo.
E-LPZ
E-LPZB
E-LPZR
E-LPZS
E-LPZH
E-LPZC
311.00~15.0010.0~25.09≤G<P3.56.54M3
412.00~20.0010.0~25.010≤G<P4.585M4
514.00~20.0010.0~30.012≤G<P5.59.56M5
615.00~25.0012.0~40.013≤G<P6.5117M6
818.00~25.0014.0~50.016≤G<P9149M8
Product Features
Locating Pins Screw Mounted, Product Features Feature 1: Screw mounted type, easy to install, saving space, O.D. fit tolerance of bottom: 0.02.
Feature 2: Optional material: steel (general structural steel or carbon steel); austenitic stainless steel, martensitic stainless steel, suitable for various working conditions.
Feature 3: Hard chrome plated and austenitic stainless steel series can effectively prevent rusting of products.
Precautions
①Dimensional tolerance and fit parameter table For details, click here
②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click here
③Reference value for thread mounting torque The tightening torque (reference value) is the strength class (8.8) in the technical data here, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.
Example of Use
Locating Pins Screw Mounted, Example of Use
Example introduction: Round and diamond types combined for positioning
 ①The combination of round and diamond types in the fixture enables more accurate positioning in A direction and reduction of the mating hole pitch error in B direction.
    ②Of the 2 locating pins, the cylindrical shape is taken as reference for 1 locating pin, and the cut-flat position on the round shape (diamond type) in the direction of the center distance of the two holes is taken as reference for the other, which enables mounting/dismounting operations and ensures positioning accuracy.
    ③Taking advantage of the different heights of the 2 locating pins, insert the tall pin for pre-positioning and then the short pin for precise positioning.
Application Industries
Lithium battery Semiconductor Medical
Application of locating pins in lithium battery industry Use of locating pins in semiconductor industry Large head tapered locating pins in medical industry
Smart Phones Electronic & Electrical Robotics
Locating pins in smartphone manufacturing Application of press-fit type locating pins in 3C electronic and electrical appliances industry Application of locating pins on robotic automation equipment
Related Products
Bushing for locating pin Shouldered Bushing for locating pin Straight type Bushing for locating pin Slotted hole Shouldered
MISUMI original standard fixture bushing Jig Bushing MISUMI brand fixture bushing Jig Bushing MISUMI slotted hole fixture bushing
Representative model: JBH6-8 Representative model: JBA3-8 Representative model: JBPE10-P6.8-W4.82-L15
Related Documents
①Positioning technology reference information click details
②Surface treatment related anti-rust ability salt spray test reference click here

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-LPZ3-P[11-15/0.01]-B[10-25/0.1]-G[9-14/1]
E-LPZ4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
E-LPZ5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
E-LPZ6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
E-LPZ8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
E-LPZB3-P[11-15/0.01]-B[10-25/0.1]-G[9-14/1]
E-LPZB4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
E-LPZB5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
E-LPZB6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
E-LPZB8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
E-LPZC3-P[11-15/0.01]-B[10-25/0.1]-G[9-14/1]
E-LPZC4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
E-LPZC5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
E-LPZC6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
E-LPZC8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
E-LPZH3-P[11-15/0.01]-B[10-25/0.1]-G[9-14/1]
E-LPZH4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
E-LPZH5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
E-LPZH6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
E-LPZH8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
E-LPZR3-P[11-15/0.01]-B[10-25/0.1]-G[9-14/1]
E-LPZR4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
E-LPZR5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
E-LPZR6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
E-LPZR8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
E-LPZS3-P[11-15/0.01]-B[10-25/0.1]-G[9-14/1]
E-LPZS4-P[12-20/0.01]-B[10-25/0.1]-G[10-19/1]
E-LPZS5-P[14-20/0.01]-B[10-30/0.1]-G[12-19/1]
E-LPZS6-P[15-25/0.01]-B[12-40/0.1]-G[13-24/1]
E-LPZS8-P[18-25/0.01]-B[14-50/0.1]-G[16-24/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Steel Type Type of Stainless Steel Locating Side Outer Dia. P (Ø)
(mm)
Applicable Screw M
(mm)
Positioning Part Length B
(mm)
G
(mm)

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[S45C] S45C Equivalent-11 ~ 15M310 ~ 259 ~ 14

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[S45C] S45C Equivalent-12 ~ 20M410 ~ 2510 ~ 19

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[S45C] S45C Equivalent-14 ~ 20M510 ~ 3012 ~ 19

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[S45C] S45C Equivalent-15 ~ 25M612 ~ 4013 ~ 24

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching[S45C] S45C Equivalent-18 ~ 25M814 ~ 5016 ~ 24

-

1 Piece(s) 6 Day(s) 10Black OxideDirectly Quenching[S45C] S45C Equivalent-11 ~ 15M310 ~ 259 ~ 14

-

1 Piece(s) 6 Day(s) 10Black OxideDirectly Quenching[S45C] S45C Equivalent-12 ~ 20M410 ~ 2510 ~ 19

-

1 Piece(s) 6 Day(s) 10Black OxideDirectly Quenching[S45C] S45C Equivalent-14 ~ 20M510 ~ 3012 ~ 19

-

1 Piece(s) 6 Day(s) 10Black OxideDirectly Quenching[S45C] S45C Equivalent-15 ~ 25M612 ~ 4013 ~ 24

-

1 Piece(s) 6 Day(s) 10Black OxideDirectly Quenching[S45C] S45C Equivalent-18 ~ 25M814 ~ 5016 ~ 24

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C11 ~ 15M310 ~ 259 ~ 14

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C12 ~ 20M410 ~ 2510 ~ 19

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C14 ~ 20M510 ~ 3012 ~ 19

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C15 ~ 25M612 ~ 4013 ~ 24

-

1 Piece(s) 6 Day(s) 10Not ProvidedDirectly Quenching-[SUS440C] Equivalent SUS440C18 ~ 25M814 ~ 5016 ~ 24

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Not Provided--11 ~ 15M310 ~ 259 ~ 14

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Not Provided--12 ~ 20M410 ~ 2510 ~ 19

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Not Provided--14 ~ 20M510 ~ 3012 ~ 19

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Not Provided--15 ~ 25M612 ~ 4013 ~ 24

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Not Provided--18 ~ 25M814 ~ 5016 ~ 24

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Directly Quenching[S45C] S45C Equivalent-11 ~ 15M310 ~ 259 ~ 14

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Directly Quenching[S45C] S45C Equivalent-12 ~ 20M410 ~ 2510 ~ 19

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Directly Quenching[S45C] S45C Equivalent-14 ~ 20M510 ~ 3012 ~ 19

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Directly Quenching[S45C] S45C Equivalent-15 ~ 25M612 ~ 4013 ~ 24

-

1 Piece(s) 6 Day(s) 10[Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more)Directly Quenching[S45C] S45C Equivalent-18 ~ 25M814 ~ 5016 ~ 24

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--11 ~ 15M310 ~ 259 ~ 14

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--12 ~ 20M410 ~ 2510 ~ 19

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--14 ~ 20M510 ~ 3012 ~ 19

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--15 ~ 25M612 ~ 4013 ~ 24

-

1 Piece(s) 6 Day(s) 10Not ProvidedNot Provided--18 ~ 25M814 ~ 5016 ~ 24

Loading...

  1. 1

Basic Information

Basic Shape Screw Mounted Insertion Guide Tip Shape Round Insertion Guide Tip Type Tapered
Insertion Guide Specifications Screw Mounted Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance 0/-0.02
Mounting Side Tolerance 0/-0.02
X
whatsapp-qr whatsapp-icon