(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number | - | P | - | B | - | R | - | G | - | L | - | T | ||||||||
Type | Fixed Part | Material | Front End | D | ||||||||||||||||
E-LP E-LPD | U X | J J | B A | 8 10 | - - | P10.00 P11.98 | - - | B10.0 B5.0 | - | R10 | - | G8 | - - | L14 L10 | - - | T2.0 T5.0 |
Type | Fixed Part Shape | Material Code | ![]() | ![]() | ![]() |
E-LP(Round) E-LPD(Diamond) | M(Standard) U(Tapped) X(Threaded) | J | ①Equivalent to Alloy Tool Steel or Bearing Steel | - | Quenching hardness 55 to 60HRC |
G | ②Equivalent to Alloy Tool Steel or Bearing Steel | Hard Chrome Plated | Quenching hardness 50HRC~ Plating hardness 750HV~ | ||
Y | ③General structural steel or carbon steel | - | Quenching hardness 45~50HRC or above | ||
B | ④General structural steel or carbon steel | Ferroferric Oxide Protective Film | Quenching hardness 45~50HRC or above | ||
R | ⑤General structural steel or carbon steel | Hard Chrome Plated | Quenching hardness 55~60HRC Plating hardness 750HV~ | ||
S | ⑥Austenitic stainless steel | - | - | ||
D | ⑦Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ | ||
C | ⑧Martensitic stainless steel | - | Quenching hardness 50HRC~ |
Part Number | P 0.01mm increments | B 0.1mm increments | R 1mm increments | G 1mm increments | L 1mm increments | T 0.5mm increments | ||||
Type | Fixed Part Shape | Material Code | Tip Shape | D | ||||||
Shape A, Shape C only | Shape B only | |||||||||
E-LP(Round) E-LPD(Diamond) ![]() | M(Standard) U(Tapped) (D≥6) X(Threaded) (D≥3) | J G Y B R S D C | A B C | 2 | 2.50~4.00 | 2.0~25.0 | Shape A R≥P/2 Shape C R≤P/2 | Shape B G≤P | 2~6 | 1.0~10.0 |
3 | 3.50~6.00 | 2.0~25.0(10.0) | 3~6 | |||||||
4 | 3.50~7.00 | 2.0~25.0(10.0) | 4~8 | |||||||
5 | 4.00~8.00 | 2.0~30.0(10.0) | 5~10 | |||||||
6 | 5.00~10.00 | 2.0~40.0(12.0) | 6(10)~12 | |||||||
8 | 6.00~11.00 | 2.0~40.0(15.0) | 8(14)~16 | |||||||
10 | 8.00~13.00 | 3.0~50.0(20.0) | 10(14)~20 | |||||||
12 | 10.00~15.00 | 3.0~50.0(20.0) | 12(14)~24 | |||||||
16 | 13.00~18.00 | 5.0~50.0(20.0) | 16~32 | |||||||
20 | 16.00~22.00 | 5.0~50.0(20.0) | 20~40 |
Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Bushings for Locating Pins Round Flanged | Bushings for Fixtures Configurable, Straight | Bushings for Fixtures Slotted Hole, Compact Flanged | ||
![]() | ![]() | ![]() | ||
Representative model: JBY6-12 | Representative model: JBAF10-P4.00-L8.5 | Representative model: JBEH10-P6.00-W4.15-L10 | ||
Advantages: can be fixed using bolts | Advantages: standard shape, easy to install | Advantages: absorbs clearance errors |
Part Number |
---|
E-LPDMBA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]-T[1-10/0.5] |
E-LPDMBA4-P[3.5-7/0.01]-B[2-10/0.1]-R[2-500/1]-L[4-8/1]-T[1-10/0.5] |
E-LPDMBA5-P[4-8/0.01]-B[2-10/0.1]-R[2-500/1]-L[5-10/1]-T[1-10/0.5] |
E-LPDMBA6-P[5-10/0.01]-B[2-12/0.1]-R[3-500/1]-L[6-12/1]-T[1-10/0.5] |
E-LPDMBA8-P[6-11/0.01]-B[2-15/0.1]-R[3-500/1]-L[14-16/1]-T[1-10/0.5] |
E-LPDMBA10-P[8-13/0.01]-B[3-20/0.1]-R[4-500/1]-L[14-20/1]-T[1-10/0.5] |
E-LPDMBA12-P[10-15/0.01]-B[3-20/0.1]-R[5-500/1]-L[14-24/1]-T[1-10/0.5] |
E-LPDMBA16-P[13-18/0.01]-B[5-20/0.1]-R[7-500/1]-L[16-32/1]-T[1-10/0.5] |
E-LPDMBA20-P[16-22/0.01]-B[5-20/0.1]-R[8-500/1]-L[20-40/1]-T[1-10/0.5] |
E-LPDMBB3-P[3.5-6/0.01]-B[2-10/0.1]-G[1-6/1]-L[3-6/1]-T[1-10/0.5] |
E-LPDMBB4-P[3.5-7/0.01]-B[2-10/0.1]-G[1-7/1]-L[4-8/1]-T[1-10/0.5] |
E-LPDMBB5-P[4-8/0.01]-B[2-10/0.1]-G[1-8/1]-L[5-10/1]-T[1-10/0.5] |
E-LPDMBB6-P[5-10/0.01]-B[2-12/0.1]-G[1-10/1]-L[6-12/1]-T[1-10/0.5] |
E-LPDMBB8-P[6-11/0.01]-B[2-15/0.1]-G[1-11/1]-L[14-16/1]-T[1-10/0.5] |
E-LPDMBB10-P[8-13/0.01]-B[3-20/0.1]-G[1-13/1]-L[14-20/1]-T[1-10/0.5] |
E-LPDMBB12-P[10-15/0.01]-B[3-20/0.1]-G[1-15/1]-L[14-24/1]-T[1-10/0.5] |
E-LPDMBB16-P[13-18/0.01]-B[5-20/0.1]-G[1-18/1]-L[16-32/1]-T[1-10/0.5] |
E-LPDMBB20-P[16-22/0.01]-B[5-20/0.1]-G[1-22/1]-L[20-40/1]-T[1-10/0.5] |
E-LPDMBC3-P[3.5-6/0.01]-B[2-10/0.1]-R[1-3/1]-L[3-6/1]-T[1-10/0.5] |
E-LPDMBC4-P[3.5-7/0.01]-B[2-10/0.1]-R[1-3/1]-L[4-8/1]-T[1-10/0.5] |
E-LPDMBC5-P[4-8/0.01]-B[2-10/0.1]-R[1-4/1]-L[5-10/1]-T[1-10/0.5] |
E-LPDMBC6-P[5-10/0.01]-B[2-12/0.1]-R[1-5/1]-L[6-12/1]-T[1-10/0.5] |
E-LPDMBC8-P[6-11/0.01]-B[2-15/0.1]-R[1-5/1]-L[14-16/1]-T[1-10/0.5] |
E-LPDMBC10-P[8-13/0.01]-B[3-20/0.1]-R[1-6/1]-L[14-20/1]-T[1-10/0.5] |
E-LPDMBC12-P[10-15/0.01]-B[3-20/0.1]-R[1-7/1]-L[14-24/1]-T[1-10/0.5] |
E-LPDMBC16-P[13-18/0.01]-B[5-20/0.1]-R[1-9/1]-L[16-32/1]-T[1-10/0.5] |
E-LPDMBC20-P[16-22/0.01]-B[5-20/0.1]-R[1-11/1]-L[20-40/1]-T[1-10/0.5] |
E-LPDMCA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]-T[1-10/0.5] |
E-LPDMCA4-P[3.5-7/0.01]-B[2-10/0.1]-R[2-500/1]-L[4-8/1]-T[1-10/0.5] |
E-LPDMCA5-P[4-8/0.01]-B[2-10/0.1]-R[2-500/1]-L[5-10/1]-T[1-10/0.5] |
E-LPDMCA6-P[5-10/0.01]-B[2-12/0.1]-R[3-500/1]-L[6-12/1]-T[1-10/0.5] |
E-LPDMCA8-P[6-11/0.01]-B[2-15/0.1]-R[3-500/1]-L[14-16/1]-T[1-10/0.5] |
E-LPDMCA10-P[8-13/0.01]-B[3-20/0.1]-R[4-500/1]-L[14-20/1]-T[1-10/0.5] |
E-LPDMCA12-P[10-15/0.01]-B[3-20/0.1]-R[5-500/1]-L[14-24/1]-T[1-10/0.5] |
E-LPDMCA16-P[13-18/0.01]-B[5-20/0.1]-R[7-500/1]-L[16-32/1]-T[1-10/0.5] |
E-LPDMCA20-P[16-22/0.01]-B[5-20/0.1]-R[8-500/1]-L[20-40/1]-T[1-10/0.5] |
E-LPDMCB3-P[3.5-6/0.01]-B[2-10/0.1]-G[1-6/1]-L[3-6/1]-T[1-10/0.5] |
E-LPDMCB4-P[3.5-7/0.01]-B[2-10/0.1]-G[1-7/1]-L[4-8/1]-T[1-10/0.5] |
E-LPDMCB5-P[4-8/0.01]-B[2-10/0.1]-G[1-8/1]-L[5-10/1]-T[1-10/0.5] |
E-LPDMCB6-P[5-10/0.01]-B[2-12/0.1]-G[1-10/1]-L[6-12/1]-T[1-10/0.5] |
E-LPDMCB8-P[6-11/0.01]-B[2-15/0.1]-G[1-11/1]-L[14-16/1]-T[1-10/0.5] |
E-LPDMCB10-P[8-13/0.01]-B[3-20/0.1]-G[1-13/1]-L[14-20/1]-T[1-10/0.5] |
E-LPDMCB12-P[10-15/0.01]-B[3-20/0.1]-G[1-15/1]-L[14-24/1]-T[1-10/0.5] |
E-LPDMCB16-P[13-18/0.01]-B[5-20/0.1]-G[1-18/1]-L[16-32/1]-T[1-10/0.5] |
E-LPDMCB20-P[16-22/0.01]-B[5-20/0.1]-G[1-22/1]-L[20-40/1]-T[1-10/0.5] |
E-LPDMCC3-P[3.5-6/0.01]-B[2-10/0.1]-R[1-3/1]-L[3-6/1]-T[1-10/0.5] |
E-LPDMCC4-P[3.5-7/0.01]-B[2-10/0.1]-R[1-3/1]-L[4-8/1]-T[1-10/0.5] |
E-LPDMCC5-P[4-8/0.01]-B[2-10/0.1]-R[1-4/1]-L[5-10/1]-T[1-10/0.5] |
E-LPDMCC6-P[5-10/0.01]-B[2-12/0.1]-R[1-5/1]-L[6-12/1]-T[1-10/0.5] |
E-LPDMCC8-P[6-11/0.01]-B[2-15/0.1]-R[1-5/1]-L[14-16/1]-T[1-10/0.5] |
E-LPDMCC10-P[8-13/0.01]-B[3-20/0.1]-R[1-6/1]-L[14-20/1]-T[1-10/0.5] |
E-LPDMCC12-P[10-15/0.01]-B[3-20/0.1]-R[1-7/1]-L[14-24/1]-T[1-10/0.5] |
E-LPDMCC16-P[13-18/0.01]-B[5-20/0.1]-R[1-9/1]-L[16-32/1]-T[1-10/0.5] |
E-LPDMCC20-P[16-22/0.01]-B[5-20/0.1]-R[1-11/1]-L[20-40/1]-T[1-10/0.5] |
E-LPDMDA3-P[3.5-6/0.01]-B[2-10/0.1]-R[2-500/1]-L[3-6/1]-T[1-10/0.5] |
E-LPDMDA4-P[3.5-7/0.01]-B[2-10/0.1]-R[2-500/1]-L[4-8/1]-T[1-10/0.5] |
E-LPDMDA5-P[4-8/0.01]-B[2-10/0.1]-R[2-500/1]-L[5-10/1]-T[1-10/0.5] |
E-LPDMDA6-P[5-10/0.01]-B[2-12/0.1]-R[3-500/1]-L[6-12/1]-T[1-10/0.5] |
E-LPDMDA8-P[6-11/0.01]-B[2-15/0.1]-R[3-500/1]-L[14-16/1]-T[1-10/0.5] |
E-LPDMDA10-P[8-13/0.01]-B[3-20/0.1]-R[4-500/1]-L[14-20/1]-T[1-10/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Insertion Guide Tip Type | Mounting Side Shape | Surface Treatment | Heat Treatment | Steel Type | Type of Stainless Steel | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Mounting Side Tolerance | Mounting Part Length L (mm) | Positioning Part Length B (mm) | G (mm) | R (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | - | 3 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 2 ~ 15 | - | 3 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 3 ~ 20 | - | 4 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 3 ~ 20 | - | 5 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | - | 7 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | - | 8 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | 1 ~ 6 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | 1 ~ 7 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | 1 ~ 8 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | 1 ~ 10 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 2 ~ 15 | 1 ~ 11 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 3 ~ 20 | 1 ~ 13 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 3 ~ 20 | 1 ~ 15 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 18 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | 1 ~ 22 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | - | 1 ~ 3 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | - | 1 ~ 3 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | - | 1 ~ 4 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | - | 1 ~ 5 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 2 ~ 15 | - | 1 ~ 5 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 3 ~ 20 | - | 1 ~ 6 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 3 ~ 20 | - | 1 ~ 7 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | - | 1 ~ 9 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Black Oxide | Directly Quenching | [S45C] S45C Equivalent | - | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | - | 1 ~ 11 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | - | 3 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 2 ~ 15 | - | 3 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 3 ~ 20 | - | 4 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 3 ~ 20 | - | 5 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | - | 7 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | - | 8 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | 1 ~ 6 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | 1 ~ 7 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | 1 ~ 8 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | 1 ~ 10 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 2 ~ 15 | 1 ~ 11 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 3 ~ 20 | 1 ~ 13 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 3 ~ 20 | 1 ~ 15 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | 1 ~ 18 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapered | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | 1 ~ 22 | - | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | - | 1 ~ 3 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | - | 1 ~ 3 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | - | 1 ~ 4 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | - | 1 ~ 5 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 2 ~ 15 | - | 1 ~ 5 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 3 ~ 20 | - | 1 ~ 6 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 12 | m6 | 14 ~ 24 | 3 ~ 20 | - | 1 ~ 7 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 16 | m6 | 16 ~ 32 | 5 ~ 20 | - | 1 ~ 9 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Taper R | Straight (Press-Fit) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 22 | 20 | m6 | 20 ~ 40 | 5 ~ 20 | - | 1 ~ 11 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 3.5 ~ 6 | 3 | m6 | 3 ~ 6 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 3.5 ~ 7 | 4 | m6 | 4 ~ 8 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 4 ~ 8 | 5 | m6 | 5 ~ 10 | 2 ~ 10 | - | 2 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 5 ~ 10 | 6 | m6 | 6 ~ 12 | 2 ~ 12 | - | 3 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 6 ~ 11 | 8 | m6 | 14 ~ 16 | 2 ~ 15 | - | 3 ~ 500 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | R | Straight (Press-Fit) | [Hard Chrome Plating] Hard Chrome Plating (Plating Thickness 3µm or more) | Not Provided | - | - | 8 ~ 13 | 10 | m6 | 14 ~ 20 | 3 ~ 20 | - | 4 ~ 500 | 1 ~ 10 |
Loading...
Basic Shape | Shouldered | Insertion Guide Specifications | Not Provided | Locating Side O.D. Tolerance | 0/-0.02 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy