(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number | - | P | - | L | - | B | - | T | ||||
Type | Shape | D | ||||||||||
E-FPJ | AT | 10 | - | P8.03 | - | L10 | - | B4.0 | - | T5 |
Material No. | ![]() | ![]() | ![]() | Type | Shape Code | ||
Standard | Tapped | Threaded Type | |||||
① | Equivalent to Alloy Tool Steel or Bearing Steel | - | Quenching hardness 55HRC~ | E-FPJ | E-FPU | E-FPN | AT(Round) DT(Diamond) |
② | Equivalent to Alloy Tool Steel or Bearing Steel | Hard Chrome Plated | Quenching hardness 50HRC~ Plating hardness 750HV~ | E-GFPJ | E-GFPU | E-GFPN | |
③ | Austenitic stainless steel | - | - | E-SFPJ | E-SFPU | E-SFPN | |
④ | Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ | E-HFPJ | E-HFPU | E-HFPN | |
⑤ | Martensitic stainless steel | - | Quenching hardness 50HRC~ | E-CFPJ | E-CFPU | E-CFPN |
Part Number | P 0.01mm increments | L 1mm increments | B 0.1mm increments | T 0.5mm increments | H | C | m | (W) | |||
Type | Shape | D | D Dimension Tolerance m7 | ||||||||
E-FPJ E-GFPJ E-SFPJ E-HFPJ E-CFPJ | AT (Round) DT (Diamond) | 2 | +0.012 +0.002 | 1.00~2.00 | 2~4 | 2.0~10.0 | 1.0~10.0 | 7 | 0.5 | 0.5 | - |
3 | 2.00~4.00 | 3~6 | 2.0~10.0 | 8 | 1 | 1.0 | |||||
4 | +0.016 +0.004 | 2.00~5.00 | 4~8 | 2.0~10.0 | 9 | 1 | 1.2 | ||||
5 | 3.00~6.00 | 5~10 | 2.0~10.0 | 10 | 2 | 1.5 | |||||
6 | 4.00~7.00 | 6~12 | 2.0~12.0 | 11 | 1.8 | ||||||
8 | +0.021 +0.006 | 5.00~9.00 | 8~16 | 2.0~15.0 | 13 | 1.5 | 3 | 2.2 | |||
10 | 7.00~11.00 | 10~20 | 3.0~20.0 | 15 | 2 | 3 | |||||
12 | +0.025 +0.007 | 7.00~12.00 | 12~24 | 3.0~20.0 | 17 | 3.2 | |||||
13 | 8.00~13.00 | 13~26 | 5.0~20.0 | 18 | 4 | 3.5 | |||||
16 | 13.00~16.00 | 16~32 | 5.0~20.0 | 21 | 3 | 4 | |||||
20 | +0.029 +0.008 | 16.00~20.00 | 20~40 | 5.0~20.0 | 25 | 5 | 5.5 |
Part Number | P 0.01mm increments | L 1mm increments | B 0.1mm increments | T 0.5mm increments | H | m | (W) | M Coarse Thread | ℓ | |||
Type | Shape | D | D Dimension Tolerance g7 | |||||||||
E-FPU E-GFPU E-SFPU E-HFPU E-CFPU | AT (Round) DT (Diamond) | 5 | -0.004 -0.016 | 3.00~6.00 | 7~10 | 2.0~10.0 | 1.0~10.0 | 10 | 2 | 1.5 | M2 | 3 |
6 | 4.00~7.00 | 6(9)~12 | 11 | 1.8 | M3 | 5 | ||||||
8 | -0.005 -0.020 | 5.00~9.00 | 8(12)~16 | 2.0~12.0 | 13 | 3 | 2.2 | M5 | 8 | |||
10 | 7.00~11.00 | 10(12)~20 | 2.0~15.0 | 15 | 3 | |||||||
12 | -0.006 -0.024 | 7.00~12.00 | 12~24 | 3.0~20.0 | 17 | 3.2 | ||||||
13 | 8.00~13.00 | 13(14)~26 | 3.0~20.0 | 18 | 4 | 3.5 | M8 | 10 | ||||
16 | 13.00~16.00 | 16~32 | 5.0~20.0 | 21 | 4 | 12 | ||||||
20 | -0.007 -0.028 | 16.00~20.00 | 20~40 | 5.0~20.0 | 25 | 5 | 5.5 |
Part Number | P 0.01mm increments | L 1mm increments | B 0.1mm increments | T 0.5mm increments | H | m | (W) | |||
Type | Shape | D | D Dimension Tolerance g7 | |||||||
E-FPN E-GFPN E-SFPN E-HFPN E-CFPN | AT (Round) DT (Diamond) | 3 | -0.002 -0.012 | 2.00~4.00 | 2~6 | 2.0~10.0 | 1.0~10.0 | 8 | 1 | 1.0 |
4 | -0.004 -0.016 | 2.00~5.00 | 2~8 | 2.0~10.0 | 9 | 1.2 | ||||
5 | 3.00~6.00 | 3~10 | 2.0~10.0 | 10 | 2 | 1.5 | ||||
6 | 4.00~7.00 | 3~10 | 2.0~12.0 | 11 | 1.8 | |||||
8 | -0.005 -0.020 | 5.00~9.00 | 5~10 | 2.0~15.0 | 13 | 3 | 2.2 | |||
10 | 7.00~11.00 | 5~15 | 3.0~20.0 | 15 | 3 | |||||
12 | -0.006 -0.024 | 7.00~12.00 | 8~15 | 3.0~20.0 | 17 | 3.2 | ||||
16 | 13.00~16.00 | 8~20 | 5.0~20.0 | 21 | 4 | 4 | ||||
20 | -0.007 -0.028 | 16.00~20.00 | 10~20 | 5.0~20.0 | 25 | 5 | 5.5 |
Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Bushings for Locating Pins Round Flanged | Bushings for Fixtures Configurable, Straight | Bushings for Fixtures Slotted Hole, Compact Flanged | ||
![]() | ![]() | ![]() | ||
Representative model: JBY6-12 | Representative model: JBAF10-P4.00-L8.5 | Representative model: JBEH10-P6.00-W4.15-L10 | ||
Advantages: can be fixed using bolts | Advantages: standard shape, easy to install | Advantages: absorbs clearance errors |
Part Number |
---|
E-CFPJAT2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPJAT3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPJAT4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPJAT5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPJAT6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPJAT8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1]-T[1-10/0.5] |
E-CFPJAT10-P[7-11/0.01]-L[8-20/1]-B[3-30/0.1]-T[1-10/0.5] |
E-CFPJAT12-P[7-12/0.01]-L[10-24/1]-B[3-30/0.1]-T[1-10/0.5] |
E-CFPJAT13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPJAT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPJAT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPJDT3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPJDT4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPJDT5-P[3-6/0.01]-L[5-10/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPJDT6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPJDT8-P[5-9/0.01]-L[5-16/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPJDT10-P[7-11/0.01]-L[10-20/1]-B[3-25/0.1]-T[1-10/0.5] |
E-CFPJDT12-P[7-12/0.01]-L[10-24/1]-B[3-25/0.1]-T[1-10/0.5] |
E-CFPJDT13-P[8-13/0.01]-L[13-26/1]-B[5-25/0.1]-T[1-10/0.5] |
E-CFPJDT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPJDT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPNAT3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPNAT4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPNAT5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPNAT6-P[4-7/0.01]-L[0-10/1]-B[2-12/0.1]-T[1-10/0.5] |
E-CFPNAT8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPNAT10-P[7-11/0.01]-L[0-15/1]-B[3-20/0.1]-T[1-10/0.5] |
E-CFPNAT12-P[7-12/0.01]-L[0-15/1]-B[3-20/0.1]-T[1-10/0.5] |
E-CFPNAT16-P[13-16/0.01]-L[0-20/1]-B[5-20/0.1]-T[1-10/0.5] |
E-CFPNAT20-P[16-20/0.01]-L[0-20/1]-B[5-20/0.1]-T[1-10/0.5] |
E-CFPNDT3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPNDT4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPNDT5-P[3-6/0.01]-L[0-10/1]-B[2-10/0.1]-T[1-10/0.5] |
E-CFPNDT6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPNDT8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPNDT10-P[7-11/0.01]-L[0-15/1]-B[3-20/0.1]-T[1-10/0.5] |
E-CFPNDT12-P[7-12/0.01]-L[0-25/1]-B[3-20/0.1]-T[1-10/0.5] |
E-CFPNDT16-P[13-16/0.01]-L[0-30/1]-B[5-20/0.1]-T[1-10/0.5] |
E-CFPNDT20-P[16-20/0.01]-L[0-30/1]-B[5-20/0.1]-T[1-10/0.5] |
E-CFPUAT6-P[4-7/0.01]-L[6-12/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPUAT8-P[5-9/0.01]-L[8-16/1]-B[2-20/0.1]-T[1-10/0.5] |
E-CFPUAT10-P[7-12/0.01]-L[10-20/1]-B[2-30/0.1]-T[1-10/0.5] |
E-CFPUAT12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-T[1-10/0.5] |
E-CFPUAT13-P[8-13/0.01]-L[13-26/1]-B[3-30/0.1]-T[1-10/0.5] |
E-CFPUAT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPUAT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPUDT6-P[4-7/0.01]-L[9-12/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPUDT8-P[5-9/0.01]-L[12-16/1]-B[2-15/0.1]-T[1-10/0.5] |
E-CFPUDT10-P[7-12/0.01]-L[12-20/1]-B[2-25/0.1]-T[1-10/0.5] |
E-CFPUDT12-P[7-12/0.01]-L[12-24/1]-B[3-25/0.1]-T[1-10/0.5] |
E-CFPUDT13-P[8-13/0.01]-L[14-26/1]-B[3-25/0.1]-T[1-10/0.5] |
E-CFPUDT16-P[13-16/0.01]-L[16-32/1]-B[5-30/0.1]-T[1-10/0.5] |
E-CFPUDT20-P[16-20/0.01]-L[20-40/1]-B[5-30/0.1]-T[1-10/0.5] |
E-FPJAT2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1]-T[1-10/0.5] |
E-FPJAT3-P[2-4/0.01]-L[3-6/1]-B[2-10/0.1]-T[1-10/0.5] |
E-FPJAT4-P[2-5/0.01]-L[4-8/1]-B[2-10/0.1]-T[1-10/0.5] |
E-FPJAT5-P[3-6/0.01]-L[5-10/1]-B[2-15/0.1]-T[1-10/0.5] |
E-FPJAT6-P[4-7/0.01]-L[5-12/1]-B[2-15/0.1]-T[1-10/0.5] |
E-FPJAT8-P[5-9/0.01]-L[5-16/1]-B[2-20/0.1]-T[1-10/0.5] |
E-FPJAT10-P[7-11/0.01]-L[8-20/1]-B[3-30/0.1]-T[1-10/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Basic Shape | Insertion Guide Tip Shape | Mounting Side Shape | Surface Treatment | Heat Treatment | Steel Type | Stainless Steel Type | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Dimension Configurable Type | Application | Shouldered | Mounting Side Tolerance | Mounting Part Length L (mm) | Positioning Part Length B (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 1 ~ 2 | 2 | - | - | - | m7 | 2 ~ 4 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 3 | - | - | - | m7 | 3 ~ 6 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 5 | 4 | - | - | - | m7 | 4 ~ 8 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 5 | - | - | - | m7 | 5 ~ 10 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 6 | - | - | - | m7 | 5 ~ 12 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 9 | 8 | - | - | - | m7 | 5 ~ 16 | 2 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 11 | 10 | - | - | - | m7 | 8 ~ 20 | 3 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 12 | - | - | - | m7 | 10 ~ 24 | 3 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 13 | - | - | - | m7 | 13 ~ 26 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 16 | - | - | - | m7 | 16 ~ 32 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 20 | 20 | - | - | - | m7 | 20 ~ 40 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 3 | - | - | - | m7 | 3 ~ 6 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 5 | 4 | - | - | - | m7 | 4 ~ 8 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 5 | - | - | - | m7 | 5 ~ 10 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 6 | - | - | - | m7 | 5 ~ 12 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 9 | 8 | - | - | - | m7 | 5 ~ 16 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 11 | 10 | - | - | - | m7 | 10 ~ 20 | 3 ~ 25 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 12 | - | - | - | m7 | 10 ~ 24 | 3 ~ 25 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 13 | - | - | - | m7 | 13 ~ 26 | 5 ~ 25 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 16 | - | - | - | m7 | 16 ~ 32 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Straight (Press-Fit) | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 20 | 20 | - | - | - | m7 | 20 ~ 40 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 3 | - | - | - | g7 | 0 ~ 6 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 5 | 4 | - | - | - | g7 | 0 ~ 8 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 5 | - | - | - | g7 | 0 ~ 10 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 6 | - | - | - | g7 | 0 ~ 10 | 2 ~ 12 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 9 | 8 | - | - | - | g7 | 0 ~ 10 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 11 | 10 | - | - | - | g7 | 0 ~ 15 | 3 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 12 | - | - | - | g7 | 0 ~ 15 | 3 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 16 | - | - | - | g7 | 0 ~ 20 | 5 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 20 | 20 | - | - | - | g7 | 0 ~ 20 | 5 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 3 | - | - | - | g7 | 0 ~ 6 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 5 | 4 | - | - | - | g7 | 0 ~ 8 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 5 | - | - | - | g7 | 0 ~ 10 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 6 | - | - | - | g7 | 0 ~ 10 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 9 | 8 | - | - | - | g7 | 0 ~ 10 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 11 | 10 | - | - | - | g7 | 0 ~ 15 | 3 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 12 | - | - | - | g7 | 0 ~ 25 | 3 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 16 | - | - | - | g7 | 0 ~ 30 | 5 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Threaded | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 20 | 20 | - | - | - | g7 | 0 ~ 30 | 5 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 6 | P, L, B configurable | - | - | g7 | 6 ~ 12 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 9 | 8 | P, L, B configurable | - | - | g7 | 8 ~ 16 | 2 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 10 | P, L, B configurable | - | - | g7 | 10 ~ 20 | 2 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 12 | P, L, B configurable | - | - | g7 | 12 ~ 24 | 3 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 13 | P, L, B configurable | - | - | g7 | 13 ~ 26 | 3 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 16 | P, L, B configurable | - | - | g7 | 16 ~ 32 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 20 | 20 | P, L, B configurable | - | - | g7 | 20 ~ 40 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 6 | P, L, B configurable | - | - | g7 | 9 ~ 12 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 9 | 8 | P, L, B configurable | - | - | g7 | 12 ~ 16 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 10 | P, L, B configurable | - | - | g7 | 12 ~ 20 | 2 ~ 25 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 7 ~ 12 | 12 | P, L, B configurable | - | - | g7 | 12 ~ 24 | 3 ~ 25 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 13 | P, L, B configurable | - | - | g7 | 14 ~ 26 | 3 ~ 25 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 16 | P, L, B configurable | - | - | g7 | 16 ~ 32 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 20 | 20 | P, L, B configurable | - | - | g7 | 20 ~ 40 | 5 ~ 30 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 1 ~ 2 | 2 | - | - | - | m7 | 2 ~ 4 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 2 ~ 4 | 3 | - | - | - | m7 | 3 ~ 6 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 2 ~ 5 | 4 | - | - | - | m7 | 4 ~ 8 | 2 ~ 10 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 3 ~ 6 | 5 | - | - | - | m7 | 5 ~ 10 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 4 ~ 7 | 6 | - | - | - | m7 | 5 ~ 12 | 2 ~ 15 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5 ~ 9 | 8 | - | - | - | m7 | 5 ~ 16 | 2 ~ 20 | 1 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Shouldered | Round | Straight (Press-Fit) | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 7 ~ 11 | 10 | - | - | - | m7 | 8 ~ 20 | 3 ~ 30 | 1 ~ 10 |
Loading...
Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided | Locating Side O.D. Tolerance | 0/-0.02 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy