(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Select part number to Order Now/ Add to Cart
Material No. | ![]() | ![]() | ![]() | P Dimension Fixed | P Dimension Configurable | P/L/B Dimension Configurable | |||
Type | Shape Code | Type | Shape Code | Type | Shape Code | ||||
① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-JPQT | BB(Round) | E-JPQT | A(Round) D(Diamond) | E-FPQT | A(Round) D(Diamond) |
② | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50~55HRC | - | E-GJPQT | E-GFPQT | |||
③ | Austenitic stainless steel | - | - | E-SJPQT | E-SJPQT | E-SFPQT | |||
④ | Austenitic stainless steel | Hard Chrome Plated | - | - | - | E-HFPQT | |||
⑤ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CJPQT | E-CJPQT | E-CFPQT | |||
⑥ | Alloy tool steel or bearing steel | Buffed | Quenching hardness 60~63HRC | - | E-MJPQT | E-MFPQT | |||
⑦ | Alloy tool steel or bearing steel | Hard Chrome Plated + Buffed | Quenching hardness 60~63HRC | - | E-MGJPQT | E-MGFPQT | |||
⑧ | Martensitic stainless steel | Buffed | Quenching hardness 50~55HRC | - | E-MCJPQT | E-MCFPQT |
Part Number | P Selection | L | B | M (Coarse Thread) | ℓ | ||||||||||||||||
Type | Shape | D | D Dimension Tolerance g7 | ||||||||||||||||||
E-JPQT E-SJPQT E-CJPQT | BB (Round) | 6 | -0.004 -0.016 | 7 | 8 | 9 | 10 | 10 | 8 | M3 | 5 | ||||||||||
8 | -0.005 -0.020 | 9 | 10 | 11 | 12 | 13 | 15 | M5 | 8 | ||||||||||||
10 | 11 | 12 | 13 | 15 | 10 | ||||||||||||||||
12 | -0.006 -0.024 | 15 | 16 | ||||||||||||||||||
16 | 18 | 19 | 20 | 24 | 25 | 22 | M8 | 12 |
Part Number | P 0.01mm increments | L | B | M (Coarse Thread) | ℓ | (W) | |||
Type | Shape | D | D Dimension Tolerance g7 | ||||||
E-JPQT E-GJPQT E-SJPQT E-CJPQT (Buffed) E-MJPQT E-MGJPQT E-MCJPQT | A (Round) D (Diamond) | 5 | -0.004 -0.016 | 5.50~8.00 | 10 | 6 | M2 | 3 | 2.2 |
6 | 6.50~10.00 | 8 | M3 | 5 | 3.0 | ||||
6T | M2.6 | 4 | |||||||
8 | -0.005 -0.020 | 9.00~13.00 | 15 | M5 | 8 | 3.5 | |||
8T | M4 | 6 | |||||||
10 | 11.00~15.00 | 10 | M5 | 8 | 4.0 | ||||
12 | -0.006 -0.024 | 13.00~16.00 | 5.0 | ||||||
13 | 14.00~18.00 | 22 | M8 | 10 | 5.5 | ||||
16 | 17.00~25.00 | 12 | 7.0 | ||||||
20 | -0.007 -0.028 | 22.00~30.00 | 30 | 15 | 9.0 |
Part Number | P 0.01mm increments | L 1mm increments | B 0.1mm increments | M (Coarse Thread) | ℓ | (W) | |||
Type | Shape | D | D Dimension Tolerance g7 | ||||||
E-FPQT E-GFPQT E-SFPQT E-HFPQT E-CFPQT (Buffed) E-MFPQT E-MGFPQT E-MCFPQT | A (Round) D (Diamond) | 5 | -0.004 -0.016 | 5.50~8.00 | 5(9)~10 | 2.0~10.0 | M2 | 3 | 2.2 |
6 | 6.50~10.00 | 6(9)~12 | 1.5~15.0(12.0) | M3 | 5 | 3.0 | |||
6T | 2.0~12.0 | M2.6 | 4 | ||||||
8 | -0.005 -0.020 | 8.50~15.00 | 8(12)~16 | 1.5~15.0(12.0) | M5 | 8 | 3.5 | ||
8T | 6(12)~16 | M4 | 6 | ||||||
10 | 11.0~17.00 | 10(12)~20 | 3.0~30.0(20.0) | M5 | 8 | 4.0 | |||
10T | 6(12)~16 | M4 | 6 | ||||||
12 | -0.006 -0.024 | 13.00~18.00 | 12~24 | 3.0~30.0(20.0) | M5 | 8 | 5.0 | ||
12T | 8(12)~18 | M4 | 6 | ||||||
13 | 14.00~20.00 | 13(14)~26 | 5.0~30.0(20.0) | M8 | 10 | 5.5 | |||
13T | 8(14)~20 | M6 | 9 | ||||||
16 | 17.00~27.00 | 16~32 | 5.0~30.0(27.0) | M8 | 12 | 7.0 | |||
16T | 10(14)~24 | M6 | 9 | ||||||
20 | -0.007 -0.028 | 22.00~30.00 | 20~40 | 5.0~30.0 | M8 | 12 | 9.0 | ||
20T | 12(18)~30 | M6 | 9 |
Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Bushings for Locating Pins, Shouldered | Bushings for Locating Pins, Straight | Bushings for Locating Pins, Slotted Hole, Shouldered | ||
![]() | ![]() | ![]() | ||
Representative model: JBH6-8 | Representative model: JBA3-8 | Representative model: JBPE10-P6.8-W4.82-L15 | ||
Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Part Number |
---|
E-CFPQTA5-P[5.5-8/0.01]-L[5-10/1]-B[1.5-15/0.1] |
E-CFPQTA6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
E-CFPQTA6T-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
E-CFPQTA8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1] |
E-CFPQTA8T-P[8.5-15/0.01]-L[6-16/1]-B[1.5-15/0.1] |
E-CFPQTA10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1] |
E-CFPQTA10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1] |
E-CFPQTA12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1] |
E-CFPQTA12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1] |
E-CFPQTA13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1] |
E-CFPQTA13T-P[14-20/0.01]-L[8-20/1]-B[5-30/0.1] |
E-CFPQTA16-P[17-27/0.01]-L[16-32/1]-B[5-30/0.1] |
E-CFPQTA16T-P[17-27/0.01]-L[10-24/1]-B[5-30/0.1] |
E-CFPQTA20-P[22-30/0.01]-L[20-40/1]-B[5-30/0.1] |
E-CFPQTA20T-P[22-30/0.01]-L[12-30/1]-B[5-20/0.1] |
E-CFPQTD5-P[5.5-8/0.01]-L[9-10/1]-B[1.5-12/0.1] |
E-CFPQTD6-P[6.5-10/0.01]-L[9-12/1]-B[1.5-12/0.1] |
E-CFPQTD6T-P[6.5-10/0.01]-L[9-12/1]-B[1.5-12/0.1] |
E-CFPQTD8-P[8.5-15/0.01]-L[12-16/1]-B[1.5-15/0.1] |
E-CFPQTD8T-P[8.5-15/0.01]-L[12-16/1]-B[1.5-15/0.1] |
E-CFPQTD10-P[11-17/0.01]-L[12-20/1]-B[3-20/0.1] |
E-CFPQTD10T-P[11-17/0.01]-L[12-16/1]-B[3-20/0.1] |
E-CFPQTD12-P[13-18/0.01]-L[12-24/1]-B[3-20/0.1] |
E-CFPQTD12T-P[13-18/0.01]-L[12-18/1]-B[3-20/0.1] |
E-CFPQTD13-P[14-20/0.01]-L[14-26/1]-B[5-20/0.1] |
E-CFPQTD13T-P[14-20/0.01]-L[14-20/1]-B[5-20/0.1] |
E-CFPQTD16-P[17-27/0.01]-L[16-32/1]-B[5-27/0.1] |
E-CFPQTD16T-P[17-27/0.01]-L[14-24/1]-B[5-27/0.1] |
E-CFPQTD20-P[22-30/0.01]-L[20-40/1]-B[5-30/0.1] |
E-CFPQTD20T-P[22-30/0.01]-L[18-30/1]-B[5-30/0.1] |
E-CJPQTA5-P[5.5-8/0.01] |
E-CJPQTA6-[6.5-10/0.01] |
E-CJPQTA6T-[6.5-10/0.01] |
E-CJPQTA8-[9-13/0.01] |
E-CJPQTA8T-[9-13/0.01] |
E-CJPQTA10-[11-15/0.01] |
E-CJPQTA12-[13-16/0.01] |
E-CJPQTA13-[14-18/0.01] |
E-CJPQTA16-[17-25/0.01] |
E-CJPQTA20-[22-30/0.01] |
E-CJPQTD5-P[5.5-8/0.01] |
E-CJPQTD6-[6.5-10/0.01] |
E-CJPQTD6T-[6.5-10/0.01] |
E-CJPQTD8-[9-13/0.01] |
E-CJPQTD8T-[9-13/0.01] |
E-CJPQTD10-[11-15/0.01] |
E-CJPQTD12-[13-16/0.01] |
E-CJPQTD13-[14-18/0.01] |
E-CJPQTD16-[17-25/0.01] |
E-CJPQTD20-[22-30/0.01] |
E-FPQTA5-P[5.5-8/0.01]-L[5-10/1]-B[1.5-15/0.1] |
E-FPQTA6-P[6.5-10/0.01]-L[6-12/1]-B[1.5-15/0.1] |
E-FPQTA6T-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1] |
E-FPQTA8-P[8.5-15/0.01]-L[8-16/1]-B[1.5-30/0.1] |
E-FPQTA8T-P[8.5-15/0.01]-L[6-16/1]-B[1.5-15/0.1] |
E-FPQTA10-P[11-17/0.01]-L[10-20/1]-B[3-30/0.1] |
E-FPQTA10T-P[11-17/0.01]-L[6-16/1]-B[3-30/0.1] |
E-FPQTA12-P[13-18/0.01]-L[12-24/1]-B[3-30/0.1] |
E-FPQTA12T-P[13-18/0.01]-L[8-18/1]-B[3-30/0.1] |
E-FPQTA13-P[14-20/0.01]-L[13-26/1]-B[5-30/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Mounting Side Shape | Surface Treatment | Heat Treatment | Steel Type | Stainless Steel Type | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Dimension Configurable Type | Application | Shouldered | Mounting Part Length L (mm) | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 8 | 5 | - | - | - | P, L, B configurable | Standard Shape | Not Provided | 5 ~ 10 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | 3 | - | - | P, L, B configurable | - | - | 6 ~ 12 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6T | 2.6 | - | - | P, L, B configurable | - | - | 6 ~ 12 | 2 ~ 12 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8 | 5 | - | - | P, L, B configurable | - | - | 8 ~ 16 | 1.5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8T | 4 | - | - | P, L, B configurable | - | - | 6 ~ 16 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10 | 5 | - | - | P, L, B configurable | - | - | 10 ~ 20 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10T | 4 | - | - | P, L, B configurable | - | - | 6 ~ 16 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12 | 5 | - | - | P, L, B configurable | - | - | 12 ~ 24 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12T | 4 | - | - | P, L, B configurable | - | - | 8 ~ 18 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13 | 8 | - | - | P, L, B configurable | - | - | 13 ~ 26 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13T | 6 | - | - | P, L, B configurable | - | - | 8 ~ 20 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16 | 8 | - | - | P, L, B configurable | - | - | 16 ~ 32 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16T | 6 | - | - | P, L, B configurable | - | - | 10 ~ 24 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | 8 | - | - | P, L, B configurable | - | - | 20 ~ 40 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20T | 6 | - | - | P, L, B configurable | - | - | 12 ~ 30 | 5 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 8 | 5 | - | - | - | P, L, B configurable | Standard Shape | Not Provided | 9 ~ 10 | 1.5 ~ 12 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | 3 | - | - | P, L, B configurable | - | - | 9 ~ 12 | 1.5 ~ 12 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6T | 2.6 | - | - | P, L, B configurable | - | - | 9 ~ 12 | 1.5 ~ 12 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8 | 5 | - | - | P, L, B configurable | - | - | 12 ~ 16 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8T | 4 | - | - | P, L, B configurable | - | - | 12 ~ 16 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10 | 5 | - | - | P, L, B configurable | - | - | 12 ~ 20 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10T | 4 | - | - | P, L, B configurable | - | - | 12 ~ 16 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12 | 5 | - | - | P, L, B configurable | - | - | 12 ~ 24 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12T | 4 | - | - | P, L, B configurable | - | - | 12 ~ 18 | 3 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13 | 8 | - | - | P, L, B configurable | - | - | 14 ~ 26 | 5 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13T | 6 | - | - | P, L, B configurable | - | - | 14 ~ 20 | 5 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16 | 8 | - | - | P, L, B configurable | - | - | 16 ~ 32 | 5 ~ 27 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16T | 6 | - | - | P, L, B configurable | - | - | 14 ~ 24 | 5 ~ 27 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | 8 | - | - | P, L, B configurable | - | - | 20 ~ 40 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Tapped | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20T | 6 | - | - | P, L, B configurable | - | - | 18 ~ 30 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 8 | 5 | - | 10 | 10 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | 3 | 10 | 10 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6T | 2.6 | 10 | 10 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 9 ~ 13 | 8 | 5 | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 9 ~ 13 | 8T | 4 | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 15 | 10 | - | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 12 | - | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 18 | 13 | - | 22 | 22 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 25 | 16 | - | 22 | 22 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | - | 30 | 30 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 8 | 5 | - | 10 | 10 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | 3 | 10 | 10 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6T | 2.6 | 10 | 10 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 9 ~ 13 | 8 | 5 | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 9 ~ 13 | 8T | 4 | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 15 | 10 | - | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 12 | - | 15 | 15 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 18 | 13 | - | 22 | 22 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 25 | 16 | - | 22 | 22 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | - | Not Provided | Dip Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | - | 30 | 30 | P configurable | Standard Shape | Not Provided | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | - | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 5.5 ~ 8 | 5 | - | - | - | P, L, B configurable | Standard Shape | Not Provided | 5 ~ 10 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 6.5 ~ 10 | 6 | 3 | - | - | P, L, B configurable | - | - | 6 ~ 12 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 6.5 ~ 10 | 6T | 2.6 | - | - | P, L, B configurable | - | - | 6 ~ 12 | 2 ~ 12 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 8.5 ~ 15 | 8 | 5 | - | - | P, L, B configurable | - | - | 8 ~ 16 | 1.5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 8.5 ~ 15 | 8T | 4 | - | - | P, L, B configurable | - | - | 6 ~ 16 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 11 ~ 17 | 10 | 5 | - | - | P, L, B configurable | - | - | 10 ~ 20 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 11 ~ 17 | 10T | 4 | - | - | P, L, B configurable | - | - | 6 ~ 16 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 13 ~ 18 | 12 | 5 | - | - | P, L, B configurable | - | - | 12 ~ 24 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 13 ~ 18 | 12T | 4 | - | - | P, L, B configurable | - | - | 8 ~ 18 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Tapped | Not Provided | Dip Quenching | [SKS3] Alloy tool steel | - | 14 ~ 20 | 13 | 8 | - | - | P, L, B configurable | - | - | 13 ~ 26 | 5 ~ 30 |
Part Number |
---|
Loading...
Basic Shape | Large Head | Insertion Guide Tip Type | Spherical | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Locating Side O.D. Tolerance | 0/-0.02 | Mounting Side Tolerance | g7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy