(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Material No. | ![]() | ![]() | ![]() | P Dimension Fixed | P Dimension Configurable | P/L/B Dimension Configurable | |||
Type | D Tolerance and Shape | Type | D Tolerance and Shape | Type | D Tolerance and Shape | ||||
① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-JPQ | <Round> B (m7) PB (p7) | E-JPQ | <Round> A (m7) PA (p7) <Diamond> D (m7) PD (p7) | E-FPQ | <Round> A (m7) PA (p7) <Diamond> D (m7) PD (p7) |
② | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50~55HRC | - | E-GJPQ | E-GFPQ | |||
③ | Austenitic stainless steel | - | - | E-SJPQ | E-SJPQ | E-SFPQ | |||
④ | Austenitic stainless steel | Hard Chrome Plated | - | - | E-HJPQ | E-HFPQ | |||
⑤ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CJPQ | E-CJPQ | E-CFPQ | |||
⑥ | Alloy tool steel or bearing steel | Buffed | Quenching hardness 60~63HRC | - | E-MJPQ | E-MFPQ | |||
⑦ | Alloy tool steel or bearing steel | Hard Chrome Plated + Buffed | Quenching hardness 60~63HRC | - | E-MGJPQ | E-MGFPQ | |||
⑧ | Martensitic stainless steel | Buffed | Quenching hardness 50~55HRC | - | E-MCJPQ | E-MCFPQ |
Part Number | ![]() | L | B | C | ℓ | |||||||||||||||
![]() | ![]() | ![]() | D Tolerance | |||||||||||||||||
m7 | p7 | |||||||||||||||||||
E-JPQ E-SJPQ E-CJPQ | <Round> B (m6) PB (p6) | 1 | +0.012 +0.002 | +0.018 +0.009 | 2 | 3 | 3 | 0.1 | 0 | |||||||||||
2 | 3 | 4 | 4 | 0.5 | ||||||||||||||||
3 | 4 | 5 | 6 | 5 | 5 | 1 | ||||||||||||||
4 | +0.016 +0.004 | +0.024 +0.012 | 5 | 6 | 7 | 6 | 1 | |||||||||||||
5 | 6 | 7 | 8 | 10 | ||||||||||||||||
6 | 7 | 8 | 9 | 10 | 8 | |||||||||||||||
8 | +0.021 +0.006 | +0.030 +0.015 | 9 | 10 | 11 | 12 | 15 | 1.5 | ||||||||||||
10 | 12 | 13 | 10 | 2 |
Part Number | ![]() 0.01mm increments | L | B | C | ℓ | (W) | ||||
![]() | ![]() | ![]() | D Tolerance | |||||||
m7 | p7 | |||||||||
E-JPQ E-GJPQ E-SJPQ E-HJPQ E-CJPQ (Buffed) E-MJPQ E-MGJPQ E-MCJPQ ![]() | <Round> A (m7) PA (p7) <Diamond> D (m7) PD (p7) ![]() | 1 | +0.012 +0.002 | +0.018 +0.009 | 1.50~2.50 | 3 | 3 | 0.1 | 0 | - |
2 | 2.50~4.00 | 4 | 0.5 | 1.2 | ||||||
3 | 3.50~6.00 | 5 | 5 | 1 | 1.5 | |||||
4 | +0.016 +0.004 | +0.024 +0.012 | 4.50~7.00 | 6 | 1 | 1.8 | ||||
5 | 5.50~8.00 | 10 | 2.2 | |||||||
6 | 6.50~10.00 | 8 | 3.0 | |||||||
8 | +0.021 +0.006 | +0.030 +0.015 | 9.00~13.00 | 15 | 1.5 | 3.5 | ||||
10 | 11.00~15.00 | 10 | 2 | 4.0 | ||||||
12 | +0.025 +0.007 | +0.036 +0.018 | 13.00~16.00 | 5.0 | ||||||
13 | 14.00~18.00 | 22 | 2 | 5.5 | ||||||
16 | 17.00~25.00 | 3 | 7.0 | |||||||
20 | +0.029 +0.008 | +0.043 +0.022 | 22.00~30.00 | 30 | 15 | 9.0 |
Part Number | P 0.01mm increments | L 1mm increments | B 0.1mm increments | C | ℓ | (W) | ||||
Type | D Tolerance and Shape | D | D Tolerance | |||||||
m7 | p7 | |||||||||
E-FPQ E-GFPQ E-SFPQ E-HFPQ E-CFPQ (Buffed) E-MFPQ E-MGFPQ E-MCFPQ ![]() | <Round> A (m7) PA (p7) <Diamond> D (m7) PD (p7) ![]() | 1 | +0.012 +0.002 | +0.018 +0.009 | 1.50~3.00(2.50) | 2・3 | 1.5~5.0 | 0.1 | 0 | - |
2 | 2.50~6.00(4.00) | 2~6 | 1.5~15.0(10.0) | 0.5 | 1.2 | |||||
3 | 3.50~8.00 | 3~10 | 1.5~15.0(10.0) | 1 | 1.5 | |||||
4 | +0.016 +0.004 | +0.024 +0.012 | 4.50~8.00 | 3(4)~14 | 1.5~15.0(10.0) | 1 | 1.8 | |||
5 | 5.50~10.00 | 5~15 | 1.5~15.0(10.0) | 2.2 | ||||||
6 | 6.50~10.00 | 5~15 | 1.5~30.0(15.0) | 3.0 | ||||||
8 | +0.021 +0.006 | +0.030 +0.015 | 8.50~15.00 | 5(6)~16 | 1.5~30.0(15.0) | 1.5 | 3.5 | |||
10 | 11.00~17.00 | 5(10)~20 | 3.0~30.0(25.0) | 2 | 4.0 | |||||
12 | +0.025 +0.007 | +0.036 +0.018 | 13.00~18.00 | 6(10)~24 | 3.0~30.0(25.0) | 5.0 | ||||
13 | 14.00~20.00 | 7(12)~26 | 5.0~30.0(25.0) | 2 | 5.5 | |||||
16 | 17.00~27.00 | 8(15)~32 | 5.0~30.0 | 3 | 7.0 | |||||
20 | +0.029 +0.008 | +0.043 +0.022 | 22.00~30.00 | 10(15)~40 | 5.0~30.0 | 9.0 |
Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Bushings for Fixtures Shouldered, Thin Wall | Bushings for Fixtures Configurable, Straight, Thin Wall | Bushings for Locating Pins, Slotted Hole, Shouldered | ||
![]() | ![]() | ![]() | ||
Representative model: JBHU5-8 | Representative model: JBAUF10-P7.31-L8.5 | Representative model: JBPE10-P6.8-W4.82-L15 | ||
Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving, easy to install | Advantages: absorbs clearance errors |
Part Number |
---|
E-CFPQA2-P[2.5-6/0.01]-L[2-6/1]-B[1.5-15/0.1] |
E-CFPQA3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-15/0.1] |
E-CFPQA4-P[4.5-8/0.01]-L[3-14/1]-B[1.5-15/0.1] |
E-CFPQA5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1] |
E-CFPQA6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-30/0.1] |
E-CFPQA8-P[8.5-15/0.01]-L[5-16/1]-B[1.5-30/0.1] |
E-CFPQA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
E-CFPQA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
E-CFPQA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
E-CFPQA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1] |
E-CFPQA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1] |
E-CFPQD2-P[2.5-4/0.01]-L[2-6/1]-B[1.5-10/0.1] |
E-CFPQD3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-10/0.1] |
E-CFPQD4-P[4.5-8/0.01]-L[4-14/1]-B[1.5-10/0.1] |
E-CFPQD5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-10/0.1] |
E-CFPQD6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1] |
E-CFPQD8-P[8.5-15/0.01]-L[6-16/1]-B[1.5-15/0.1] |
E-CFPQD10-P[11-17/0.01]-L[10-20/1]-B[3-25/0.1] |
E-CFPQD12-P[13-18/0.01]-L[10-24/1]-B[3-25/0.1] |
E-CFPQD13-P[14-20/0.01]-L[12-26/1]-B[5-25/0.1] |
E-CFPQD16-P[17-27/0.01]-L[15-32/1]-B[5-30/0.1] |
E-CFPQD20-P[22-30/0.01]-L[15-40/1]-B[5-30/0.1] |
E-CFPQPA2-P[2.5-6/0.01]-L[2-6/1]-B[1.5-15/0.1] |
E-CFPQPA3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-15/0.1] |
E-CFPQPA4-P[4.5-8/0.01]-L[3-14/1]-B[1.5-15/0.1] |
E-CFPQPA5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1] |
E-CFPQPA6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-30/0.1] |
E-CFPQPA8-P[8.5-15/0.01]-L[5-16/1]-B[1.5-30/0.1] |
E-CFPQPA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
E-CFPQPA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
E-CFPQPA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
E-CFPQPA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1] |
E-CFPQPA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1] |
E-CFPQPD2-P[2.5-4/0.01]-L[2-6/1]-B[1.5-10/0.1] |
E-CFPQPD3-P[3.5-8/0.01]-L[3-10/1]-B[1.5-10/0.1] |
E-CFPQPD4-P[4.5-8/0.01]-L[4-14/1]-B[1.5-10/0.1] |
E-CFPQPD5-P[5.5-10/0.01]-L[5-15/1]-B[1.5-10/0.1] |
E-CFPQPD6-P[6.5-10/0.01]-L[5-15/1]-B[1.5-15/0.1] |
E-CFPQPD8-P[8.5-15/0.01]-L[6-16/1]-B[1.5-15/0.1] |
E-CFPQPD10-P[11-17/0.01]-L[10-20/1]-B[3-25/0.1] |
E-CFPQPD12-P[13-18/0.01]-L[10-24/1]-B[3-25/0.1] |
E-CFPQPD13-P[14-20/0.01]-L[12-26/1]-B[5-25/0.1] |
E-CFPQPD16-P[17-27/0.01]-L[15-32/1]-B[5-30/0.1] |
E-CFPQPD20-P[22-30/0.01]-L[15-40/1]-B[5-30/0.1] |
E-CJPQA2-[2.5-4/0.01] |
E-CJPQA3-[3.5-6/0.01] |
E-CJPQA4-[4.5-7/0.01] |
E-CJPQA5-[5.5-8/0.01] |
E-CJPQA6-[6.5-10/0.01] |
E-CJPQA8-[9-13/0.01] |
E-CJPQA10-[11-15/0.01] |
E-CJPQA12-[13-16/0.01] |
E-CJPQA13-[14-18/0.01] |
E-CJPQA16-[17-25/0.01] |
E-CJPQA20-[22-30/0.01] |
E-CJPQD2-[2.5-4/0.01] |
E-CJPQD3-[3.5-6/0.01] |
E-CJPQD4-[4.5-7/0.01] |
E-CJPQD5-[5.5-8/0.01] |
E-CJPQD6-[6.5-10/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Insertion Guide Tip Shape | Surface Treatment | Heat Treatment | Steel Type | Type of Stainless Steel | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (mm) | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Application | Shouldered | Mounting Side Tolerance | Mounting Part Length L (mm) | Positioning Part Length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2.5 ~ 6 | 2 | - | - | P, L, B configurable | - | - | m7 | 2 ~ 6 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 8 | 3 | - | - | P, L, B configurable | - | - | m7 | 3 ~ 10 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4.5 ~ 8 | 4 | - | - | P, L, B configurable | - | - | m7 | 3 ~ 14 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 10 | 5 | - | - | P, L, B configurable | - | - | m7 | 5 ~ 15 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | - | - | P, L, B configurable | - | - | m7 | 5 ~ 15 | 1.5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8 | - | - | P, L, B configurable | - | - | m7 | 5 ~ 16 | 1.5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10 | - | - | P, L, B configurable | - | - | m7 | 5 ~ 20 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12 | - | - | P, L, B configurable | - | - | m7 | 6 ~ 24 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13 | - | - | P, L, B configurable | - | - | m7 | 7 ~ 26 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16 | - | - | P, L, B configurable | - | - | m7 | 8 ~ 32 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | - | - | P, L, B configurable | - | - | m7 | 10 ~ 40 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2.5 ~ 4 | 2 | - | - | P, L, B configurable | - | - | m7 | 2 ~ 6 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 8 | 3 | - | - | P, L, B configurable | - | - | m7 | 3 ~ 10 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4.5 ~ 8 | 4 | - | - | P, L, B configurable | - | - | m7 | 4 ~ 14 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 10 | 5 | - | - | P, L, B configurable | - | - | m7 | 5 ~ 15 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | - | - | P, L, B configurable | - | - | m7 | 5 ~ 15 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8 | - | - | P, L, B configurable | - | - | m7 | 6 ~ 16 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10 | - | - | P, L, B configurable | - | - | m7 | 10 ~ 20 | 3 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12 | - | - | P, L, B configurable | - | - | m7 | 10 ~ 24 | 3 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13 | - | - | P, L, B configurable | - | - | m7 | 12 ~ 26 | 5 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16 | - | - | P, L, B configurable | - | - | m7 | 15 ~ 32 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | - | - | P, L, B configurable | - | - | m7 | 15 ~ 40 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2.5 ~ 6 | 2 | - | - | P, L, B configurable | - | - | p7 | 2 ~ 6 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 8 | 3 | - | - | P, L, B configurable | - | - | p7 | 3 ~ 10 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4.5 ~ 8 | 4 | - | - | P, L, B configurable | - | - | p7 | 3 ~ 14 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 10 | 5 | - | - | P, L, B configurable | - | - | p7 | 5 ~ 15 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | - | - | P, L, B configurable | - | - | p7 | 5 ~ 15 | 1.5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8 | - | - | P, L, B configurable | - | - | p7 | 5 ~ 16 | 1.5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10 | - | - | P, L, B configurable | - | - | p7 | 5 ~ 20 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12 | - | - | P, L, B configurable | - | - | p7 | 6 ~ 24 | 3 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13 | - | - | P, L, B configurable | - | - | p7 | 7 ~ 26 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16 | - | - | P, L, B configurable | - | - | p7 | 8 ~ 32 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | - | - | P, L, B configurable | - | - | p7 | 10 ~ 40 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2.5 ~ 4 | 2 | - | - | P, L, B configurable | - | - | p7 | 2 ~ 6 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 8 | 3 | - | - | P, L, B configurable | - | - | p7 | 3 ~ 10 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4.5 ~ 8 | 4 | - | - | P, L, B configurable | - | - | p7 | 4 ~ 14 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 10 | 5 | - | - | P, L, B configurable | - | - | p7 | 5 ~ 15 | 1.5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | - | - | P, L, B configurable | - | - | p7 | 5 ~ 15 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8.5 ~ 15 | 8 | - | - | P, L, B configurable | - | - | p7 | 6 ~ 16 | 1.5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 17 | 10 | - | - | P, L, B configurable | - | - | p7 | 10 ~ 20 | 3 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 12 | - | - | P, L, B configurable | - | - | p7 | 10 ~ 24 | 3 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 20 | 13 | - | - | P, L, B configurable | - | - | p7 | 12 ~ 26 | 5 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 27 | 16 | - | - | P, L, B configurable | - | - | p7 | 15 ~ 32 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | - | - | P, L, B configurable | - | - | p7 | 15 ~ 40 | 5 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2.5 ~ 4 | 2 | 4 | 3 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 6 | 3 | 5 | 5 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4.5 ~ 7 | 4 | 5 | 6 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 8 | 5 | 10 | 6 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | 10 | 8 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 9 ~ 13 | 8 | 15 | 8 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 11 ~ 15 | 10 | 15 | 10 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 12 | 15 | 10 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 14 ~ 18 | 13 | 22 | 10 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 17 ~ 25 | 16 | 22 | 10 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Round | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 22 ~ 30 | 20 | 30 | 15 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2.5 ~ 4 | 2 | 4 | 3 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3.5 ~ 6 | 3 | 5 | 5 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4.5 ~ 7 | 4 | 5 | 6 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5.5 ~ 8 | 5 | 10 | 6 | P configurable | Standard Shape | Not Provided | m7 | - | - | ||
- | 1 Piece(s) | 6 Day(s) | 10 | Diamond | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6.5 ~ 10 | 6 | 10 | 8 | P configurable | Standard Shape | Not Provided | m7 | - | - |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Type | Spherical | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | 0/-0.02 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy