Locating Pins Large Head, Tapered, Threaded, Hex Socket

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Product Overview
The locating pin is used for the spatial positioning in the directions of X and Y axes, mainly using the workpiece hole as the positioning benchmark or used in conjunction with bushings, in which the large head, tapered, threaded, hex socket type can be installed by tightening threads and has a hex socket that can stop the rotation of the head, thus facilitating the installation of nuts.
Dimensional Drawing

Martensitic stainless steel products have an identification groove on D part.
When M<D, the incomplete threaded section (thread pitch×2) is included in M×1.5.
When the M dimension is not specified, the production is based on D = M.Specifications Overview
■Material Specification Table
If there are requirements on rust prevention, give priority to the hard-chrome plated or austenitic stainless steel products.
| Material No. | Material | Surface Treatment | Hardness | Type | Shape Code |
| ① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-FPNS | A(Round) D(Diamond) |
| ② | Alloy tool steel or bearing steel | Hard Chrome Plated | Quenching hardness 50~55HRC | E-GFPNS | |
| ③ | Alloy tool steel or bearing steel | - | - | E-BFPNS | |
| ④ | Austenitic stainless steel | - | - | E-SFPNS | |
| ⑤ | Austenitic stainless steel | Hard Chrome Plated | Plating hardness 750HV~ | E-HFPNS | |
| ⑥ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CFPNS |
If there are requirements on rust prevention, give priority to the hard-chrome plated or austenitic stainless steel products.Specification Table
| Part Number | P0.01mm increments | L1mm increments | B0.1mm increments | M(Coarse Thread) | m | (W) | S1 | S2 | E | ||||||
Type | Shape | D | D Dimension Tolerance g7 | ||||||||||||
| E-FPNS E-GFPNS E-BFPNS E-SFPNS E-HFPNS E-CFPNS | A(Round) D(Diamond) Applicable when D≥6 | 3 | -0.003 -0.012 | 6.00~ 6.50 | 2~ 6 | 3.5~10.0 | 3 | 2 | - | 3 | - | 2 | |||
| 4 | -0.004 -0.016 | 6.50~ 7.00 | 2~ 8 | 2.5~10.0 | 3 | 4 | 3 | - | |||||||
| 5 | 6.50~ 8.00 | 3~10 | 2.5~10.0 | 3 | 4 | 5 | - | ||||||||
| 6 | 6.50(8.00)~10.00 | 3~10 | 2.5~12.0 | 4 | 5 | 6 | 3 | 3 | |||||||
| 8 | -0.005 -0.020 | 9.00(10.00)~13.00 | 5~10 | 3.0~15.0 | 4 | 5 | 6 | 8 | 4 | 3.5 | 4 | 4 | 2.5 | ||
| 10 | 11.00(12.00)~15.00 | 5~15 | 4.5~20.0 | 5 | 6 | 8 | 10 | 4 | 5 | 5 | 3 | ||||
| 12 | -0.006 -0.024 | 13.00~18.00 | 8~15 | 6.0~20.0 | 6 | 8 | 10 | 12 | 5 | 6 | 6 | 4 | |||
| 16 | 17.00~25.00 | 8~20 | 8.0~20.0 | 8 | 10 | 12 | 16 | 5 | 7 | 8 | 8 | 5 | |||
| 20 | -0.007 -0.028 | 22.00~30.00 | 10~20 | 8.0~20.0 | 10 | 12 | 16 | 20 | 9 | ||||||
P dimension applicable to the diamond type is as shown in ( ).
When the M dimension is not specified, the production is based on D = M.Product Features
Precautions
①Dimensional tolerance and fit parameter table For details, click
here
②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
here
③Reference value for thread installation torque The tightening torque (reference value) is the strength class (8.8) in the technical data
here, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.
here②Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click
here③Reference value for thread installation torque The tightening torque (reference value) is the strength class (8.8) in the technical data
here, and the tightening state lasts for more than 24 hours. Not applicable when using locking agents or spring washers.Example of Use

Example introduction: Round and diamond types combined for positioning
①The combination of round and diamond types in the fixture enables more accurate positioning in A direction and reduction of the mating hole pitch error in B direction.
②Of the 2 locating pins, the cylindrical shape is taken as reference for 1 locating pin, and the cut-flat position on the round shape (diamond type) in the direction of the center distance of the two holes is taken as reference for the other, which enables mounting/dismounting operations and ensures positioning accuracy.
③Taking advantage of the different heights of the 2 locating pins, insert the tall pin for pre-positioning and then the short pin for precise positioning.
①The combination of round and diamond types in the fixture enables more accurate positioning in A direction and reduction of the mating hole pitch error in B direction.
②Of the 2 locating pins, the cylindrical shape is taken as reference for 1 locating pin, and the cut-flat position on the round shape (diamond type) in the direction of the center distance of the two holes is taken as reference for the other, which enables mounting/dismounting operations and ensures positioning accuracy.
③Taking advantage of the different heights of the 2 locating pins, insert the tall pin for pre-positioning and then the short pin for precise positioning.
Application Industries
| Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
| Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Bushing for locating pin Shouldered | Bushing for locating pin Straight type | Bushing for locating pin Slotted hole Shouldered | ||
![]() | ![]() | ![]() | ||
| Representative model: JBH6-8 | Representative model: JBA3-8 | Representative model: JBPE10-P6.8-W4.82-L15 |
Related Documents
Material
Surface Treatment
Hardness
P
L
B
M
Type
D








