(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Material No. | Material | Surface Treatment | Hardness | Type |
① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-KFPBA |
② | Alloy tool steel or bearing steel | Hard Chrome Plated Plating thickness: 3μm or more | Quenching hardness 50~55HRC Plating hardness 750HV~ | E-GKFPBA |
③ | Austenitic stainless steel | - | - | E-SKFPBA |
④ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CKFPBA |
⑤ | Alloy tool steel or bearing steel | Buffed | Quenching hardness 60~63HRC | E-MKFPBA |
⑥ | Alloy tool steel or bearing steel | Hard Chrome Plated Plating thickness: 3μm or more | Quenching hardness 50~55HRC Plating hardness 750HV~ | E-MGKFPBA |
⑦ | Martensitic stainless steel | Buffed | Quenching hardness 50~55HRC | E-MCKFPBA |
Part Number | P 0.01mm increments | L 1mm increments | B 0.5mm increments | E 0.5mm increments | R Selection | C | ||||
Type | Shape Code | D Tolerance Selection | P Tolerance Selection | D | ||||||
E-KFPB E-GKFPB* E-SKFPB E-CKFPB (Buffed) E-MKFPB* E-MGKFPB* E-MCKFPB* Applicable when D≥5 | A | M P G H *A *B | S M P G H *A *B | 2 | 2.00~ 4.00 | 4~10 | 2.0~10.0 | 1.0~20.0 | 5 10 15 20 25 30 35 40 | 0.5 |
3 | 3.00~ 6.00 | 5~12 | 2.0~10.0 | |||||||
4 | 4.00~ 7.00 | 5~12 | 2.0~10.0 | 1 | ||||||
5 | 5.00~ 8.00 | 5~12 | 2.0~10.0 | |||||||
6 | 6.00~10.00 | 5~12 | 3.0~12.0 | |||||||
8 | 8.00~13.00 | 8~15 | 3.0~14.0 | 1.5 | ||||||
10 | 10.00~15.00 | 8~15 | 3.0~16.0 | 2 | ||||||
12 | 12.00~16.00 | 10~18 | 3.0~18.0 | |||||||
13 | 13.00~18.00 | 12~20 | 3.0~20.0 | The value that can be specified depends on the P dimension. Please check the “Details of Specified Range of E Dimension and R Dimension” table. | ||||||
16 | 16.00~25.00 | 14~25 | 3.0~20.0 | 3 | ||||||
20 | 20.00~30.00 | 18~32 | 3.0~20.0 |
P 0.01mm increments | E 0.5mm increments | R Selection | |||||||
2.00~ 4.00 | 1.0~ 2.0 | 5 | 10 | ||||||
4.01~ 8.00 | 2.5~ 4.0 | 10 | 15 | ||||||
8.01~12.00 | 4.5~ 7.0 | 10 | 15 | 20 | |||||
12.01~16.00 | 5.0~10.0 | 15 | 20 | 25 | |||||
16.01~20.00 | 5.0~15.0 | 20 | 25 | 30 | |||||
20.01~25.00 | 5.0~15.0 | 25 | 30 | 35 | |||||
25.01~30.00 | 5.0~20.0 | 30 | 35 | 40 |
D or P | Normal | Precision | |||||
M | P | G | H | S | A | B | |
m7 | p7 | g7 | h7 | - | - | - | |
2.00~3.00 | - | +0.018 +0.009 | -0.003 -0.012 | 0 -0.010 | 0 -0.01 | +0.005 0 | 0 -0.005 |
3.01~6.00 | - | +0.024 +0.012 | -0.004 -0.016 | 0 -0.012 | |||
6.01~10.00 | +0.021 +0.006 | +0.030 +0.015 | -0.005 -0.020 | 0 -0.015 | |||
10.01~18.00 | +0.025 +0.007 | +0.036 +0.018 | -0.006 -0.024 | 0 -0.018 | |||
18.01~30.00 | +0.029 +0.008 | +0.043 +0.022 | -0.007 -0.028 | 0 -0.021 |
Lithium battery | Semiconductor | Medical | ||
Smart Phones | Electronic & Electrical | Robotics | ||
Bushings for Fixtures Configurable, Thin Wall, Straight | Bushings for Fixtures Shouldered, Configurable, Thin Wall | Bushing for locating pin Slotted hole Shouldered | ||
Representative model: JBAUF10-P7.31-L8.5 | Representative model: JBHUFM25-P15.61-L20.0 | Representative model: JBPE10-P6.8-W4.82-L15 | ||
Advantages: regular shape, widely used | Advantages: suitable for applications where it is difficult to adjust the height | Advantages: absorbs clearance errors |
Part Number |
---|
E-CKFPBAAA2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
E-CKFPBAAA3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAA4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAA5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,15] |
E-CKFPBAAA6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,15,20] |
E-CKFPBAAA8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAA10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAA10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAA12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAA12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAA13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
E-CKFPBAAA16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
E-CKFPBAAA20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
E-CKFPBAAB2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
E-CKFPBAAB3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAB4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAB5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,15] |
E-CKFPBAAB6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,15,20] |
E-CKFPBAAB8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAB10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAB10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAB12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAB12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAB13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
E-CKFPBAAB16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
E-CKFPBAAB20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
E-CKFPBAAG2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
E-CKFPBAAG3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAG4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAG5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,15] |
E-CKFPBAAG6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,15,20] |
E-CKFPBAAG8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAG10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAG10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAG12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAG12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAG13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
E-CKFPBAAG16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
E-CKFPBAAG20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
E-CKFPBAAH2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
E-CKFPBAAH3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAH4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAH5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,15] |
E-CKFPBAAH6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,15,20] |
E-CKFPBAAH8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAH10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAH10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAH12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAH12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAH13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
E-CKFPBAAH16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
E-CKFPBAAH20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
E-CKFPBAAM2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
E-CKFPBAAM3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAM4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
E-CKFPBAAM5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,15] |
E-CKFPBAAM6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,15,20] |
E-CKFPBAAM8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,15,20,25] |
E-CKFPBAAM10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,15,20,25] |
E-CKFPBAAM10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,15,20,25] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Surface Treatment | Heat Treatment | Steel Type | Type of Stainless Steel | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Taper Length E (mm) | Positioning Side O.D. Tolerance | Mounting Side Tolerance | Mounting Part Length L (mm) | Positioning Part Length B (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 2 | 1 ~ 2 | 0.005/0 | 0.005/0 | 4 ~ 10 | 2 ~ 10 | 5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 3 | 1 ~ 4 | 0.005/0 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 4 | 1 ~ 4 | 0.005/0 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 8 | 5 | 2.5 ~ 4 | 0.005/0 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 10 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 10 | 6 | 2.5 ~ 7 | 0.005/0 | 0.005/0 | 5 ~ 12 | 3 ~ 12 | 10 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 8 | 2.5 ~ 10 | 0.005/0 | 0.005/0 | 8 ~ 15 | 3 ~ 14 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 4.5 ~ 7 | 0.005/0 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 5 ~ 10 | 0.005/0 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 4.5 ~ 7 | 0.005/0 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 5 ~ 10 | 0.005/0 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 13 | 5 ~ 15 | 0.005/0 | 0.005/0 | 12 ~ 20 | 3 ~ 20 | 15 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 25 | 16 | 5 ~ 15 | 0.005/0 | 0.005/0 | 14 ~ 25 | 3 ~ 20 | 15 ~ 35 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 30 | 20 | 5 ~ 20 | 0.005/0 | 0.005/0 | 18 ~ 32 | 3 ~ 20 | 20 ~ 40 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 2 | 1 ~ 2 | 0/-0.005 | 0.005/0 | 4 ~ 10 | 2 ~ 10 | 5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 3 | 1 ~ 4 | 0/-0.005 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 4 | 1 ~ 4 | 0/-0.005 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 8 | 5 | 2.5 ~ 4 | 0/-0.005 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 10 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 10 | 6 | 2.5 ~ 7 | 0/-0.005 | 0.005/0 | 5 ~ 12 | 3 ~ 12 | 10 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 8 | 2.5 ~ 10 | 0/-0.005 | 0.005/0 | 8 ~ 15 | 3 ~ 14 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 4.5 ~ 7 | 0/-0.005 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 5 ~ 10 | 0/-0.005 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 4.5 ~ 7 | 0/-0.005 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 5 ~ 10 | 0/-0.005 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 13 | 5 ~ 15 | 0/-0.005 | 0.005/0 | 12 ~ 20 | 3 ~ 20 | 15 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 25 | 16 | 5 ~ 15 | 0/-0.005 | 0.005/0 | 14 ~ 25 | 3 ~ 20 | 15 ~ 35 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 30 | 20 | 5 ~ 20 | 0/-0.005 | 0.005/0 | 18 ~ 32 | 3 ~ 20 | 20 ~ 40 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 2 | 1 ~ 2 | g7 | 0.005/0 | 4 ~ 10 | 2 ~ 10 | 5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 3 | 1 ~ 4 | g7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 4 | 1 ~ 4 | g7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 8 | 5 | 2.5 ~ 4 | g7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 10 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 10 | 6 | 2.5 ~ 7 | g7 | 0.005/0 | 5 ~ 12 | 3 ~ 12 | 10 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 8 | 2.5 ~ 10 | g7 | 0.005/0 | 8 ~ 15 | 3 ~ 14 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 4.5 ~ 7 | g7 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 5 ~ 10 | g7 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 4.5 ~ 7 | g7 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 5 ~ 10 | g7 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 13 | 5 ~ 15 | g7 | 0.005/0 | 12 ~ 20 | 3 ~ 20 | 15 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 25 | 16 | 5 ~ 15 | g7 | 0.005/0 | 14 ~ 25 | 3 ~ 20 | 15 ~ 35 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 30 | 20 | 5 ~ 20 | g7 | 0.005/0 | 18 ~ 32 | 3 ~ 20 | 20 ~ 40 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 2 | 1 ~ 2 | h7 | 0.005/0 | 4 ~ 10 | 2 ~ 10 | 5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 3 | 1 ~ 4 | h7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 4 | 1 ~ 4 | h7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 8 | 5 | 2.5 ~ 4 | h7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 10 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 10 | 6 | 2.5 ~ 7 | h7 | 0.005/0 | 5 ~ 12 | 3 ~ 12 | 10 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 8 | 2.5 ~ 10 | h7 | 0.005/0 | 8 ~ 15 | 3 ~ 14 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 4.5 ~ 7 | h7 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 5 ~ 10 | h7 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 4.5 ~ 7 | h7 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 16 | 12 | 5 ~ 10 | h7 | 0.005/0 | 10 ~ 18 | 3 ~ 18 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 18 | 13 | 5 ~ 15 | h7 | 0.005/0 | 12 ~ 20 | 3 ~ 20 | 15 ~ 30 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 16 ~ 25 | 16 | 5 ~ 15 | h7 | 0.005/0 | 14 ~ 25 | 3 ~ 20 | 15 ~ 35 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 30 | 20 | 5 ~ 20 | h7 | 0.005/0 | 18 ~ 32 | 3 ~ 20 | 20 ~ 40 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 2 ~ 4 | 2 | 1 ~ 2 | m7 | 0.005/0 | 4 ~ 10 | 2 ~ 10 | 5 ~ 10 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 6 | 3 | 1 ~ 4 | m7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 7 | 4 | 1 ~ 4 | m7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 5 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 8 | 5 | 2.5 ~ 4 | m7 | 0.005/0 | 5 ~ 12 | 2 ~ 10 | 10 ~ 15 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 10 | 6 | 2.5 ~ 7 | m7 | 0.005/0 | 5 ~ 12 | 3 ~ 12 | 10 ~ 20 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 13 | 8 | 2.5 ~ 10 | m7 | 0.005/0 | 8 ~ 15 | 3 ~ 14 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 4.5 ~ 7 | m7 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 15 | 10 | 5 ~ 10 | m7 | 0.005/0 | 8 ~ 15 | 3 ~ 16 | 10 ~ 25 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Taper R |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) | Application | Standard Shape |
Shouldered | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy