(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Material No. | ![]() | ![]() | ![]() | Type | D Tolerance and Shape Code |
① | Alloy tool steel or bearing steel | - | Quenching hardness 60~63HRC | E-JPRB | B(Standard・m7) PB(Standard・p7) |
② | Alloy tool steel or bearing steel | Hard Chrome Plated Plating thickness: 3μm or more | Quenching hardness 50~55HRC Plating hardness 750HV~ | E-GJPRB | |
③ | Austenitic stainless steel | - | - | E-SJPRB | |
④ | Martensitic stainless steel | - | Quenching hardness 50~55HRC | E-CJPRB | |
⑤ | Alloy tool steel or bearing steel | Buffed | Quenching hardness 60~63HRC | E-MJPRB | |
⑥ | Alloy tool steel or bearing steel | Hard Chrome Plated + Buffed Thickness: 3μm or more | Quenching hardness 60~63HRC Plating hardness 750HV~ | E-MGJPRB | |
⑦ | Martensitic stainless steel | Buffed | Quenching hardness 50~55HRC | E-MCJPRB |
Part Number | ![]() | L | B | C | E | ℓ | ||||||||||||||||
![]() | ![]() | ![]() | D Dimension Tolerance | |||||||||||||||||||
m7 | p7 | |||||||||||||||||||||
E-JPRB E-GJPRB E-SJPRB E-CJPRB (Buffed) E-MJPRB E-MGJPRB E-MCJPRB ![]() | B (m7) PB (p7) | 2 | +0.012 +0.002 | +0.018 +0.009 | 3 | 4 | 4 | 3 | 0.5 | 3 | 0 | |||||||||||
3 | 4 | 5 | 6 | 5 | 5 | 1 | ||||||||||||||||
4 | +0.016 +0.004 | +0.024 +0.012 | 5 | 6 | 6 | 1 | 4 | |||||||||||||||
5 | 6 | 8 | 10 | |||||||||||||||||||
6 | 8 | 10 | 8 | 5 | ||||||||||||||||||
8 | +0.021 +0.006 | +0.030 +0.015 | 10 | 12 | 13 | 15 | 1.5 | |||||||||||||||
10 | 12 | 13 | 15 | 10 | 2 | |||||||||||||||||
12 | +0.025 +0.007 | +0.036 +0.018 | 13 | 15 | 16 | 6 | ||||||||||||||||
13 | 15 | 16 | 22 | 2 | ||||||||||||||||||
16 | 20 | 25 | 3 | 7 | ||||||||||||||||||
20 | +0.029 +0.008 | +0.043 +0.022 | 25 | 30 | 30 | 15 |
Lithium battery | Semiconductor | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Bushings for Locating Pins, Shouldered | Bushings for Locating Pins, Straight | Bushings for Locating Pins, Slotted Hole, Shouldered | ||
![]() | ![]() | ![]() | ||
Representative model: JBH6-8 | Representative model: JBA3-8 | Representative model: JBPE10-P6.8-W4.82-L15 | ||
Advantages: suitable for applications where it is difficult to adjust the hole depth | Advantages: space-saving | Advantages: absorbs clearance errors |
Part Number |
---|
E-CJPRBB2-[3,4] |
E-CJPRBB3-[4,5,6] |
E-CJPRBB4-[5,6] |
E-CJPRBB5-[6,8] |
E-CJPRBB6-[8,10] |
E-CJPRBB8-[10,12,13] |
E-CJPRBB10-[12,13,15] |
E-CJPRBB12-[13,15,16] |
E-CJPRBB13-[15,16] |
E-CJPRBB16-[20,25] |
E-CJPRBB20-[25,30] |
E-CJPRBPB2-[3,4] |
E-CJPRBPB3-[4,5,6] |
E-CJPRBPB4-[5,6] |
E-CJPRBPB5-[6,8] |
E-CJPRBPB6-[8,10] |
E-CJPRBPB8-[10,12,13] |
E-CJPRBPB10-[12,13,15] |
E-CJPRBPB12-[13,15,16] |
E-CJPRBPB13-[15,16] |
E-CJPRBPB16-[20,25] |
E-CJPRBPB20-[25,30] |
E-GJPRBB2-[3,4] |
E-GJPRBB3-[4,5,6] |
E-GJPRBB4-[5,6] |
E-GJPRBB5-[6,8] |
E-GJPRBB6-[8,10] |
E-GJPRBB8-[10,12,13] |
E-GJPRBB10-[12,13,15] |
E-GJPRBB12-[13,15,16] |
E-GJPRBB13-[15,16] |
E-GJPRBB16-[20,25] |
E-GJPRBB20-[25,30] |
E-GJPRBPB2-[3,4] |
E-GJPRBPB3-[4,5,6] |
E-GJPRBPB4-[5,6] |
E-GJPRBPB5-[6,8] |
E-GJPRBPB6-[8,10] |
E-GJPRBPB8-[10,12,13] |
E-GJPRBPB10-[12,13,15] |
E-GJPRBPB12-[13,15,16] |
E-GJPRBPB13-[15,16] |
E-GJPRBPB16-[20,25] |
E-GJPRBPB20-[25,30] |
E-JPRBB2-[3,4] |
E-JPRBB3-[4,5,6] |
E-JPRBB4-[5,6] |
E-JPRBB5-[6,8] |
E-JPRBB6-[8,10] |
E-JPRBB8-[10,12,13] |
E-JPRBB10-[12,13,15] |
E-JPRBB12-[13,15,16] |
E-JPRBB13-[15,16] |
E-JPRBB16-[20,25] |
E-JPRBB20-[25,30] |
E-JPRBPB2-[3,4] |
E-JPRBPB3-[4,5,6] |
E-JPRBPB4-[5,6] |
E-JPRBPB5-[6,8] |
E-JPRBPB6-[8,10] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Surface Treatment | Heat Treatment | Steel Type | Type of Stainless Steel | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 4 | 2 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 6 | 3 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 6 | 4 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 8 | 5 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 10 | 6 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 13 | 8 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 15 | 10 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 12 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 15 ~ 16 | 13 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 25 | 16 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 25 ~ 30 | 20 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 3 ~ 4 | 2 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 4 ~ 6 | 3 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 5 ~ 6 | 4 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 6 ~ 8 | 5 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 8 ~ 10 | 6 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 10 ~ 13 | 8 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 12 ~ 15 | 10 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 13 ~ 16 | 12 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 15 ~ 16 | 13 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 20 ~ 25 | 16 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | - | [SUS440C] Equivalent SUS440C | 25 ~ 30 | 20 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 3 ~ 4 | 2 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 4 ~ 6 | 3 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 5 ~ 6 | 4 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 6 ~ 8 | 5 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 8 ~ 10 | 6 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 10 ~ 13 | 8 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 12 ~ 15 | 10 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 13 ~ 16 | 12 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 16 | 13 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 25 | 16 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 25 ~ 30 | 20 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 3 ~ 4 | 2 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 4 ~ 6 | 3 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 5 ~ 6 | 4 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 6 ~ 8 | 5 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 8 ~ 10 | 6 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 10 ~ 13 | 8 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 12 ~ 15 | 10 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 13 ~ 16 | 12 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 16 | 13 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 25 | 16 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | - | Directly Quenching | [SKS3] Alloy tool steel | - | 25 ~ 30 | 20 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 3 ~ 4 | 2 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 4 ~ 6 | 3 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 5 ~ 6 | 4 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 6 ~ 8 | 5 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 8 ~ 10 | 6 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 10 ~ 13 | 8 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 12 ~ 15 | 10 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 13 ~ 16 | 12 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 15 ~ 16 | 13 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 20 ~ 25 | 16 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 25 ~ 30 | 20 | m7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 3 ~ 4 | 2 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 4 ~ 6 | 3 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 5 ~ 6 | 4 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 6 ~ 8 | 5 | p7 | ||
- | 1 Piece(s) | 6 Day(s) | Not Provided | Directly Quenching | [SKS3] Alloy tool steel | - | 8 ~ 10 | 6 | p7 |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Shape | Round | Insertion Guide Tip Type | Taper R |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) | Locating Side O.D. Tolerance | 0/-0.02 |
Application | Standard Shape | Shouldered | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy