(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | ![]() | ![]() | ![]() | ![]() Shape C (With Retaining Ring Groove) | ![]() Shape B (Nut Fixed Type) |
E-KCL□□ | General structural steel or carbon steel | - | Ferroferric Oxide Protective Film | 1 Retaining Rings | 1 nut |
E-KCLH□□ | HRC40~ | ||||
E-PKCL□□ | - | Electroless Nickel Plating | |||
E-PKCLH□□ | HRC40~ | ||||
E-KCLS□□ | Austenitic stainless steel | - | - | ||
E-KCLSH□□ | Martensitic stainless steel | HRC45~ | - |
Part Number | ![]() 0.1mm increments | M | N | u | (n) | d | T | H | |||||
![]() | ![]() | ![]() | Tolerance | Tolerance | |||||||||
E-KCLC E-KCLHC E-PKCLC E-PKCLHC E-KCLSC E-KCLSHC | M(m6) P(p6) H(h7) F(f8) C(c9) LF(For Bushing) | 2 | 5.0~30.0 | 0.5 | +0.05 0 | 2 | 1.9 | 1.0 | 1.5 | +0.06 0 | 1.5 | 4.5 | |
3 | 5.0~50.0 | 2.9 | 2 | 5.5 | |||||||||
4 | 0.7 | +0.1 0 | 3.9 | 3 | +0.075 0 | 6.5 | |||||||
5 | 10.0~60.0 | 4.9 | 4 | 8 | |||||||||
6 | 10.0~100.0 | 5.8 | 1.5 | 5 | 9 | ||||||||
8 | 0.9 | 3 | 7.8 | 7 | +0.09 0 | 2 | 12 | ||||||
10 | 15.0~100.0 | 1.15 | +0.14 0 | 9.8 | 9.6 | 0 -0.09 | 14 | ||||||
12 | 15.0~150.0 | 11.8 | 11.5 | 0 -0.11 | 3 | 17 | |||||||
13 | 25.0~150.0 | 12.8 | 12.4 | 18 | |||||||||
14 | 13.8 | 13.4 | 19 | ||||||||||
15 | 14.8 | 14.3 | 20 | ||||||||||
16 | 30.0~150.0 | 15.8 | 15.2 | 21 | |||||||||
17 | 16.8 | 16.2 | 22 | ||||||||||
18 | 1.35 | 17.8 | 17 | 23 | |||||||||
20 | 19.8 | 19 | 0 -0.21 | 4 | 26 | ||||||||
22 | 21.8 | 21 | 27 | ||||||||||
25 | 24.8 | 23.9 | 30 |
Part Number | ![]() 0.1mm increments | A | B | T | F | u | (n) | M (Coarse Thread) | Attached Nut | ||
![]() | ![]() | ![]() | |||||||||
E-KCLB E-KCLHB E-PKCLB E-PKCLHB E-KCLSB E-KCLSHB | M(m6) P(p6) H(h7) F(f8) C(c9) LF(For Bushing) | 4 | 5.0~ 50.0 | 7 | 5 | 3 | 6 | 3.9 | 1.5 | M 3 | M 3×0.5 |
5 | 5.0~ 60.0 | 9 | 7 | 4 | 4.9 | M 4 | M 4×0.7 | ||||
6 | 10.0~100.0 | 10 | 8 | 5 | 9 | 5.8 | M 5 | M 5×0.8 | |||
8 | 13 | 10 | 7.8 | M 6 | M 6×1.0 | ||||||
10 | 16 | 13 | 12 | 9.8 | M 8 | M 8×1.25 | |||||
12 | 15.0~150.0 | 18 | 14 | 16 | 11.8 | M10 | M10×1.5 | ||||
13 | 25.0~150.0 | 24 | 21 | 18 | 12.8 | M12 | M12×1.75 | ||||
14 | 13.8 | ||||||||||
15 | 14.8 | ||||||||||
16 | 30.0~150.0 | 15.8 | |||||||||
17 | 16.8 | ||||||||||
18 | 17.8 | ||||||||||
20 | 27 | 23 | 24 | 19.8 | M16 | M16×2.0 | |||||
22 | 21.8 | ||||||||||
25 | 30 | 27 | 24.8 |
Part Number | ![]() 0.1mm increments | M (Coarse Thread) | N (Coarse Thread) | ||
![]() | ![]() | ![]() | |||
E-KCLM E-KCLHM E-PKCLM E-PKCLHM E-KCLSM E-KCLSHM | M(m6) P(p6) H(h7) F(f8) C(c9) LF(For Bushing) | 6 | 20.0~100.0 | M 3 | M 3 |
8 | M 5 | M 5 | |||
10 | 25.0~100.0 | M 6 | M 6 | ||
12 | 25.0~150.0 | ||||
13 | 35.0~150.0 | M 8 | M 8 | ||
14 | |||||
15 | |||||
16 | 40.0~150.0 | M10 | M10 | ||
17 | M12 | M12 | |||
18 | |||||
20 | 50.0~150.0 | ||||
22 | M16 | M16 | |||
25 |
Part Number | ![]() 0.1mm increments | 1mm increments | N | |||
![]() | ![]() | ![]() | ![]() | ![]() | ||
E-KCLS E-KCLHS E-PKCLS E-PKCLHS E-KCLSS E-KCLSHS | M(m6) P(p6) H(h7) F(f8) C(c9) LF(For Bushing) | 3 | 5.0~ 50.0 | F=0 or 2≤F≤L/2 | 1≤E≤50 | 0.5 |
4 | ||||||
5 | 10.0~ 60.0 | |||||
6 | 10.0~100.0 | 1 | ||||
8 | ||||||
10 | 15.0~100.0 | |||||
12 | 15.0~150.0 | |||||
13 | 25.0~150.0 | |||||
14 | ||||||
15 | ||||||
16 | 30.0~150.0 | 2 | ||||
17 | ||||||
18 | ||||||
20 | ||||||
22 | ||||||
25 |
D | Tolerance Selection | |||||
M | P | H | F | C | *LF | |
m6 | p6 | h7 | f8 | c9 | - | |
2・3 | 0.008 0.002 | 0.012 0.006 | 0 -0.01 | -0.006 -0.020 | -0.06 -0.085 | -0.025 -0.034 |
4・5・6 | 0.012 0.004 | 0.02 0.012 | 0 -0.012 | -0.010 -0.028 | -0.07 -0.1 | -0.025 -0.037 |
8・10 | 0.015 0.006 | 0.024 0.015 | 0 -0.015 | -0.013 -0.035 | -0.08 -0.116 | -0.025 -0.04 |
12~18 | 0.018 0.007 | 0.029 0.018 | 0 -0.018 | -0.016 -0.043 | -0.095 -0.138 | -0.025 -0.043 |
20~25 | 0.021 0.008 | 0.035 0.022 | 0 -0.021 | -0.020 -0.053 | -0.11 -0.162 | -0.025 -0.046 |
Electronic & Electrical | Automotive | Lithium battery | ||
![]() | ![]() | ![]() | ||
Robotics | Smart Phones | Semiconductor | ||
![]() | ![]() | ![]() |
Adjustment Screw Components Hex Socket on Head | Single Bearing Type with Retaining Ring Embedded | Packed Gasket Ring Fixed/Gasket Ring | ||
![]() | ![]() | ![]() | ||
Representative model: ANB8-40 | Representative model: BGRR6000ZZ | Representative model: PCIMR6-12-0.1 | ||
Advantages: manual adjustment and positioning, optional length | Advantages: full range, high precision | Advantages: full range, high precision and high quality |
Part Number |
---|
E-KCLBC4-[5-50/0.1] |
E-KCLBC5-[5-60/0.1] |
E-KCLBC6-[10-100/0.1] |
E-KCLBC8-[10-100/0.1] |
E-KCLBC10-[10-100/0.1] |
E-KCLBC12-[15-150/0.1] |
E-KCLBC15-[25-150/0.1] |
E-KCLBC16-[30-150/0.1] |
E-KCLBC20-[30-150/0.1] |
E-KCLBC25-[30-150/0.1] |
E-KCLBF4-[5-50/0.1] |
E-KCLBF5-[5-60/0.1] |
E-KCLBF6-[10-100/0.1] |
E-KCLBF8-[10-100/0.1] |
E-KCLBF10-[10-100/0.1] |
E-KCLBF12-[15-150/0.1] |
E-KCLBF13-[25-150/0.1] |
E-KCLBF14-[25-150/0.1] |
E-KCLBF15-[25-150/0.1] |
E-KCLBF16-[30-150/0.1] |
E-KCLBF17-[30-150/0.1] |
E-KCLBF18-[30-150/0.1] |
E-KCLBF20-[30-150/0.1] |
E-KCLBF22-[30-150/0.1] |
E-KCLBF25-[30-150/0.1] |
E-KCLBH4-[5-50/0.1] |
E-KCLBH5-[5-60/0.1] |
E-KCLBH6-[10-100/0.1] |
E-KCLBH8-[10-100/0.1] |
E-KCLBH10-[10-100/0.1] |
E-KCLBH12-[15-150/0.1] |
E-KCLBH13-[25-150/0.1] |
E-KCLBH14-[25-150/0.1] |
E-KCLBH15-[25-150/0.1] |
E-KCLBH16-[30-150/0.1] |
E-KCLBH17-[30-150/0.1] |
E-KCLBH18-[30-150/0.1] |
E-KCLBH20-[30-150/0.1] |
E-KCLBH22-[30-150/0.1] |
E-KCLBH25-[30-150/0.1] |
E-KCLBLF4-[5-50/0.1] |
E-KCLBLF5-[5-60/0.1] |
E-KCLBLF6-[10-100/0.1] |
E-KCLBLF8-[10-100/0.1] |
E-KCLBLF10-[10-100/0.1] |
E-KCLBLF12-[15-150/0.1] |
E-KCLBLF15-[25-150/0.1] |
E-KCLBLF16-[30-150/0.1] |
E-KCLBLF20-[30-150/0.1] |
E-KCLBLF25-[30-150/0.1] |
E-KCLBM4-[5-50/0.1] |
E-KCLBM5-[5-60/0.1] |
E-KCLBM6-[10-100/0.1] |
E-KCLBM8-[10-100/0.1] |
E-KCLBM10-[10-100/0.1] |
E-KCLBM12-[15-150/0.1] |
E-KCLBM13-[25-150/0.1] |
E-KCLBM14-[25-150/0.1] |
E-KCLBM15-[25-150/0.1] |
E-KCLBM16-[30-150/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. D (mm) | Mounting Method | Basic Shape | Material | Hardness | Surface Treatment | Material Detail | D Tolerance Selection | Number of Chamfering Positions | L Dimension Tolerance (mm) | E (mm) | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) | 10 | 4 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 5 ~ 50 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 5 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 5 ~ 60 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 6 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 15 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 16 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | C(c9) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 4 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 5 ~ 50 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 5 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 5 ~ 60 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 6 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 15 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 13 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 14 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 16 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 17 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 22 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | F(f8) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 4 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 5 ~ 50 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 5 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 5 ~ 60 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 6 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 15 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 13 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 14 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 16 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 17 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 22 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | H(h7) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 4 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 5 ~ 50 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 5 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 5 ~ 60 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 6 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 15 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 16 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | LF (For Bushing) | - | 30 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 4 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 5 ~ 50 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 5 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 5 ~ 60 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 6 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 10 ~ 100 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 15 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 13 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 14 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 25 ~ 150 | - | - | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 16 | Nut (Threaded) | Shouldered | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | M(m6) | - | 30 ~ 150 | - | - |
Loading...
Type | L configurable | Hex Socket | Not Provided |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy