(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | Equivalent Material | Hardness | Surface Treatment |
E-HCLBM | General structural steel or carbon steel | - | Ferroferric Oxide Protective Film |
E-HCLBHM | HRC40~ | ||
E-PHCLBM | - | Electroless Nickel Plating | |
E-PHCLBHM | HRC40~ | ||
E-GHCLBM | Plating hardness 750HV~ | Hard Chrome Plated | |
E-SHCLBM | Austenitic stainless steel | - | - |
E-SHCLBHM | Martensitic stainless steel | HRC45~ | |
E-GSHCLBHM | HRC45~ Plating hardness 750HV~ | Hard Chrome Plated |
Part Number | L 0.1mm increments | A | B | u | T | (n) | M (Coarse Thread) | |
Type | D | |||||||
E-HCLBM E-HCLBHM E-PHCLBM E-PHCLBHM E-GHCLBM E-SHCLBM E-SHCLBHM E-GSHCLBHM | 6 | 15.0~100.0 | 10 | 8 | 5.8 | 5 | 1.5 | M 3 |
8 | 15.0~100.0 | 13 | 10 | 7.8 | M 5 | |||
10 | 20.0~100.0 | 16 | 13 | 9.8 | M 6 | |||
12 | 20.0~150.0 | 18 | 14 | 11.8 | ||||
13 | 25.0~150.0 | 24 | 21 | 12.8 | M 8 | |||
14 | 13.8 | |||||||
15 | 14.8 | |||||||
16 | 30.0~150.0 | 15.8 | M10 | |||||
17 | 16.8 | M12 | ||||||
18 | 17.8 | |||||||
20 | 35.0~150.0 | 27 | 23 | 19.8 | ||||
22 | 21.8 | M16 | ||||||
25 | 30 | 27 | 24.8 |
D Tolerance (g7) | |
6 | -0.004 -0.016 |
8・10 | -0.005 -0.020 |
12~18 | -0.006 -0.024 |
20~25 | -0.007 -0.028 |
Electronic & Electrical | Automotive | Lithium battery | ||
Robotics | Smart Phones | Semiconductor | ||
Adjustment Screw Components Hex Socket on Head | Single Bearing Type with Retaining Ring Embedded | Packed Gasket Ring Fixed/Gasket Ring | ||
Representative model: ANB8-40 | Representative model: BGRR6000ZZ | Representative model: PCIMR6-12-0.1 | ||
Advantages: manual adjustment and positioning, optional length | Advantages: full range, high precision | Advantages: full range, high precision and high quality |
Part Number |
---|
E-GHCLBM6-[15-100/0.1] |
E-GHCLBM8-[15-100/0.1] |
E-GHCLBM10-[20-100/0.1] |
E-GHCLBM12-[20-150/0.1] |
E-GHCLBM13-[25-150/0.1] |
E-GHCLBM14-[25-150/0.1] |
E-GHCLBM15-[25-150/0.1] |
E-GHCLBM16-[30-150/0.1] |
E-GHCLBM17-[30-150/0.1] |
E-GHCLBM18-[30-150/0.1] |
E-GHCLBM20-[35-150/0.1] |
E-GHCLBM22-[35-150/0.1] |
E-GHCLBM25-[35-150/0.1] |
E-GSHCLBHM6-[15-100/0.1] |
E-GSHCLBHM8-[15-100/0.1] |
E-GSHCLBHM10-[20-100/0.1] |
E-GSHCLBHM12-[20-150/0.1] |
E-GSHCLBHM13-[25-150/0.1] |
E-GSHCLBHM14-[25-150/0.1] |
E-GSHCLBHM15-[25-150/0.1] |
E-GSHCLBHM16-[30-150/0.1] |
E-GSHCLBHM17-[30-150/0.1] |
E-GSHCLBHM18-[30-150/0.1] |
E-GSHCLBHM20-[35-150/0.1] |
E-GSHCLBHM22-[35-150/0.1] |
E-GSHCLBHM25-[35-150/0.1] |
E-HCLBHM6-[15-100/0.1] |
E-HCLBHM8-[15-100/0.1] |
E-HCLBHM10-[20-100/0.1] |
E-HCLBHM12-[20-150/0.1] |
E-HCLBHM13-[25-150/0.1] |
E-HCLBHM14-[25-150/0.1] |
E-HCLBHM15-[25-150/0.1] |
E-HCLBHM16-[30-150/0.1] |
E-HCLBHM17-[30-150/0.1] |
E-HCLBHM18-[30-150/0.1] |
E-HCLBHM20-[35-150/0.1] |
E-HCLBHM22-[35-150/0.1] |
E-HCLBHM25-[35-150/0.1] |
E-HCLBM6-[15-100/0.1] |
E-HCLBM8-[15-100/0.1] |
E-HCLBM10-[20-100/0.1] |
E-HCLBM12-[20-150/0.1] |
E-HCLBM13-[25-150/0.1] |
E-HCLBM14-[25-150/0.1] |
E-HCLBM15-[25-150/0.1] |
E-HCLBM16-[30-150/0.1] |
E-HCLBM17-[30-150/0.1] |
E-HCLBM18-[30-150/0.1] |
E-HCLBM20-[35-150/0.1] |
E-HCLBM22-[35-150/0.1] |
E-HCLBM25-[35-150/0.1] |
E-PHCLBHM6-[15-100/0.1] |
E-PHCLBHM8-[15-100/0.1] |
E-PHCLBHM10-[20-100/0.1] |
E-PHCLBHM12-[20-150/0.1] |
E-PHCLBHM13-[25-150/0.1] |
E-PHCLBHM14-[25-150/0.1] |
E-PHCLBHM15-[25-150/0.1] |
E-PHCLBHM16-[30-150/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. D (mm) | Material | Hardness | Surface Treatment | Material Detail | L Dimension Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 20 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 20 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Steel | Hardness Requirement | Hard Chrome Plating | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 20 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 20 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Stainless Steel | Hardness Requirement | Hard Chrome Plating | Martensite stainless steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 20 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 20 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Steel | Hardness Requirement | Black Oxide | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 20 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 20 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 30 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | Steel | Not Spec-designed | Black Oxide | General structural steel or carbon steel | 35 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 15 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 20 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 20 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 25 ~ 150 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Steel | Hardness Requirement | Electroless Nickel Plating | General structural steel or carbon steel | 30 ~ 150 |
Loading...
Mounting Method | Tapped | Basic Shape | Shouldered | D Tolerance Selection | g7 |
---|---|---|---|---|---|
Type | L configurable | Hex Socket | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy