(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Material | Surface Treatment | D | V | T | |
Normal | Precision | |||||
E-FWS | E-FWAS | General structural steel or carbon steel | - | 4~100 | 0~90 | 1~10 |
E-FWSSC | E-FWASC | General structural steel or carbon steel | - | |||
E-FWSSB | E-FWASB | Ferroferric Oxide Protective Film | ||||
E-FWSSM | E-FWASM | Electroless Nickel Plating | ||||
E-FWSSA | E-FWASA | Aluminum Alloy | Clear Anodized | |||
E-FWSSAB | - | Black Anodized | ||||
E-FWSSS | E-FWASS | Austenitic stainless steel | - |
Part Number | D | V 0.5mm increments (V3 or more) | T 0.1mm increments | |
Standard Grade E-FWS E-FWSSC E-FWSSB E-FWSSM E-FWSSA E-FWSSAB E-FWSSS | Precision Grade E-FWAS E-FWASC E-FWASB E-FWASM E-FWASA - E-FWASS | 4.0-10.0 0.5mm increments | 0 (No hole machining) (Selection) 2.0 2.6 (0.5mm Increments) 3.0 - 90.0 | 1.0~2.0 |
2.1~5.0 | ||||
5.1~10.0 | ||||
10.5-20.0 0.5mm increments | 1.0~2.0 | |||
2.1~5.0 | ||||
5.1~10.0 | ||||
21-30 1mm increments | 1.0~2.0 | |||
2.1~5.0 | ||||
5.1~10.0 | ||||
31-40 1mm increments | 1.0~2.0 | |||
2.1~5.0 | ||||
5.1~10.0 | ||||
41-50 1mm increments | 1.0~2.0 | |||
2.1~5.0 | ||||
5.1~10.0 | ||||
51-60 1mm increments | 1.0~2.0 | |||
2.1~5.0 | ||||
5.1~10.0 | ||||
61-80 1mm increments | 5.0~10.0 | |||
81-100 1mm increments | 5.0~10.0 | |||
Material Aluminum Alloy, Austenitic Stainless Steel -> T≥2 Material Aluminum Alloy, Austenitic Stainless Steel -> T≥2 | D and V Machining Conditions D≤60 -> V≤D-2 D≥61 -> V≤D-4 | D and V Machining Conditions of Aluminum Alloy 4≤D≤ 10 -> V≤D- 2 10.5≤D≤ 30 -> V≤D- 4 31≤D≤ 60 -> V≤D- 6 61≤D≤ 80 -> V≤D- 8 81≤D≤ 100 -> V≤D- 10 |
Smart Phones | Electronic & Electrical | Lithium battery | ||
Automotive | Robotics | Medical | ||
Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
Representative model: CBSA6-12 | Representative model: ANH4-20 | Representative model: DBTS6-3-10 | ||
Advantages: space saving, sufficient stock | Advantages: Front end hardened, optional length | Advantages: Accurate positioning, high shaft precision |
Part Number |
---|
E-FWAS-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWAS-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWAS-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWAS-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASA-D[4-20/0.5]-V[0,2,2.6]-T[3.1-10/0.1] |
E-FWASA-D[4-20/0.5]-V[3-90/0.5]-T[3.1-10/0.1] |
E-FWASA-D[21-60/1]-V[0,2,2.6]-T[3.1-10/0.1] |
E-FWASA-D[21-60/1]-V[3-90/0.5]-T[3.1-10/0.1] |
E-FWASB-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASB-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASB-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASB-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASC-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASC-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASC-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASC-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASM-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASM-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASM-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASM-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASS-D[4-20/0.5]-V[0,2,2.6]-T[3.1-10/0.1] |
E-FWASS-D[4-20/0.5]-V[3-90/0.5]-T[3.1-10/0.1] |
E-FWASS-D[21-60/1]-V[0,2,2.6]-T[3.1-10/0.1] |
E-FWASS-D[21-60/1]-V[3-90/0.5]-T[3.1-10/0.1] |
E-FWS-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWS-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWS-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWS-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSA-D[4-20/0.5]-V[0,2,2.6]-T[2-10/0.1] |
E-FWSSA-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.1] |
E-FWSSA-D[21-100/1]-V[0,2,2.6]-T[2-10/0.1] |
E-FWSSA-D[21-100/1]-V[3-90/0.5]-T[2-10/0.1] |
E-FWSSAB-D[4-20/0.5]-V[0,2,2.6]-T[2-10/0.1] |
E-FWSSAB-D[4-20/0.5]-V[3-90/0.5]-T[2-10/0.1] |
E-FWSSAB-D[21-100/1]-V[0,2,2.6]-T[2-10/0.1] |
E-FWSSAB-D[21-100/1]-V[3-90/0.5]-T[2-10/0.1] |
E-FWSSB-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSB-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSB-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSB-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSC-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSC-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSC-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSC-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSM-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSM-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSM-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSM-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSS-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSS-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSS-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSS-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Thickness / Length Tolerance | Accuracy | Thickness T (mm) | O.D. D (φ) | I.D. V (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.01 | Precision Grade | 3.1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.01 | Precision Grade | 3.1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.01 | Precision Grade | 3.1 ~ 10 | 21 ~ 60 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.01 | Precision Grade | 3.1 ~ 10 | 21 ~ 60 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.01 | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.01 | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.01 | Precision Grade | 3.1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.01 | Precision Grade | 3.1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.01 | Precision Grade | 3.1 ~ 10 | 21 ~ 60 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.01 | Precision Grade | 3.1 ~ 10 | 21 ~ 60 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] SS400 | Not Provided | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.1 | Normal | 2 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.1 | Normal | 2 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.1 | Normal | 2 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.1 | Normal | 2 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Black) | ±0.1 | Normal | 2 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Black) | ±0.1 | Normal | 2 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Black) | ±0.1 | Normal | 2 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | [Aluminum] Aluminum Alloy | Anodize (Black) | ±0.1 | Normal | 2 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Black Oxide | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Not Provided | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] S45C | Electroless Nickel Plating | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 |
Loading...
I.D. Shape | Straight | I.D. Tolerance | +0.3~+0.1 | O.D. Tolerance | 0~-0.2 |
---|---|---|---|---|---|
Sale Type | Single Item | Hardness(HRC) | Without Quenching | Size Specified Method | Custom dimensions |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy