(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Standard Grade![]() | Precision Grade ![]() | ![]() | ![]() | ![]() | D (mm) | V (mm) | P(mm) | H(mm) | T(mm) | |||
T Dimension Selectable | T Dimension Configurable | Custom dimensions | T Dimension Configurable | Custom dimensions | ||||||||
- | - | E-FWZASS | - | - | SS400 | - | - | 10~100 | 5~90 | 3~88 | 1~48 | 3~50 |
- | - | E-FWZAC | - | E-FWZSC | General structural steel or carbon steel | - | - | |||||
E-WZAB | E-TWZAB | E-FWZAB | E-TWZSB | E-FWZSB | Ferroferric Oxide Protective Film | |||||||
E-WZAM | E-TWZAM | E-FWZAM | E-TWZSM | E-FWZSM | Electroless Nickel Plating | |||||||
- | - | E-FWZAA | - | - | Aluminum Alloy | Clear Anodized | - | |||||
E-FWZAAB | Black Anodized | |||||||||||
E-WZAS | E-TWZAS | E-FWZAS | E-TWZSS | E-FWZSS | Austenitic stainless steel | - | - | |||||
- | - | E-FWZACH | - | - | General structural steel or carbon steel | - | 45~50HRC | |||||
E-WZABH | E-FWZABH | Ferroferric Oxide Protective Film | ||||||||||
E-WZAMH | E-FWZAMH | Electroless Nickel Plating | ||||||||||
- | - | E-FWZASK | - | - | Alloy tool steel or bearing steel | - | 55HRC~ | |||||
E-FWZASKB | Ferroferric Oxide Protective Film | |||||||||||
E-FWZASKM | Electroless Nickel Plating | |||||||||||
E-WZASH | - | E-FWZASH | - | - | Martensitic stainless steel | - | 45~50HRC |
![]() | ![]() | 0.5mm increments | |||||||||||||||||||||||||||
![]() | ![]() | ![]() | ![]() | ||||||||||||||||||||||||||
-Standard Grade- E-FWZASS E-FWZAC E-FWZAB E-FWZAM E-FWZAA E-FWZAAB E-FWZAS E-FWZACH E-FWZABH E-FWZAMH E-FWZASK E-FWZASKB E-FWZASKM E-FWZASH | 10.0~20.0 (0.5mm increments) | 5.0~90.0 | 3.0~88.0 | 1.0~48.0 | 3.0~10.0 | ||||||||||||||||||||||||
10.5~20.0 | |||||||||||||||||||||||||||||
20.5~30.0 | |||||||||||||||||||||||||||||
30.5~40.0 | |||||||||||||||||||||||||||||
40.5~50.0 | |||||||||||||||||||||||||||||
21~30 (1mm increments) | 3.0~10.0 | ||||||||||||||||||||||||||||
10.5~20.0 | |||||||||||||||||||||||||||||
20.5~30.0 | |||||||||||||||||||||||||||||
30.5~40.0 | |||||||||||||||||||||||||||||
40.5~50.0 | |||||||||||||||||||||||||||||
31~40 (1mm increments) | 3.0~10.0 | ||||||||||||||||||||||||||||
10.5~20.0 | |||||||||||||||||||||||||||||
20.5~30.0 | |||||||||||||||||||||||||||||
30.5~40.0 | |||||||||||||||||||||||||||||
40.5~50.0 | |||||||||||||||||||||||||||||
41~50 (1mm increments) | 3.0~10.0 | ||||||||||||||||||||||||||||
10.5~20.0 | |||||||||||||||||||||||||||||
20.5~30.0 | |||||||||||||||||||||||||||||
30.5~40.0 | |||||||||||||||||||||||||||||
40.5~50.0 | |||||||||||||||||||||||||||||
51~60 (1mm increments) | 3.0~10.0 | ||||||||||||||||||||||||||||
10.5~20.0 | |||||||||||||||||||||||||||||
20.5~30.0 | |||||||||||||||||||||||||||||
30.5~40.0 | |||||||||||||||||||||||||||||
40.5~50.0 | |||||||||||||||||||||||||||||
61~80 (1mm increments) | 5.0~10.0 | ||||||||||||||||||||||||||||
10.5~20.0 | |||||||||||||||||||||||||||||
20.5~30.0 | |||||||||||||||||||||||||||||
30.5~40.0 | |||||||||||||||||||||||||||||
40.5~50.0 | |||||||||||||||||||||||||||||
81~100 (1mm increments) | 5.0~10.0 | ||||||||||||||||||||||||||||
10.5~20.0 | |||||||||||||||||||||||||||||
20.5~30.0 | |||||||||||||||||||||||||||||
30.5~40.0 | |||||||||||||||||||||||||||||
40.5~50.0 | |||||||||||||||||||||||||||||
![]()
![]()
![]() |
![]() | ![]() | 0.5mm increments | ||||||||||||
![]() | ![]() | ![]() | ![]() | |||||||||||
-Precision Grade- E-FWZSC E-FWZSB E-FWZSM *E-FWZSS | 10.0~20.0 (0.5mm increments) | 5.0~58.0 | 3.0~56.0 | 1.0~48.0 | 3.0~10.0 | |||||||||
10.5~20.0 | ||||||||||||||
20.5~30.0 | ||||||||||||||
30.5~40.0 | ||||||||||||||
40.5~50.0 | ||||||||||||||
21~30 (1mm increments) | 3.0~10.0 | |||||||||||||
10.5~20.0 | ||||||||||||||
20.5~30.0 | ||||||||||||||
30.5~40.0 | ||||||||||||||
40.5~50.0 | ||||||||||||||
31~40 (1mm increments) | 3.0~10.0 | |||||||||||||
10.5~20.0 | ||||||||||||||
20.5~30.0 | ||||||||||||||
30.5~40.0 | ||||||||||||||
40.5~50.0 | ||||||||||||||
41~50 (1mm increments) | 3.0~10.0 | |||||||||||||
10.5~20.0 | ||||||||||||||
20.5~30.0 | ||||||||||||||
30.5~40.0 | ||||||||||||||
40.5~50.0 | ||||||||||||||
51~60 (1mm increments) | 3.0~10.0 | |||||||||||||
10.5~20.0 | ||||||||||||||
20.5~30.0 | ||||||||||||||
30.5~40.0 | ||||||||||||||
40.5~50.0 | ||||||||||||||
![]()
![]() |
Part Number | H | ![]() Selection | V | P | ||||||
![]() | ![]() | |||||||||
E-WZAB E-WZAM E-WZAS E-WZABH E-WZAMH E-WZASH | 10 | 4 | 6 | 8 | 10 | 6 | 3.5 | |||
12 | 5 | 8 | 10 | 8 | 4.5 | |||||
14 | 6 | 8 | 10 | 10 | 5.5 | |||||
15 | 8 | 10 | 12 | 11 | 6.5 | |||||
20 | 8 | 10 | 12 | 15 | ||||||
30 | 10 | 12 | 15 | 14 | 9 | |||||
40 | 12 | 15 | 20 | 18 | 11 | |||||
50 | 12 | 15 | 20 | |||||||
60 | 12 | 15 | 20 |
Part Number | ![]() 0.5mm increments | ![]() 0.5mm increments | V | P | |
![]() | ![]() | ||||
-Standard Grade- E-TWZAB E-TWZAM E-TWZAS -Precision Grade- E-TWZSB E-TWZSM E-TWZSS | 10 | 1.0~18.0 | 3.0~10.0 | 6 | 3.5 |
10.5~20.0 | |||||
12 | 3.0~10.0 | 8 | 4.5 | ||
10.5~20.0 | |||||
14 | 3.0~10.0 | 10 | 5.5 | ||
10.5~20.0 | |||||
15 | 3.0~10.0 | 11 | 6.5 | ||
10.5~20.0 | |||||
20 | 3.0~10.0 | ||||
10.5~20.0 | |||||
30 | 3.0~10.0 | 14 | 9 | ||
10.5~20.0 | |||||
![]() |
Smart Phones | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
![]() | ![]() | ![]() | ||
Representative model: CBSA6-12 | Representative model: ANH4-20 | Representative model: DBTS6-3-10 | ||
Advantages: space saving, sufficient stock | Advantages: Front end hardened, optional length | Advantages: Accurate positioning, high shaft precision |
Part Number |
---|
E-FWZAA-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAA-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAAB-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAAB-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAB-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAB-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZABH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZABH-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAC-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAC-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZACH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZACH-D[21-50/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAM-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAM-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAMH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAMH-D[21-50/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAS-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZAS-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASH-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASK-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASK-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASKB-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASKB-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASKM-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASKM-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASS-D[10-20/0.5]-V[5-96/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZASS-D[21-100/1]-V[5-96/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZSB-D[10-20/0.5]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZSB-D[21-60/1]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZSC-D[10-20/0.5]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZSC-D[21-60/1]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZSM-D[10-20/0.5]-V[5-50/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZSM-D[21-60/1]-V[5-50/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5] |
E-FWZSS-D[10-20/0.5]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3.5-50/0.5] |
E-FWZSS-D[21-60/1]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3.5-50/0.5] |
E-TWZAB10-[1-18/0.5]-[3-20/0.5] |
E-TWZAB12-[1-18/0.5]-[3-20/0.5] |
E-TWZAB14-[1-18/0.5]-[3-20/0.5] |
E-TWZAB15-[1-18/0.5]-[3-20/0.5] |
E-TWZAB20-[1-18/0.5]-[3-20/0.5] |
E-TWZAB30-[1-18/0.5]-[3-20/0.5] |
E-TWZAM10-[1-18/0.5]-[3-20/0.5] |
E-TWZAM12-[1-18/0.5]-[3-20/0.5] |
E-TWZAM14-[1-18/0.5]-[3-20/0.5] |
E-TWZAM15-[1-18/0.5]-[3-20/0.5] |
E-TWZAM20-[1-18/0.5]-[3-20/0.5] |
E-TWZAM30-[1-18/0.5]-[3-20/0.5] |
E-TWZAS10-[1-18/0.5]-[3-20/0.5] |
E-TWZAS12-[1-18/0.5]-[3-20/0.5] |
E-TWZAS14-[1-18/0.5]-[3-20/0.5] |
E-TWZAS15-[1-18/0.5]-[3-20/0.5] |
E-TWZAS20-[1-18/0.5]-[3-20/0.5] |
E-TWZAS30-[1-18/0.5]-[3-20/0.5] |
E-TWZSB10-[1-18/0.5]-[3-20/0.5] |
E-TWZSB12-[1-18/0.5]-[3-20/0.5] |
E-TWZSB14-[1-18/0.5]-[3-20/0.5] |
E-TWZSB15-[1-18/0.5]-[3-20/0.5] |
E-TWZSB20-[1-18/0.5]-[3-20/0.5] |
E-TWZSB30-[1-18/0.5]-[3-20/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Material | Surface Treatment | Thickness / Length Tolerance | Hardness (HRC) | Accuracy | Counterbored Hole Inner Dia. P | Counterbored Hole Depth H (mm) | Size Specified Method | Counterbore Depth H (mm) | Inner Dia. P (Ø) | Counterbored Hole Dia. V (φ) | Counterbore Diameter V (φ) | Thickness T (T Configurable) (mm) | Thickness T (T Selectable) or Counterbored Hole Depth H (T Configurable) (mm) | O.D. D (φ) | Thickness T (Custom Dimensions) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Clear) | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Black) | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Black) | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 50 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 50 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] SUS440C or equivalent high hardness corrosion resistant steel | Not Provided | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] SUS440C or equivalent high hardness corrosion resistant steel | Not Provided | ±0.1 | 45~50HRC | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.1 | 55HRC~ | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.1 | 55HRC~ | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.1 | 55HRC~ | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.1 | 55HRC~ | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.1 | 55HRC~ | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.1 | 55HRC~ | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 90 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 96 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | Without Quenching | Normal | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 88 | - | 5 ~ 96 | - | - | 21 ~ 100 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 58 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 58 | - | - | 21 ~ 60 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 58 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 58 | - | - | 21 ~ 60 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 50 | - | - | 10 ~ 20 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 50 | - | - | 21 ~ 60 | 3 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 58 | - | - | 10 ~ 20 | 3.5 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.01 | Without Quenching | Precision Grade | - | - | Custom dimensions | 1 ~ 48 | 3 ~ 48 | - | 5 ~ 58 | - | - | 21 ~ 60 | 3.5 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | 3.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | 3.5 | - | T configurable | - | - | 6 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | 4.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | 4.5 | - | T configurable | - | - | 8 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | 5.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | 5.5 | - | T configurable | - | - | 10 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | 6.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | 6.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | 9 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | Without Quenching | Normal | 9 | - | T configurable | - | - | 14 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | 3.5 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | 3.5 | - | T configurable | - | - | 6 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | 4.5 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | 4.5 | - | T configurable | - | - | 8 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | 5.5 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | 5.5 | - | T configurable | - | - | 10 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | 6.5 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | 6.5 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | 9 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | Without Quenching | Normal | 9 | - | T configurable | - | - | 14 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | 3.5 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | 3.5 | - | T configurable | - | - | 6 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | 4.5 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | 4.5 | - | T configurable | - | - | 8 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | 5.5 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | 5.5 | - | T configurable | - | - | 10 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | 6.5 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | 6.5 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | 9 | [Stainless Steel] Austenitic stainless steel | Not Provided | ±0.1 | Without Quenching | Normal | 9 | - | T configurable | - | - | 14 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | 3.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | 3.5 | - | T configurable | - | - | 6 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | 4.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | 4.5 | - | T configurable | - | - | 8 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | 5.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | 5.5 | - | T configurable | - | - | 10 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | 6.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | 6.5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | 6.5 | - | T configurable | - | - | 11 | - | 3 ~ 20 | 1 ~ 18 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | 9 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | Without Quenching | Precision Grade | 9 | - | T configurable | - | - | 14 | - | 3 ~ 20 | 1 ~ 18 | - | - |
Part Number |
---|
Loading...
I.D. Shape | Counterbored | I.D. Tolerance | +0.3~+0.1 | O.D. Tolerance | 0~-0.2 |
---|---|---|---|---|---|
Sale Type | Single Item |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy