(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Standard | Configurable Counterbored | Material | Surface Treatment | D (mm) | V (mm) | E(mm) | T(mm) |
- | E-FWSRC | General structural steel or carbon steel | - | 10~60 | 2~30 | 2~10 | 2~10 |
E-WSRB | E-FWSRB | Ferroferric Oxide Protective Film | |||||
E-WSRM | E-FWSRM | Electroless Nickel Plating | |||||
- | E-FWSRA | Aluminum Alloy | Clear Anodized | ||||
E-WSRS | E-FWSRS | Austenitic stainless steel | - |
Part Number | T Selection | E | V | |
Type | D | |||
E-WSRB E-WSRM | 25 | 5 | 5 | 9 |
6 | ||||
30 | 6 | 6 | 11 | |
8 |
Part Number | D | V 0.5mm increments (V3 or more) | E 0.5mm increments | T 0.5mm increments |
E-FWSRC E-FWSRB E-FWSRM E-FWSRA E-FWSRS | 10.0~20.0 (0.5mm increments) | 2.0 2.6 3~30 | 2.0~10.0 E≤T | 2.0~5.0 |
5.5~10.0 | ||||
21~30 (1mm increments) | 2.0~5.0 | |||
5.5~10.0 | ||||
31~40 (1mm increments) | 2.0~5.0 | |||
5.5~10.0 | ||||
41~50 (1mm increments) | 2.0~5.0 | |||
5.5~10.0 | ||||
51~60 (1mm increments) | 2.0~5.0 | |||
5.5~10.0 | ||||
(D-V)/2-E≥1->Minimum wall thickness must be more than 1mm. | ||||
When E=T, V thickness is 0, so the roundness cannot be guaranteed. |
Smart Phones | Electronic & Electrical | Lithium battery | ||
Automotive | Robotics | Medical | ||
Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
Representative model: CBSA6-12 | Representative model: ANH4-20 | Representative model: DBTS6-3-10 | ||
Advantages: space saving, sufficient stock | Advantages: Front end hardened, optional length | Advantages: Accurate positioning, high shaft precision |
Part Number |
---|
E-FWSRA-D[10-20/0.5]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRA-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRA-D[21-60/1]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRA-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRB-D[10-20/0.5]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRB-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRB-D[21-60/1]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRB-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRC-D[10-20/0.5]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRC-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRC-D[21-60/1]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRC-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRM-D[10-20/0.5]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRM-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRM-D[21-60/1]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRM-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRS-D[10-20/0.5]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRS-D[10-20/0.5]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRS-D[21-60/1]-V[2,2.6]-E[2-10/0.5]-T[2-10/0.5] |
E-FWSRS-D[21-60/1]-V[3-30/0.5]-E[2-10/0.5]-T[2-10/0.5] |
E-WSRB25-[5,6] |
E-WSRB30-[6,7,8] |
E-WSRB40-10 |
E-WSRB50-10 |
E-WSRM25-[5,6] |
E-WSRM30-[6,7,8] |
E-WSRM40-10 |
E-WSRM50-10 |
E-WSRS30-[6,7,8] |
E-WSRS40-10 |
E-WSRS50-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (mm) | I.D. (mm) | Material | Surface Treatment | Countersunk Hole Depth E (Ø) | Size Specified Method | Thickness T (mm) | Tapered Hole Depth E (mm) | I.D. V (φ) | O.D. D (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Clear) | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Clear) | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Clear) | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 21 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | - | - | [Aluminum] Aluminum Alloy | Anodize (Clear) | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Black Oxide | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 10 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 1 ~ 2.6 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | - | - | [Stainless Steel] Austenitic stainless steel | Not Provided | - | Custom dimensions | 2 ~ 10 | 2 ~ 10 | 3 ~ 30 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | 9 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 5 | Dimension selectable | 5 ~ 6 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | 11 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 6 | Dimension selectable | 6 ~ 8 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | 11 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 6 | Dimension selectable | 10 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | 11 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 6 | Dimension selectable | 10 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | 9 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | 5 | Dimension selectable | 5 ~ 6 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | 11 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | 6 | Dimension selectable | 6 ~ 8 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | 11 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | 6 | Dimension selectable | 10 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | 11 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | 6 | Dimension selectable | 10 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | 11 | [Stainless Steel] Austenitic stainless steel | Not Provided | 6 | Dimension selectable | 6 ~ 8 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 40 | 11 | [Stainless Steel] Austenitic stainless steel | Not Provided | 6 | Dimension selectable | 10 | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 50 | 11 | [Stainless Steel] Austenitic stainless steel | Not Provided | 6 | Dimension selectable | 10 | - | - | - |
Loading...
I.D. Shape | Flat Head Screw | I.D. Tolerance | +0.3~+0.1 | Thickness / Length Tolerance | ±0.1 |
---|---|---|---|---|---|
O.D. Tolerance | 0~-0.2 | Sale Type | Single Item | Hardness(HRC) | Without Quenching |
Accuracy | Normal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy