(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Part Number | ![]() | ![]() | ![]() | D (mm) | V (mm) | T(mm) |
E-AWSC | General structural steel or carbon steel | - | - | 5~60 | 3~58 | 1~10 |
E-AWSB | Ferroferric Oxide Protective Film | |||||
E-AWSM | Electroless Nickel Plating | |||||
E-AWSS | Austenitic stainless steel | - | ||||
E-AWSH | Martensitic stainless steel | - | 45~50HRC |
![]() | |||
B | -0.1 -0.3 | SB | -0.01 -0.03 |
C | +0.3 +0.1 | SC | +0.03 +0.01 |
D | 0 -0.2 | SD | 0 -0.02 |
E | +0.2 0 | SE | +0.02 0 |
![]() | ![]() Selection | ![]() | ![]() 0.5mm increments | ![]() 0.1mm increments |
E-AWSC E-AWSB E-AWSM E-AWSS E-AWSH | -Standard Grade- B C D E -Precision Grade- SB SC SD SE | 5.0~10.0 0.5mm increments | 3.0~58.0 | 1.0~2.9 |
3.0~5.0 | ||||
5.1~10.0 | ||||
10.5~20.0 0.5mm increments | 1.0~2.9 | |||
3.0~5.0 | ||||
5.1~10.0 | ||||
21~30 0.5mm increments | 1.0~2.9 | |||
3.0~5.0 | ||||
5.1~10.0 | ||||
31~40 1mm increments | 1.0~2.9 | |||
3.0~5.0 | ||||
5.1~10.0 | ||||
41~50 1mm increments | 1.0~2.9 | |||
3.0~5.0 | ||||
5.1~10.0 | ||||
51~60 1mm increments | 1.0~2.9 | |||
3.0~5.0 | ||||
5.1~10.0 | ||||
![]() |
Smart Phones | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
![]() | ![]() | ![]() | ||
Representative model: CBSA6-12 | Representative model: ANH4-20 | Representative model: DBTS6-3-10 | ||
Advantages: space saving, sufficient stock | Advantages: Front end hardened, optional length | Advantages: Accurate positioning, high shaft precision |
Part Number |
---|
E-AWSB-B-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-B-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-C-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-C-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-D-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-D-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-E-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-E-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SB-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SB-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SC-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SC-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SD-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SD-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SE-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSB-SE-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-B-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-B-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-C-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-C-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-D-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-D-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-E-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-E-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SB-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SB-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SC-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SC-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SD-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SD-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SE-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSC-SE-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-B-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-B-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-C-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-C-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-D-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-D-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-E-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-E-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SB-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SB-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SC-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SC-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SD-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SD-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SE-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSH-SE-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-B-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-B-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-C-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-C-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-D-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-D-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-E-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-E-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-SB-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-SB-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-SC-D[5-20/0.5]-V[3-58/0.5]-T[1-10/0.1] |
E-AWSM-SC-D[21-60/1]-V[3-58/0.5]-T[1-10/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Thickness / Length Tolerance | Hardness (HRC) | Accuracy | Thickness T (mm) | I.D. V (φ) | O.D. D (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | -0.1~-0.3 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | -0.1~-0.3 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.3~+0.1 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.3~+0.1 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 0~-0.2 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 0~-0.2 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.2~0 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.2~0 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | -0.01~-0.03 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | -0.01~-0.03 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.03~+0.01 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.03~+0.01 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 0~-0.02 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 0~-0.02 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.02~0 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | +0.02~0 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | -0.1~-0.3 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | -0.1~-0.3 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.3~+0.1 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.3~+0.1 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | 0~-0.2 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | 0~-0.2 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.2~0 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.2~0 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | -0.01~-0.03 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | -0.01~-0.03 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.03~+0.01 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.03~+0.01 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | 0~-0.02 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | 0~-0.02 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.02~0 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Not Provided | +0.02~0 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | -0.1~-0.3 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | -0.1~-0.3 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.3~+0.1 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.3~+0.1 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | 0~-0.2 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | 0~-0.2 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.2~0 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.2~0 | 45~50HRC | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | -0.01~-0.03 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | -0.01~-0.03 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.03~+0.01 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.03~+0.01 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | 0~-0.02 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | 0~-0.02 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.02~0 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | +0.02~0 | 45~50HRC | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | -0.1~-0.3 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | -0.1~-0.3 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | +0.3~+0.1 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | +0.3~+0.1 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | 0~-0.2 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | 0~-0.2 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | +0.2~0 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | +0.2~0 | Without Quenching | Normal | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | -0.01~-0.03 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | -0.01~-0.03 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | +0.03~+0.01 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 5 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | +0.03~+0.01 | Without Quenching | Precision Grade | 1 ~ 10 | 3 ~ 58 | 21 ~ 60 |
Part Number |
---|
Loading...
I.D. Shape | Straight | I.D. Tolerance | +0.3~+0.1 | O.D. Tolerance | 0~-0.2 |
---|---|---|---|---|---|
Sale Type | Single Item | Size Specified Method | Custom dimensions |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy