(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | ![]() | ![]() | ![]() | D (mm) | V (mm) | T(mm) | |
Normal | Precision | ||||||
E-FWSSCH | E-FWASCH | General structural steel or carbon steel | - | 40HRC | 4~100 | 0~90 | 1~10 |
E-FWSSBH | E-FWASBH | Ferroferric Oxide Protective Film | |||||
E-FWSSMH | E-FWASMH | Electroless Nickel Plating | |||||
E-FWSSK | E-FWASK | Alloy tool steel or bearing steel (HRC50~ | - | 50HRC~ | |||
E-FWSSKB | E-FWASKB | Ferroferric Oxide Protective Film | |||||
E-FWSSKM | E-FWASKM | Electroless Nickel Plating | |||||
E-FWSSSH | E-FWASSH | Martensitic stainless steel | - | 40HRC |
![]() | ![]() | ![]() (V3 or more) | ![]() |
-Standard Grade- -Precision Grade- | 4.0~10.0 0.5mm increments | 0 (No hole machining) (Selection) 2 2.6 (0.5mm increments) 3-90 | 1.0~2.0 |
2.1~5.0 | |||
5.1~10.0 | |||
10.5~20.0 0.5mm increments | 1.0~2.0 | ||
2.1~5.0 | |||
5.1~10.0 | |||
21~30 1mm increments | 1.0~2.0 | ||
2.1~5.0 | |||
5.1~10.0 | |||
31~40 1mm increments | 1.0~2.0 | ||
2.1~5.0 | |||
5.1~10.0 | |||
41~50 1mm increments | 1.0~2.0 | ||
2.1~5.0 | |||
5.1~10.0 | |||
51~60 1mm increments | 1.0~2.0 | ||
2.1~5.0 | |||
5.1~10.0 | |||
61~80 1mm increments | 5.0~10.0 | ||
81~100 1mm increments | 5.0~10.0 | ||
D and V Machining Conditions | D and V Machining Conditions for Alloy Tool Steel or Bearing Steel | Unpriced specifications are not available. | |
D≤60 -> V≤D-2 | 4≤D≤10->V≤D-2 61≤D≤ 80->V≤D-8 | ||
D≥61 -> V≤D-4 | 10.5≤D≤30->V≤D-4 81≤D≤100->V≤D-10 | ||
31≤D≤60->V≤D-6 |
Smart Phones | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
![]() | ![]() | ![]() | ||
Representative model: CBSA6-12 | Representative model: ANH4-20 | Representative model: DBTS6-3-10 | ||
Advantages: space saving, sufficient stock | Advantages: Front end hardened, optional length | Advantages: Accurate positioning, high shaft precision |
Part Number |
---|
E-FWASBH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASBH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASBH-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASBH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASCH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASCH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASCH-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASCH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASK-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASK-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASK-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASK-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASKB-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASKB-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASKB-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASKB-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASKM-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASKM-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASKM-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASKM-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASMH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASMH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASMH-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASMH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWASSH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASSH-D[4-20/0.5]-V[3-38/0.5]-T[1-10/0.1] |
E-FWASSH-D[21-60/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWASSH-D[21-60/1]-V[3-38/0.5]-T[1-10/0.1] |
E-FWSSBH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSBH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSBH-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSBH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSCH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSCH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSCH-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSCH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSK-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSK-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSK-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSK-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSKB-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSKB-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSKB-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSKB-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSKM-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSKM-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSKM-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSKM-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSMH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSMH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSMH-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSMH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSSH-D[4-20/0.5]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSSH-D[4-20/0.5]-V[3-90/0.5]-T[1-10/0.1] |
E-FWSSSH-D[21-100/1]-V[0,2,2.6]-T[1-10/0.1] |
E-FWSSSH-D[21-100/1]-V[3-90/0.5]-T[1-10/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Surface Treatment | Thickness / Length Tolerance | Hardness (HRC) | Surface Treatment | Accuracy | Thickness T (mm) | O.D. D (φ) | I.D. V (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.01 | 45~50HRC | Not Provided | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.01 | 45~50HRC | Not Provided | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.01 | 45~50HRC | Not Provided | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.01 | 45~50HRC | Not Provided | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.01 | 55HRC~ | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 4 ~ 20 | 3 ~ 38 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 21 ~ 60 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.01 | 45~50HRC | - | Precision Grade | 1 ~ 10 | 21 ~ 60 | 3 ~ 38 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Black Oxide | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Not Provided | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Black Oxide | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] Alloy tool steel or bearing steel | Electroless Nickel Plating | ±0.1 | 55HRC~ | - | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Steel] General Structural Steel or Carbon Steel | Electroless Nickel Plating | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 4 ~ 20 | 3 ~ 90 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 1 ~ 2.6 | ||
- | 1 Piece(s) | 9 Day(s) | [Stainless Steel] Martensite stainless steel | Not Provided | ±0.1 | 45~50HRC | - | Normal | 1 ~ 10 | 21 ~ 100 | 3 ~ 90 |
Loading...
I.D. Shape | Straight | I.D. Tolerance | +0.3~+0.1 | O.D. Tolerance | 0~-0.2 |
---|---|---|---|---|---|
Sale Type | Single Item | Size Specified Method | Custom dimensions |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy