(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Collars Length Configurable

Metal Collars Length Configurable

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Product Overview
It is generally used as a component that is cushioned at the workpiece connector and plays a role of precise adjustment of the clearance on the cushioned part.
Dimensional Drawing
MISUMI Metal Collars, L Dimension Configurable, Drawings, Gasket Specifications
Specifications Overview
Part Number Material Surface TreatmentVDL
(0.1mm increments)
NormalPrecision
E-NCLCE-ACSCGeneral structural steel or carbon steel-2~304~6010.0~100.0
E-NCLBE-ABSCFerroferric Oxide Protective Film
E-NCLME-AMSCElectroless Nickel Plating
E-NCLAE-AASCAluminum AlloyClear Anodized
E-NCLSSE-SASCAustenitic stainless steel-
If there are requirements for product hardness, refer toMetal Washer Hardened Products.
Specification Table
Part NumberD
Selection
L
0.1mm
increments
TypeV
-Standard Grade-
E-NCLC
E-NCLB
E-NCLM
E-NCLA
E-NCLSS


-Precision Grade-
E-ACSC
E-ABSC
E-AMSC
E-AASC
E-SASC
 2 456810            10.0~16.0
 3  5681012           10.0~25.0
            25.1~50.0
456  (6)8101213141516       10.0~25.0
(6)->Applicable to V425.1~50.0
          2025     10.0~25.0
               25.1~50.0
81012    (10)(12)(13)(14)1516       10.0~25.0
           25.1~50.0
           50.1~75.0
(10)->Applicable to V8(12 13 14)->Applicable to V8, 1075.1~100.0
          2025     10.0~25.0
               25.1~50.0
               50.1~75.0
               75.1~100.0
            3035   10.0~25.0
               25.1~50.0
               50.1~75.0
               75.1~100.0
10    12              40506010.0~25.0
              25.1~50.0
              50.1~75.0
              75.1~100.0
151620                 10.0~25.0
          (20)25     25.1~50.0
               50.1~75.0
(20)->Applicable to V15, 1675.1~100.0
            3035   10.0~25.0
               25.1~50.0
               50.1~75.0
               75.1~100.0
25    30              40506010.0~25.0
              25.1~50.0
              50.1~75.0
              75.1~100.0
Product Features
Feature 1: There is a wide range of options for inner and outer diameters and thickness, and for the L dimension configurable type, the thickness can be specified in 0.1mm increments.
Feature 2: High-precision products made by cutting and machining can realize high-precision spatial adjustment.
Feature 3: Depending on the design requirements, there are three types of optional materials: general structural steel or carbon steel (equivalent), aluminum alloy and austenitic stainless steel.
Feature 4: For products made of general structural steel or carbon steel, there are two types of optional surface treatment: ferroferric oxide protective film and electroless nickel plating.
For products made of aluminum alloy, the surface treatment is clear anodizing.
Usage Method
DiagramInstructions
Usage Method of Metal Spiral Wound CollarsIt can be used to ensure the relative position between two timing pulleys.
Metal Spiral Wound Gaskets Larger ImageIt can be used for limiting the position of the linear parts or fixed parts on the shaft.
Metal Spiral Wound Gasket Ring SpecificationsCan be matched with screws to control the relative clearance between the sheet metal and the support.
Precautions
①When the relative humidity of the operating environment is high and certain anti-rust ability is required, please choose products with electroless nickel plating surface treatment or stainless steel SUS3 series materials.
②When the operating environment requires certain abrasion resistance and hardness for metal collars, give priority to metal washer hardened products.
Example of Use
Examples of Using Metal Collars
■Mechanism name
Different fixtures used according to the frequency of process switching.

■Mechanism function
Because of the use of fast-fixing parts and replaceable positioning parts, it can be used as a support fixture for a variety of workpieces.

■Role of metal collar
A metal collar is placed on the fixed surface of the toggle clamp to limit the height of the toggle clamp. For workpieces of different thicknesses, a variety of metal collars of different lengths can be replaced.

For detailed information, click inCADLibrary Application Library.
Application Industries
Smart Phones Electronic & Electrical Lithium battery
Metal collars can be applied in the smart phone industry Specifications of metal collars used in the electronics and electrical appliances industry Standards of metal shaft spacers used in the lithium battery industry
Automotive Robotics Medical
Metal and graphite spiral wound gasket rings used in the automotive industry Standards of collars used in the robotics industry Specifications of metal spiral wound ring gaskets used in medical industry
Related Products
Ultra short head hex socket bolt Adjustment Screw Components Hex Head Stud Axle Pin Bolt
Collar Specifications and Related Products MISUMI Brand Direct-from-Manufacturer Metal Collars Function of MISUMI Collar Gasket Rings
Representative model: CBSA6-12 Representative model: ANH4-20 Representative model: DBTS6-3-10
Advantages: space saving, sufficient stock Advantages: Front end hardened, optional length Advantages: Accurate positioning, high shaft precision

Related Documents
Examples of using metal washers/collars ClickExamples of using metal washer/collars
Anti-rust performance and maintenance of metal materials and surface treatment ClickTechnical data (metal materials and surface treatment).
Part Number
E-AASC2-[4,​5,​6,​8,​10]-[10-16/0.1]
E-AASC3-[5,​6,​8,​10,​12]-[10-50/0.1]
E-AASC4-[6,​8,​10,​12,​13,​14]-[10-50/0.1]
E-AASC4-[15,​16,​20,​25]-[10-50/0.1]
E-AASC5-[8,​10,​12,​13,​14,​15]-[10-50/0.1]
E-AASC5-[16,​20,​25]-[10-50/0.1]
E-AASC6-[8,​10,​12,​13,​14,​15]-[10-50/0.1]
E-AASC6-[16,​20,​25]-[10-50/0.1]
E-AASC8-[10,​12,​13,​14,​15,​16]-[10-100/0.1]
E-AASC8-[20,​25,​30,​35]-[10-100/0.1]
E-AASC10-[12,​13,​14,​15,​16,​20]-[10-100/0.1]
E-AASC10-[25,​30,​35,​40,​50,​60]-[10-100/0.1]
E-AASC12-[15,​16,​20,​25,​30,​35]-[10-100/0.1]
E-AASC12-[40,​50,​60]-[10-100/0.1]
E-AASC15-60-[10-100/0.1]
E-AASC15-[20,​25,​30,​35,​40,​50]-[10-100/0.1]
E-AASC16-60-[10-100/0.1]
E-AASC16-[20,​25,​30,​35,​40,​50]-[10-100/0.1]
E-AASC20-[25,​30,​35,​40,​50,​60]-[10-100/0.1]
E-AASC25-[30,​35,​40,​50,​60]-[10-100/0.1]
E-AASC30-[40,​50,​60]-[10-100/0.1]
E-ABSC2-4-[10-16/0.1]
E-ABSC2-5-[10-16/0.1]
E-ABSC2-6-[10-16/0.1]
E-ABSC2-8-[10-16/0.1]
E-ABSC2-10-[10-16/0.1]
E-ABSC2-[4,​5,​6,​8,​10]-[10-16/0.1]
E-ABSC3-5-[10-50/0.1]
E-ABSC3-6-[10-50/0.1]
E-ABSC3-8-[10-50/0.1]
E-ABSC3-10-[10-50/0.1]
E-ABSC3-12-[10-50/0.1]
E-ABSC3-[5,​6,​8,​10,​12]-[10-50/0.1]
E-ABSC4-6-[10-50/0.1]
E-ABSC4-8-[10-50/0.1]
E-ABSC4-10-[10-50/0.1]
E-ABSC4-12-[10-50/0.1]
E-ABSC4-13-[10-50/0.1]
E-ABSC4-14-[10-50/0.1]
E-ABSC4-15-[10-50/0.1]
E-ABSC4-16-[10-50/0.1]
E-ABSC4-20-[10-50/0.1]
E-ABSC4-25-[10-50/0.1]
E-ABSC4-[6,​8,​10,​12,​13,​14]-[10-50/0.1]
E-ABSC4-[15,​16,​20,​25]-[10-50/0.1]
E-ABSC5-8-[10-50/0.1]
E-ABSC5-10-[10-50/0.1]
E-ABSC5-12-[10-50/0.1]
E-ABSC5-13-[10-50/0.1]
E-ABSC5-14-[10-50/0.1]
E-ABSC5-15-[10-50/0.1]
E-ABSC5-16-[10-50/0.1]
E-ABSC5-20-[10-50/0.1]
E-ABSC5-25-[10-50/0.1]
E-ABSC5-[8,​10,​12,​13,​14,​15]-[10-50/0.1]
E-ABSC5-[16,​20,​25]-[10-50/0.1]
E-ABSC6-8-[10-50/0.1]
E-ABSC6-10-[10-50/0.1]
E-ABSC6-12-[10-50/0.1]
E-ABSC6-13-[10-50/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
I.D.
(mm)
Material Surface Treatment Accuracy Length Tolerance (Others) Total Length L
(mm)
O.D. D
(φ)

-

1 Piece(s) 9 Day(s) 10-2[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 162 ~ 10

-

1 Piece(s) 9 Day(s) 10-3[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 502 ~ 12

-

1 Piece(s) 9 Day(s) 10-4[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 502 ~ 14

-

1 Piece(s) 9 Day(s) 10-4[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 502 ~ 25

-

1 Piece(s) 9 Day(s) 10-5[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 502 ~ 15

-

1 Piece(s) 9 Day(s) 10-5[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 502 ~ 25

-

1 Piece(s) 9 Day(s) 10-6[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 502 ~ 15

-

1 Piece(s) 9 Day(s) 10-6[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 502 ~ 25

-

1 Piece(s) 9 Day(s) 10-8[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 16

-

1 Piece(s) 9 Day(s) 10-8[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 35

-

1 Piece(s) 9 Day(s) 10-10[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 20

-

1 Piece(s) 9 Day(s) 10-10[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 60

-

1 Piece(s) 9 Day(s) 10-12[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 35

-

1 Piece(s) 9 Day(s) 10-12[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 60

-

1 Piece(s) 9 Day(s) 10-15[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002

-

1 Piece(s) 9 Day(s) 10-15[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 50

-

1 Piece(s) 9 Day(s) 10-16[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002

-

1 Piece(s) 9 Day(s) 10-16[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 50

-

1 Piece(s) 9 Day(s) 10-20[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 60

-

1 Piece(s) 9 Day(s) 10-25[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 60

-

1 Piece(s) 9 Day(s) 10-30[Aluminum] Aluminum AlloyAnodize (Clear)Precision Grade±0.0210 ~ 1002 ~ 60

-

1 Piece(s) 9 Day(s) 1042[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 16-

-

1 Piece(s) 9 Day(s) 1052[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 16-

-

1 Piece(s) 9 Day(s) 1062[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 16-

-

1 Piece(s) 9 Day(s) 1082[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 16-

-

1 Piece(s) 9 Day(s) 10102[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 16-

-

1 Piece(s) 9 Day(s) 10-2[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 162 ~ 10

-

1 Piece(s) 9 Day(s) 1053[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 1063[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 1083[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10103[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10123[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10-3[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 502 ~ 12

-

1 Piece(s) 9 Day(s) 1064[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 1084[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10104[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10124[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10134[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10144[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10154[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10164[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10204[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10254[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10-4[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 502 ~ 14

-

1 Piece(s) 9 Day(s) 10-4[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 502 ~ 25

-

1 Piece(s) 9 Day(s) 1085[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10105[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10125[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10135[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10145[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10155[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10165[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10205[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10255[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10-5[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 502 ~ 15

-

1 Piece(s) 9 Day(s) 10-5[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 502 ~ 25

-

1 Piece(s) 9 Day(s) 1086[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10106[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10126[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

-

1 Piece(s) 9 Day(s) 10136[Steel] General Structural Steel or Carbon SteelBlack OxidePrecision Grade±0.0210 ~ 50-

Loading...

Basic Information

I.D. Shape Straight I.D. Tolerance +0.3~+0.1 O.D. Tolerance 0~-0.2
Sale Type Single Item Hardness(HRC) Without Quenching Size Specified Method Dimension configurable
X
whatsapp-qr whatsapp-icon