(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Select part number to Order Now/ Add to Cart
Part Number | ![]() | ![]() | ![]() | V (mm) | D (mm) | L (mm) | |||
L Dimension Configurable | Custom Dimensions | ||||||||
Normal | Precision | Normal | Precision | ||||||
E-NCLCH | E-ASH | E-FNCLCH | E-FAS | General structural steel or carbon steel | - | 45~50HRC | 2~90 | 4~100 | 10~100 |
E-NCLBH | E-ASC | E-FNCLBH | E-FASC | Ferroferric Oxide Protective Film | |||||
E-NCLMH | E-PASC | E-FNCLMH | E-FPASC | Electroless Nickel Plating | |||||
- | - | E-FNCSK | E-FASK | Alloy tool steel or bearing steel | - | 55HRC~ | |||
E-FNCSKB | E-FASKB | Ferroferric Oxide Protective Film | |||||||
E-FNCSKM | E-FASKM | Electroless Nickel Plating | |||||||
E-NCLSSH | E-SASCH | E-FNCLSH | E-FSASCH | SUS440C or equivalent High hardness corrosion resistant steel | - | 45~50HRC |
Part Number | ![]() Selection | ![]() 0.1mm increments | |||||||||||||||||||||||||||||
![]() | ![]() | ||||||||||||||||||||||||||||||
-Standard Grade- E-NCLCH E-NCLBH E-NCLMH E-NCLSSH -Precision Grade- E-ASH E-ASC E-PASC E-SASCH | 2 | 4 | 5 | 6 | 8 | 10 | 10.0~16.0 | ||||||||||||||||||||||||
3 | 5 | 6 | 8 | 10 | 12 | 10.0~25.0 | |||||||||||||||||||||||||
25.1~50.0 | |||||||||||||||||||||||||||||||
4 | 5 | 6 | (6) | 8 | 10 | 12 | 13 | 14 | 15 | 16 | 10.0~25.0 | ||||||||||||||||||||
![]() | 25.1~50.0 | ||||||||||||||||||||||||||||||
20 | 25 | 10.0~25.0 | |||||||||||||||||||||||||||||
25.1~50.0 | |||||||||||||||||||||||||||||||
8 | 10 | 12 | (10) | (12) | (13) | (14) | 15 | 16 | 10.0~25.0 | ||||||||||||||||||||||
25.1~50.0 | |||||||||||||||||||||||||||||||
50.1~75.0 | |||||||||||||||||||||||||||||||
![]() ![]() | 75.1~100.0 | ||||||||||||||||||||||||||||||
8 | 10 | 12 | 15 | 16 | 20 | 10.0~25.0 | |||||||||||||||||||||||||
-20 | 25 | 25.1~50.0 | |||||||||||||||||||||||||||||
50.1~75.0 | |||||||||||||||||||||||||||||||
![]() | 75.1~100.0 | ||||||||||||||||||||||||||||||
8 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 35 | 10.0~25.0 | ||||||||||||||||||||||
25.1~50.0 | |||||||||||||||||||||||||||||||
50.1~75.0 | |||||||||||||||||||||||||||||||
75.1~100.0 | |||||||||||||||||||||||||||||||
10 | 12 | 15 | 16 | 20 | 25 | 30 | 40 | 50 | 60 | 10.0~25.0 | |||||||||||||||||||||
25.1~50.0 | |||||||||||||||||||||||||||||||
50.1~75.0 | |||||||||||||||||||||||||||||||
75.1~100.0 |
![]() | ![]() 0.5mm increments (V3 or more) | ![]() | ![]() 0.1mm increments |
-Standard Grade- E-FNCLCH E-FNCLBH E-FNCLMH E-FNCSK E-FNCSKB E-FNCSKM E-FNCLSH -Precision Grade- E-FAS E-FASC E-FPASC E-FASK E-FASKB E-FASKM E-FSASCH | (Selection) 2 2.6 (0.5mm increments) 3.0~90.0 | 4.0~10.0 (0.5mm increments) | 10.0~25.0 |
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
10.5~20.0 (0.5mm increments) | 10.0~25.0 | ||
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
21~30 (1mm increments) | 10.0~25.0 | ||
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
31~40 (1mm increments) | 10.0~25.0 | ||
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
41~50 (1mm increments) | 10.0~25.0 | ||
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
51~60 (1mm increments) | 10.0~25.0 | ||
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
61~80 (1mm increments) | 10.0~25.0 | ||
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
81~100 (1mm increments) | 10.0~25.0 | ||
25.1~50.0 | |||
50.1~75.0 | |||
75.1~100.0 | |||
![]() | ![]() | ![]() | |
10.0≤L≤50.0->(D-V)/2≥1 | 4≤D≤10->V≤D-2 61≤D≤ 80->V≤D-8 | L≤V×8 | |
50.1≤L≤100.0->(D-V)/2≥3 | 10.5≤D≤30->V≤D-4 81≤D≤100->V≤D-10 | ||
31≤D≤60->V≤D-6 |
Diagram | Instructions |
![]() | It can be used to ensure the relative position between two timing pulleys. |
![]() | It can be used for limiting the position of the linear parts or fixed parts on the shaft. |
![]() | Can be matched with screws to control the relative clearance between the sheet metal and the support. |
Smart Phones | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() | ||
Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Ultra short head hex socket bolt | Adjustment Screw Components Hex Head Stud | Axle Pin Bolt | ||
![]() | ![]() | ![]() | ||
Representative model: CBSA6-12 | Representative model: ANH4-20 | Representative model: DBTS6-3-10 | ||
Advantages: space saving, sufficient stock | Advantages: Front end hardened, optional length | Advantages: Accurate positioning, high shaft precision |
Part Number |
---|
E-ASC2-4-[10-16/0.1] |
E-ASC2-5-[10-16/0.1] |
E-ASC2-6-[10-16/0.1] |
E-ASC2-8-[10-16/0.1] |
E-ASC2-10-[10-16/0.1] |
E-ASC2-[4,5,6,8,10]-[10-16/0.1] |
E-ASC3-5-[10-50/0.1] |
E-ASC3-6-[10-50/0.1] |
E-ASC3-8-[10-50/0.1] |
E-ASC3-10-[10-50/0.1] |
E-ASC3-12-[10-50/0.1] |
E-ASC3-[5,6,8,10,12]-[10-50/0.1] |
E-ASC4-6-[10-50/0.1] |
E-ASC4-8-[10-50/0.1] |
E-ASC4-10-[10-50/0.1] |
E-ASC4-12-[10-50/0.1] |
E-ASC4-13-[10-50/0.1] |
E-ASC4-14-[10-50/0.1] |
E-ASC4-15-[10-50/0.1] |
E-ASC4-16-[10-50/0.1] |
E-ASC4-20-[10-50/0.1] |
E-ASC4-25-[10-50/0.1] |
E-ASC4-[6,8,10,12,13,14]-[10-50/0.1] |
E-ASC4-[15,16,20,25]-[10-50/0.1] |
E-ASC5-8-[10-50/0.1] |
E-ASC5-10-[10-50/0.1] |
E-ASC5-12-[10-50/0.1] |
E-ASC5-13-[10-50/0.1] |
E-ASC5-14-[10-50/0.1] |
E-ASC5-15-[10-50/0.1] |
E-ASC5-16-[10-50/0.1] |
E-ASC5-20-[10-50/0.1] |
E-ASC5-25-[10-50/0.1] |
E-ASC5-[8,10,12,13,14,15]-[10-50/0.1] |
E-ASC5-[16,20,25]-[10-50/0.1] |
E-ASC6-8-[10-50/0.1] |
E-ASC6-10-[10-50/0.1] |
E-ASC6-12-[10-50/0.1] |
E-ASC6-13-[10-50/0.1] |
E-ASC6-14-[10-50/0.1] |
E-ASC6-15-[10-50/0.1] |
E-ASC6-16-[10-50/0.1] |
E-ASC6-20-[10-50/0.1] |
E-ASC6-25-[10-50/0.1] |
E-ASC6-[8,10,12,13,14,15]-7.5 |
E-ASC6-[8,10,12,13,14,15]-[10-50/0.1] |
E-ASC6-[16,20,25]-7.5 |
E-ASC6-[16,20,25]-[10-50/0.1] |
E-ASC8-10-[10-100/0.1] |
E-ASC8-12-[10-100/0.1] |
E-ASC8-13-[10-100/0.1] |
E-ASC8-14-[10-100/0.1] |
E-ASC8-15-[10-100/0.1] |
E-ASC8-16-[10-100/0.1] |
E-ASC8-20-[10-100/0.1] |
E-ASC8-25-[10-100/0.1] |
E-ASC8-30-[10-100/0.1] |
E-ASC8-35-[10-100/0.1] |
E-ASC8-[10,12,13,14,15,16]-[10-100/0.1] |
E-ASC8-[20,25,30,35]-[10-100/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. Shape | O.D. (mm) | I.D. (mm) | Material | Surface Treatment | Hardness (HRC) | Accuracy | Size Specified Method | Length Tolerance (Others) | I.D. V (φ) | O.D. D (φ) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 4 | 2 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 5 | 2 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 6 | 2 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 2 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10 | 2 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 2 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 10 | 10 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 5 | 3 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 6 | 3 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 3 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10 | 3 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 12 | 3 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 3 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 12 | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 6 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 12 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 14 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 15 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 20 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 25 | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 14 | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 4 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 25 | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 12 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 14 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 15 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 20 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 25 | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 15 | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 5 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 25 | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 8 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 12 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 14 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 15 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 20 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 25 | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 15 | 3 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 15 | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 25 | 3 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 6 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 25 | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 10 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 12 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 13 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 14 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 15 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 16 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 20 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 25 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 30 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | 35 | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | - | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 16 | 10 ~ 100 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | Straight | - | 8 | [Steel] General Structural Steel or Carbon Steel | Black Oxide | 45~50HRC | Precision Grade | Dimension configurable | ±0.02 | - | 2 ~ 35 | 10 ~ 100 |
Part Number |
---|
Loading...
I.D. Tolerance | +0.3~+0.1 | O.D. Tolerance | 0~-0.2 | Unit of Purchase | Single Item |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy