(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | Material | Hardness | Surface Treatment | |
H Dimension Configurable | H Dimension Fixed | H Dimension Configurable | ||
E-BSTFH | SCM435 | HRC46~ | HRC32~ | Electroless Nickel Plating |
E-SBTFH | SUS440C or equivalent martensitic stainless steel | HRC50~ | HRC40~ | - |
Part Number | H | M (Coarse Thread) | L | (C) | T | SR | |
Type | B | H Dimension Configurable (0.5mm increments) | H Dimension Configurable | ||||
H Dimension Configurable E-BSTFH E-SBTFH | 5.5 | 2.0~10.0 | 3 | 5 | 6.4 | H-0.7 | 7.5 |
7 | 4 | 8.1 | H-1 | 8.5 | |||
8 | 5 | 6 | 9.2 | H-1.1 | 10 | ||
10 | 5.0~30.0 | 6 | 11.5 | H-1.5 | 12 | ||
10B | - | 9 | - | ||||
13 | 5.0~30.0 | 8 | 10 | 15 | H-1.9 | 16 | |
14 | 16.2 | H-1.9 | 18 | ||||
14B | - | 12 | - | ||||
17 | 10.0~50.0 | 10 | 19.6 | H-2.3 | 22 | ||
19 | 12 | 15 | 21.9 | H-2.5 | 25 | ||
19B | - | 18 | - |
Adjustment Screw Components Hex Socket on Head | Locking Screws, Ball Type, Angle Type | Blocks for Adjusting Bolts, Side Mount, Standard | ||
Recommended model: ANB8-40 | Recommended model: RSM4-10.5 | Recommended model: AJSCM8-20 |
Part Number |
---|
E-BSTFH5.5-[2-10/0.5] |
E-BSTFH7-[2-10/0.5] |
E-BSTFH8-[2-10/0.5] |
E-BSTFH10-[5-30/0.5] |
E-BSTFH13-[5-30/0.5] |
E-BSTFH14-[5-30/0.5] |
E-BSTFH17-[10-50/0.5] |
E-BSTFH19-[10-50/0.5] |
E-SBTFH5.5-[2-10/0.5] |
E-SBTFH7-[2-10/0.5] |
E-SBTFH8-[2-10/0.5] |
E-SBTFH10-[5-30/0.5] |
E-SBTFH13-[5-30/0.5] |
E-SBTFH14-[5-30/0.5] |
E-SBTFH17-[10-50/0.5] |
E-SBTFH19-[10-50/0.5] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip O.D. (mm) | Material | Hardness (Metal Part) | Surface Treatment (Metal Part) | Head height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 5.5 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 2 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 7 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 2 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 2 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 5 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 5 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 5 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 19 | [Steel] SCM435-Equivalent | 32~38HRC | Electroless Nickel Plating | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5.5 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 2 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 7 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 2 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 2 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 5 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 5 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 14 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 5 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 10 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 19 | [Stainless Steel] SUS440C or equivalent martensite stainless steel | 40~45HRC | Not Provided | 10 ~ 50 |
Loading...
Mounting Method | Threaded | Tip Shape | Spherical | H Dimension Ordering Code | H configurable |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy