(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | Material | Surface Treatment | Hardness | |
Custom P Dimension, L Dimension | Custom P Dimension | |||
Fixed at 4 points | Fixed at 3 points | |||
E-JBYF | E-JBTF | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | - | Quenching hardness 56~60HRC |
E-JBYFB | - | Ferroferric Oxide Protective Film | ||
E-JBYFM | E-JBTFM | Electroless Nickel Plating | ||
E-JBYFS | - | Austenitic stainless steel | - | - |
E-JBYFC | - | Martensitic stainless steel | - | Quenching hardness 50HRC~ |
Part Number | P 0.01mm increments | L 0.1mm increments | H | T | A | d | d1 | h | ||
Type | Dg7 | |||||||||
Round·4-Point Stopper E-JBYF E-JBYFB E-JBYFM E-JBYFS JBYFC Round·3-Point Stopper E-JBTF E-JBTFM | 10 | -0.005 -0.020 | 4.00~ 6.50 | 5.0~15.0 | 25 | 5 | 17 | 3.3 | 6.5 | 3.5 |
12 | -0.006 -0.024 | 6.00~ 8.50 | 28 | 20 | ||||||
15 | 8.00~10.50 | 10.0~35.0 | 36 | 6 | 26 | 4.5 | 8 | 4.5 | ||
18 | 10.00~12.50 | |||||||||
20 | -0.007 -0.028 | 12.00~13.50 | 40 | 30 | ||||||
22 | 12.00~13.50 | |||||||||
25 | 13.00~15.50 | 44 | 34 | |||||||
26 | 15.00~16.50 | |||||||||
30 | 16.00~20.50 | 12.0~50.0 | 56 | 8 | 42 | 6.6 | 11 | 6.5 | ||
35 | -0.009 -0.034 | 20.00~25.00 | 60 | 46 |
D Dimension Tolerance | ||
Mounting Material | m7 | p7 |
Steel | αX99.93% | αX99.90% |
Aluminum Alloy | αX99.96% | αX99.93% |
Lithium battery | Smart Phones | Electronic & Electrical | ||
Semiconductor | Medical | Food | ||
Locating Pins Large Head, Tapered, Press Fit, Standard | Locating Pins Straight, Cone Head | Fixture Bushings Shouldered, Standard | ||
Representative model: JPBB6-10 | Representative model: CUM6-15 | Representative model: JBH5-8 | ||
Advantages: standard shape, widely used | Advantages: affordable price | Advantages: Standard Specification |
Part Number |
---|
E-JBTF10-P[4-6.5/0.01]-L[5-15/0.1] |
E-JBTF12-P[6-8.5/0.01]-L[5-15/0.1] |
E-JBTF15-P[8-10.5/0.01]-L[10-35/0.1] |
E-JBTF18-P[10-12.5/0.01]-L[10-35/0.1] |
E-JBTF20-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBTF22-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBTF25-P[13-15.5/0.01]-L[10-35/0.1] |
E-JBTF26-P[15-16.5/0.01]-L[10-35/0.1] |
E-JBTF30-P[16-20.5/0.01]-L[12-50/0.1] |
E-JBTF35-P[20-25/0.01]-L[12-50/0.1] |
E-JBTFM10-P[4-6.5/0.01]-L[5-15/0.1] |
E-JBTFM12-P[6-8.5/0.01]-L[5-15/0.1] |
E-JBTFM15-P[8-10.5/0.01]-L[10-35/0.1] |
E-JBTFM18-P[10-12.5/0.01]-L[10-35/0.1] |
E-JBTFM20-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBTFM22-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBTFM25-P[13-15.5/0.01]-L[10-35/0.1] |
E-JBTFM26-P[15-16.5/0.01]-L[10-35/0.1] |
E-JBTFM30-P[16-20.5/0.01]-L[12-50/0.1] |
E-JBTFM35-P[20-25/0.01]-L[12-50/0.1] |
E-JBYF10-P[4-6.5/0.01]-L[5-15/0.1] |
E-JBYF12-P[6-8.5/0.01]-L[5-15/0.1] |
E-JBYF15-P[8-10.5/0.01]-L[10-35/0.1] |
E-JBYF18-P[10-12.5/0.01]-L[10-35/0.1] |
E-JBYF20-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYF22-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYF25-P[13-15.5/0.01]-L[10-35/0.1] |
E-JBYF26-P[15-16.5/0.01]-L[10-35/0.1] |
E-JBYF30-P[16-20.5/0.01]-L[12-50/0.1] |
E-JBYF35-P[20-25/0.01]-L[12-50/0.1] |
E-JBYFB10-P[4-6.5/0.01]-L[5-15/0.1] |
E-JBYFB12-P[6-8.5/0.01]-L[5-15/0.1] |
E-JBYFB15-P[8-10.5/0.01]-L[10-35/0.1] |
E-JBYFB18-P[10-12.5/0.01]-L[10-35/0.1] |
E-JBYFB20-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYFB22-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYFB25-P[13-15.5/0.01]-L[10-35/0.1] |
E-JBYFB26-P[15-16.5/0.01]-L[10-35/0.1] |
E-JBYFB30-P[16-20.5/0.01]-L[12-50/0.1] |
E-JBYFB35-P[20-25/0.01]-L[12-50/0.1] |
E-JBYFC10-P[4-6.5/0.01]-L[5-15/0.1] |
E-JBYFC12-P[6-8.5/0.01]-L[5-15/0.1] |
E-JBYFC15-P[8-10.5/0.01]-L[10-35/0.1] |
E-JBYFC18-P[10-12.5/0.01]-L[10-35/0.1] |
E-JBYFC20-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYFC22-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYFC25-P[13-15.5/0.01]-L[10-35/0.1] |
E-JBYFC26-P[15-16.5/0.01]-L[10-35/0.1] |
E-JBYFC30-P[16-20.5/0.01]-L[12-50/0.1] |
E-JBYFC35-P[20-25/0.01]-L[12-50/0.1] |
E-JBYFM10-P[4-6.5/0.01]-L[5-15/0.1] |
E-JBYFM12-P[6-8.5/0.01]-L[5-15/0.1] |
E-JBYFM15-P[8-10.5/0.01]-L[10-35/0.1] |
E-JBYFM18-P[10-12.5/0.01]-L[10-35/0.1] |
E-JBYFM20-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYFM22-P[12-13.5/0.01]-L[10-35/0.1] |
E-JBYFM25-P[13-15.5/0.01]-L[10-35/0.1] |
E-JBYFM26-P[15-16.5/0.01]-L[10-35/0.1] |
E-JBYFM30-P[16-20.5/0.01]-L[12-50/0.1] |
E-JBYFM35-P[20-25/0.01]-L[12-50/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Material | Surface Treatment | Number of Stopper Points | Inner Dia. P (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 4 ~ 6.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 6 ~ 8.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 8 ~ 10.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 10 ~ 12.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 13 ~ 15.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 15 ~ 16.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 16 ~ 20.5 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 3 places | 20 ~ 25 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 4 ~ 6.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 6 ~ 8.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 8 ~ 10.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 10 ~ 12.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 13 ~ 15.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 15 ~ 16.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 16 ~ 20.5 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 3 places | 20 ~ 25 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 4 ~ 6.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 6 ~ 8.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 8 ~ 10.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 10 ~ 12.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 13 ~ 15.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 15 ~ 16.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 16 ~ 20.5 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | Fixed at 4 places | 20 ~ 25 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 4 ~ 6.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 6 ~ 8.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 8 ~ 10.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 10 ~ 12.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 13 ~ 15.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 15 ~ 16.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 16 ~ 20.5 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | Fixed at 4 places | 20 ~ 25 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 4 ~ 6.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 6 ~ 8.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 8 ~ 10.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 10 ~ 12.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 13 ~ 15.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 26 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 15 ~ 16.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 16 ~ 20.5 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 35 | [Stainless Steel] Martensite stainless steel | Not Provided | Fixed at 4 places | 20 ~ 25 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 4 ~ 6.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 6 ~ 8.5 | 5 ~ 15 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 8 ~ 10.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 10 ~ 12.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 12 ~ 13.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 13 ~ 15.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 15 ~ 16.5 | 10 ~ 35 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 16 ~ 20.5 | 12 ~ 50 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | Fixed at 4 places | 20 ~ 25 | 12 ~ 50 |
Loading...
Basic Shape | Flanged | I.D. Shape | Circular | Fixing Support | Not Provided |
---|---|---|---|---|---|
Type | Bushing | P Fixed, L Selectable / P, L Configurable | P, L configurable | D Tolerance | g7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy