(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | ![]() | ![]() | ![]() | |
D Dimension p7 | D Dimension m7 | |||
E-JBPE | E-JBE | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | - | Quenching hardness 55HRC~ |
E-JBPEM | E-JBEM | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | Electroless Nickel Plating | Quenching hardness 55HRC~ |
Part Number | ![]() 0.01mm increments | ![]() 0.01mm increments | ![]() 1mm increments | T | H | ||
![]() | ![]() | ||||||
(p7) E-JBPE E-JBPEM | (m7) E-JBE E-JBEM | 10 | 4.00~ 8.00 | 3.00≤W<P | 8~40 | 3 | 14 |
12 | 4.00~10.00 | 3 | 16 | ||||
16 | 8.00~14.00 | 3 | 20 | ||||
20 | 10.00~18.00 | 3 | 26 | ||||
25 | 13.00~22.00 | 5 | 30 | ||||
30 | 16.00~25.00 | 5 | 35 | ||||
35 | 18.00~25.00 | 5 | 40 |
D Dimension Tolerance | ||
Mounting Material | m7 | p7 |
Steel | αX99.93% | αX99.90% |
Aluminum Alloy | αX99.96% | αX99.93% |
Lithium battery | Smart Phones | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
Semiconductor | Medical | Food | ||
![]() | ![]() | ![]() |
Locating Pins Large Head, Tapered, Press Fit, Standard | Fixture Bushings Straight, Standard | Small Diameter Locating Pins Straight | ||
![]() | ![]() | ![]() | ||
Representative model: E-JPBB6-10 | Recommended model: E-JBA12-10 | Recommended model: E-SPKS-D1-L5 | ||
Advantages: suitable for various working conditions, widely used | Advantages: easy to install, rich in specifications | Advantages: suitable for use in confined space |
Part Number |
---|
E-JBE10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1] |
E-JBE12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1] |
E-JBE16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1] |
E-JBE20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1] |
E-JBE25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1] |
E-JBE30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
E-JBE35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
E-JBEM10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1] |
E-JBEM12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1] |
E-JBEM16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1] |
E-JBEM20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1] |
E-JBEM25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1] |
E-JBEM30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
E-JBEM35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
E-JBPE10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1] |
E-JBPE12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1] |
E-JBPE16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1] |
E-JBPE20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1] |
E-JBPE25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1] |
E-JBPE30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
E-JBPE35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
E-JBPEM10-P[4-8/0.01]-W[3-7.99/0.01]-L[8-40/1] |
E-JBPEM12-P[4-10/0.01]-W[3-9.99/0.01]-L[8-40/1] |
E-JBPEM16-P[8-14/0.01]-W[3-13.99/0.01]-L[8-40/1] |
E-JBPEM20-P[10-18/0.01]-W[3-17.99/0.01]-L[8-40/1] |
E-JBPEM25-P[13-22/0.01]-W[3-21.99/0.01]-L[8-40/1] |
E-JBPEM30-P[16-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
E-JBPEM35-P[18-25/0.01]-W[3-24.99/0.01]-L[8-40/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Surface Treatment | Inner Dia. P (mm) | D Tolerance | Length L (mm) | W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | Not Provided | 4 ~ 8 | m7 | 8 ~ 40 | 3 ~ 7.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 12 | Not Provided | 4 ~ 10 | m7 | 8 ~ 40 | 3 ~ 9.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 16 | Not Provided | 8 ~ 14 | m7 | 8 ~ 40 | 3 ~ 13.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 20 | Not Provided | 10 ~ 18 | m7 | 8 ~ 40 | 3 ~ 17.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 25 | Not Provided | 13 ~ 22 | m7 | 8 ~ 40 | 3 ~ 21.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 30 | Not Provided | 16 ~ 25 | m7 | 8 ~ 40 | 3 ~ 24.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 35 | Not Provided | 18 ~ 25 | m7 | 8 ~ 40 | 3 ~ 24.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | Electroless Nickel Plating | 4 ~ 8 | m7 | 8 ~ 40 | 3 ~ 7.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 12 | Electroless Nickel Plating | 4 ~ 10 | m7 | 8 ~ 40 | 3 ~ 9.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 16 | Electroless Nickel Plating | 8 ~ 14 | m7 | 8 ~ 40 | 3 ~ 13.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 20 | Electroless Nickel Plating | 10 ~ 18 | m7 | 8 ~ 40 | 3 ~ 17.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 25 | Electroless Nickel Plating | 13 ~ 22 | m7 | 8 ~ 40 | 3 ~ 21.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 30 | Electroless Nickel Plating | 16 ~ 25 | m7 | 8 ~ 40 | 3 ~ 24.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 35 | Electroless Nickel Plating | 18 ~ 25 | m7 | 8 ~ 40 | 3 ~ 24.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | Not Provided | 4 ~ 8 | p7 | 8 ~ 40 | 3 ~ 7.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 12 | Not Provided | 4 ~ 10 | p7 | 8 ~ 40 | 3 ~ 9.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 16 | Not Provided | 8 ~ 14 | p7 | 8 ~ 40 | 3 ~ 13.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 20 | Not Provided | 10 ~ 18 | p7 | 8 ~ 40 | 3 ~ 17.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 25 | Not Provided | 13 ~ 22 | p7 | 8 ~ 40 | 3 ~ 21.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 30 | Not Provided | 16 ~ 25 | p7 | 8 ~ 40 | 3 ~ 24.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 35 | Not Provided | 18 ~ 25 | p7 | 8 ~ 40 | 3 ~ 24.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 10 | Electroless Nickel Plating | 4 ~ 8 | p7 | 8 ~ 40 | 3 ~ 7.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 12 | Electroless Nickel Plating | 4 ~ 10 | p7 | 8 ~ 40 | 3 ~ 9.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 16 | Electroless Nickel Plating | 8 ~ 14 | p7 | 8 ~ 40 | 3 ~ 13.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 20 | Electroless Nickel Plating | 10 ~ 18 | p7 | 8 ~ 40 | 3 ~ 17.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 25 | Electroless Nickel Plating | 13 ~ 22 | p7 | 8 ~ 40 | 3 ~ 21.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 30 | Electroless Nickel Plating | 16 ~ 25 | p7 | 8 ~ 40 | 3 ~ 24.99 | ||
- | 1 Piece(s) | 13 Day(s) | 10 | 35 | Electroless Nickel Plating | 18 ~ 25 | p7 | 8 ~ 40 | 3 ~ 24.99 |
Part Number |
---|
Loading...
Basic Shape | Flanged | I.D. Shape | Oval | Material | Equivalent to 9CrWMn (alloy tool steel or bearing steel) |
---|---|---|---|---|---|
Fixing Support | Dowel Pin Type | Type | Bushing |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy