(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | ![]() | ![]() | ![]() | |
p7 | m7 | |||
E-JBAFPG | E-JBAFG | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | - | 55HRC~ |
E-JBAFBPG | E-JBAFBG | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | Ferroferric Oxide Protective Film | 55HRC~ |
E-JBAFMPG | E-JBAFMG | Equivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel) | Electroless Nickel Plating | 55HRC~ |
E-JBAFSPG | E-JBAFSG | Austenitic stainless steel | - | - |
E-JBAFCPG | E-JBAFCG | Martensitic stainless steel | - | 45HRC~ |
Part Number | ![]() 0.01mm increments | L 0.1mm increments | |||
![]() | ![]() | D Tolerance | |||
p7 | m7 | ||||
(p7) E-JBAFPG E-JBAFBPG E-JBAFMPG E-JBAFSPG E-JBAFCPG (m7) E-JBAFG E-JBAFBG E-JBAFMG E-JBAFSG E-JBAFCG | 8 | +0.030 +0.015 | +0.021 +0.006 | 4.00~4.50 | 10.0~13.0 |
10 | 4.00~6.50 | 10.0~20.0 | |||
12 | +0.036 +0.018 | +0.025 +0.007 | 6.00~8.50 | ||
15 | 8.00~10.50 | 10.0~40.0 | |||
18 | 10.00~12.50 | ||||
20 | +0.043 +0.022 | +0.029 +0.008 | 12.00~13.50 | ||
22 | 12.00~13.50 | ||||
25 | 13.00~15.50 | ||||
26 | 15.00~16.50 | ||||
30 | 16.00~20.50 | 12.0~60.0 | |||
35 | +0.051 +0.026 | +0.034 +0.009 | 20.00~25.00 |
D Dimension Tolerance | ||
Mounting Material | m7 | p7 |
Steel | αX99.93% | αX99.90% |
Aluminum Alloy | αX99.96% | αX99.93% |
Lithium battery | Smart Phones | Electronic & Electrical | ||
![]() | ![]() | ![]() | ||
Semiconductor | Medical | Food | ||
![]() | ![]() | ![]() |
Locating Pins Large Head, Tapered, Press Fit, Standard | Fixture Bushings Straight, Standard | Small Diameter Locating Pins Straight | ||
![]() | ![]() | ![]() | ||
Representative model: E-JPBB6-10 | Recommended model: E-JBA12-10 | Recommended model: E-SPKS-D1-L5 | ||
Advantages: suitable for various working conditions, widely used | Advantages: easy to install, rich in specifications | Advantages: suitable for use in confined space |
Part Number |
---|
E-JBAFBG8-P[4-4.5/0.01]-L[10-13/0.1] |
E-JBAFBG10-P[4-6.5/0.01]-L[10-20/0.1] |
E-JBAFBG12-P[6-8.5/0.01]-L[10-20/0.1] |
E-JBAFBG15-P[8-10.5/0.01]-L[10-40/0.1] |
E-JBAFBG18-P[10-12.5/0.01]-L[10-40/0.1] |
E-JBAFBG20-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFBG22-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFBG25-P[13-15.5/0.01]-L[10-40/0.1] |
E-JBAFBG26-P[15-16.5/0.01]-L[10-40/0.1] |
E-JBAFBG30-P[16-20.5/0.01]-L[12-60/0.1] |
E-JBAFBG35-P[20-25/0.01]-L[12-60/0.1] |
E-JBAFBPG8-P[4-4.5/0.01]-L[10-13/0.1] |
E-JBAFBPG10-P[4-6.5/0.01]-L[10-20/0.1] |
E-JBAFBPG12-P[6-8.5/0.01]-L[10-20/0.1] |
E-JBAFBPG15-P[8-10.5/0.01]-L[10-40/0.1] |
E-JBAFBPG18-P[10-12.5/0.01]-L[10-40/0.1] |
E-JBAFBPG20-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFBPG22-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFBPG25-P[13-15.5/0.01]-L[10-40/0.1] |
E-JBAFBPG26-P[15-16.5/0.01]-L[10-40/0.1] |
E-JBAFBPG30-P[16-20.5/0.01]-L[12-60/0.1] |
E-JBAFBPG35-P[20-25/0.01]-L[12-60/0.1] |
E-JBAFCG8-P[4-4.5/0.01]-L[10-13/0.1] |
E-JBAFCG10-P[4-6.5/0.01]-L[10-20/0.1] |
E-JBAFCG12-P[6-8.5/0.01]-L[10-20/0.1] |
E-JBAFCG15-P[8-10.5/0.01]-L[10-40/0.1] |
E-JBAFCG18-P[10-12.5/0.01]-L[10-40/0.1] |
E-JBAFCG20-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFCG22-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFCG25-P[13-15.5/0.01]-L[10-40/0.1] |
E-JBAFCG26-P[15-16.5/0.01]-L[10-40/0.1] |
E-JBAFCG30-P[16-20.5/0.01]-L[12-60/0.1] |
E-JBAFCG35-P[20-25/0.01]-L[12-60/0.1] |
E-JBAFCPG8-P[4-4.5/0.01]-L[10-13/0.1] |
E-JBAFCPG10-P[4-6.5/0.01]-L[10-20/0.1] |
E-JBAFCPG12-P[6-8.5/0.01]-L[10-20/0.1] |
E-JBAFCPG15-P[8-10.5/0.01]-L[10-40/0.1] |
E-JBAFCPG18-P[10-12.5/0.01]-L[10-40/0.1] |
E-JBAFCPG20-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFCPG22-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFCPG25-P[13-15.5/0.01]-L[10-40/0.1] |
E-JBAFCPG26-P[15-16.5/0.01]-L[10-40/0.1] |
E-JBAFCPG30-P[16-20.5/0.01]-L[12-60/0.1] |
E-JBAFCPG35-P[20-25/0.01]-L[12-60/0.1] |
E-JBAFG8-P[4-4.5/0.01]-L[10-13/0.1] |
E-JBAFG10-P[4-6.5/0.01]-L[10-20/0.1] |
E-JBAFG12-P[6-8.5/0.01]-L[10-20/0.1] |
E-JBAFG15-P[8-10.5/0.01]-L[10-40/0.1] |
E-JBAFG18-P[10-12.5/0.01]-L[10-40/0.1] |
E-JBAFG20-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFG22-P[12-13.5/0.01]-L[10-40/0.1] |
E-JBAFG25-P[13-15.5/0.01]-L[10-40/0.1] |
E-JBAFG26-P[15-16.5/0.01]-L[10-40/0.1] |
E-JBAFG30-P[16-20.5/0.01]-L[12-60/0.1] |
E-JBAFG35-P[20-25/0.01]-L[12-60/0.1] |
E-JBAFMG8-P[4-4.5/0.01]-L[10-13/0.1] |
E-JBAFMG10-P[4-6.5/0.01]-L[10-20/0.1] |
E-JBAFMG12-P[6-8.5/0.01]-L[10-20/0.1] |
E-JBAFMG15-P[8-10.5/0.01]-L[10-40/0.1] |
E-JBAFMG18-P[10-12.5/0.01]-L[10-40/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter (mm) | Material | Surface Treatment | Inner Dia. P (mm) | D Tolerance | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 4 ~ 4.5 | m7 | 10 ~ 13 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 4 ~ 6.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 6 ~ 8.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 8 ~ 10.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 10 ~ 12.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 12 ~ 13.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 12 ~ 13.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 13 ~ 15.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 15 ~ 16.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 16 ~ 20.5 | m7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 20 ~ 25 | m7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 4 ~ 4.5 | p7 | 10 ~ 13 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 4 ~ 6.5 | p7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 6 ~ 8.5 | p7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 8 ~ 10.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 10 ~ 12.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 12 ~ 13.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 12 ~ 13.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 13 ~ 15.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 15 ~ 16.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 16 ~ 20.5 | p7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Black Oxide | 20 ~ 25 | p7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | [Stainless Steel] Martensite stainless steel | Not Provided | 4 ~ 4.5 | m7 | 10 ~ 13 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | 4 ~ 6.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | [Stainless Steel] Martensite stainless steel | Not Provided | 6 ~ 8.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | [Stainless Steel] Martensite stainless steel | Not Provided | 8 ~ 10.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | [Stainless Steel] Martensite stainless steel | Not Provided | 10 ~ 12.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | [Stainless Steel] Martensite stainless steel | Not Provided | 12 ~ 13.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 22 | [Stainless Steel] Martensite stainless steel | Not Provided | 12 ~ 13.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | [Stainless Steel] Martensite stainless steel | Not Provided | 13 ~ 15.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 26 | [Stainless Steel] Martensite stainless steel | Not Provided | 15 ~ 16.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 30 | [Stainless Steel] Martensite stainless steel | Not Provided | 16 ~ 20.5 | m7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 35 | [Stainless Steel] Martensite stainless steel | Not Provided | 20 ~ 25 | m7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | [Stainless Steel] Martensite stainless steel | Not Provided | 4 ~ 4.5 | p7 | 10 ~ 13 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | [Stainless Steel] Martensite stainless steel | Not Provided | 4 ~ 6.5 | p7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | [Stainless Steel] Martensite stainless steel | Not Provided | 6 ~ 8.5 | p7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | [Stainless Steel] Martensite stainless steel | Not Provided | 8 ~ 10.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | [Stainless Steel] Martensite stainless steel | Not Provided | 10 ~ 12.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | [Stainless Steel] Martensite stainless steel | Not Provided | 12 ~ 13.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 22 | [Stainless Steel] Martensite stainless steel | Not Provided | 12 ~ 13.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | [Stainless Steel] Martensite stainless steel | Not Provided | 13 ~ 15.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 26 | [Stainless Steel] Martensite stainless steel | Not Provided | 15 ~ 16.5 | p7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 30 | [Stainless Steel] Martensite stainless steel | Not Provided | 16 ~ 20.5 | p7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 35 | [Stainless Steel] Martensite stainless steel | Not Provided | 20 ~ 25 | p7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 4 ~ 4.5 | m7 | 10 ~ 13 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 4 ~ 6.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 6 ~ 8.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 8 ~ 10.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 10 ~ 12.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 20 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 12 ~ 13.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 22 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 12 ~ 13.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 25 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 13 ~ 15.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 26 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 15 ~ 16.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 30 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 16 ~ 20.5 | m7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 35 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Not Provided | 20 ~ 25 | m7 | 12 ~ 60 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 8 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | 4 ~ 4.5 | m7 | 10 ~ 13 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 10 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | 4 ~ 6.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 12 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | 6 ~ 8.5 | m7 | 10 ~ 20 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 15 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | 8 ~ 10.5 | m7 | 10 ~ 40 | ||
- | 1 Piece(s) | 11 Day(s) | 10 | 18 | [Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel) | Electroless Nickel Plating | 10 ~ 12.5 | m7 | 10 ~ 40 |
Part Number |
---|
Loading...
Basic Shape | Straight | I.D. Shape | Circular | Fixing Support | Retaining Type |
---|---|---|---|---|---|
Type | Bushing |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy