(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bushings for Locating Pins Shouldered, Configurable, Thin Wall

Bushings for Locating Pins Shouldered, Configurable, Thin Wall
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Overview
The fixture bushing is a mechanical positioning part that is used in conjunction with a positioning pin to achieve a guiding effect, in which the shouldered, custom dimension, thin wall type offers a wide range of dimensions and specifications, easy to install, suitable for bushings with compact spacing, and can effectively prevent the rapid wear of the workpiece.
Dimensional Drawing
Fixture bushing dimensional drawing and diagram
The p7 type has a larger inner diameter shrinkage rate compared to the m7 type, so be careful when machining holes. (See Precautions for the inner diameter change after press-fit)The I.D. tolerance of bushing is high. If a vernier caliper is used for detection, the measurement result will be too small. It is recommended to use a high-precision measuring tool (internal micrometer or plug gauge, etc.) for detection.
Specifications Overview
■Material Specification Table
Type Material Surface Treatment Hardness
p7m7
E-JBHUFPE-JBHUFEquivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel)-55HRC~
E-JBHUFBPE-JBHUFBEquivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel)Ferroferric Oxide Protective Film55HRC~
E-JBHUFMPE-JBHUFMEquivalent to 9CrWMn (Alloy Tool Steel or Bearing Steel)Electroless Nickel Plating55HRC~
E-JBHUFCPE-JBHUFCMartensitic stainless steel-45HRC~
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating.
Specification Table
Part NumberP
0.01mm increments
L
0.1mm increments
Wall Thickness(N)HT
TypeDD Tolerance
p7m7
(p7)
E-JBHUFP
E-JBHUFBP
E-JBHUFMP
E-JBHUFCP


(m7)
E-JBHUF
E-JBHUFB
E-JBHUFM
E-JBHUFC
5+0.024
+0.012
+0.016
+0.004
2.20~ 3.003.00~5.001.00~1.4092.5
6+0.030
+0.015
+0.021
+0.006
3.00~4.003.00~5.501.00~1.50
73.51~ 5.003.0~ 6.01.00~1.7411
84.51~ 6.003.0~10.0123
94.51~ 6.501.25~2.2413.5
106.51~ 8.003.0~15.01.00~1.7414
11+0.036
+0.018
+0.025
+0.007
8.00~ 9.001.00~1.5015
128.51~ 9.001.50~1.74164
138.51~10.0010.0~35.01.50~2.2417
149.00~11.001.50~2.5018
1510.51~12.001.50~2.2419
1710.51~13.002.00~3.24215
1812.51~14.002.00~2.7422
19+0.043
+0.022
+0.029
+0.008
5.0~35.02.50~3.2524
2013.51~15.0010.0~35.02.50~3.2426
2113.51~15.005.0~35.02.50~3.75
2213.51~17.0010.0~35.02.50~4.24
2515.51~19.003.00~4.7430
2616.51~20.003.00~4.74
3020.51~24.003.00~4.74356
31+0.051
+0.026
+0.034
+0.009
20.51~24.005.0~35.03.50~5.2436
3525.01~29.0012.0~50.03.00~4.9940
When P≤3.59, L+T≤P×2.5  When P≥3.60,L+T≤P×3.0
Product Features
Features and usage outline of thin wall fixture bushing product Jig Bushings Shoulder StandardFeature 1: fixture bushing, shouldered thin wall type, can support the body through the shoulder, and is suitable for applications where it is difficult to adjust the hole depth.
Feature 2: electroless nickel plated type can effectively prevent rust.
Feature 3: optional material: iron (alloy tool steel or bearing steel); austenitic stainless steel (martensitic stainless steel).
Feature 4: press-fit installation, the tolerance of the O.D. press-fit dimension can be specified: p7, m7.
Feature 5: I.D. dimension available in 0.01mm increments, wide selection range.
Precautions
①Dimensional tolerance and fit parameter table For details, click Dimensional Tolerance Fit Table

②Change in inner diameter of the fixture bushing during press-fit

■Change in inner diameter of the fixture bushing during press-fit
The fixture bushing shrinks when press-fitted.
The shrinkage rate varies depending on material of mounting part and D dimension tolerance of bushing.
【Example of Shrinkage during Press-Fit】
①Before press-fitI.D. dimension change
②After press-fitI.D. dimension change
βDimension (when mounting hole is H7)
 D Dimension Tolerance
Mounting Materialm7p7
SteelαX99.93%αX99.90%
Aluminum AlloyαX99.96%αX99.93%
 
③Reference table for common dimensions without indicated tolerance (medium accuracy m) For details, click Table of Dimensions Without Indicated Tolerance
Example of Use
Example of using bushing for positioning pin and example of fixtureExample introduction: shouldered bushing for positioning pin in pick and place mechanism
Design summary:
①An example of using a swing cylinder to achieve linear and rotary motion through pneumatic drive, and moving a small substrate through a suction cup.
②In the case of a long pin, if the air vent is not provided, the pin and bushing are not easy to pull out. It is necessary to provide a air vent on the bushing side or the positioning pin side.
Intended use of fixture bushing:
The axial structure of the swing cylinder can ensure positioning accuracy while saving space through the coordination of positioning pins/shouldered bushings.

For more information, please refer to Example Details
Application Industries
Lithium battery Smart Phones Electronic & Electrical
Guide bushing in lithium battery manufacturing Positioning pin bushing is used in smart phone manufacturing Bushings are inseparable from 3C electronic and electrical appliances manufacturing
Semiconductor Medical Food
Fixture bushings can be used in semiconductor industry Usage diagrams of bushings in medical and pharmaceutical industries Application of bushing for positioning pin in food industry
Related Products
Locating Pins Large Head, Tapered Bushings for Fixtures Configurable, Straight, Thin Wall Small Diameter Locating Pins Straight
Large Head Tapered Type Pin Drawing Locating Pins Large Head Configurable Thin Wall Straight Fixture Bushing Product Drawing Jig Bushings Affordable Small Diameter Pin Product Drawing  Locating Pins Straight
Recommended model: KFAMS6-P10-L6-B3-E5-A30 Recommended model: JBAF10-P4-L8.5 Recommended model: SPKS-D1-L5
Advantages: suitable for various working conditions, widely used Advantages: easy to install, rich in specifications Advantages: suitable for use in confined space
Related Documents
①Positioning technology reference information Click Positioning Technology
②Surface treatment related anti-rust ability salt spray test reference Click Anti-rust Reference for Metal


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-JBHUF5-P[2.2-3/0.01]-L[3-5/0.1]
E-JBHUF6-P[3-4/0.01]-L[3-5.5/0.1]
E-JBHUF7-P[3.51-5/0.01]-L[3-6/0.1]
E-JBHUF8-P[4.51-6/0.01]-L[3-10/0.1]
E-JBHUF9-P[4.51-6.5/0.01]-L[3-10/0.1]
E-JBHUF10-P[6.51-8/0.01]-L[3-15/0.1]
E-JBHUF11-P[8-9/0.01]-L[3-15/0.1]
E-JBHUF12-P[8.51-9/0.01]-L[3-15/0.1]
E-JBHUF13-P[8.51-10/0.01]-L[5-35/0.1]
E-JBHUF14-P[9-11/0.01]-L[5-35/0.1]
E-JBHUF15-P[10.51-12/0.01]-L[5-35/0.1]
E-JBHUF17-P[10.51-13/0.01]-L[5-35/0.1]
E-JBHUF18-P[12.51-14/0.01]-L[5-35/0.1]
E-JBHUF19-P[12.51-14/0.01]-L[5-35/0.1]
E-JBHUF20-P[13.51-15/0.01]-L[5-35/0.1]
E-JBHUF21-P[13.51-15/0.01]-L[5-35/0.1]
E-JBHUF22-P[13.51-17/0.01]-L[5-35/0.1]
E-JBHUF25-P[15.51-19/0.01]-L[5-35/0.1]
E-JBHUF26-P[16.51-20/0.01]-L[5-35/0.1]
E-JBHUF30-P[20.51-24/0.01]-L[5-35/0.1]
E-JBHUF31-P[20.51-24/0.01]-L[5-35/0.1]
E-JBHUF35-P[25.01-29/0.01]-L[5-50/0.1]
E-JBHUFB5-P[2.2-3/0.01]-L[3-5/0.1]
E-JBHUFB6-P[3-4/0.01]-L[3-5.5/0.1]
E-JBHUFB7-P[3.51-5/0.01]-L[3-6/0.1]
E-JBHUFB8-P[4.51-6/0.01]-L[3-10/0.1]
E-JBHUFB9-P[4.51-6.5/0.01]-L[3-10/0.1]
E-JBHUFB10-P[6.51-8/0.01]-L[3-15/0.1]
E-JBHUFB11-P[8-9/0.01]-L[3-15/0.1]
E-JBHUFB12-P[8.51-9/0.01]-L[3-15/0.1]
E-JBHUFB13-P[8.51-10/0.01]-L[5-35/0.1]
E-JBHUFB14-P[9-11/0.01]-L[5-35/0.1]
E-JBHUFB15-P[10.51-12/0.01]-L[5-35/0.1]
E-JBHUFB17-P[10.51-13/0.01]-L[5-35/0.1]
E-JBHUFB18-P[12.51-14/0.01]-L[5-35/0.1]
E-JBHUFB19-P[12.51-14/0.01]-L[5-35/0.1]
E-JBHUFB20-P[13.51-15/0.01]-L[5-35/0.1]
E-JBHUFB21-P[13.51-15/0.01]-L[5-35/0.1]
E-JBHUFB22-P[13.51-17/0.01]-L[5-35/0.1]
E-JBHUFB25-P[15.51-19/0.01]-L[5-35/0.1]
E-JBHUFB26-P[16.51-20/0.01]-L[5-35/0.1]
E-JBHUFB30-P[20.51-24/0.01]-L[5-35/0.1]
E-JBHUFB31-P[20.51-24/0.01]-L[5-35/0.1]
E-JBHUFB35-P[25.01-29/0.01]-L[5-50/0.1]
E-JBHUFBP5-P[2.2-3/0.01]-L[3-5/0.1]
E-JBHUFBP6-P[3-4/0.01]-L[3-5.5/0.1]
E-JBHUFBP7-P[3.51-5/0.01]-L[3-6/0.1]
E-JBHUFBP8-P[4.51-6/0.01]-L[3-10/0.1]
E-JBHUFBP9-P[4.51-6.5/0.01]-L[3-10/0.1]
E-JBHUFBP10-P[6.51-8/0.01]-L[3-15/0.1]
E-JBHUFBP11-P[8-9/0.01]-L[3-15/0.1]
E-JBHUFBP12-P[8.51-9/0.01]-L[3-15/0.1]
E-JBHUFBP13-P[8.51-10/0.01]-L[5-35/0.1]
E-JBHUFBP14-P[9-11/0.01]-L[5-35/0.1]
E-JBHUFBP15-P[10.51-12/0.01]-L[5-35/0.1]
E-JBHUFBP17-P[10.51-13/0.01]-L[5-35/0.1]
E-JBHUFBP18-P[12.51-14/0.01]-L[5-35/0.1]
E-JBHUFBP19-P[12.51-14/0.01]-L[5-35/0.1]
E-JBHUFBP20-P[13.51-15/0.01]-L[5-35/0.1]
E-JBHUFBP21-P[13.51-15/0.01]-L[5-35/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Material Surface Treatment Inner Dia. P
(mm)
D Tolerance Length L
(mm)

-

1 Piece(s) 9 Day(s) 105[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided2.2 ~ 3m73 ~ 5

-

1 Piece(s) 9 Day(s) 106[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided3 ~ 4m73 ~ 5.5

-

1 Piece(s) 9 Day(s) 107[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided3.51 ~ 5m73 ~ 6

-

1 Piece(s) 9 Day(s) 108[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided4.51 ~ 6m73 ~ 10

-

1 Piece(s) 9 Day(s) 109[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided4.51 ~ 6.5m73 ~ 10

-

1 Piece(s) 9 Day(s) 1010[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided6.51 ~ 8m73 ~ 15

-

1 Piece(s) 9 Day(s) 1011[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided8 ~ 9m73 ~ 15

-

1 Piece(s) 9 Day(s) 1012[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided8.51 ~ 9m73 ~ 15

-

1 Piece(s) 9 Day(s) 1013[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided8.51 ~ 10m75 ~ 35

-

1 Piece(s) 9 Day(s) 1014[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided9 ~ 11m75 ~ 35

-

1 Piece(s) 9 Day(s) 1015[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided10.51 ~ 12m75 ~ 35

-

1 Piece(s) 9 Day(s) 1017[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided10.51 ~ 13m75 ~ 35

-

1 Piece(s) 9 Day(s) 1018[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided12.51 ~ 14m75 ~ 35

-

1 Piece(s) 9 Day(s) 1019[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided12.51 ~ 14m75 ~ 35

-

1 Piece(s) 9 Day(s) 1020[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided13.51 ~ 15m75 ~ 35

-

1 Piece(s) 9 Day(s) 1021[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided13.51 ~ 15m75 ~ 35

-

1 Piece(s) 9 Day(s) 1022[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided13.51 ~ 17m75 ~ 35

-

1 Piece(s) 9 Day(s) 1025[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided15.51 ~ 19m75 ~ 35

-

1 Piece(s) 9 Day(s) 1026[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided16.51 ~ 20m75 ~ 35

-

1 Piece(s) 9 Day(s) 1030[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided20.51 ~ 24m75 ~ 35

-

1 Piece(s) 9 Day(s) 1031[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided20.51 ~ 24m75 ~ 35

-

1 Piece(s) 9 Day(s) 1035[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Not Provided25.01 ~ 29m75 ~ 50

-

1 Piece(s) 9 Day(s) 105[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide2.2 ~ 3m73 ~ 5

-

1 Piece(s) 9 Day(s) 106[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide3 ~ 4m73 ~ 5.5

-

1 Piece(s) 9 Day(s) 107[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide3.51 ~ 5m73 ~ 6

-

1 Piece(s) 9 Day(s) 108[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide4.51 ~ 6m73 ~ 10

-

1 Piece(s) 9 Day(s) 109[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide4.51 ~ 6.5m73 ~ 10

-

1 Piece(s) 9 Day(s) 1010[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide6.51 ~ 8m73 ~ 15

-

1 Piece(s) 9 Day(s) 1011[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide8 ~ 9m73 ~ 15

-

1 Piece(s) 9 Day(s) 1012[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide8.51 ~ 9m73 ~ 15

-

1 Piece(s) 9 Day(s) 1013[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide8.51 ~ 10m75 ~ 35

-

1 Piece(s) 9 Day(s) 1014[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide9 ~ 11m75 ~ 35

-

1 Piece(s) 9 Day(s) 1015[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide10.51 ~ 12m75 ~ 35

-

1 Piece(s) 9 Day(s) 1017[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide10.51 ~ 13m75 ~ 35

-

1 Piece(s) 9 Day(s) 1018[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide12.51 ~ 14m75 ~ 35

-

1 Piece(s) 9 Day(s) 1019[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide12.51 ~ 14m75 ~ 35

-

1 Piece(s) 9 Day(s) 1020[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide13.51 ~ 15m75 ~ 35

-

1 Piece(s) 9 Day(s) 1021[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide13.51 ~ 15m75 ~ 35

-

1 Piece(s) 9 Day(s) 1022[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide13.51 ~ 17m75 ~ 35

-

1 Piece(s) 9 Day(s) 1025[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide15.51 ~ 19m75 ~ 35

-

1 Piece(s) 9 Day(s) 1026[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide16.51 ~ 20m75 ~ 35

-

1 Piece(s) 9 Day(s) 1030[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide20.51 ~ 24m75 ~ 35

-

1 Piece(s) 9 Day(s) 1031[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide20.51 ~ 24m75 ~ 35

-

1 Piece(s) 9 Day(s) 1035[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide25.01 ~ 29m75 ~ 50

-

1 Piece(s) 9 Day(s) 105[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide2.2 ~ 3p73 ~ 5

-

1 Piece(s) 9 Day(s) 106[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide3 ~ 4p73 ~ 5.5

-

1 Piece(s) 9 Day(s) 107[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide3.51 ~ 5p73 ~ 6

-

1 Piece(s) 9 Day(s) 108[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide4.51 ~ 6p73 ~ 10

-

1 Piece(s) 9 Day(s) 109[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide4.51 ~ 6.5p73 ~ 10

-

1 Piece(s) 9 Day(s) 1010[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide6.51 ~ 8p73 ~ 15

-

1 Piece(s) 9 Day(s) 1011[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide8 ~ 9p73 ~ 15

-

1 Piece(s) 9 Day(s) 1012[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide8.51 ~ 9p73 ~ 15

-

1 Piece(s) 9 Day(s) 1013[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide8.51 ~ 10p75 ~ 35

-

1 Piece(s) 9 Day(s) 1014[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide9 ~ 11p75 ~ 35

-

1 Piece(s) 9 Day(s) 1015[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide10.51 ~ 12p75 ~ 35

-

1 Piece(s) 9 Day(s) 1017[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide10.51 ~ 13p75 ~ 35

-

1 Piece(s) 9 Day(s) 1018[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide12.51 ~ 14p75 ~ 35

-

1 Piece(s) 9 Day(s) 1019[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide12.51 ~ 14p75 ~ 35

-

1 Piece(s) 9 Day(s) 1020[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide13.51 ~ 15p75 ~ 35

-

1 Piece(s) 9 Day(s) 1021[Steel] Equivalent to 9CrWMn (alloy tool steel or bearing steel)Black Oxide13.51 ~ 15p75 ~ 35

Loading...

Basic Information

Basic Shape Flanged I.D. Shape Circular Fixing Support Not Provided
Type Bushing
X
whatsapp-qr whatsapp-icon