(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | B (mm) | L (mm) | |
Stepped Part Fixed | Stepped Part Configurable | ||||
E-NLSBJ | E-NLSBJF | General structural steel or carbon steel | - | 8~32 | 15~1000 |
E-LSBJ | E-LSBJF | Ferroferric Oxide Protective Film | |||
E-PLSBJ | E-PLSBJF | Electroless Nickel Plating | |||
E-SLSBJ | E-SLSBJF | Austenitic stainless steel | - |
Part Number | L 1mm increments | M (Coarse Thread) ·N (Coarse Thread) Selection | G 1mm increments | H 1mm increments | E | F | P | V | W | (C) | ||||||||||
Type | B | |||||||||||||||||||
Stepped Part Selectable General Structural Steel or Carbon Steel E-NLSBJ E-LSBJ E-PLSBJ Austenitic Stainless Steel E-SLSBJ | Stepped Part Selectable General Structural Steel or Carbon Steel E-NLSBJF E-LSBJF E-PLSBJF Austenitic Stainless Steel E-SLSBJF | 8 | 15~250 | 3 | 4 | 2~ 4 | 2~ 4 | 4 | 4 | 6 | 6 | 1 | 9.2 | |||||||
10 | 15~350 | 3 | 4 | 5 | 2~ 5 | 2~ 5 | 5 | 5 | 8 | 8 | 1 | 12 | ||||||||
12 | 20~500 | 4 | 5 | 6 | 2~ 6 | 2~ 6 | 6 | 6 | 10 | 10 | 1 | 14 | ||||||||
13 | 20~500 | 4 | 5 | 6 | 2~ 6 | 2~ 6 | 6 | 6 | 10 | 10 | 1.5 | 15 | ||||||||
14 | 25~600 | 5 | 6 | 8 | 2~ 8 | 2~ 8 | 8 | 8 | 12 | 12 | 1 | 16 | ||||||||
17 | 25~600 | 5 | 6 | 8 | 2~ 8 | 2~ 8 | 8 | 8 | 12 | 12 | 2.5 | 20 | ||||||||
19 | 40~600 | 5 | 6 | 8 | 10 | 12 | 2~10 | 2~10 | 10 | 10 | 16 | 16 | 1.5 | 22 | ||||||
24 | 50~700 | 5 | 6 | 8 | 10 | 12 | 16 | 2~12 | 2~12 | 12 | 12 | 20 | 20 | 2 | 28 | |||||
27 | 50~800 | 5 | 6 | 8 | 10 | 12 | 16 | 2~16 | 2~16 | 16 | 16 | 24 | 24 | 1.5 | 31.2 | |||||
27W | 20 | 20 | 3.5 | |||||||||||||||||
30 | 60~1000 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 2~16 | 2~16 | 16 | 16 | 28 | 28 | 1 | 34.6 | ||||
30W | 24 | 24 | 3 | |||||||||||||||||
32 | 60~1000 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 2~20 | 2~20 | 20 | 20 | 30 | 30 | 1 | 36.9 | ||||
32W | 24 | 24 | 4 |
Intended Use | Support and Fixation | Fastening and Connection | Separation |
Usage Method Diagram | |||
Feature | - It can bear large load in vertical direction - ±0.05mm can be selected as the minimum tolerance of length specification, which ensures the stability of the mechanism | - Simple and aesthetic connection | - Connected to the baffle to effectively block the mechanism in operation and prevent interference - Easy to fasten and install in narrow spaces |
Medical | Semiconductor | Electronic & Electrical | ||
Smart Phones | Food | Automotive | ||
Silicon Rubber, Urethane Molded Bearings Flat, with Threaded Shaft | Strut Clamps Equal Dia., Perpendicular Configuration/Reversed | Metal Washers Standard Class T Dimension Selection, T Dimension Configurable | ||
Representative model: UMSWH3-10 | Representative model: KDST15 | Representative model: WSSM13-6-5 | ||
Advantages: High quality, affordable price, short delivery time | Advantages: Full range, high precision and quality | Advantages: Matching shaft products, full range |
Part Number |
---|
E-LSBJ8-[15-250/0.5]-M[3,4]-N[3,4] |
E-LSBJ10-[15-350/0.5]-M[3,4,5]-N[3,4,5] |
E-LSBJ12-[20-500/0.5]-M[4,5,6]-N[4,5,6] |
E-LSBJ13-[20-500/0.5]-M[4,5,6]-N[4,5,6] |
E-LSBJ14-[25-600/0.5]-M[5,6,8]-N[5,6,8] |
E-LSBJ17-[25-600/0.5]-M[5,6,8]-N[5,6,8] |
E-LSBJ19-[40-600/0.5]-M[5,6,8,10,12]-N[5,6,8,10,12] |
E-LSBJ24-[50-700/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16] |
E-LSBJ27-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16] |
E-LSBJ27W-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16] |
E-LSBJ30-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-LSBJ30W-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-LSBJ32-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-LSBJ32W-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-LSBJF8-[15-250/0.5]-M[3,4]-N[3,4]-G[2-4/1]-H[2-4/1] |
E-LSBJF10-[15-350/0.5]-M[3,4,5]-N[3,4,5]-G[2-5/1]-H[2-5/1] |
E-LSBJF12-[20-500/0.5]-M[4,5,6]-N[4,5,6]-G[2-6/1]-H[2-6/1] |
E-LSBJF13-[20-500/0.5]-M[4,5,6]-N[4,5,6]-G[2-6/1]-H[2-6/1] |
E-LSBJF14-[25-600/0.5]-M[5,6,8]-N[5,6,8]-G[2-8/1]-H[2-8/1] |
E-LSBJF17-[25-600/0.5]-M[5,6,8]-N[5,6,8]-G[2-8/1]-H[2-8/1] |
E-LSBJF19-[40-600/0.5]-M[5,6,8,10,12]-N[5,6,8,10,12]-G[2-10/1]-H[2-10/1] |
E-LSBJF24-[50-700/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16]-G[2-12/1]-H[2-12/1] |
E-LSBJF27-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16]-G0-H0 |
E-LSBJF27-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16]-G0-H[2-16/1] |
E-LSBJF27-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16]-G[2-16/1]-H0 |
E-LSBJF27-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16]-G[2-16/1]-H[2-16/1] |
E-LSBJF27W-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16]-G[2-16/1]-H[2-16/1] |
E-LSBJF30-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20]-G0-H0 |
E-LSBJF30-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20]-G0-H[2-16/1] |
E-LSBJF30-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20]-G[2-16/1]-H0 |
E-LSBJF30-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20]-G[2-16/1]-H[2-16/1] |
E-LSBJF30W-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20]-G[2-16/1]-H[2-16/1] |
E-LSBJF32-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20]-G[2-20/1]-H[2-20/1] |
E-LSBJF32W-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20]-G[2-20/1]-H[2-20/1] |
E-NLSBJ8-[15-250/0.5]-M[3,4]-N[3,4] |
E-NLSBJ10-[15-350/0.5]-M[3,4,5]-N[3,4,5] |
E-NLSBJ12-[20-500/0.5]-M[4,5,6]-N[4,5,6] |
E-NLSBJ13-[20-500/0.5]-M[4,5,6]-N[4,5,6] |
E-NLSBJ14-[25-600/0.5]-M[5,6,8]-N[5,6,8] |
E-NLSBJ17-[25-600/0.5]-M[5,6,8]-N[5,6,8] |
E-NLSBJ19-[40-600/0.5]-M[5,6,8,10,12]-N[5,6,8,10,12] |
E-NLSBJ24-[50-700/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16] |
E-NLSBJ27-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16] |
E-NLSBJ27W-[50-800/0.5]-M[5,6,8,10,12,16]-N[5,6,8,10,12,16] |
E-NLSBJ30-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-NLSBJ30W-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-NLSBJ32-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-NLSBJ32W-[60-1000/0.5]-M[5,6,8,10,12,16,20]-N[6,8,10,12,16,20] |
E-NLSBJF8-[15-250/0.5]-M[3,4]-N[3,4]-G0-H0 |
E-NLSBJF8-[15-250/0.5]-M[3,4]-N[3,4]-G0-H[2-4/1] |
E-NLSBJF8-[15-250/0.5]-M[3,4]-N[3,4]-G[2-4/1]-H0 |
E-NLSBJF8-[15-250/0.5]-M[3,4]-N[3,4]-G[2-4/1]-H[2-4/1] |
E-NLSBJF10-[15-350/0.5]-M[3,4,5]-N[3,4,5]-G0-H0 |
E-NLSBJF10-[15-350/0.5]-M[3,4,5]-N[3,4,5]-G0-H[2-5/1] |
E-NLSBJF10-[15-350/0.5]-M[3,4,5]-N[3,4,5]-G[2-5/1]-H0 |
E-NLSBJF10-[15-350/0.5]-M[3,4,5]-N[3,4,5]-G[2-5/1]-H[2-5/1] |
E-NLSBJF12-[20-500/0.5]-M[4,5,6]-N[4,5,6]-G0-H0 |
E-NLSBJF12-[20-500/0.5]-M[4,5,6]-N[4,5,6]-G0-H[2-6/1] |
E-NLSBJF12-[20-500/0.5]-M[4,5,6]-N[4,5,6]-G[2-6/1]-H0 |
E-NLSBJF12-[20-500/0.5]-M[4,5,6]-N[4,5,6]-G[2-6/1]-H[2-6/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Wrench Flats B (or D) (mm) | Surface Treatment | Length L (mm) | Type | Pilot Dia. P, V (φ) | Thread Diameter M (mm) | Thread Diameter N (mm) | Thread Length G (mm) | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 8 | Black Oxide | 15 ~ 250 | Both Ends Tapped Stepped Part Selectable | 6 | 3 ~ 4 | 3 ~ 4 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 10 | Black Oxide | 15 ~ 350 | Both Ends Tapped Stepped Part Selectable | 8 | 3 ~ 5 | 3 ~ 5 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 12 | Black Oxide | 20 ~ 500 | Both Ends Tapped Stepped Part Selectable | 10 | 4 ~ 6 | 4 ~ 6 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 13 | Black Oxide | 20 ~ 500 | Both Ends Tapped Stepped Part Selectable | 10 | 4 ~ 6 | 4 ~ 6 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 14 | Black Oxide | 25 ~ 600 | Both Ends Tapped Stepped Part Selectable | 12 | 5 ~ 8 | 5 ~ 8 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 17 | Black Oxide | 25 ~ 600 | Both Ends Tapped Stepped Part Selectable | 12 | 5 ~ 8 | 5 ~ 8 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 19 | Black Oxide | 40 ~ 600 | Both Ends Tapped Stepped Part Selectable | 16 | 5 ~ 12 | 5 ~ 12 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 24 | Black Oxide | 50 ~ 700 | Both Ends Tapped Stepped Part Selectable | 20 | 5 ~ 16 | 5 ~ 16 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Black Oxide | 50 ~ 800 | Both Ends Tapped Stepped Part Selectable | 24 | 5 ~ 16 | 5 ~ 16 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Black Oxide | 50 ~ 800 | Both Ends Tapped Stepped Part Selectable | 20 | 5 ~ 16 | 5 ~ 16 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 28 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 24 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 32 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 30 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 32 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 24 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 8 | Black Oxide | 15 ~ 250 | Both Ends Tapped Stepped Part Configurable | 6 | 3 ~ 4 | 3 ~ 4 | 2 ~ 4 | 2 ~ 4 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 10 | Black Oxide | 15 ~ 350 | Both Ends Tapped Stepped Part Configurable | 8 | 3 ~ 5 | 3 ~ 5 | 2 ~ 5 | 2 ~ 5 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 12 | Black Oxide | 20 ~ 500 | Both Ends Tapped Stepped Part Configurable | 10 | 4 ~ 6 | 4 ~ 6 | 2 ~ 6 | 2 ~ 6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 13 | Black Oxide | 20 ~ 500 | Both Ends Tapped Stepped Part Configurable | 10 | 4 ~ 6 | 4 ~ 6 | 2 ~ 6 | 2 ~ 6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 14 | Black Oxide | 25 ~ 600 | Both Ends Tapped Stepped Part Configurable | 12 | 5 ~ 8 | 5 ~ 8 | 2 ~ 8 | 2 ~ 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 17 | Black Oxide | 25 ~ 600 | Both Ends Tapped Stepped Part Configurable | 12 | 5 ~ 8 | 5 ~ 8 | 2 ~ 8 | 2 ~ 8 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 19 | Black Oxide | 40 ~ 600 | Both Ends Tapped Stepped Part Configurable | 16 | 5 ~ 12 | 5 ~ 12 | 2 ~ 10 | 2 ~ 10 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 24 | Black Oxide | 50 ~ 700 | Both Ends Tapped Stepped Part Configurable | 20 | 5 ~ 16 | 5 ~ 16 | 2 ~ 12 | 2 ~ 12 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Black Oxide | 50 ~ 800 | Both Ends Tapped Stepped Part Configurable | 24 | 5 ~ 16 | 5 ~ 16 | 0 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Black Oxide | 50 ~ 800 | Both Ends Tapped Stepped Part Configurable | 24 | 5 ~ 16 | 5 ~ 16 | 0 | 2 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Black Oxide | 50 ~ 800 | Both Ends Tapped Stepped Part Configurable | 24 | 5 ~ 16 | 5 ~ 16 | 2 ~ 16 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Black Oxide | 50 ~ 800 | Both Ends Tapped Stepped Part Configurable | 24 | 5 ~ 16 | 5 ~ 16 | 2 ~ 16 | 2 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Black Oxide | 50 ~ 800 | Both Ends Tapped Stepped Part Configurable | 20 | 5 ~ 16 | 5 ~ 16 | 2 ~ 16 | 2 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Configurable | 28 | 5 ~ 20 | 6 ~ 20 | 0 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Configurable | 28 | 5 ~ 20 | 6 ~ 20 | 0 | 2 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Configurable | 28 | 5 ~ 20 | 6 ~ 20 | 2 ~ 16 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Configurable | 28 | 5 ~ 20 | 6 ~ 20 | 2 ~ 16 | 2 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Configurable | 24 | 5 ~ 20 | 6 ~ 20 | 2 ~ 16 | 2 ~ 16 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 32 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Configurable | 30 | 5 ~ 20 | 6 ~ 20 | 2 ~ 20 | 2 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 32 | Black Oxide | 60 ~ 1000 | Both Ends Tapped Stepped Part Configurable | 24 | 5 ~ 20 | 6 ~ 20 | 2 ~ 20 | 2 ~ 20 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 8 | Not Provided | 15 ~ 250 | Both Ends Tapped Stepped Part Selectable | 6 | 3 ~ 4 | 3 ~ 4 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 10 | Not Provided | 15 ~ 350 | Both Ends Tapped Stepped Part Selectable | 8 | 3 ~ 5 | 3 ~ 5 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 12 | Not Provided | 20 ~ 500 | Both Ends Tapped Stepped Part Selectable | 10 | 4 ~ 6 | 4 ~ 6 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 13 | Not Provided | 20 ~ 500 | Both Ends Tapped Stepped Part Selectable | 10 | 4 ~ 6 | 4 ~ 6 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 14 | Not Provided | 25 ~ 600 | Both Ends Tapped Stepped Part Selectable | 12 | 5 ~ 8 | 5 ~ 8 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 17 | Not Provided | 25 ~ 600 | Both Ends Tapped Stepped Part Selectable | 12 | 5 ~ 8 | 5 ~ 8 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 19 | Not Provided | 40 ~ 600 | Both Ends Tapped Stepped Part Selectable | 16 | 5 ~ 12 | 5 ~ 12 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 24 | Not Provided | 50 ~ 700 | Both Ends Tapped Stepped Part Selectable | 20 | 5 ~ 16 | 5 ~ 16 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Not Provided | 50 ~ 800 | Both Ends Tapped Stepped Part Selectable | 24 | 5 ~ 16 | 5 ~ 16 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 27 | Not Provided | 50 ~ 800 | Both Ends Tapped Stepped Part Selectable | 20 | 5 ~ 16 | 5 ~ 16 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Not Provided | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 28 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 30 | Not Provided | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 24 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 32 | Not Provided | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 30 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 32 | Not Provided | 60 ~ 1000 | Both Ends Tapped Stepped Part Selectable | 24 | 5 ~ 20 | 6 ~ 20 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 8 | Not Provided | 15 ~ 250 | Both Ends Tapped Stepped Part Configurable | 6 | 3 ~ 4 | 3 ~ 4 | 0 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 8 | Not Provided | 15 ~ 250 | Both Ends Tapped Stepped Part Configurable | 6 | 3 ~ 4 | 3 ~ 4 | 0 | 2 ~ 4 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 8 | Not Provided | 15 ~ 250 | Both Ends Tapped Stepped Part Configurable | 6 | 3 ~ 4 | 3 ~ 4 | 2 ~ 4 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 8 | Not Provided | 15 ~ 250 | Both Ends Tapped Stepped Part Configurable | 6 | 3 ~ 4 | 3 ~ 4 | 2 ~ 4 | 2 ~ 4 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 10 | Not Provided | 15 ~ 350 | Both Ends Tapped Stepped Part Configurable | 8 | 3 ~ 5 | 3 ~ 5 | 0 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 10 | Not Provided | 15 ~ 350 | Both Ends Tapped Stepped Part Configurable | 8 | 3 ~ 5 | 3 ~ 5 | 0 | 2 ~ 5 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 10 | Not Provided | 15 ~ 350 | Both Ends Tapped Stepped Part Configurable | 8 | 3 ~ 5 | 3 ~ 5 | 2 ~ 5 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 10 | Not Provided | 15 ~ 350 | Both Ends Tapped Stepped Part Configurable | 8 | 3 ~ 5 | 3 ~ 5 | 2 ~ 5 | 2 ~ 5 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 12 | Not Provided | 20 ~ 500 | Both Ends Tapped Stepped Part Configurable | 10 | 4 ~ 6 | 4 ~ 6 | 0 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 12 | Not Provided | 20 ~ 500 | Both Ends Tapped Stepped Part Configurable | 10 | 4 ~ 6 | 4 ~ 6 | 0 | 2 ~ 6 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 12 | Not Provided | 20 ~ 500 | Both Ends Tapped Stepped Part Configurable | 10 | 4 ~ 6 | 4 ~ 6 | 2 ~ 6 | 0 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | [Steel] General structural steel or carbon steel | 12 | Not Provided | 20 ~ 500 | Both Ends Tapped Stepped Part Configurable | 10 | 4 ~ 6 | 4 ~ 6 | 2 ~ 6 | 2 ~ 6 |
Loading...
Type | Hex | End Shape (Left) | Tapped | End Shape (Right) | Tapped |
---|---|---|---|---|---|
Post Type | Solid | Scale | Without Scale | Pilot (Concave-Convex at End) | Provided |
Gas Vent Hole | Not Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy