(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagonal Posts One End Threaded

Hexagonal Posts One End Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Product Overview
Hex post is a common processing component, with the functions of connection, fastening, support, separation and so on, mainly used in various fastening and supporting mechanisms.
At the same time, there are a variety of materials to choose from, allowing it to be widely used in automation, electronics and electrical appliances, medical treatment, communication and other fields.
Dimensional Drawing
MISUMI Hexagonal Posts Imported From Japan, One End Threaded, Japanese Quality
Specifications Overview
Type Material Surface TreatmentB(mm)L (mm)
E-NLONGeneral structural steel or carbon steel-5~328~1000
E-LSONFerroferric Oxide Protective Film
E-PLONElectroless Nickel Plating
E-SLONAustenitic stainless steel-
If there are requirements for rust prevention, give priority to the products with surface treatment of electroless nickel plating and products made of austenitic stainless steel. Please click Anti-Rust Method
Specification Table
Part NumberL
0.5mm increments
M (Coarse) Threaded Selection(C)
TypeB
One end threaded
General structural steel or carbon steel
E-NLON
E-LSON
E-PLON

 Austenitic stainless steel
E-SLON
615~ 100  345       6.9
715~ 200  345       8.1
820~ 250  3456      9.2
1020~ 350  34568     11.5
1225~ 500  3456810    13.9
1330~ 500  3456810    15
1435~ 600  345681012   16.2
1735~ 600   45681012   19.6
1945~ 600   4568101216  21.9
2465~ 700    568101216202427.7
2765~ 800    568101216202431.2
30801000    568101216202434.6
32801000    568101216202436.9
Product Features
Feature 1: The length and thread of the hex post can be specified to accommodate different operating environments.
Feature 2: Available in a variety of materials: general structural steel, austenitic stainless steel.
Feature 3: Products are made of materials (austenitic stainless steel) with good anti-rust performance and are widely used in precision equipment and dust-free environment.
Feature 4: With the main functions of connection, fastening, support and separation, it is often used in mechanisms with various frames as a connection and support component.
Feature 5: The hex post has many parts where a wrench can be used. Even in a narrow space, the wrench can be used for fastening. The wrench position can be shifted every 60 interval.
MISUMI Hexagonal Posts Imported From Japan, One End Tapped, One End Threaded, Japanese Quality
Usage Method
Intended UseSupport and FixationFastening and ConnectionSeparation
Usage Method
Diagram
MISUMI hex posts tap and thread complete sizesMISUMI hex posts complete standard model customizationsJapanese-quality posts 304 material selection
Feature- It can bear large load in vertical direction
- ±0.05mm can be selected as the minimum tolerance of length specification, which ensures the stability of the mechanism
- Simple and aesthetic connection- Connected to the baffle to effectively block the mechanism in operation and prevent interference
- Easy to fasten and install in narrow spaces
Precautions
① Fastening method of hex post.
The post is generally fastened by torque method. For bolts, fasten them within the range of fastening torque, otherwise excessive torque will cause thread fracture.
② Anti-rust specification selection and maintenance.
If there are requirements for anti-corrosion performance, select products made of austenitic stainless steel.
 When carbon steel material with weak anti-corrosion performance is selected, it is recommended to store it in a constant-temperature and dry environment, and regularly apply anti-corrosion oil for maintenance.
Example of Use
Factory Direct Selling MISUMI Hex Posts Tapped and Threaded TypeEquipment name: Pull-in conveyor
Function description:
The pull-in conveyor is a space-saving type non-driving conveyor
Function: With the collaboration of the pull-in mechanism and the roller bar, the conveying function can be achieved without driving equipment, and the detection is performed with a proximity sensor, thus improving the operation efficiency of the equipment, suitable for narrow spaces with no room at the bottom and difficult for hands to reach in.

Function of hex post in the mechanism
① Hex profile is used as a fastening connector in the mechanism to support the weight of all workpieces on the upper part and increase the stability of the mechanism.
②Because the mechanism is often used in narrow space, the fastening method of hex profile is very simple and convenient, thus facilitating the installation and maintenance of equipment.

For details, click and refer to Pull-in Conveyor
Application Industries
Medical Semiconductor Electronic & Electrical
Hex post selection Complete drawings Standard processing product Professional direct selling hex post MISUMI quality Hex post selection size catalog Supply of off-the-shelf products
Smart Phones Food Automotive
MISUMI hex posts MISUMI series professional processing drawings Purchase of exclusively sold hex post drawings misumi MISUMI 2018 Catalog Hex post FA components
Related Products
Silicon Rubber, Urethane Molded BearingsFlat,
with Threaded Shaft
 Strut Clamps
Equal Dia., Perpendicular Configuration/Reversed
 Metal Washers Standard Class
T Dimension Selection, T Dimension Configurable
Hex post One end threaded One end tapped Complete sizes Selection of alternative products for hex posts Hex post One end threaded One end tapped 304 material HEXAGONAL POST
Representative model: UMSWH3-10 Representative model: KDST15 Representative model: WSSM13-6-5
Advantages: High quality, affordable price, short delivery time Advantages: Full range, high precision and quality Advantages: Matching shaft products, full range
Related Documents
For applicable tightening torque for bolts, clickTorque Table
For bolt strength, clickBolt Strength Table
For anti-rust performance of metal materials and surface treatment, clickAnti-rust Performance Table

Part Number
E-LSON6-[15-100/0.5]-M[3,​4,​5]
E-LSON7-[15-200/0.5]-M[3,​4,​5]
E-LSON8-[20-250/0.5]-M[3,​4,​5,​6]
E-LSON10-[20-350/0.5]-M[3,​4,​5,​6,​8]
E-LSON12-[25-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-LSON13-[30-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-LSON14-[35-600/0.5]-M[3,​4,​5,​6,​8,​10,​12]
E-LSON17-[35-600/0.5]-M[4,​5,​6,​8,​10,​12]
E-LSON19-[45-600/0.5]-M[4,​5,​6,​8,​10,​12,​16]
E-LSON24-[65-700/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-LSON27-[65-800/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-LSON30-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-LSON32-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-NLON6-[15-100/0.5]-M[3,​4,​5]
E-NLON7-[15-200/0.5]-M[3,​4,​5]
E-NLON8-[20-250/0.5]-M[3,​4,​5,​6]
E-NLON10-[20-350/0.5]-M[3,​4,​5,​6,​8]
E-NLON12-[25-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-NLON13-[30-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-NLON14-[35-600/0.5]-M[3,​4,​5,​6,​8,​10,​12]
E-NLON17-[35-600/0.5]-M[4,​5,​6,​8,​10,​12]
E-NLON19-[45-600/0.5]-M[4,​5,​6,​8,​10,​12,​16]
E-NLON24-[65-700/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-NLON27-[65-800/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-NLON30-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-NLON32-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-PLON6-[15-100/0.5]-M[3,​4,​5]
E-PLON7-[15-200/0.5]-M[3,​4,​5]
E-PLON8-[20-250/0.5]-M[3,​4,​5,​6]
E-PLON10-[20-350/0.5]-M[3,​4,​5,​6,​8]
E-PLON12-[25-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-PLON13-[30-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-PLON14-[35-600/0.5]-M[3,​4,​5,​6,​8,​10,​12]
E-PLON17-[35-600/0.5]-M[4,​5,​6,​8,​10,​12]
E-PLON19-[45-600/0.5]-M[4,​5,​6,​8,​10,​12,​16]
E-PLON24-[65-700/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-PLON27-[65-800/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-PLON30-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-PLON32-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-SLON6-[15-100/0.5]-M[3,​4,​5]
E-SLON7-[15-200/0.5]-M[3,​4,​5]
E-SLON8-[20-250/0.5]-M[3,​4,​5,​6]
E-SLON10-[20-350/0.5]-M[3,​4,​5,​6,​8]
E-SLON12-[25-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-SLON13-[30-500/0.5]-M[3,​4,​5,​6,​8,​10]
E-SLON14-[35-600/0.5]-M[3,​4,​5,​6,​8,​10,​12]
E-SLON17-[35-600/0.5]-M[4,​5,​6,​8,​10,​12]
E-SLON19-[45-600/0.5]-M[4,​5,​6,​8,​10,​12,​16]
E-SLON24-[65-700/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-SLON27-[65-800/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-SLON30-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
E-SLON32-[80-1000/0.5]-M[5,​6,​8,​10,​12,​16,​20,​24]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Wrench Flats B (or D)
(mm)
Surface Treatment Length L
(mm)
Thread Diameter M
(mm)

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel6Black Oxide15 ~ 1003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel7Black Oxide15 ~ 2003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel8Black Oxide20 ~ 2503 ~ 6

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel10Black Oxide20 ~ 3503 ~ 8

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel12Black Oxide25 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel13Black Oxide30 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel14Black Oxide35 ~ 6003 ~ 12

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel17Black Oxide35 ~ 6004 ~ 12

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel19Black Oxide45 ~ 6004 ~ 16

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel24Black Oxide65 ~ 7005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel27Black Oxide65 ~ 8005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel30Black Oxide80 ~ 10005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel32Black Oxide80 ~ 10005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel6Not Provided15 ~ 1003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel7Not Provided15 ~ 2003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel8Not Provided20 ~ 2503 ~ 6

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel10Not Provided20 ~ 3503 ~ 8

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel12Not Provided25 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel13Not Provided30 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel14Not Provided35 ~ 6003 ~ 12

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel17Not Provided35 ~ 6004 ~ 12

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel19Not Provided45 ~ 6004 ~ 16

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel24Not Provided65 ~ 7005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel27Not Provided65 ~ 8005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel30Not Provided80 ~ 10005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel32Not Provided80 ~ 10005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel6Electroless Nickel Plating15 ~ 1003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel7Electroless Nickel Plating15 ~ 2003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel8Electroless Nickel Plating20 ~ 2503 ~ 6

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel10Electroless Nickel Plating20 ~ 3503 ~ 8

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel12Electroless Nickel Plating25 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel13Electroless Nickel Plating30 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel14Electroless Nickel Plating35 ~ 6003 ~ 12

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel17Electroless Nickel Plating35 ~ 6004 ~ 12

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel19Electroless Nickel Plating45 ~ 6004 ~ 16

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel24Electroless Nickel Plating65 ~ 7005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel27Electroless Nickel Plating65 ~ 8005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel30Electroless Nickel Plating80 ~ 10005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Steel] General structural steel or carbon steel32Electroless Nickel Plating80 ~ 10005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel6Not Provided15 ~ 1003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel7Not Provided15 ~ 2003 ~ 5

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel8Not Provided20 ~ 2503 ~ 6

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel10Not Provided20 ~ 3503 ~ 8

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel12Not Provided25 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel13Not Provided30 ~ 5003 ~ 10

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel14Not Provided35 ~ 6003 ~ 12

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel17Not Provided35 ~ 6004 ~ 12

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel19Not Provided45 ~ 6004 ~ 16

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel24Not Provided65 ~ 7005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel27Not Provided65 ~ 8005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel30Not Provided80 ~ 10005 ~ 24

-

1 Piece(s) 9 Day(s) 10[Stainless Steel] Austenitic stainless steel32Not Provided80 ~ 10005 ~ 24

Loading...

  1. 1

Basic Information

Type Hex End Shape (Left) Threaded End Shape (Right) Straight
Post Type Solid Scale Without Scale Pilot (Concave-Convex at End) Not Provided
Gas Vent Hole Not Provided Type One End Threaded
X
whatsapp-qr whatsapp-icon