(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | Body | Male Thread | Bearing | |||
Standard | Threaded Type | ![]() | ![]() | ![]() | ![]() | ![]() |
E-MBF | E-MBFN | General structural steel or carbon steel | Ferroferric Oxide Protective Film | General structural steel or carbon steel | Ferroferric Oxide Protective Film | Steel |
E-MBFM | E-MBFNM | Electroless Nickel Plating | Electroless Nickel Plating | |||
E-MBFA | E-MBFNA | Aluminum Alloy | Clear Anodized | Austenitic stainless steel | - | |
E-MBFS | E-MBFNS | Austenitic stainless steel | - | Stainless Steel |
Part Number | R | F | d | P | D | D1 | B | Bearing Used | M | G | F1 | Applicable Round Belt Diameter | ||
Type | P.D. | |||||||||||||
*15 | 1.1 | - | 4 | 11 | 17 | 13 | 4 | 694ZZ | - | - | - | 2 | ||
*20 | 13 | 21 | 18 | 5 | 624ZZ | |||||||||
*30 | 5 | 16 | 32 | 28 | 625ZZ | |||||||||
*20 | 1.6 | - | 4 | 13 | 22 | 17 | 5 | 624ZZ | - | - | - | 3 | ||
*23 | 5 | 16 | 25 | 20 | 625ZZ | |||||||||
*30 | 32 | 27 | ||||||||||||
*18 | 2.1 | - | 5 | 11 | 20 | 14 | 5 | 685ZZ | - | - | - | 4 | ||
23 | 8 | 6 | 15 | 25 | 19 | 696ZZ | M6 | 3 | 1.0 | |||||
28 | 19 | 30 | 24 | 6 | 626ZZ | 3 | ||||||||
Standard Type E-MBF E-MBFM E-MBFA E-MBFS | Threaded Type E-MBFN E-MBFNM E-MBFNA E-MBFNS | 30 | 8 | 32 | 26 | 698ZZ | 4 | |||||||
40 | 12 | 12 | 24 | 42 | 36 | 6901ZZ | M10 | 6 | 1.5 | |||||
48 | 50 | 44 | ||||||||||||
28 | 2.6 | 8 | 6 | 19 | 30 | 23 | 6 | 626ZZ | M6 | 3 | 1.0 | 5 | ||
40 | 8 | 42 | 35 | 698ZZ | 4 | |||||||||
48 | 50 | 43 | ||||||||||||
50 | 12 | 12 | 24 | 52 | 45 | 6901ZZ | M10 | 6 | 1.5 | |||||
38 | 3.1 | 10 | 8 | 24 | 40 | 32 | 8 | 628ZZ | M8 | 4 | 1.0 | 6 | ||
48 | 50 | 42 | ||||||||||||
50 | 12 | 12 | 28 | 52 | 44 | 6001ZZ | M10 | 6 | 1.5 | |||||
Dimensions with * symbol are only applicable to standard type | 60 | 62 | 54 | |||||||||||
100 | 20 | 37 | 102 | 94 | 9 | 6904ZZ | ||||||||
50 | 4.1 | 12 | 12 | 32 | 52 | 42 | 10 | 6201ZZ | M10 | 6 | 1.5 | 8 | ||
60 | 62 | 52 | ||||||||||||
60 | 5.1 | 12 | 20 | 42 | 62 | 50 | 12 | 6004ZZ | M10 | 6 | 1.5 | 10 | ||
80 | 82 | 70 | ||||||||||||
*140 | - | 142 | 130 | - | - | - |
Food | Semiconductor | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() |
Pulley for Round Belt Screw Mounted | Flat belt, with anti-running rib | Urethane round belt, welded joint product, free end product, hollow rope type | ||
![]() | ![]() | ![]() | ||
Representative model: MBR60-2-N12 | Representative model: HBLTDS350-4.23 | Representative model: MBT5-150 | ||
Reasons for recommendation: available in U-groove type and trapezoidal groove type | Reasons for recommendation: anti-running rib design | Reasons for recommendation: rich specifications, excellent quality |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Belt Dia. (Ø) | Pitch Circle Dia. P.D.(mm) (Ø) | Material | Idler Type | Shaft Dia. d (or P) (Ø) | Surface Treatment | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,473.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 15 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 4 | Black Oxide | 1.1 | ||
₹ 1,573.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 18 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 5 | Black Oxide | 2.1 | ||
₹ 1,476.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 20 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 4 | Black Oxide | 1.1 | ||
₹ 1,575.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 20 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 4 | Black Oxide | 1.6 | ||
₹ 1,474.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 23 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 5 | Black Oxide | 1.6 | ||
₹ 1,400.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 23 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 6 | Black Oxide | 2.1 | ||
₹ 1,621.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 28 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 6 | Black Oxide | 2.1 | ||
₹ 1,525.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 28 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 6 | Black Oxide | 2.6 | ||
₹ 1,365.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 30 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 5 | Black Oxide | 1.1 | ||
₹ 1,402.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 30 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 5 | Black Oxide | 1.6 | ||
₹ 1,568.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 30 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 8 | Black Oxide | 2.1 | ||
₹ 1,726.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 38 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 8 | Black Oxide | 3.1 | ||
₹ 1,643.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 40 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 12 | Black Oxide | 2.1 | ||
₹ 1,734.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 40 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 8 | Black Oxide | 2.6 | ||
₹ 1,725.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 48 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 12 | Black Oxide | 2.1 | ||
₹ 1,655.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 48 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 8 | Black Oxide | 2.6 | ||
₹ 1,986.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 48 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 8 | Black Oxide | 3.1 | ||
₹ 1,980.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 50 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 12 | Black Oxide | 2.6 | ||
₹ 1,863.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 50 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 12 | Black Oxide | 3.1 | ||
₹ 2,317.00 | 1 Piece(s) | 9 Day(s) | 10 | 8 | 50 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 12 | Black Oxide | 4.1 | ||
₹ 1,985.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 60 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 12 | Black Oxide | 3.1 | ||
₹ 2,682.00 | 1 Piece(s) | 9 Day(s) | 10 | 8 | 60 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 12 | Black Oxide | 4.1 | ||
₹ 2,699.00 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 60 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 20 | Black Oxide | 5.1 | ||
₹ 3,614.00 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 80 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 20 | Black Oxide | 5.1 | ||
₹ 3,650.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 100 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 20 | Black Oxide | 3.1 | ||
₹ 5,180.00 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 140 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 20 | Black Oxide | 5.1 | ||
₹ 1,352.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 15 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 4 | Clear Anodize | 1.1 | ||
₹ 1,423.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 18 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 5 | Clear Anodize | 2.1 | ||
₹ 1,507.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 20 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 4 | Clear Anodize | 1.1 | ||
₹ 1,482.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 20 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 4 | Clear Anodize | 1.6 | ||
₹ 1,528.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 23 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 5 | Clear Anodize | 1.6 | ||
₹ 1,241.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 23 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 6 | Clear Anodize | 2.1 | ||
₹ 1,615.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 28 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 6 | Clear Anodize | 2.1 | ||
₹ 1,589.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 28 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 6 | Clear Anodize | 2.6 | ||
₹ 1,363.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 30 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 5 | Clear Anodize | 1.1 | ||
₹ 1,352.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 30 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 5 | Clear Anodize | 1.6 | ||
₹ 1,459.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 30 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 8 | Clear Anodize | 2.1 | ||
₹ 1,897.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 38 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 8 | Clear Anodize | 3.1 | ||
₹ 1,356.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 40 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 12 | Clear Anodize | 2.1 | ||
₹ 1,519.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 40 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 8 | Clear Anodize | 2.6 | ||
₹ 1,580.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 48 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 12 | Clear Anodize | 2.1 | ||
₹ 1,532.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 48 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 8 | Clear Anodize | 2.6 | ||
₹ 1,938.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 48 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 8 | Clear Anodize | 3.1 | ||
₹ 1,595.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 50 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 12 | Clear Anodize | 2.6 | ||
₹ 1,491.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 50 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 12 | Clear Anodize | 3.1 | ||
₹ 1,689.00 | 1 Piece(s) | 9 Day(s) | 10 | 8 | 50 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 12 | Clear Anodize | 4.1 | ||
₹ 1,526.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 60 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 12 | Clear Anodize | 3.1 | ||
₹ 2,244.00 | 1 Piece(s) | 9 Day(s) | 10 | 8 | 60 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 12 | Clear Anodize | 4.1 | ||
₹ 1,979.00 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 60 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 20 | Clear Anodize | 5.1 | ||
₹ 2,379.00 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 80 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 20 | Clear Anodize | 5.1 | ||
₹ 3,333.00 | 1 Piece(s) | 9 Day(s) | 10 | 6 | 100 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 20 | Clear Anodize | 3.1 | ||
₹ 4,504.00 | 1 Piece(s) | 9 Day(s) | 10 | 10 | 140 | [Aluminum] Aluminum Alloy | Narrow Type, Standard | 20 | Clear Anodize | 5.1 | ||
₹ 1,524.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 15 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 4 | Electroless Nickel Plating | 1.1 | ||
₹ 1,289.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 18 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 5 | Electroless Nickel Plating | 2.1 | ||
₹ 1,635.00 | 1 Piece(s) | 9 Day(s) | 10 | 2 | 20 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 4 | Electroless Nickel Plating | 1.1 | ||
₹ 1,494.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 20 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 4 | Electroless Nickel Plating | 1.6 | ||
₹ 1,492.00 | 1 Piece(s) | 9 Day(s) | 10 | 3 | 23 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 5 | Electroless Nickel Plating | 1.6 | ||
₹ 1,373.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 23 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 6 | Electroless Nickel Plating | 2.1 | ||
₹ 1,561.00 | 1 Piece(s) | 9 Day(s) | 10 | 4 | 28 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 6 | Electroless Nickel Plating | 2.1 | ||
₹ 1,583.00 | 1 Piece(s) | 9 Day(s) | 10 | 5 | 28 | [Steel] General structural steel or carbon steel | Narrow Type, Standard | 6 | Electroless Nickel Plating | 2.6 |
Loading...
Product Type | Idler (Bearing Built-in) | Pulley/Idler | Idler | Number of Grooves | Single |
---|---|---|---|---|---|
Groove Shape | U Groove |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy