(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Type | D[Φ:mm] | Equivalent Material | Surface Treatment | |
Thread Length Fixed | Thread Length Configurable | |||
E-FXAA | E-FXNAA | 4~15 | General structural steel or carbon steel | Ferroferric Oxide Protective Film |
E-PFXAA | E-PFXNAA | Electroless Nickel Plating | ||
E-SFXAA | E-SFXNAA | Austenitic stainless steel | - | |
E-HFXAA | - | Tempered steel hardness HRC30~ | Ferroferric Oxide Protective Film |
Part Number | Dg7 | 1mm increments | H | W | M | d | m | n | |||||
Type | No. | Y | F | N | (Coarse Thread) | Reference Dimension | Tolerance | ||||||
Thread Length Selectable E-FXAA E-PFXAA E-SFXAA E-HFXAA (D≥6) Thread Length Configurable E-FXNAA E-PFXNAA E-SFXNAA | 3 | 3 | -0.003 -0.012 | 2~30 | 3~50 | 3~ 6 | 7 | 5 | M 3 | 2 | + 0.060 0 | 0.5 | 2 |
3A | 11 | 9 | |||||||||||
4 | 4 | -0.004 -0.016 | 4~ 8 | 8 | 6 | M 4 | 3 | 0.7 | |||||
4A | 12 | 10 | |||||||||||
5 | 5 | 5~10 | 9 | 7 | M 5 | 4 | + 0.075 0 | ||||||
5A | 13 | 11 | |||||||||||
6 | 6 | 2~60 | 5~100 | 6~12 | 10 | 8 | M 6 | 5 | |||||
6A | 14 | 12 | |||||||||||
8 | 8 | -0.005 -0.020 | 8~16 | 12 | 10 | M 8 | 7 | + 0.090 0 | 0.9 | 3 | |||
8A | 16 | 14 | |||||||||||
10 | 10 | 10~20 | 15 | 13 | M10 | 9.6 | 0 -0.09 | 1.15 | |||||
10A | 20 | 17 | |||||||||||
12 | 12 | -0.006 -0.024 | 10~150 | 12~24 | 17 | 14 | M12 | 11.5 | 0 -0.11 | 4 | |||
15 | 15 | 20 | 17 | 14.3 |
Cantilever Pin | Retaining Ring | ||
Corresponding Material | Surface Treatment | Material | |
General structural steel or carbon steel | Ferroferric Oxide Protective Film | Spring Steel | |
Electroless Nickel Plating | SUS394—CSP | ||
Austenitic stainless steel | - | ||
SCM435 | Ferroferric Oxide Protective Film | Spring Steel | |
Electroless Nickel Plating | SUS394—CSP |
Electronic & Electrical | Automotive | Lithium battery | ||
Robotics | Smart Phones | Semiconductor | ||
Idlers Belt Backside Tensioning Type | Timing Pulleys T10 | Economy series Toothed Timing Belts | ||
Representative model: AFBD9-20 | Representative model: TTPA22T10150-A-P24 | Representative model: C-HTBN400S2M-40 | ||
Advantages: stable quality, short delivery time, multiple specifications. | Advantages: industry standard, short delivery time, multiple types. | Advantages: rich variety of specifications, high cost performance. |
Part Number |
---|
E-FXAA3-[2-30/1]-F[3-50/1] |
E-FXAA3A-[2-30/1]-F[3-50/1] |
E-FXAA4-[2-30/1]-F[3-50/1] |
E-FXAA4A-[2-30/1]-F[3-50/1] |
E-FXAA5-[2-30/1]-F[3-50/1] |
E-FXAA5A-[2-30/1]-F[3-50/1] |
E-FXAA6-[2-60/1]-F[5-100/1] |
E-FXAA6A-[2-60/1]-F[5-100/1] |
E-FXAA8-[2-60/1]-F[5-100/1] |
E-FXAA8A-[2-60/1]-F[5-100/1] |
E-FXAA10-[2-60/1]-F[5-100/1] |
E-FXAA10A-[2-60/1]-F[5-100/1] |
E-FXAA12-[2-60/1]-F[10-150/1] |
E-FXAA15-[2-60/1]-F[10-150/1] |
E-FXNAA3-[2-30/1]-F[3-50/1]-N[3-6/1] |
E-FXNAA3A-[2-30/1]-F[3-50/1]-N[3-6/1] |
E-FXNAA4-[2-30/1]-F[3-50/1]-N[4-8/1] |
E-FXNAA4A-[2-30/1]-F[3-50/1]-N[4-8/1] |
E-FXNAA5-[2-30/1]-F[3-50/1]-N[5-10/1] |
E-FXNAA5A-[2-30/1]-F[3-50/1]-N[5-10/1] |
E-FXNAA6-[2-60/1]-F[5-100/1]-N[6-12/1] |
E-FXNAA6A-[2-60/1]-F[5-100/1]-N[6-12/1] |
E-FXNAA8-[2-60/1]-F[5-100/1]-N[8-16/1] |
E-FXNAA8A-[2-60/1]-F[5-100/1]-N[8-16/1] |
E-FXNAA10-[2-60/1]-F[5-100/1]-N[10-20/1] |
E-FXNAA10A-[2-60/1]-F[5-100/1]-N[10-20/1] |
E-FXNAA12-[2-60/1]-F[10-150/1]-N[12-24/1] |
E-FXNAA15-[2-60/1]-F[10-150/1]-N[12-24/1] |
E-HFXAA6-[2-60/1]-F[5-100/1] |
E-HFXAA6A-[2-60/1]-F[5-100/1] |
E-HFXAA8-[2-60/1]-F[5-100/1] |
E-HFXAA8A-[2-60/1]-F[5-100/1] |
E-HFXAA10-[2-60/1]-F[5-100/1] |
E-HFXAA10A-[2-60/1]-F[5-100/1] |
E-PFXAA3-[2-30/1]-F[3-50/1] |
E-PFXAA3A-[2-30/1]-F[3-50/1] |
E-PFXAA4-[2-30/1]-F[3-50/1] |
E-PFXAA4A-[2-30/1]-F[3-50/1] |
E-PFXAA5-[2-30/1]-F[3-50/1] |
E-PFXAA5A-[2-30/1]-F[3-50/1] |
E-PFXAA6-[2-60/1]-F[5-100/1] |
E-PFXAA6A-[2-60/1]-F[5-100/1] |
E-PFXAA8-[2-60/1]-F[5-100/1] |
E-PFXAA8A-[2-60/1]-F[5-100/1] |
E-PFXAA10-[2-60/1]-F[5-100/1] |
E-PFXAA10A-[2-60/1]-F[5-100/1] |
E-PFXAA12-[2-60/1]-F[10-150/1] |
E-PFXAA15-[2-60/1]-F[10-150/1] |
E-PFXNAA3-[2-30/1]-F[3-50/1]-N[3-6/1] |
E-PFXNAA3A-[2-30/1]-F[3-50/1]-N[3-6/1] |
E-PFXNAA4-[2-30/1]-F[3-50/1]-N[4-8/1] |
E-PFXNAA4A-[2-30/1]-F[3-50/1]-N[4-8/1] |
E-PFXNAA5-[2-30/1]-F[3-50/1]-N[5-10/1] |
E-PFXNAA5A-[2-30/1]-F[3-50/1]-N[5-10/1] |
E-PFXNAA6-[2-60/1]-F[5-100/1]-N[6-12/1] |
E-PFXNAA6A-[2-60/1]-F[5-100/1]-N[6-12/1] |
E-PFXNAA8-[2-60/1]-F[5-100/1]-N[8-16/1] |
E-PFXNAA8A-[2-60/1]-F[5-100/1]-N[8-16/1] |
E-PFXNAA10-[2-60/1]-F[5-100/1]-N[10-20/1] |
E-PFXNAA10A-[2-60/1]-F[5-100/1]-N[10-20/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Diameter (mm) (mm) | Material | Surface Treatment | Hardness | Thread Length N (mm) | Material | Thread Length Ordering Code | M (Coarse) | H Dimension (mm) | Thread Length N (mm) | Shaft Shoulder Dimension | F (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 3 | 7 | 4.5 | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 3 | 11 | 4.5 | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 4 | 8 | 6 | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 4 | 12 | 6 | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 5 | 9 | 7.5 | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 5 | 13 | 7.5 | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 10 | 9 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 14 | 9 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 12 | 12 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 16 | 12 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 15 | 15 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 20 | 15 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 17 | 18 | Standard | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 20 | 18 | Standard | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Black Oxide | Hardness Not Spec-designed | 3 ~ 6 | General structural steel or carbon steel | Thread Length Configurable | 3 | 7 | - | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Black Oxide | Hardness Not Spec-designed | 3 ~ 6 | General structural steel or carbon steel | Thread Length Configurable | 3 | 11 | - | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Black Oxide | Hardness Not Spec-designed | 4 ~ 8 | General structural steel or carbon steel | Thread Length Configurable | 4 | 8 | - | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Black Oxide | Hardness Not Spec-designed | 4 ~ 8 | General structural steel or carbon steel | Thread Length Configurable | 4 | 12 | - | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Black Oxide | Hardness Not Spec-designed | 5 ~ 10 | General structural steel or carbon steel | Thread Length Configurable | 5 | 9 | - | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Black Oxide | Hardness Not Spec-designed | 5 ~ 10 | General structural steel or carbon steel | Thread Length Configurable | 5 | 13 | - | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 10 | - | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 14 | - | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 12 | - | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 16 | - | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 15 | - | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 20 | - | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Black Oxide | Hardness Not Spec-designed | 12 ~ 24 | General structural steel or carbon steel | Thread Length Configurable | 12 | 17 | - | Standard | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Black Oxide | Hardness Not Spec-designed | 12 ~ 24 | General structural steel or carbon steel | Thread Length Configurable | 12 | 20 | - | Standard | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 6 | 10 | 9 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 6 | 14 | 9 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 8 | 12 | 12 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 8 | 16 | 12 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 10 | 15 | 15 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 10 | 20 | 15 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 3 | 7 | 4.5 | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 3 | 11 | 4.5 | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 4 | 8 | 6 | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 4 | 12 | 6 | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 5 | 9 | 7.5 | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 5 | 13 | 7.5 | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 10 | 9 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 14 | 9 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 12 | 12 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 16 | 12 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 15 | 15 | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 20 | 15 | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 17 | 18 | Standard | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 20 | 18 | Standard | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 3 ~ 6 | General structural steel or carbon steel | Thread Length Configurable | 3 | 7 | - | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 3 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 3 ~ 6 | General structural steel or carbon steel | Thread Length Configurable | 3 | 11 | - | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 4 ~ 8 | General structural steel or carbon steel | Thread Length Configurable | 4 | 8 | - | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 4 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 4 ~ 8 | General structural steel or carbon steel | Thread Length Configurable | 4 | 12 | - | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 5 ~ 10 | General structural steel or carbon steel | Thread Length Configurable | 5 | 9 | - | Standard | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 5 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 5 ~ 10 | General structural steel or carbon steel | Thread Length Configurable | 5 | 13 | - | Widened | 3 ~ 50 | 2 ~ 30 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 10 | - | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 14 | - | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 12 | - | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 16 | - | Widened | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 15 | - | Standard | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 20 | - | Widened | 5 ~ 100 | 2 ~ 60 |
Loading...
Shaft Retaining Method | Threaded (Lock Nut) | Retainer Shape | Wrench Flats | Bearing Retaining Method | With Retaining Ring Grooves |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy