(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Type | d[Φ:mm] | ![]() | ![]() | |
Thread Length Fixed | Thread Length Configurable | |||
E-FXAB | E-FXNAB | 4~18 | General structural steel or carbon steel | Ferroferric Oxide Protective Film |
E-PFXAB | E-PFXNAB | Electroless Nickel Plating | ||
E-SFXAB | E-SFXNAB | Austenitic stainless steel | - | |
E-PHFXAB | - | Tempered steel hardness HRC30~ | Electroless Nickel Plating |
Part Number | Dg7 | 1mm increments | MA (Coarse Thread) Selection | H | W | M (Coarse Thread) | ||||
Type | No. | Y | F | N | ||||||
Thread Length Fixed E-FXAB E-PFXAB E-SFXAB E-PHFXAB Thread Length Configurable E-FXNAB E-PFXNAB E-SFXNAB | 6 | 6 | -0.004 -0.016 | 2~60 | 5~100 | 6~12 | 3 | 10 | 8 | M 6 |
6A | 14 | 12 | ||||||||
8 | 8 | -0.005 -0.020 | 8~16 | 4 | 12 | 10 | M 8 | |||
8A | 16 | 14 | ||||||||
10 | 10 | 10~20 | 4 5 6 | 15 | 13 | M10 | ||||
10A | 20 | 17 | ||||||||
12 | 12 | -0.006 -0.024 | 10~150 | 12~24 | 5 6 8 | 17 | 14 | M12 | ||
13 | 13 | 18 | 15 | |||||||
15 | 15 | 6 8 10 | 20 | 17 | ||||||
16 | 16 | 21 | 18 | |||||||
17 | 17 | 22 | 19 | |||||||
18 | 18 | 23 | 20 |
MA | Y+F |
M 3 | Y+F≥11.5 |
M 4 | Y+F≥14.0 |
M 5 | Y+F≥16.2 |
M 6 | Y+F≥18.5 |
M 8 | Y+F≥23.5 |
M10 | Y+F≥28.5 |
M12 | Y+F≥35.5 |
M16 | Y+F≥45.0 |
M20 | Y+F≥55.0 |
Electronic & Electrical | Automotive | Lithium battery | ||
![]() | ![]() | ![]() | ||
Robotics | Smart Phones | Semiconductor | ||
![]() | ![]() | ![]() |
Idlers Belt Backside Tensioning Type | Timing Pulleys T10 | Economy series Toothed Timing Belts | ||
![]() | ![]() | ![]() | ||
Representative model: AFBD9-20 | Representative model: TTPA22T10150-A-P24 | Representative model: C-HTBN400S2M-40 | ||
Advantages: stable quality, short delivery time, multiple specifications | Advantages: industry standard, short delivery time, multiple types | Advantages: rich variety of specifications, high cost performance. |
Part Number |
---|
E-FXAB6-[2-60/1]-F[5-100/1]-MA3 |
E-FXAB6A-[2-60/1]-F[5-100/1]-MA3 |
E-FXAB8-[2-60/1]-F[5-100/1]-MA4 |
E-FXAB8A-[2-60/1]-F[5-100/1]-MA4 |
E-FXAB10-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-FXAB10A-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-FXAB12-[2-60/1]-F[10-150/1]-MA[5,6,8] |
E-FXAB13-[2-60/1]-F[10-150/1]-MA[5,6,8] |
E-FXAB15-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-FXAB16-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-FXAB17-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-FXAB18-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-FXNAB6-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3 |
E-FXNAB6A-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3 |
E-FXNAB8-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4 |
E-FXNAB8A-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4 |
E-FXNAB10-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,5,6] |
E-FXNAB10A-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,5,6] |
E-FXNAB12-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,6,8] |
E-FXNAB15-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,8,10] |
E-PFXAB6-[2-60/1]-F[5-100/1]-MA3 |
E-PFXAB6A-[2-60/1]-F[5-100/1]-MA3 |
E-PFXAB8-[2-60/1]-F[5-100/1]-MA4 |
E-PFXAB8A-[2-60/1]-F[5-100/1]-MA4 |
E-PFXAB10-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-PFXAB10A-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-PFXAB12-[2-60/1]-F[10-150/1]-MA[5,6,8] |
E-PFXAB13-[2-60/1]-F[10-150/1]-MA[5,6,8] |
E-PFXAB15-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-PFXAB16-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-PFXAB17-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-PFXAB18-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-PFXNAB6-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3 |
E-PFXNAB6A-[2-60/1]-F[5-100/1]-N[6-12/1]-MA3 |
E-PFXNAB8-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4 |
E-PFXNAB8A-[2-60/1]-F[5-100/1]-N[8-16/1]-MA4 |
E-PFXNAB10-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,5,6] |
E-PFXNAB10A-[2-60/1]-F[5-100/1]-N[10-20/1]-MA[4,5,6] |
E-PFXNAB12-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[5,6,8] |
E-PFXNAB15-[2-60/1]-F[10-150/1]-N[12-24/1]-MA[6,8,10] |
E-PHFXAB6-[2-60/1]-F[5-100/1]-MA3 |
E-PHFXAB6A-[2-60/1]-F[5-100/1]-MA3 |
E-PHFXAB8-[2-60/1]-F[5-100/1]-MA4 |
E-PHFXAB8A-[2-60/1]-F[5-100/1]-MA4 |
E-PHFXAB10-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-PHFXAB10A-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-PHFXAB12-[2-60/1]-F[10-150/1]-MA[5,6,8] |
E-PHFXAB13-[2-60/1]-F[10-150/1]-MA[5,6,8] |
E-PHFXAB15-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-PHFXAB16-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-PHFXAB17-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-PHFXAB18-[2-60/1]-F[10-150/1]-MA[6,8,10] |
E-SFXAB6-[2-60/1]-F[5-100/1]-MA3 |
E-SFXAB6A-[2-60/1]-F[5-100/1]-MA3 |
E-SFXAB8-[2-60/1]-F[5-100/1]-MA4 |
E-SFXAB8A-[2-60/1]-F[5-100/1]-MA4 |
E-SFXAB10-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-SFXAB10A-[2-60/1]-F[5-100/1]-MA[4,5,6] |
E-SFXAB12-[2-60/1]-F[10-150/1]-MA[5,6,8] |
E-SFXAB13-[2-60/1]-F[10-150/1]-MA[5,6,8] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Diameter (mm) (mm) | Material | Surface Treatment | Hardness | Thread Length N (mm) | Material | Thread Length Ordering Code | M (Coarse) | H Dimension (mm) | Thread Length N (mm) | Shaft Shoulder Dimension | Selects thread diameter [MA] | F (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 10 | 9 | Standard | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 14 | 9 | Widened | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 12 | 12 | Standard | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 16 | 12 | Widened | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 15 | 15 | Standard | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 20 | 15 | Widened | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 17 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 18 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 20 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 21 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 22 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | Steel | Black Oxide | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 23 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 10 | - | Standard | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Black Oxide | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 14 | - | Widened | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 12 | - | Standard | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Black Oxide | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 16 | - | Widened | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 15 | - | Standard | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Black Oxide | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 20 | - | Widened | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Black Oxide | Hardness Not Spec-designed | 12 ~ 24 | General structural steel or carbon steel | Thread Length Configurable | 12 | 17 | - | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Black Oxide | Hardness Not Spec-designed | 12 ~ 24 | General structural steel or carbon steel | Thread Length Configurable | 12 | 20 | - | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 10 | 9 | Standard | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 6 | 14 | 9 | Widened | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 12 | 12 | Standard | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 8 | 16 | 12 | Widened | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 15 | 15 | Standard | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 10 | 20 | 15 | Widened | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 17 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 18 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 20 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 21 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 22 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | - | General structural steel or carbon steel | Thread Length Selectable | 12 | 23 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 10 | - | Standard | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 6 ~ 12 | General structural steel or carbon steel | Thread Length Configurable | 6 | 14 | - | Widened | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 12 | - | Standard | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 8 ~ 16 | General structural steel or carbon steel | Thread Length Configurable | 8 | 16 | - | Widened | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 15 | - | Standard | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 10 ~ 20 | General structural steel or carbon steel | Thread Length Configurable | 10 | 20 | - | Widened | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 12 ~ 24 | General structural steel or carbon steel | Thread Length Configurable | 12 | 17 | - | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Electroless Nickel Plating | Hardness Not Spec-designed | 12 ~ 24 | General structural steel or carbon steel | Thread Length Configurable | 12 | 20 | - | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 6 | 10 | 9 | Standard | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 6 | 14 | 9 | Widened | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 8 | 12 | 12 | Standard | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 8 | 16 | 12 | Widened | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 10 | 15 | 15 | Standard | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 10 | 20 | 15 | Widened | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 12 | 17 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 12 | 18 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 15 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 12 | 20 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 16 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 12 | 21 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 17 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 12 | 22 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 18 | Steel | Electroless Nickel Plating | Hardness Spec-designed | - | Tempered steel hardness HRC30~ | Thread Length Selectable | 12 | 23 | 18 | Standard | 6 ~ 10 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 6 | 10 | 9 | Standard | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 6 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 6 | 14 | 9 | Widened | 3 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 8 | 12 | 12 | Standard | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 8 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 8 | 16 | 12 | Widened | 4 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 10 | 15 | 15 | Standard | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 10 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 10 | 20 | 15 | Widened | 4 ~ 6 | 5 ~ 100 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 12 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 12 | 17 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 | ||
- | 1 Piece(s) | 9 Day(s) | 10 | 13 | Stainless Steel | Not Provided | Hardness Not Spec-designed | - | Austenitic stainless steel | Thread Length Selectable | 12 | 18 | 18 | Standard | 5 ~ 8 | 10 ~ 150 | 2 ~ 60 |
Loading...
Shaft Retaining Method | Threaded (Lock Nut) | Retainer Shape | Wrench Flats | Bearing Retaining Method | Tapped (Screw) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy