(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guide Rollers Flat, Double Flanged, Tapered

Guide Rollers Flat, Double Flanged, Tapered
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Product Overview
MISUMI guide rollers can be used in conjunction with flexible linear objects such as pipe, steel wire or nylon rope, and can also be used in combination with high-rigidity channel steel.
Guide rollers can be used for purposes such as guiding, tensioning and torque changing.
Dimensional Drawing
MISUMI Guide Rollers Flat, Double Flanged, Tapered, Dimensional Drawing
For the bearing dimensions, refer to MISUMI Bearing 1 and MISUMI Bearing 2.
No brand is guaranteed for the bearings used in this product.
Specifications Overview
Type Body Material Surface Treatment Material
FlatDouble FlangedCone HeadRetaining RingBearing
E-FTMRNE-HMRNE-TMRNGeneral structural steel or carbon steel-Spring SteelSteel
E-FTMRB--Ferroferric Oxide Protective Film
E-FTMRG--Electroless Nickel PlatingStainless Steel
E-FTMRAE-HMRA-Aluminum AlloyClear Anodized
Bearing accuracy: JIS B1514 Class 0
Bearings are press-fitted.
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel.
 Refer to the Surface Treatment and Rust Prevention Methods
Specification Table
Part NumberDouble FlangedTapereddPdhTSBApplicable
Bearing
TypeD
Slot Width V
F
0.5mm increments
Z
0.5mm increments
Flat
E-FTMRN
E-FTMRB
E-FTMRG
E-FT
MRA
 
Double Flanged
E-HMRN
E-HMRA



 
Tapered
E-TMRN



 
1540.5~2.0-310892.54623ZZ
2041311105624ZZ
3051613625ZZ
(30)--619161236626ZZ
*2050.5~2.00.5~3.041311102.55624ZZ
30-51613625ZZ
4061916116626ZZ
(40)--824211438628ZZ
*3060.5~2.00.5~3.051613102.55625ZZ
40-61916116626ZZ
50824211438628ZZ
(50)--1026236000ZZ
*4080.5~2.00.5~3.061916112.56626ZZ
The flat type is only available in dimensions with ( ).
The tapered type is only available in dimensions with * symbol.
*50824211438628ZZ
*(60)1026236000ZZ
(100)---1228251646001ZZ
Product Features
Features of MISUMI Guide Rollers
Feature 1: MISUMI guide rollers are suitable for lifting, pulling and tensioning designs.
Feature 2: MISUMI guide rollers can be used in conjunction with mating workpieces such as wire rope, channel steel and wire.
Feature 3: With MC Nylon products available, MISUMI guide rollers are suitable for a variety of operating environments.
Feature 4: MISUMI guide rollers use MISUMI precision class 0 bearings and meet the industry standards.
Usage Method
■ Intend Use for Flat-belt Pulleys
Usage Method Example DrawingInstructions for Guide Rollers
Usage Method of MISUMI Guide RollersThe workpiece can be conveyed by the combined use of guide roller and channel steel.
Precautions
①If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel.
 Refer to the Surface Treatment and Rust Prevention Methods.
②No brand is guaranteed for the bearings used in this product.
Example of Use
Cases of MISUMI Guide Rollers■Mechanism name
Steel Wire Roller Shutter

■Mechanism functions
1. Open and close the shutter using a pneumatic cylinder.
2. The lifting part on the side of the door guide is limited so that the shutter opens when the steel wire is pulled (in an attempt to improve operability).
  The lowering part is limited so that the shutter does not fall onto the small conveyor when the steel wire breaks.

■Function of guide rollers
The entire cylinder stroke becomes 3 times the original stroke by the combined use of guide roller and steel wire.

For details, click Steel Wire Roller Shutter Mechanism.
Application Industries
Smart Phones Medical Electronic & Electrical
MISUMI guide rollers are applicable to the smart phone industry MISUMI guide rollers are applicable to the medical industry MISUMI guide rollers are applicable to the electronics and electrical appliances industry
Automotive Robotics Lithium battery
MISUMI guide rollers are applicable to the automotive industry MISUMI guide rollers are applicable to the robotics industry MISUMI guide rollers are applicable to the lithium battery industry
Related Products
Flat-belt idlers, Width (T), 6 to 32 mm Flat Belts For General Use High Torque Timing Pulleys S2M Type
MISUMI Idlers for Flat Belts MISUMI Idlers for Flat Belts MISUMI High Torque Timing Pulleys S2M Type
Representative model: E-HBG15-6 Representative model: E-HBLT350-4.23 Representative model: E-HTPA48S2M040-B-N10
Advantages: short delivery time, multiple types Advantage: custom size Advantages: short delivery time, multiple types
Part Number
E-FTMRA30
E-FTMRA40
E-FTMRA50
E-FTMRA60
E-FTMRA100
E-FTMRB30
E-FTMRB40
E-FTMRB50
E-FTMRB60
E-FTMRB100
E-FTMRG30
E-FTMRG40
E-FTMRG50
E-FTMRG60
E-FTMRG100
E-FTMRN30
E-FTMRN40
E-FTMRN50
E-FTMRN60
E-FTMRN100
E-TMRN20-Z[0.5-3/0.5]
E-TMRN30-Z[0.5-3/0.5]
E-TMRN40-Z[0.5-3/0.5]
E-TMRN50-Z[0.5-3/0.5]
E-TMRN60-Z[0.5-3/0.5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment T
(mm)
D
(mm)

₹ 1,517.00

1 Piece(s) 9 Day(s) 10Clear Anodize1230

₹ 2,029.00

1 Piece(s) 9 Day(s) 10Clear Anodize1440

₹ 1,706.00

1 Piece(s) 9 Day(s) 10Clear Anodize1450

₹ 2,242.00

1 Piece(s) 9 Day(s) 10Clear Anodize1460

₹ 4,160.00

1 Piece(s) 9 Day(s) 10Clear Anodize16100

₹ 1,375.00

1 Piece(s) 9 Day(s) 10Black Oxide1230

₹ 1,492.00

1 Piece(s) 9 Day(s) 10Black Oxide1440

₹ 1,785.00

1 Piece(s) 9 Day(s) 10Black Oxide1450

₹ 1,835.00

1 Piece(s) 9 Day(s) 10Black Oxide1460

₹ 2,637.00

1 Piece(s) 9 Day(s) 10Black Oxide16100

₹ 1,406.00

1 Piece(s) 9 Day(s) 10Electroless Nickel Plating1230

₹ 1,355.00

1 Piece(s) 9 Day(s) 10Electroless Nickel Plating1440

₹ 1,522.00

1 Piece(s) 9 Day(s) 10Electroless Nickel Plating1450

₹ 1,485.00

1 Piece(s) 9 Day(s) 10Electroless Nickel Plating1460

₹ 2,479.00

1 Piece(s) 9 Day(s) 10Electroless Nickel Plating16100

₹ 1,281.00

1 Piece(s) 9 Day(s) 10Not Provided1230

₹ 1,317.00

1 Piece(s) 9 Day(s) 10Not Provided1440

₹ 1,785.00

1 Piece(s) 9 Day(s) 10Not Provided1450

₹ 1,423.00

1 Piece(s) 9 Day(s) 10Not Provided1460

₹ 2,636.00

1 Piece(s) 9 Day(s) 10Not Provided16100

-

1 Piece(s) 9 Day(s) 10Not Provided1020

-

1 Piece(s) 9 Day(s) 10Not Provided1030

-

1 Piece(s) 9 Day(s) 10Not Provided1140

-

1 Piece(s) 9 Day(s) 10Not Provided1450

-

1 Piece(s) 9 Day(s) 10Not Provided1460

Loading...

  1. 1

Basic Information

Shaft Type No Shaft (Round Hole) Bearing Single
X
whatsapp-qr whatsapp-icon