(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bushings for Inspection Jigs, Shouldered, D-Shaped Hole

Bushings for Inspection Jigs, Shouldered, D-Shaped Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Dimensional Drawing
Bushings for Inspection Jigs D-Shaped Hole: Related Image
Material Specification
[ M ] Material[ H ] Hardness[ S ] Surface Treatment②Shouldered Type
TypeMaterial Code
Equivalent to SKS9350~60HRC-(P+0.03
+0.01/F+0.05
    0)
E-KJB

(PH8/F+0.03
    0)
E-KJBH
STK
Martensitic stainless steel45~50HRC-STKC
Specification Table
Please select 1 item from Type, Material Code and D Dimension respectively.
Part NumberCommon to all modelsOnly ②Shouldered Type
TypeMaterial CodeDP
0.01mm increments
F(F<P/2)
0.1mm increments
L
1mm increments
T
Selection
H
Shouldered Type
(P+0.03
+0.01/F+0.05
    0)
E-KJB

(PH8/F+0.03
    0)
E-KJBH
STK
STKC[ ! ]1
83.00~ 5.000.3~ 2.45~25235D+4
103.00~ 7.000.3~ 3.0
123.00~ 9.000.5~ 4.0
164.00~13.000.5~ 6.0
206.00~17.001.0~ 8.0
258.00~21.002.0~10.0
[ ! ]1 For Austenitic Stainless Steel, there must be a 2mm or greater wall thickness (D-P/2≥2) between D-shaped hole and outer diameter.  
PH8
3.00~6.00+0.018
0
6.01~10.00+0.022
0
10.01~18.00+0.027
0
18.01~21.00+0.033
0

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-KJBHSTK8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTK10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTK12-P[3-9/0.01]-F[0.1-4/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTK16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTK20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTK25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTKC8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTKC10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTKC12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTKC16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTKC20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBHSTKC25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTK8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTK10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTK12-P[3-9/0.01]-F[0.1-4/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTK16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTK20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTK25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTKC8-P[3-5/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTKC10-P[3-7/0.01]-F[0.3-3/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTKC12-P[3-9/0.01]-F[0.5-4/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTKC16-P[4-13/0.01]-F[0.5-6/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTKC20-P[6-17/0.01]-F[1-8/0.1]-L[5-25/1]-T[2,​3,​5]
E-KJBSTKC25-P[8-21/0.01]-F[2-10/0.1]-L[5-25/1]-T[2,​3,​5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Material Hardness (Detail) I.D. Tolerance Bushing Diameter D
(φ)
I.D. P (D)
(φ)
Total length L (D)
(mm)
F
(mm)
L
(mm)
Shoulder Thickness T
(mm)

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRCH883 ~ 52 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRCH8103 ~ 72 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRCH8123 ~ 92 ~ 50.1 ~ 45 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRCH8164 ~ 132 ~ 50.5 ~ 65 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRCH8206 ~ 172 ~ 51 ~ 85 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRCH8258 ~ 212 ~ 52 ~ 105 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRCH883 ~ 52 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRCH8103 ~ 72 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRCH8123 ~ 92 ~ 50.5 ~ 45 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRCH8164 ~ 132 ~ 50.5 ~ 65 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRCH8206 ~ 172 ~ 51 ~ 85 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRCH8258 ~ 212 ~ 52 ~ 105 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRC+0.03/+0.0183 ~ 52 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRC+0.03/+0.01103 ~ 72 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRC+0.03/+0.01123 ~ 92 ~ 50.1 ~ 45 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRC+0.03/+0.01164 ~ 132 ~ 50.5 ~ 65 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRC+0.03/+0.01206 ~ 172 ~ 51 ~ 85 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10SteelAlloy tool steel or bearing steel50~60HRC+0.03/+0.01258 ~ 212 ~ 52 ~ 105 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRC+0.03/+0.0183 ~ 52 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRC+0.03/+0.01103 ~ 72 ~ 50.3 ~ 35 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRC+0.03/+0.01123 ~ 92 ~ 50.5 ~ 45 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRC+0.03/+0.01164 ~ 132 ~ 50.5 ~ 65 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRC+0.03/+0.01206 ~ 172 ~ 51 ~ 85 ~ 252 ~ 5

-

1 Piece(s) 9 Day(s) 10Stainless SteelMartensite stainless steel45~50HRC+0.03/+0.01258 ~ 212 ~ 52 ~ 105 ~ 252 ~ 5

Loading...

  1. 1

Basic Information

Basic Shape Shouldered Hole Shape D Cut (D-Shape) Hole Type Straight
With or w/o Tap Not Tapped O.D. Tolerance Standard Surface Treatment Not Provided
Hardness Provided Type Shoulder Shape
X
whatsapp-qr whatsapp-icon